(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Compact Direct Operated 3 Port Solenoid Valve S070 Series (Part Number)

Compact Direct Operated 3 Port Solenoid Valve S070 Series
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
  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

A 7‑mm width compact solenoid valve.
[Features]
· A 7‑mm width compact solenoid valve manifold.
· Valve unit weight: 5 g.
· Single unit specifications, base mounted type manifolds and body ported type manifolds are available.
· Manifold model number: SS073.

Compact Direct-Operated 3-Port Solenoid Valve S070 Series Specifications

Valve ConstructionPoppet
Usable FluidsAir / Low vacuum (1.33 × 102 Pa)
Maximum operating pressure0.3 MPa (0.35 W, 0.1 W), 0.5 MPa (0.5 W)
Pressure resistance1 MPa
Ambient and fluid temperature*1-10°C to +50°C
LubricationNot required
Vibration resistance / Impact resistance*230/150 m/s2
EnclosureIP40
Weight5 g (Valve single unit)
Mounting OrientationFree

*1: Use dry air when operating at low temperatures and with no condensation.
*2: Vibration resistance: No malfunction occurred in 1 sweep test between 45 and 2,000 Hz. The test was performed in both energized and de-energized states in the axial and right angle directions of the armature.
Impact resistance: No malfunction occurred when tested using a drop tester. The test was performed once for each condition, in both energized and de-energized states, in the axial and right angle directions of the armature.
*3: The operating pressure range for the vacuum specification spans from 1.33 × 102 Pa up to the maximum operating pressure differential.

Electrical Specifications

Power consumption*10.35 W (Standard), 0.5 W (High-pressure specification), 0.1 W (Holding)
Coil Rated Voltage3, 5, 6, 12, 24 V DC
Allowable Voltage Fluctuation±10% of rated voltage
Coil insulation typeClass B or equivalent

*1: In models with an indicator light / surge voltage suppressor and a power-saving circuit, the indicator light will consume 2 mA of power.

Flow Rate Characteristics / Response Time

Power ConsumptionMaximum operating pressureFlow Rate CharacteristicsResponse Time ms *2,3
C [dm3/(s·bar)]bCvONOFF
0.5 W DC0.5 MPa0.0420.270.0113 or less3 or less
0.3 MPa0.0600.280.0165 or less3 or less
0.35 W DC0.3 MPa0.0420.270.0113 or less3 or less
0.1 MPa0.0600.280.0165 or less3 or less
0.1 W DC (holding) with power-saving circuit*10.3 MPa0.0210.270.0063 or less6 or less
0.1 MPa0.0420.280.0115 or less6 or less

*1: At inrush (for 100 ms) 0.35 W DC, when holding 0.1 W DC.
*2: The response time value is at rated voltage, maximum operating pressure, normal ambient temperature and fluid temperature (≒25°C).
*3: If using the conditions or in the environments listed below, be aware that the valve switching time may be much slower than the values above.

  1. 1.First response time after a long period of disuse
  2. 2.Use with low supply pressure (0.1 MPa or less)
  3. 3.Use in an environment with a low ambient temperature and low fluid temperature (10°C or less)

Structure Drawing

S070B-□□G structure drawing

S070B-□□G structure drawing

  • *Base mounted (screw-mount) type shown.

Component Parts

NumberDescriptionMaterial
1Solenoid coil-
2BodyResin
3Fixed coreSUS
4Armature assemblySUS, resin
5Return SpringSUS
6PoppetFKM
7Interface gasketHNBR
8Mounting screwCarbon steel
9Sub-plateAluminum

Outline dimensional drawing

Base mounted with screws

 

(Unit: mm)

 

S070B-□□G-M3 Grommet Type drawings

S070B-□□G-M3 Grommet Type drawings

S070B-□□C-M3 Plug Lead Type drawing

S070B-□□C-M3 Plug Lead Type drawing

S070B-□□G-M5 Grommet Type dimensional outline drawings

S070B-□□G-M5 Grommet Type dimensional outline drawings

S070B-□□C-M5 Plug Lead Type dimensional outline drawing

S070B-□□C-M5 Plug Lead Type dimensional outline drawing

Body Ported Types

S070C-□□G-32 Grommet Type drawings

S070C-□□G-32 Grommet Type drawings

S070C-□□C-32 Plug Lead Type drawing

S070C-□□C-32 Plug Lead Type drawing

Part Number
S070C-5AC-32
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplication Mounting Orientation Specifications Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Plumbing Driving Type CV Value Connecting Tube Diameter Lead wire electrical entry Body type Power consumption
(W)

-

1 Piece(s) Quote -Single UseDirectStandard2-Position Normally OpenSelf-Recovery (Pressure Differential Return)DC24VBarbed Couplers-Direct PlumbingLinear Motion Spool0.016Ø3.2Plug lead with indicator light / surge voltage suppressor-0.35

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Solenoid Valves Number of Ports 3-Port Valve Number of Solenoids Single
Seal Type Soft Seal Pressure Rating(MPa) 1.0 Manual Switch Not Provided

Please check the type/dimensions/specifications of the part S070C-5AC-32 in the Compact Direct Operated 3 Port Solenoid Valve S070 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần S070C-5AC-32 trong chuỗi Compact Direct Operated 3 Port Solenoid Valve S070 Series.

Products like this...

Part Number
S070B-5AC-M5
S070B-5ACO
S070B-5ACO-M5
S070C-5ACO-32
S070C-5AG-32
S070C-5BC-32
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplication Mounting Orientation Specifications Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Plumbing Driving Type CV Value Connecting Tube Diameter Lead wire electrical entry Body type Power consumption
(W)

-

1 Piece(s) Quote -Single UseDirectStandard2-Position Normally OpenSelf-Recovery (Pressure Differential Return)DC24VMM5Sub-Base PlumbingLinear Motion Spool0.016-Plug lead with indicator light / surge voltage suppressor-0.35

-

1 Piece(s) Quote -Unit for Manifold MountingManifold BaseStandard2-Position Normally OpenSelf-Recovery (Pressure Differential Return)DC24V--Sub-Base PlumbingLinear Motion Spool0.016-Plug lead, without connector, with indicator light / surge voltage suppressor-0.35

-

1 Piece(s) Quote -Single UseDirectStandard2-Position Normally OpenSelf-Recovery (Pressure Differential Return)DC24VMM5Sub-Base PlumbingLinear Motion Spool0.016-Plug lead, without connector, with indicator light / surge voltage suppressor-0.35

-

1 Piece(s) Quote -Single UseDirectStandard2-Position Normally OpenSelf-Recovery (Pressure Differential Return)DC24VBarbed Couplers-Direct PlumbingLinear Motion Spool0.016Ø3.2Plug lead, without connector, with indicator light / surge voltage suppressor-0.35

-

1 Piece(s) Quote -Single UseDirectStandard2-Position Normally OpenSelf-Recovery (Pressure Differential Return)DC24VBarbed Couplers-Direct PlumbingLinear Motion Spool0.016Ø3.2Grommet-0.35

-

1 Piece(s) Quote -Single UseDirectStandard2-Position Normally OpenSelf-Recovery (Pressure Differential Return)DC24VBarbed Couplers-Direct PlumbingLinear Motion Spool0.011Ø3.2Plug lead with indicator light / surge voltage suppressor-0.35