(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Large Size, 3-Port Solenoid Valve, Rubber Seal, VP3145/3165/3185 Series (Part Number)

Large Size, 3-Port Solenoid Valve, Rubber Seal, VP3145/3165/3185 Series
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
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

[Features]
・ Large valve capacity and small exhaust resistor
・ Easy to switch between N.C. and N.O.
・ With the switching plate, it can be used for both N.C. and N.O. without changing the port
・ It can be used in vacuum or low pressure
・ There is no limit to the mounting posture

Large 3-Port Solenoid Valve, Rubber Seal, VP3145/3165/3185 Series Features

FluidAir
Switching MethodN.C. or N.O. (Variable)
Pilot MethodInternal Pilot TypeExternal pilot type
For general useFor vacuum and low pressuresFor general use
Operating Pressure Range MPaMain pressure0.2 to 0.8-101.2 kPa to +0.20.2 to 0.8
Pilot Pressure0.2 to 0.3-
Ambient Temperature and Operating Fluid Temperature °C0 (no freezing) to 60
*1: Response Time ms (at 0.5 MPa)ONAC30 or lessOFFAC30 or less
DC40 or lessDC30 or less
Maximum Operating Frequency Hz3
*2: LubricationRequired (turbine oil class1 ISO VG32 equivalent)
Manual OperationYes (non-locking)
Mounting OrientationFree
*3: Impact Resistance / Vibration Resistance: m/s2150/50

*1: Based on JIS B 8419:2010 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor).
*2: The solenoid valve is a lubrication type. Use an equivalent class 1 turbine oil (ISO VG32).
*3: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 1,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)

Solenoid Specifications

Electrical EntryStandardGrommet (G), conduit terminal (T), DIN terminal (D)
Semi-standardConduit terminal with light (TL),
Conduit terminal with surge voltage suppressor (TS),
Conduit terminal with light / surge voltage suppressor (TZ),
DIN terminal with light (DL),
DIN terminal with surge voltage suppressor (DS),
DIN terminal with light and surge voltage suppressor (DZ)
Coil Rated VoltageAC (50/60 Hz)100 V, 200 V, *110 V, *220 V, *240 V
DC*12 V, 24 V
Allowable Voltage Fluctuation-15% to +10% of rated voltage
*1: Apparent PowerACStarting73 VA (50 Hz), 58 VA (60 Hz)
Holding28 VA (50 Hz), 17 VA (60 Hz)
*Power ConsumptionDC12W
  • *Semi-standard

*At rated voltage

External pilot type

External pilot type

External pilot type

Use an external pilot type in the following situations:

  • Vacuum or low pressure 0.2 MPa or less: external pilot type for vacuum or low pressures
  • When using IN port at extremely small aperture setting: external pilot type for general use
  • When IN port side pressure startup is slow: external pilot type for general use
  • When secondary side piping resistance is low, such as for blowing or for tank filling: external pilot type for general use

*1: Use external pilot pressure within the range in the figure below.
*2: An internal pilot type cannot be reconfigured into an external pilot type. The reverse also cannot be done.

Flow Rate Characteristics / Weight Table

Valve Model NumbersPiping connection port diameterFlow Rate CharacteristicsWeight *
(kg)
1 → 2 (IN → OUT)2 → 3 (OUT → EXH)
1 (IN), 2 (OUT)3 (EXH)C
[dm3/(s·bar)]
bCvC
[dm3/(s·bar)]
bCvGrommet
VP31453/83/4190.435.5180.475.41.5
1/2230.326.2210.395.8
3/4280.367.6260.357.0
 
Valve Model NumbersPiping connection port diameterEffective Area (mm2)Weight *
(kg)
1 (IN), 2 (OUT)3 (EXH)1 → 2 (IN → OUT)2 → 3 (OUT → EXH)Grommet
VP31653/41 1/42302802.0
1280310
1 1/4310330
VP31851 1/425706502.8
1 1/2650670
2650670
  • *For grommet.
    0.2 kg increase for the conduit terminal.

Internal Pilot Type Structure Drawing

As shown in the figure, this is a pilot-type solenoid valve, comprising a small 3-port solenoid valve as a pilot valve and a large 3-port valve as the main valve. Switch the pilot valve to control the pilot air, switching the main valve.
By changing the pilot passage, either N.C. or N.O. can be used.

Internal Pilot Type Structure Drawing

Internal Pilot Type Structure Drawing

*To make the structure and air passage easier to understand, this drawing shows the pilot valve and the main body with a different orientation than the actual product.

Piping (Vacuum Use)

  1. 1. Piping Principles
    EXH port = vacuum pump, blower → suction side
    OUT port = tank, vacuum pad → load side
    IN port = plug (when using as 2-port valve), atmospheric release, pressurized air
    Piping should be done as detailed above.
  2. 2. Following the piping instructions above switches the vacuum passage between OUT and EXH. This means the the N.C. and N.O. notations on the function plate are the opposite compared to the vacuum circuit.
    When the function plate displays N.C., the vacuum circuit is N.O. (Normally Open)
    When the function plate displays N.O., the vacuum circuit is N.C. (Normally Closed)

N.C., N.O Switching

How to switch between N.C. and N.O.

How to switch between N.C. and N.O.

Change N.C. and N.O. by removing the pilot valve and moving the function plate together with the top and bottom gaskets. For N.C., align N.C. to the triangle (▲) symbol. And for N.O., match N.O. to the triangle (▲) symbol.
However, note that the N.O. Specification only functions properly when the appropriate pressure is applied to the valve.

*See the SMC catalog for other details such as drawings, etc.

Part Number
VP3165V-064TA1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Application Number of Ports Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Plumbing Driving Type CV Value Seal Type Pressure Rating
(MPa)
Pilot Air Supply Lead wire electrical entry Indicator light / Surge voltage suppressor Made to order specifications CE compliant Body size Related component type

-

1 Piece(s) Quote -Solenoid ValvesSingle Use3-Port ValveDirectStandard / Low Vacuum Compatible[Single] Single2-Position Normally ClosedSelf-Recovery (Spring Return)AC220V[Rc (R)] Rc3/4Direct PlumbingPilot Type Spool12.5Soft Seal-0.1 to 0.2ExternalConduit terminalWithout indicator light / surge voltage suppressor-Yes1-

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part VP3165V-064TA1 in the Large Size, 3-Port Solenoid Valve, Rubber Seal, VP3145/3165/3185 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VP3165V-064TA1 trong chuỗi Large Size, 3-Port Solenoid Valve, Rubber Seal, VP3145/3165/3185 Series.

Products like this...

Part Number
VP3145-031DA1-X81
VP3145-031DB
VP3145-031DB1
VP3165V-065DA1
VP3165V-065DA1-N
VP3165V-065DB1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType Application Number of Ports Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Plumbing Driving Type CV Value Seal Type Pressure Rating
(MPa)
Pilot Air Supply Lead wire electrical entry Indicator light / Surge voltage suppressor Made to order specifications CE compliant Body size Related component type

-

1 Piece(s) Quote -Solenoid ValvesSingle Use3-Port ValveDirectStandard[Single] Single2-Position Normally ClosedSelf-Recovery (Pressure Differential Return)AC100V[Rc (R)] Rc3/8Direct PlumbingPilot Type Spool5.5Soft Seal0.2 to 0.8ExternalDIN terminal with connectorWithout indicator light / surge voltage suppressor-Yes1/2-

6,333,000 VND

1 Piece(s) 32 Day(s) -Solenoid ValvesSingle Use3-Port ValveDirectStandard[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC100V[Rc (R)] Rc3/8Direct PlumbingPilot Type Spool5.5Soft Seal0.2 to 0.8InternalDIN terminalWithout indicator light / surge voltage suppressor-Yes1/2-

6,452,000 VND

1 Piece(s) 32 Day(s) -Solenoid ValvesSingle Use3-Port ValveDirectStandard[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC100V[Rc (R)] Rc3/8Direct PlumbingPilot Type Spool5.5Soft Seal0.2 to 0.8ExternalDIN terminalWithout indicator light / surge voltage suppressor-Yes1/2-

-

1 Piece(s) Quote -Solenoid ValvesSingle Use3-Port ValveDirectLow Vacuum Compatible / Standard[Single] Single2-Position Normally ClosedSelf-Recovery (Spring Return)DC24V[Rc (R)] Rc3/4Direct PlumbingPilot Type Spool12.5Soft Seal-0.1 to 0.2ExternalDIN terminalWithout indicator light / surge voltage suppressor-None1-

-

1 Piece(s) Quote -Solenoid ValvesSingle Use3-Port ValveDirectLow Vacuum Compatible / Standard[Single] Single2-Position Normally ClosedSelf-Recovery (Spring Return)DC24VNPT3/4Direct PlumbingPilot Type Spool12.5Soft Seal-0.1 to 0.2ExternalDIN terminalWithout indicator light / surge voltage suppressor-Yes1-

-

1 Piece(s) Quote -Solenoid ValvesSingle Use3-Port ValveDirectLow Vacuum Compatible / Standard[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)DC24V[Rc (R)] Rc3/4Direct PlumbingPilot Type Spool12.5Soft Seal-0.1 to 0.2ExternalDIN terminalWithout indicator light / surge voltage suppressor-Yes1-