(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Solenoid valve that can be used in vacuum.
[Features]
・ Low power consumption 1.5 W (DC)
· It can also be used as a selector valve or divider valve
· Possible to change from N.C. to N.O.
VP300 Series external appearance
VP500 Series external appearance
VP700 Series external appearance
Fluid | Air | |
---|---|---|
Switching Method | N.C. or N.O. (Variable) | |
Internal Pilot Operating Pressure Range MPa | Standard Type | 0.2 to 0.7 |
High-pressure type | 0.2 to 1.0 | |
External Pilot Operating Pressure Range MPa | Standard Type | -100 kPa to 0.7 |
High-pressure type | -100 kPa to 1.0 | |
Pilot Pressure Range | Equivalent to operating pressure (minimum 0.2) | |
Ambient Temperature and Operating Fluid Temperature °C | -10 to 50 (no freezing) | |
Maximum Operating Frequency Hz | 5 | |
Manual Operation | Non-locking, push type Push-turn locking slotted type Push-turn locking manual-operation type | |
Pilot Exhaust Method | Individual exhaust | |
Lubrication | Not required | |
Mounting Orientation | Free | |
Impact Resistance / Vibration Resistance: m/s2 * | 300/50 | |
Enclosure | Dust-proof (D, Y and T are IP65) |
*Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Electrical Entry | Grommet (G), (H) L-type plug connector (L) M-type plug connector (M) | DIN terminal (D) DIN (EN175301-803) terminal (Y) Conduit terminal (T) | ||
---|---|---|---|---|
G, H, L, M | D, Y, T | |||
Coil rated voltage (V) | DC | 24, 12 | ||
AC (50/60 Hz) | 24, 100, 110, 200, 220, 240 | |||
Allowable Voltage Fluctuation | ±10% of rated voltage * | |||
Power Consumption W | DC | Standard | 1.5 (with indicator light: 1.55) | 1.5 (with indicator light: 1.75) |
With power saving circuit | 0.55* (only with light) [Startup 1.55, holding 0.55] | 0.75* (only with light) [Startup 1.75, holding 0.75] | ||
Apparent power VA * | AC | 24 V | 1.5 (with indicator light: 1.55) | 1.5 (with indicator light: 1.75) |
100 V | 1.55 (with light: 1.65) | 1.55 (with light: 1.7) | ||
110 V 115 V | ||||
200 V | ||||
220 V 230 V | ||||
240 V | ||||
Surge Voltage Suppressor | Diode (varistor for non-polar type) | |||
Indicator Light | LED (neon bulb for AC mode of D, Y, T) |
*Refer to the SMC catalog for details.
Model | Pressure Specification | Response Time ms (at 0.5 MPa) | |||
---|---|---|---|---|---|
Without light or surge voltage suppressor | With light and surge voltage suppressor | For AC | |||
S, Z Type | R, U Type | ||||
VP342 | Standard type (0.2 to 0.7) | 13 or less | 38 or less | 16 or less | 38 or less |
High-pressure type (0.2 to 1.0) | 17 or less | 42 or less | 20 or less | 42 or less | |
VP542 | Standard type (0.2 to 0.7) | 14 or less | 39 or less | 17 or less | 39 or less |
High-pressure type (0.2 to 1.0) | 18 or less | 43 or less | 21 or less | 43 or less | |
VP742 | Standard type (0.2 to 0.7) | 19 or less | 44 or less | 22 or less | 44 or less |
High-pressure type (0.2 to 1.0) | 22 or less | 47 or less | 25 or less | 47 or less |
*Based on JIS B 8419:2010 dynamic performance test (with coil temperature of 20°C and at rated voltage).
Model | Piping connection port diameter | 1 ⇔ 2 (P ⇔ A) | 2 ⇔ 3 (A ⇔ R) | Weight (g) * | |||||
---|---|---|---|---|---|---|---|---|---|
C [dm3/(s·bar)] | b | Cv | C [dm3/(s·bar)] | b | Cv | Grommet | DIN Terminal | ||
VP342 | 1/8 | 3.5 | 0.26 | 0.8 | 3.6 | 0.26 | 0.9 | 149 | 185 |
1/4 | 4.2 | 0.22 | 1.0 | 4.2 | 0.23 | 1.0 | 145 | 181 | |
VP542 | 1/4 | 7.9 | 0.21 | 1.8 | 7.2 | 0.27 | 1.8 | 249 | 285 |
3/8 | 8.9 | 0.16 | 2.2 | 8.9 | 0.20 | 2.1 | 241 | 277 | |
VP742 | 3/8 | 11.9 | 0.21 | 2.7 | 11.8 | 0.20 | 2.7 | 484 | 520 |
1/2 | 15.1 | 0.21 | 3.6 | 15.3 | 0.22 | 3.7 | 467 | 503 |
*Values for without brackets.
Body Ported Type Structure Drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Die-cast aluminum | Urban white |
2 | Adapter Plate | Resin | Urban gray |
3 | End Plate | Resin | Urban white |
4 | Piston | Resin | - |
5 | Poppet Valve | Aluminum, HNBR | - |
6 | Retainer | Resin | - |
7 | Spring | SUS | - |
8 | Pilot Valve Assembly | - | Built-in strainer |
(Unit: mm)
Grommet (G) dimensional drawing
Contact SMC support when looking for specifications that can connect to a PE port.
(Unit: mm)
Grommet (G) DC specification, without light or surge voltage suppressor dimensional drawing
(Unit: mm)
L-type plug connector (L) dimensional drawing
(Unit: mm)
M-type plug connector (M) dimensional drawing
(Unit: mm)
DIN terminal (D, Y) dimensional drawing
(Unit: mm)
Conduit terminal (T) dimensional drawing
*Dimensions in [ ] are for no light.
Part Number |
---|
VP742-1LZE1-03A-F |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Application | Number of Ports | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Plumbing | Driving Type | CV Value | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Made to order specifications | Valve specifications | Functions | Check valve specification | Related component type | Type | Safety Limit Switch Type / Wiring Specifications | Valve Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | Solenoid Valves | Single Use | 3-Port Valve | Direct | Lubrication Free | [Single] Single | 2-Position Normally Closed | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 3/8 | Direct Plumbing | Pilot Type Poppet | 2.7 | Soft Seal | 0.2 to 0.7 | Internal | Standard | L plug connector with lead wire (length 300 mm) | Push-turn locking (manual-operation type) | With indicator light and surge voltage suppressor | With Bracket | None | VP700 | Standard type (0.7 MPa) | None | - | Standard | None | - |
Loading...Tải…
Please check the type/dimensions/specifications of the part VP742-1LZE1-03A-F in the 3-Port Solenoid Valve, Elastic Material Seal, Pilot / Poppet Type, Body Ported, Starter series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VP742-1LZE1-03A-F trong chuỗi 3-Port Solenoid Valve, Elastic Material Seal, Pilot / Poppet Type, Body Ported, Starter.
Part Number |
---|
VP342-1D1-01A-F-X500 |
VP342-1D1-01B |
VP342-1D1-01FA-F |
VP742-1LZE1-04A |
VP742-1MOZD1-04A |
VP742-1MZ1-03A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Application | Number of Ports | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Plumbing | Driving Type | CV Value | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Made to order specifications | Valve specifications | Functions | Check valve specification | Related component type | Type | Safety Limit Switch Type / Wiring Specifications | Valve Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Solenoid Valves | Single Use | 3-Port Valve | Direct | Drip-Proof / Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Normally Closed | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 1/8 | Direct Plumbing | Pilot Type Poppet | 0.8 | Soft Seal | 0.2 to 0.7 | Internal | Standard | DIN terminal with connector | Non-locking, push type | Without indicator light / surge voltage suppressor | With Bracket | Pilot exhaust port with piping threads (M3) | - | Standard type (0.7 MPa) | - | - | - | - | - | ||
- | 1 Piece(s) | Quote | - | Solenoid Valves | Single Use | 3-Port Valve | Direct | Drip-Proof / Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Normally Open | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 1/8 | Direct Plumbing | Pilot Type Poppet | 0.8 | Soft Seal | 0.2 to 0.7 | Internal | Standard | DIN terminal with connector | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | None | - | Standard type (0.7 MPa) | - | - | - | - | - | ||
- | 1 Piece(s) | Quote | 10 | Solenoid Valves | Single Use | 3-Port Valve | Direct | Drip-Proof / Lubrication Free / Low Current | [Single] Single | 2-Position Normally Closed | Self-Recovery (Spring Return) | AC100V | G | 1/8 | Direct Plumbing | Pilot Type Poppet | 0.8 | Soft Seal | 0.2 to 0.7 | Internal | Standard | - | Non-locking, push type | Without indicator light / surge voltage suppressor | With Bracket | None | VP300 | Standard type (0.7 MPa) | None | - | Standard | None | - | ||
- | 1 Piece(s) | Quote | - | Solenoid Valves | Single Use | 3-Port Valve | Direct | Standard / Lubrication Free | [Single] Single | 2-Position Normally Closed | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 1/2 | Direct Plumbing | Pilot Type Poppet | 3.6 | Soft Seal | 0.2 to 0.7 | Internal | Standard | L plug connector with lead wire (length 300 mm) | Push-turn locking (manual-operation type) | With indicator light and surge voltage suppressor | No bracket | None | - | Standard type (0.7 MPa) | - | - | - | - | - | ||
- | 1 Piece(s) | Quote | - | Solenoid Valves | Single Use | 3-Port Valve | Direct | Drip-Proof / Standard / Lubrication Free | [Single] Single | 2-Position Normally Closed | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 1/2 | Direct Plumbing | Pilot Type Poppet | 3.6 | Soft Seal | 0.2 to 0.7 | Internal | Standard | M plug connector, without connector | Push-turn locking type (screwdriver operated) | With indicator light and surge voltage suppressor | No bracket | None | - | Standard type (0.7 MPa) | - | - | - | - | - | ||
- | 1 Piece(s) | Quote | - | Solenoid Valves | Single Use | 3-Port Valve | Direct | Standard / Lubrication Free | [Single] Single | 2-Position Normally Closed | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 3/8 | Direct Plumbing | Pilot Type Poppet | 2.7 | Soft Seal | 0.2 to 0.7 | Internal | Standard | M plug connector with lead wire (length: 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | - | Standard type (0.7 MPa) | - | - | - | - | - |