(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
3-Port Solenoid Valve, Elastic Material Seal, Pilot / Poppet Type, Body Ported, Starter (Part Number)

3-Port Solenoid Valve, Elastic Material Seal, Pilot / Poppet Type, Body Ported, Starter
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
Solenoid valve that can be used in vacuum.
[Features]
・ Low power consumption 1.5 W (DC)
· It can also be used as a selector valve or divider valve
· Possible to change from N.C. to N.O.

Rubber Seal 3-Port, Pilot Poppet Type, Body Ported Type, Single Unit VP300/VP500/VP700 Series Specifications

VP300 Series external appearance

VP300 Series external appearance

VP500 Series external appearance

VP500 Series external appearance

VP700 Series external appearance

VP700 Series external appearance

FluidAir
Switching MethodN.C. or N.O. (Variable)
Internal Pilot
Operating Pressure Range MPa
Standard Type0.2 to 0.7
High-pressure type0.2 to 1.0
External Pilot
Operating Pressure Range MPa
Standard Type-100 kPa to 0.7
High-pressure type-100 kPa to 1.0
Pilot Pressure RangeEquivalent to operating pressure (minimum 0.2)
Ambient Temperature and Operating Fluid Temperature °C-10 to 50 (no freezing)
Maximum Operating Frequency Hz5
Manual OperationNon-locking, push type
Push-turn locking slotted type
Push-turn locking manual-operation type
Pilot Exhaust MethodIndividual exhaust
LubricationNot required
Mounting OrientationFree
Impact Resistance / Vibration Resistance: m/s2 *300/50
EnclosureDust-proof (D, Y and T are IP65)

*Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)

Solenoid Specifications

Electrical EntryGrommet (G), (H)
L-type plug connector (L)
M-type plug connector (M)
DIN terminal (D)
DIN (EN175301-803) terminal (Y)
Conduit terminal (T)
G, H, L, MD, Y, T
Coil rated voltage (V)DC24, 12
AC (50/60 Hz)24, 100, 110, 200, 220, 240
Allowable Voltage Fluctuation±10% of rated voltage *
Power Consumption WDCStandard1.5 (with indicator light: 1.55)1.5 (with indicator light: 1.75)
With power saving circuit0.55* (only with light)
[Startup 1.55, holding 0.55]
0.75* (only with light)
[Startup 1.75, holding 0.75]
Apparent power VA *AC24 V1.5 (with indicator light: 1.55)1.5 (with indicator light: 1.75)
100 V1.55 (with light: 1.65)1.55 (with light: 1.7)
110 V
115 V
200 V
220 V
230 V
240 V
Surge Voltage SuppressorDiode (varistor for non-polar type)
Indicator LightLED (neon bulb for AC mode of D, Y, T)
  • *The 110 V AC and 115 V AC types are interchangeable. The 220 V AC and 230 V AC types are also interchangeable.
  • For the 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.
  • As the S, Z, and T types (with power saving circuit) have voltage drop due to the internal circuits, the allowable voltage fluctuation should be within the range given below.
    24 V DC: -7 to +10%
    12 V DC: -4% to +10%

*Refer to the SMC catalog for details.

Response Time

ModelPressure SpecificationResponse Time ms (at 0.5 MPa)
Without light or surge voltage suppressorWith light and surge voltage suppressorFor AC
S, Z TypeR, U Type
VP342Standard type (0.2 to 0.7)13 or less38 or less16 or less38 or less
High-pressure type (0.2 to 1.0)17 or less42 or less20 or less42 or less
VP542Standard type (0.2 to 0.7)14 or less39 or less17 or less39 or less
High-pressure type (0.2 to 1.0)18 or less43 or less21 or less43 or less
VP742Standard type (0.2 to 0.7)19 or less44 or less22 or less44 or less
High-pressure type (0.2 to 1.0)22 or less47 or less25 or less47 or less

*Based on JIS B 8419:2010 dynamic performance test (with coil temperature of 20°C and at rated voltage).

Flow Rate Characteristics / Weight Table

ModelPiping connection port diameter1 ⇔ 2 (P ⇔ A)2 ⇔ 3 (A ⇔ R)Weight (g) *
C [dm3/(s·bar)]bCvC [dm3/(s·bar)]bCvGrommetDIN Terminal
VP3421/83.50.260.83.60.260.9149185
1/44.20.221.04.20.231.0145181
VP5421/47.90.211.87.20.271.8249285
3/88.90.162.28.90.202.1241277
VP7423/811.90.212.711.80.202.7484520
1/215.10.213.615.30.223.7467503

*Values for without brackets.

Structure Drawing

Body Ported Types

Body Ported Type Structure Drawing

Body Ported Type Structure Drawing

NumberPart nameMaterialNote
1BodyDie-cast aluminumUrban white
2Adapter PlateResinUrban gray
3End PlateResinUrban white
4PistonResin-
5Poppet ValveAluminum, HNBR-
6RetainerResin-
7SpringSUS-
8Pilot Valve Assembly-Built-in strainer

VP300 Series Body Ported Type Drawing

 

(Unit: mm)

 

Grommet (G) dimensional drawing

Grommet (G) dimensional drawing

Contact SMC support when looking for specifications that can connect to a PE port.

 

(Unit: mm)

 

Grommet (G) DC specification, without light or surge voltage suppressor dimensional drawing

Grommet (G) DC specification, without light or surge voltage suppressor dimensional drawing

 

(Unit: mm)

 

L-type plug connector (L) dimensional drawing

L-type plug connector (L) dimensional drawing

 

(Unit: mm)

 

M-type plug connector (M) dimensional drawing

M-type plug connector (M) dimensional drawing

 

(Unit: mm)

 

DIN terminal (D, Y) dimensional drawing

DIN terminal (D, Y) dimensional drawing

 

(Unit: mm)

 

Conduit terminal (T) dimensional drawing

Conduit terminal (T) dimensional drawing

*Dimensions in [ ] are for no light.

  • *Dimensions same as grommet (G) when not specified.
  • *See the manufacturer's catalog for information other than the above.
Part Number
VP342RK-5YOD1-01FB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Application Number of Ports Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Plumbing Driving Type CV Value Seal Type Pressure Rating
(MPa)
Pilot Air Supply Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Made to order specifications Valve specifications Functions Check valve specification Related component type Type Safety Limit Switch Type / Wiring Specifications Valve Type

-

1 Piece(s) Quote -Solenoid ValvesSingle Use3-Port ValveDirectStandard / Drip-Proof / Lubrication Free / Low Current[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)DC24VG1/8Direct PlumbingPilot Type Poppet0.8Soft Seal-0.1 to 1ExternalStandardDIN (EN175301-803) terminal without connectorPush-turn locking type (screwdriver operated)Without indicator light / surge voltage suppressorNo bracketNone-High-pressure type (1.0 MPa)-----

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part VP342RK-5YOD1-01FB in the 3-Port Solenoid Valve, Elastic Material Seal, Pilot / Poppet Type, Body Ported, Starter series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VP342RK-5YOD1-01FB trong chuỗi 3-Port Solenoid Valve, Elastic Material Seal, Pilot / Poppet Type, Body Ported, Starter.

Products like this...

Part Number
VP342-1D1-01A-F-X500
VP342-1D1-01B
VP342-1D1-01FA-F
VP342RK-5YOD1-02FA
VP342RK-5YOD1-02FB
VP342RK-5YOE1-02FA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType Application Number of Ports Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Plumbing Driving Type CV Value Seal Type Pressure Rating
(MPa)
Pilot Air Supply Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Made to order specifications Valve specifications Functions Check valve specification Related component type Type Safety Limit Switch Type / Wiring Specifications Valve Type

-

1 Piece(s) Quote -Solenoid ValvesSingle Use3-Port ValveDirectDrip-Proof / Standard / Lubrication Free / Low Current[Single] Single2-Position Normally ClosedSelf-Recovery (Spring Return)AC100V[Rc (R)] Rc1/8Direct PlumbingPilot Type Poppet0.8Soft Seal0.2 to 0.7InternalStandardDIN terminal with connectorNon-locking, push typeWithout indicator light / surge voltage suppressorWith BracketPilot exhaust port with piping threads (M3)-Standard type (0.7 MPa)-----

-

1 Piece(s) Quote -Solenoid ValvesSingle Use3-Port ValveDirectDrip-Proof / Standard / Lubrication Free / Low Current[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC100V[Rc (R)] Rc1/8Direct PlumbingPilot Type Poppet0.8Soft Seal0.2 to 0.7InternalStandardDIN terminal with connectorNon-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNone-Standard type (0.7 MPa)-----

-

1 Piece(s) Quote 10Solenoid ValvesSingle Use3-Port ValveDirectDrip-Proof / Lubrication Free / Low Current[Single] Single2-Position Normally ClosedSelf-Recovery (Spring Return)AC100VG1/8Direct PlumbingPilot Type Poppet0.8Soft Seal0.2 to 0.7InternalStandard-Non-locking, push typeWithout indicator light / surge voltage suppressorWith BracketNoneVP300Standard type (0.7 MPa)None-StandardNone-

-

1 Piece(s) Quote -Solenoid ValvesSingle Use3-Port ValveDirectDrip-Proof / Standard / Lubrication Free / Low Current[Single] Single2-Position Normally ClosedSelf-Recovery (Spring Return)DC24VG1/4Direct PlumbingPilot Type Poppet1Soft Seal-0.1 to 1ExternalStandardDIN (EN175301-803) terminal without connectorPush-turn locking type (screwdriver operated)Without indicator light / surge voltage suppressorNo bracketNone-High-pressure type (1.0 MPa)-----

-

1 Piece(s) Quote -Solenoid ValvesSingle Use3-Port ValveDirectDrip-Proof / Standard / Lubrication Free / Low Current[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)DC24VG1/4Direct PlumbingPilot Type Poppet1Soft Seal-0.1 to 1ExternalStandardDIN (EN175301-803) terminal without connectorPush-turn locking type (screwdriver operated)Without indicator light / surge voltage suppressorNo bracketNone-High-pressure type (1.0 MPa)-----

-

1 Piece(s) Quote -Solenoid ValvesSingle Use3-Port ValveDirectDrip-Proof / Standard / Lubrication Free / Low Current[Single] Single2-Position Normally ClosedSelf-Recovery (Spring Return)DC24VG1/4Direct PlumbingPilot Type Poppet1Soft Seal-0.1 to 1ExternalStandardDIN (EN175301-803) terminal without connectorPush-turn locking (manual-operation type)Without indicator light / surge voltage suppressorNo bracketNone-High-pressure type (1.0 MPa)-----