(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
5-Port Solenoid Valve, Base Mounted, Single Unit, VQZ100/200/300 Series (Part Number)

5-Port Solenoid Valve, Base Mounted, Single Unit, VQZ100/200/300 Series
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
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

SMC Solenoid Valve.
[Features]
· An external pilot specification that can be used for applications in a vacuum.
· Can be mounted on an aluminum integrated type manifold or a DIN rail.
· Manifold type numbers: VV3QZ12, VV3QZ15, VV3QZ22, VV3QZ25, VV3QZ32, VV3QZ35.

3-Port Solenoid Valve, Single Unit VQZ100, VQZ200, VQZ300 Series Specifications

Single unit VQZ100, VQZ200, VQZ300 Series external appearance

Single unit VQZ100, VQZ200, VQZ300 Series external appearance

Valve ConstructionMetal SealRubber SealVQZ100 (poppet seal)
FluidAir
Maximum Operating Pressure (MPa)0.7 (High-pressure type: 1.0)0.70.7 (High-pressure type: 1.0)
Minimum Operating Pressure MPa0.10.150.15
Ambient Temperature and Operating Fluid Temperature °C-10 to 50 (no freezing)
Maximum Operating Frequency Hz20520
Pilot valve exhaust methodIndividual exhaustCentralized exhaust
LubricationNot required
ManualPush type / locking type (tool required)
Mounting OrientationFree
Impact Resistance / Vibration Resistance: m/s2 *1:150/30
Enclosure *Dust-proof (DIN terminal: IP65 *2:)

*Based on IEC60529.
*1: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*2: When IP65 compliant DIN terminals: VQZ(2,3)□5□-□Y□□W1-□-□

 

Structure Drawing

VQZ100 Poppet Type

VQZ100 poppet type structure drawing

VQZ100 poppet type structure drawing

NumberPart nameMaterialNote
1BodyResin-
2Spool ValveAluminum/HNBR-
3Pilot Valve Assembly--
4Port PlugResin/HNBRVVQZ100-CP

VQZ200, VQZ300

VQZ200/VQZ300 metal seal structure drawing 1

VQZ200/VQZ300 metal seal structure drawing 1

VQZ200, VQZ300 Series metal-seal type structure drawing 2

VQZ200, VQZ300 Series metal-seal type structure drawing 2

VQZ200, VQZ300 rubber seal type structure drawing 1

VQZ200, VQZ300 rubber seal type structure drawing 1

VQZ200, VQZ300 rubber seal type structure drawing 2

VQZ200, VQZ300 rubber seal type structure drawing 2

NumberPart nameMaterialNote
1BodyDie-cast aluminum-
2Spool/SleeveStainless steelMetal Seal
Spool ValveAluminum/HNBRRubber Seal
3PistonResin-
4Pilot Valve Assembly--

*See p. 1254 in the SMC catalog for the pilot valve assembly model number.

Outline dimensional drawing

VQZ100

 

(Unit: mm)

 

Single unit grommet (G): VQZ115□-□G□1-01 dimensional drawing

Single unit grommet (G): VQZ115□-□G□1-01 dimensional drawing

 

(Unit: mm)

 

L-type plug connector (L): VQZ115□-□L□1-01 dimensional drawing

L-type plug connector (L): VQZ115□-□L□1-01 dimensional drawing

*Dimensions same as grommet (G) when not specified. Values in [ ] are for AC.

 

(Unit: mm)

 

M-type plug connector (M): VQZ115□-□M□1-01 dimensional drawing

M-type plug connector (M): VQZ115□-□M□1-01 dimensional drawing

*Dimensions same as grommet (G) when not specified. Values in [ ] are for AC.

VQZ200

 

(Unit: mm)

 

Single unit grommet (G): VQZ2□5□-□G□1-(01/02) dimensional drawing

Single unit grommet (G): VQZ2□5□-□G□1-(01/02) dimensional drawing

*Dimensions within ( ) are for the VQZ215-□G□1-01

Precautions

  • *Product images may be representative images.
  • *See the manufacturer's catalog for product information other than the above.
Part Number
VQZ345-5MB1-03
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplication Mounting Orientation Specifications Switching Type Voltage Pipe Port Type Plumbing Thread Nominal CV Value Connecting Tube Diameter Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body size Functions Type of fitting thread part

-

1 Piece(s) Quote -Single UseDirectStandard2-Position Normally OpenDC24V[Rc (R)] Rc3/81.2-Soft Seal0.15 to 0.7InternalNot ProvidedM plug connector with lead wire, lead wire length 300 mmLocking type (tool required)-None-Standard type-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Solenoid Valves Number of Ports 3-Port Valve Number of Solenoids Single
Status at Power Off Self-Recovery (Spring Return) Plumbing Sub-Base Plumbing Driving Type Pilot Type Spool

Please check the type/dimensions/specifications of the part VQZ345-5MB1-03 in the 5-Port Solenoid Valve, Base Mounted, Single Unit, VQZ100/200/300 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VQZ345-5MB1-03 trong chuỗi 5-Port Solenoid Valve, Base Mounted, Single Unit, VQZ100/200/300 Series.

Products like this...

Part Number
VQZ115-1LO1-01
VQZ115-1LO1-CP
VQZ115-1LOB1-01
VQZ345-5MO1
VQZ345-5MO1-02
VQZ345-5MO1-03
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplication Mounting Orientation Specifications Switching Type Voltage Pipe Port Type Plumbing Thread Nominal CV Value Connecting Tube Diameter Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body size Functions Type of fitting thread part

-

1 Piece(s) Quote -Single UseDirectStandard2-Position Normally ClosedAC100V[Rc (R)] Rc1/80.23-Standard0.1 to 0.7InternalNot ProvidedL plug connector, without connectorNon-locking, push type-None-Standard type-

-

1 Piece(s) Quote -Unit for Manifold MountingManifold BaseStandard2-Position Normally ClosedAC100V--0.23-Standard0.1 to 0.7InternalNot ProvidedL plug connector, without connectorNon-locking, push type-None-Standard type-

-

1 Piece(s) Quote -Single UseDirectStandard2-Position Normally ClosedAC100V[Rc (R)] Rc1/80.23-Standard0.1 to 0.7InternalNot ProvidedL plug connector, without connectorLocking type (tool required)-None-Standard type-

-

1 Piece(s) Quote -Unit for Manifold MountingManifold BaseStandard2-Position Normally OpenDC24V--1.2-Soft Seal0.15 to 0.7InternalNot ProvidedM plug connector, without connectorNon-locking, push type-None-Standard type-

-

1 Piece(s) Quote -Single UseDirectStandard2-Position Normally OpenDC24V[Rc (R)] Rc1/41.2-Soft Seal0.15 to 0.7InternalNot ProvidedM plug connector, without connectorNon-locking, push type-None-Standard type-

-

1 Piece(s) Quote -Single UseDirectStandard2-Position Normally OpenDC24V[Rc (R)] Rc3/81.2-Soft Seal0.15 to 0.7InternalNot ProvidedM plug connector, without connectorNon-locking, push type-None-Standard type-