(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
3-Port Solenoid Valve VQZ100/200/300 Series, Single Unit, Body Ported (Part Number)

3-Port Solenoid Valve VQZ100/200/300 Series, Single Unit, Body Ported
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
SMC Solenoid Valve.
[Features]
· An external pilot specification that can be used for applications in a vacuum.
· Can be mounted on an aluminum integrated type manifold or a DIN rail.
· Manifold type numbers: VV3QZ12, VV3QZ15, VV3QZ22, VV3QZ25, VV3QZ32, VV3QZ35.

3-Port Solenoid Valve VQZ100/VQZ200/VQZ300 Series, Single Unit, Body Ported Type Specifications

3-Port Solenoid Valve VQZ100/VQZ200/VQZ300 Series, single unit, body ported type external appearance

3-Port Solenoid Valve VQZ100/VQZ200/VQZ300 Series, single unit, body ported type external appearance

Valve ConstructionMetal SealRubber SealVQZ100 (poppet seal)
FluidAir
Maximum Operating Pressure (MPa)0.7 (High-pressure type: 1.0)0.70.7 (High-pressure type: 1.0)
Minimum Operating Pressure MPa0.10.150.15
Ambient Temperature and Operating Fluid Temperature °C-10 to +50 (no freezing)
Maximum Operating Frequency Hz20520
Pilot valve exhaust methodIndividual exhaustCentralized exhaust *1
LubricationNot required
ManualPush type / locking type (tool required)
Mounting OrientationFree
Impact Resistance / Vibration Resistance: m/s2 *150/30
Enclosure *Dust-proof (DIN terminal: IP65 *3)

*Based on IEC60529.
*1: The body ported type single unit uses individual exhaust.
*2: Shock resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*3: When IP65 compliant DIN terminals: VQZ2/3□2□-□Y□□W1-□□

 

Solenoid Specifications

Electrical EntryGrommet (G) M-type plug connector (M)
L-type plug connector (L) DIN terminal (Y)
G, L, MY
Coil rated voltage (V)DC24, 12
AC 50/60 Hz100, 110, 200, 220 *
Allowable Voltage Fluctuation±10% of rated voltage *
Power Consumption WDCStandard0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)]
High Speed Response, High Pressure0.9 (with light: 0.95 [with DIN terminal light: 1.0])
Apparent power VA *AC100 V0.78 (with light: 0.81)0.78 (with light: 0.87)
110 V [115 V]0.86 (with light: 0.89) [0.94 (with light: 0.97)]0.86 (with light: 0.87) [0.94 (with light: 1.07)]
200 V1.18 (with light: 1.22)1.15 (with light: 1.30)
220 V [230 V]1.30 (with light: 1.34) [1.42 (with light: 1.46)]1.27 (with light: 1.46) [1.39 (with light: 1.60)]
Surge Voltage SuppressorVaristor
Indicator LightLED (neon bulb for DIN terminal AC)
  • *The 110 V AC and 115 V AC types are interchangeable. The 220 V AC and 230 V AC types are also interchangeable.
  • For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.

Product Drawing

VQZ100

 

(Unit: mm)

 

Single unit / grommet (G): VQZ115□-□G□1-C3, C4, C6-PR dimensional drawing

Single unit / grommet (G): VQZ115□-□G□1-C3, C4, C6-PR dimensional drawing

*See p. 1258 in the SMC catalog for P and R port single-action fittings and silencer model numbers.

 

(Unit: mm)

 

Type with bracket dimensional drawing

Type with bracket dimensional drawing

*See p. 1237 in the SMC catalog for the bracket assembly model number.

VQZ200

 

(Unit: mm)

 

Single unit / grommet (G): VQZ2□2□-□G□1-C4, C6 dimensional drawing

Single unit / grommet (G): VQZ2□2□-□G□1-C4, C6 dimensional drawing

*See p. 1258 in the SMC catalog for P and R port single-action fittings and silencer model numbers.

 

(Unit: mm)

 

Type with bracket dimensional drawing

Type with bracket dimensional drawing

*See p. 1237 in the SMC catalog for the bracket assembly model number.

VQZ300

 

(Unit: mm)

 

Single unit / grommet (G): VQZ3□2□-□G□1-C6, C8, C10 dimensional drawing

Single unit / grommet (G): VQZ3□2□-□G□1-C6, C8, C10 dimensional drawing

 

(Unit: mm)

 

Type with bracket dimensional drawing

Type with bracket dimensional drawing

*See p. 1237 in the SMC catalog for the bracket assembly model number.

Product Structure Drawing

VQZ100

 
VQZ100 poppet type structure drawing

VQZ100 poppet type structure drawing

NumberPart nameMaterialNote
1BodyResin-
2Spool ValveAluminum/HNBR-
3Pilot Valve Assembly--
4P.R PlateResin/aluminumVQZ100-12A (standard specifications) VQZ100-12B (external pilot) *

*Not possible to change from standard to external pilot specification.

 

VQZ200, VQZ300

VQZ200, VQZ300 metal-seal type structure drawing

VQZ200, VQZ300 metal-seal type structure drawing

VQZ200, VQZ300 rubber seal type structure drawing

VQZ200, VQZ300 rubber seal type structure drawing

NumberPart nameMaterialNote
1BodyDie-cast aluminum-
2Spool/SleeveStainless steelMetal Seal
Spool ValveAluminum/HNBRRubber Seal
3PistonResin-
4Pilot Valve Assembly--

*See p. 1237 in the SMC catalog for the pilot valve assembly model number.

Precautions

  • Be sure to read the individual product cautions before use.
  • *See the SMC catalog for product information other than that detailed above.
Part Number
VQZ212-4Y1-C6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSSpecifications Switching Type Voltage Pipe Port Type Plumbing Thread Nominal CV Value Connecting Tube Diameter Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket CE compliant Body size Functions Type of fitting thread part

-

1 Piece(s) Quote -Standard2-Position Normally ClosedAC220VOne-Touch Plumbing-0.30Ø6Standard0.1 to 0.7InternalNon-LockingDIN terminalNon-locking push type (tool required)-NoneNoneWidth: 15 mmStandard type-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Solenoid Valves Application Single Use Number of Ports 3-Port Valve
Mounting Orientation Direct Number of Solenoids Single Status at Power Off Self-Recovery (Spring Return)
Plumbing Direct Plumbing Driving Type Pilot Type Spool

Please check the type/dimensions/specifications of the part VQZ212-4Y1-C6 in the 3-Port Solenoid Valve VQZ100/200/300 Series, Single Unit, Body Ported series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VQZ212-4Y1-C6 trong chuỗi 3-Port Solenoid Valve VQZ100/200/300 Series, Single Unit, Body Ported.

Products like this...

Part Number
VQZ115-1L1-C6-PRF
VQZ115-1L1-M5-PR
VQZ115-1L1-M5-PRF
VQZ212-4Y1-C6-F
VQZ212-4YO1-C6-Q
VQZ212-4YZ1-C4-F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSSpecifications Switching Type Voltage Pipe Port Type Plumbing Thread Nominal CV Value Connecting Tube Diameter Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket CE compliant Body size Functions Type of fitting thread part

-

1 Piece(s) Quote -Standard2-Position Normally ClosedAC100VOne-Touch Plumbing-0.17Ø6Standard0.1 to 0.7InternalNon-LockingL plug connector with lead wire, lead wire length 300 mmNon-locking push type (tool required)-With BracketNoneWidth: 10 mmStandard type-

-

1 Piece(s) Quote -Standard2-Position Normally ClosedAC100VMM50.17-Standard0.1 to 0.7InternalNon-LockingL plug connector with lead wire, lead wire length 300 mmNon-locking push type (tool required)-NoneNoneWidth: 10 mmStandard type-

-

1 Piece(s) Quote -Standard2-Position Normally ClosedAC100VMM50.17-Standard0.1 to 0.7InternalNon-LockingL plug connector with lead wire, lead wire length 300 mmNon-locking push type (tool required)-With BracketNoneWidth: 10 mmStandard type-

-

1 Piece(s) Quote 10Lubrication Free2-Position Normally ClosedAC220VOne-Touch Plumbing-0.30Ø6Standard0.1 to 0.7InternalNon-LockingDIN terminalNon-locking push type (tool required)NoneWith BracketNon-compliant15 mm (Width)-Rc

-

1 Piece(s) Quote -Standard2-Position Normally ClosedAC220VOne-Touch Plumbing-0.30Ø6Standard0.1 to 0.7InternalNon-LockingDIN terminal without connectorNon-locking push type (tool required)-NoneCE compliant productWidth: 15 mmStandard type-

-

1 Piece(s) Quote -Standard2-Position Normally ClosedAC220VOne-Touch Plumbing-0.30Ø4Standard0.1 to 0.7InternalNon-LockingDIN terminal (with indicator light / surge voltage suppressor)Non-locking push type (tool required)-With BracketNoneWidth: 15 mmStandard type-