(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
SMC Solenoid Valve.
[Features]
· An external pilot specification that can be used for applications in a vacuum.
· Can be mounted on an aluminum integrated type manifold or a DIN rail.
· Manifold type numbers: VV3QZ12, VV3QZ15, VV3QZ22, VV3QZ25, VV3QZ32, VV3QZ35.
3-Port Solenoid Valve VQZ100/VQZ200/VQZ300 Series, single unit, body ported type external appearance
Valve Construction | Metal Seal | Rubber Seal | VQZ100 (poppet seal) |
---|---|---|---|
Fluid | Air | ||
Maximum Operating Pressure (MPa) | 0.7 (High-pressure type: 1.0) | 0.7 | 0.7 (High-pressure type: 1.0) |
Minimum Operating Pressure MPa | 0.1 | 0.15 | 0.15 |
Ambient Temperature and Operating Fluid Temperature °C | -10 to +50 (no freezing) | ||
Maximum Operating Frequency Hz | 20 | 5 | 20 |
Pilot valve exhaust method | Individual exhaust | Centralized exhaust *1 | |
Lubrication | Not required | ||
Manual | Push type / locking type (tool required) | ||
Mounting Orientation | Free | ||
Impact Resistance / Vibration Resistance: m/s2 * | 150/30 | ||
Enclosure * | Dust-proof (DIN terminal: IP65 *3) |
*Based on IEC60529.
*1: The body ported type single unit uses individual exhaust.
*2: Shock resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*3: When IP65 compliant DIN terminals: VQZ2/3□2□-□Y□□W1-□□
Electrical Entry | Grommet (G) M-type plug connector (M) L-type plug connector (L) DIN terminal (Y) | |||
---|---|---|---|---|
G, L, M | Y | |||
Coil rated voltage (V) | DC | 24, 12 | ||
AC 50/60 Hz | 100, 110, 200, 220 * | |||
Allowable Voltage Fluctuation | ±10% of rated voltage * | |||
Power Consumption W | DC | Standard | 0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)] | |
High Speed Response, High Pressure | 0.9 (with light: 0.95 [with DIN terminal light: 1.0]) | |||
Apparent power VA * | AC | 100 V | 0.78 (with light: 0.81) | 0.78 (with light: 0.87) |
110 V [115 V] | 0.86 (with light: 0.89) [0.94 (with light: 0.97)] | 0.86 (with light: 0.87) [0.94 (with light: 1.07)] | ||
200 V | 1.18 (with light: 1.22) | 1.15 (with light: 1.30) | ||
220 V [230 V] | 1.30 (with light: 1.34) [1.42 (with light: 1.46)] | 1.27 (with light: 1.46) [1.39 (with light: 1.60)] | ||
Surge Voltage Suppressor | Varistor | |||
Indicator Light | LED (neon bulb for DIN terminal AC) |
(Unit: mm)
Single unit / grommet (G): VQZ115□-□G□1-C3, C4, C6-PR dimensional drawing
*See p. 1258 in the SMC catalog for P and R port single-action fittings and silencer model numbers.
(Unit: mm)
Type with bracket dimensional drawing
*See p. 1237 in the SMC catalog for the bracket assembly model number.
(Unit: mm)
Single unit / grommet (G): VQZ2□2□-□G□1-C4, C6 dimensional drawing
*See p. 1258 in the SMC catalog for P and R port single-action fittings and silencer model numbers.
(Unit: mm)
Type with bracket dimensional drawing
*See p. 1237 in the SMC catalog for the bracket assembly model number.
(Unit: mm)
Single unit / grommet (G): VQZ3□2□-□G□1-C6, C8, C10 dimensional drawing
(Unit: mm)
Type with bracket dimensional drawing
*See p. 1237 in the SMC catalog for the bracket assembly model number.
VQZ100 poppet type structure drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Resin | - |
2 | Spool Valve | Aluminum/HNBR | - |
3 | Pilot Valve Assembly | - | - |
4 | P.R Plate | Resin/aluminum | VQZ100-12A (standard specifications) VQZ100-12B (external pilot) * |
*Not possible to change from standard to external pilot specification.
VQZ200, VQZ300 metal-seal type structure drawing
VQZ200, VQZ300 rubber seal type structure drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Die-cast aluminum | - |
2 | Spool/Sleeve | Stainless steel | Metal Seal |
Spool Valve | Aluminum/HNBR | Rubber Seal | |
3 | Piston | Resin | - |
4 | Pilot Valve Assembly | - | - |
*See p. 1237 in the SMC catalog for the pilot valve assembly model number.
Part Number |
---|
VQZ332-4L1-C10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Specifications | Switching Type | Voltage | Pipe Port Type | Plumbing Thread Nominal | CV Value | Connecting Tube Diameter | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | CE compliant | Body size | Functions | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Standard | 2-Position Normally Closed | AC220V | One-Touch Plumbing | - | 0.87 | Ø10 | Soft Seal | 0.15 to 0.7 | Internal | Non-Locking | L plug connector with lead wire, lead wire length 300 mm | Non-locking push type (tool required) | - | None | None | Width: 18 mm | Standard type | - |
Loading...Tải…
Type | Solenoid Valves | Application | Single Use | Number of Ports | 3-Port Valve |
---|---|---|---|---|---|
Mounting Orientation | Direct | Number of Solenoids | Single | Status at Power Off | Self-Recovery (Spring Return) |
Plumbing | Direct Plumbing | Driving Type | Pilot Type Spool |
Please check the type/dimensions/specifications of the part VQZ332-4L1-C10 in the 3-Port Solenoid Valve VQZ100/200/300 Series, Single Unit, Body Ported series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VQZ332-4L1-C10 trong chuỗi 3-Port Solenoid Valve VQZ100/200/300 Series, Single Unit, Body Ported.
Part Number |
---|
VQZ115-1L1-C6-PRF |
VQZ115-1L1-M5-PR |
VQZ115-1L1-M5-PRF |
VQZ332-4L1-C6 |
VQZ332-4L1-C8 |
VQZ332-4LB1-02 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Specifications | Switching Type | Voltage | Pipe Port Type | Plumbing Thread Nominal | CV Value | Connecting Tube Diameter | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | CE compliant | Body size | Functions | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Standard | 2-Position Normally Closed | AC100V | One-Touch Plumbing | - | 0.17 | Ø6 | Standard | 0.1 to 0.7 | Internal | Non-Locking | L plug connector with lead wire, lead wire length 300 mm | Non-locking push type (tool required) | - | With Bracket | None | Width: 10 mm | Standard type | - | ||
- | 1 Piece(s) | Quote | - | Standard | 2-Position Normally Closed | AC100V | M | M5 | 0.17 | - | Standard | 0.1 to 0.7 | Internal | Non-Locking | L plug connector with lead wire, lead wire length 300 mm | Non-locking push type (tool required) | - | None | None | Width: 10 mm | Standard type | - | ||
- | 1 Piece(s) | Quote | - | Standard | 2-Position Normally Closed | AC100V | M | M5 | 0.17 | - | Standard | 0.1 to 0.7 | Internal | Non-Locking | L plug connector with lead wire, lead wire length 300 mm | Non-locking push type (tool required) | - | With Bracket | None | Width: 10 mm | Standard type | - | ||
- | 1 Piece(s) | Quote | - | Standard | 2-Position Normally Closed | AC220V | One-Touch Plumbing | - | 0.87 | Ø6 | Soft Seal | 0.15 to 0.7 | Internal | Non-Locking | L plug connector with lead wire, lead wire length 300 mm | Non-locking push type (tool required) | - | None | None | Width: 18 mm | Standard type | - | ||
- | 1 Piece(s) | Quote | - | Standard | 2-Position Normally Closed | AC220V | One-Touch Plumbing | - | 0.87 | Ø8 | Soft Seal | 0.15 to 0.7 | Internal | Non-Locking | L plug connector with lead wire, lead wire length 300 mm | Non-locking push type (tool required) | - | None | None | Width: 18 mm | Standard type | - | ||
- | 1 Piece(s) | Quote | - | Standard | 2-Position Normally Closed | AC220V | [Rc (R)] Rc | 1/4 | 0.87 | - | Soft Seal | 0.15 to 0.7 | Internal | Lock | L plug connector with lead wire, lead wire length 300 mm | Locking type (tool required) | - | None | None | Width: 18 mm | Standard type | - |