(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
- 3-Port Solenoid Valve, Pilot Type, Rubber Seal SYJ700 Series from SMC.
- Innovative combination of space efficiency and performance superiority.
- Provides real value to the design solution.
- Small profile increases design flexibility and minimizes space requirements.
- Utilizes a low-power (0.5 watts standard) pilot solenoid design.
- Dramatically reduces thermal heat generation.
- Improves performance and decreases operating costs.
- Allows for direct control by PLC output relays.
- All electrical connections are available with lights and surge suppression.
SYJ700 Series (body ported type) external appearance
SYJ700 Series (base mounted type) external appearance
Fluid | Air | |
---|---|---|
Operating Pressure Range MPa | Internal Pilot Type | 0.15 to 0.7 |
Ambient Temperature and Operating Fluid Temperature °C | -10 to 50 (no freezing) | |
*1: Response Time ms (at 0.5 MPa) | 30 or less | |
Maximum Operating Frequency Hz | 5 | |
Manual Operation | Non-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type | |
Pilot Exhaust Method | Pilot valve individual exhaust type, main valve / pilot valve common exhaust type | |
Lubrication | Not required | |
Mounting Orientation | Free | |
*2: Impact Resistance / Vibration Resistance: m/s2 | 150/30 | |
Enclosure | Dust-proof (*DIN terminal and M8 connector: IP65) |
*Based on IEC60529.
*1: Based on JIS B 8419:2010 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Electrical Entry | Grommet (G) / (H), L-type plug connector (L) M-type plug connector (M), DIN terminal (D) / (Y) M8 connector (W) | |||
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
*Apparent Power VA | AC | 100 V | 0.78 (with light: 0.81) | 0.78 (with light: 0.87) |
110 V 115 V | 0.86 (with light: 0.89) [0.94 (with indicator light: 0.97)] | 0.86 (with indicator light: 0.97) [0.94 (with indicator light: 1.07)] | ||
200 V | 1.18 (with light: 1.22) | 1.15 (with light: 1.30) | ||
220 V 230 V | 1.30 (with light: 1.34) [1.42 (with indicator light: 1.46)] | 1.27 (with light: 1.46) [1.39 (with indicator light: 1.60)] | ||
Surge Voltage Suppressor | Diode (varistor for DIN terminal and non-polar type are ) | |||
Indicator Light | LED (neon bulb for DIN terminal AC) |
SYJ700 Series structure drawing 1
SYJ700 Series structure drawing 2
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Die-cast aluminum | Urban white |
2 | Piston Plate | Resin | Urban white |
3 | End Cover | Die-cast aluminum | Urban white |
4 | Piston | Resin | - |
5 | Spool Valve Assembly | - | - |
6 | Spool Spring | SUS | - |
Number | Part name | Part Number | Note | |
---|---|---|---|---|
7 | Sub-plate * | SYJ700-9-1 (-Q) | 1/8 | Aluminum diecast |
SYJ700-9-2 (-Q) | 1/4 | |||
8 | Pilot Valve | V111 (T)-□□□□ | - | - |
- | Bracket Assembly | SYJ700-19-1A | - | - |
*Add the suffix "-Q" for CE compliant.
(Unit: mm)
Grommet (G), (H): SYJ7□2-□(G/H)□□-01□ dimensional drawing
(Unit: mm)
With bracket: SYJ7□2-□(G/H)□□-01□-F dimensional drawing
(Unit: mm)
L-type plug connector (L): SYJ7□2-□L□□-01□(-F) dimensional drawing
(Unit: mm)
M-type plug connector (M): SYJ7□2-□M□□-01□(-F) dimensional drawing
*Values in [ ] are for AC.
(Unit: mm)
Grommet (G), (H): SYJ7□4-□(G/H)□□-(01/02)□ dimensional drawing
(Unit: mm)
L-type plug connector (L): SYJ7□4-□L□□-(01/02)□ dimensional drawing
*Values in [ ] are for AC.
Part Number |
---|
SYJ722R-5LOU-01 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Application | Mounting Orientation | Specifications | Switching Type | Voltage | Pipe Port Type | Plumbing Thread Nominal | Plumbing | CV Value | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Made to order specifications | CE compliant | Body options | Compliance with IEC standards |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Single Use | Direct | Standard | 2-Position Normally Open | DC24V | [Rc (R)] Rc | 1/8 | Direct Plumbing | 0.72 | -0.1 to 0.7 | External | Not Provided | Standard | L plug connector, without connector | Non-locking, push type | With indicator light / surge voltage suppressor (Non-polarized type) | No bracket | None | None | External pilot type | - |
Loading...Tải…
Type | Solenoid Valves | Number of Ports | 3-Port Valve | Number of Solenoids | Single |
---|---|---|---|---|---|
Status at Power Off | Self-Recovery (Spring Return) | Driving Type | Pilot Type Spool | Seal Type | Soft Seal |
Please check the type/dimensions/specifications of the part SYJ722R-5LOU-01 in the 3-Port Solenoid Valve, Pilot Type, Rubber Seal SYJ700 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SYJ722R-5LOU-01 trong chuỗi 3-Port Solenoid Valve, Pilot Type, Rubber Seal SYJ700 Series.
Part Number |
---|
SYJ712-1DD-01 |
SYJ712-1DE-01-F |
SYJ712-1DE-01-Q |
SYJ722R-5LOZ-01 |
SYJ722R-5LOZ-01-X20 |
SYJ722R-5LOZ-01F |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Application | Mounting Orientation | Specifications | Switching Type | Voltage | Pipe Port Type | Plumbing Thread Nominal | Plumbing | CV Value | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Made to order specifications | CE compliant | Body options | Compliance with IEC standards |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Single Use | Direct | Standard | 2-Position Normally Closed | AC100V | [Rc (R)] Rc | 1/8 | Direct Plumbing | 0.77 | 0.15 to 0.7 | Internal | Not Provided | Standard | DIN terminal with connector | Push-turn locking screwdriver-operated type | Without indicator light / surge voltage suppressor | No bracket | None | None | Individual pilot valve exhaust type | - | ||
- | 1 Piece(s) | Quote | - | Single Use | Direct | Standard | 2-Position Normally Closed | AC100V | [Rc (R)] Rc | 1/8 | Direct Plumbing | 0.77 | 0.15 to 0.7 | Internal | Not Provided | Standard | DIN terminal with connector | Push-turn locking hand-operated type | Without indicator light / surge voltage suppressor | With Bracket | None | None | Individual pilot valve exhaust type | - | ||
- | 1 Piece(s) | Quote | - | Single Use | Direct | Standard | 2-Position Normally Closed | AC100V | [Rc (R)] Rc | 1/8 | Direct Plumbing | 0.77 | 0.15 to 0.7 | Internal | Not Provided | Standard | DIN terminal with connector | Push-turn locking hand-operated type | Without indicator light / surge voltage suppressor | No bracket | None | CE compliant product | Individual pilot valve exhaust type | - | ||
- | 1 Piece(s) | Quote | - | Single Use | Direct | Standard | 2-Position Normally Open | DC24V | [Rc (R)] Rc | 1/8 | Direct Plumbing | 0.72 | -0.1 to 0.7 | External | Not Provided | Standard | L plug connector, without connector | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | None | External pilot type | - | ||
- | 1 Piece(s) | Quote | - | Single Use | Direct | Standard | 2-Position Normally Open | DC24V | [Rc (R)] Rc | 1/8 | Direct Plumbing | 0.72 | -0.1 to 0.7 | External | Not Provided | Standard | L plug connector, without connector | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | Body ported type external pilot | None | External pilot type | - | ||
- | 1 Piece(s) | Quote | - | Single Use | Direct | Standard | 2-Position Normally Open | DC24V | G | 1/8 | Direct Plumbing | 0.72 | -0.1 to 0.7 | External | Not Provided | Standard | L plug connector, without connector | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | None | External pilot type | - |