(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
3-Port Solenoid Valve, Pilot Type, Rubber Seal SYJ700 Series (Part Number)

3-Port Solenoid Valve, Pilot Type, Rubber Seal SYJ700 Series
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
- 3-Port Solenoid Valve, Pilot Type, Rubber Seal SYJ700 Series from SMC.
- Innovative combination of space efficiency and performance superiority.
- Provides real value to the design solution.
- Small profile increases design flexibility and minimizes space requirements.
- Utilizes a low-power (0.5 watts standard) pilot solenoid design.
- Dramatically reduces thermal heat generation.
- Improves performance and decreases operating costs.
- Allows for direct control by PLC output relays.
- All electrical connections are available with lights and surge suppression.

3-Port Pilot Type SYJ700 Series Specifications

SYJ700 Series (body ported type) external appearance

SYJ700 Series (body ported type) external appearance

SYJ700 Series (base mounted type) external appearance

SYJ700 Series (base mounted type) external appearance

Specifications Table

FluidAir
Operating Pressure Range MPaInternal Pilot Type0.15 to 0.7
Ambient Temperature and Operating Fluid Temperature °C-10 to 50 (no freezing)
*1: Response Time ms (at 0.5 MPa)30 or less
Maximum Operating Frequency Hz5
Manual OperationNon-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type
Pilot Exhaust MethodPilot valve individual exhaust type, main valve / pilot valve common exhaust type
LubricationNot required
Mounting OrientationFree
*2: Impact Resistance / Vibration Resistance: m/s2150/30
EnclosureDust-proof (*DIN terminal and M8 connector: IP65)

*Based on IEC60529.
*1: Based on JIS B 8419:2010 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)

Solenoid Specifications

Electrical EntryGrommet (G) / (H), L-type plug connector (L)
M-type plug connector (M), DIN terminal (D) / (Y)
M8 connector (W)
G, H, L, M, WD, Y
Coil rated voltage (V)DC24, 12, 6, 5, 324, 12
AC 50/60 Hz100, 110, 200, 220
Allowable Voltage Fluctuation±10% of rated voltage*
Power Consumption WDCStandard0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)]
With power saving circuit0.1 (only with light) *
[Startup 0.4, holding 0.1]
*Apparent Power VAAC100 V0.78 (with light: 0.81)0.78 (with light: 0.87)
110 V
115 V
0.86 (with light: 0.89)
[0.94 (with indicator light: 0.97)]
0.86 (with indicator light: 0.97)
[0.94 (with indicator light: 1.07)]
200 V1.18 (with light: 1.22)1.15 (with light: 1.30)
220 V
230 V
1.30 (with light: 1.34)
[1.42 (with indicator light: 1.46)]
1.27 (with light: 1.46)
[1.39 (with indicator light: 1.60)]
Surge Voltage SuppressorDiode (varistor for DIN terminal and non-polar type are )
Indicator LightLED (neon bulb for DIN terminal AC)
  • *The 110 V AC and 115 V AC types are interchangeable. The 220 V AC and 230 V AC types are also interchangeable.
  • For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.
  • *For details, see p. 1214 of the SMC catalog.

Structure Drawing

SYJ700 Series structure drawing 1

SYJ700 Series structure drawing 1

SYJ700 Series structure drawing 2

SYJ700 Series structure drawing 2

Component Parts

NumberPart nameMaterialNote
1BodyDie-cast aluminumUrban white
2Piston PlateResinUrban white
3End CoverDie-cast aluminumUrban white
4PistonResin-
5Spool Valve Assembly--
6Spool SpringSUS-

Replacement Parts

NumberPart namePart NumberNote
7Sub-plate *SYJ700-9-1 (-Q)1/8Aluminum
diecast
SYJ700-9-2 (-Q)1/4
8Pilot ValveV111 (T)-□□□□--
-Bracket AssemblySYJ700-19-1A--

*Add the suffix "-Q" for CE compliant.

External Dimensions

Body Ported Types

 

(Unit: mm)

 

Grommet (G), (H): SYJ7□2-□(G/H)□□-01□ dimensional drawing

Grommet (G), (H): SYJ7□2-□(G/H)□□-01□ dimensional drawing

 

(Unit: mm)

 

With bracket: SYJ7□2-□(G/H)□□-01□-F dimensional drawing

With bracket: SYJ7□2-□(G/H)□□-01□-F dimensional drawing

 

(Unit: mm)

 

L-type plug connector (L): SYJ7□2-□L□□-01□(-F) dimensional drawing

L-type plug connector (L): SYJ7□2-□L□□-01□(-F) dimensional drawing

 

(Unit: mm)

 

M-type plug connector (M): SYJ7□2-□M□□-01□(-F) dimensional drawing

M-type plug connector (M): SYJ7□2-□M□□-01□(-F) dimensional drawing

*Values in [ ] are for AC.

Base Mounting Type (with Sub-Plate)

 

(Unit: mm)

 

Grommet (G), (H): SYJ7□4-□(G/H)□□-(01/02)□ dimensional drawing

Grommet (G), (H): SYJ7□4-□(G/H)□□-(01/02)□ dimensional drawing

 

(Unit: mm)

 

L-type plug connector (L): SYJ7□4-□L□□-(01/02)□ dimensional drawing

L-type plug connector (L): SYJ7□4-□L□□-(01/02)□ dimensional drawing

 

*Values in [ ] are for AC.

Precautions

  • *Product images may be representative images.
  • *See the manufacturer's catalog for product information other than the above.
Part Number
SYJ722R-5DZD-01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplication Mounting Orientation Specifications Switching Type Voltage Pipe Port Type Plumbing Thread Nominal Plumbing CV Value Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Made to order specifications CE compliant Body options Compliance with IEC standards

-

1 Piece(s) Quote -Single UseDirectStandard2-Position Normally OpenDC24V[Rc (R)] Rc1/8Direct Plumbing0.72-0.1 to 0.7ExternalNot ProvidedStandardDIN terminal with connectorPush-turn locking screwdriver-operated typeWith indicator light / surge voltage suppressor (Non-polarized type)No bracketNoneNoneExternal pilot type-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Solenoid Valves Number of Ports 3-Port Valve Number of Solenoids Single
Status at Power Off Self-Recovery (Spring Return) Driving Type Pilot Type Spool Seal Type Soft Seal

Please check the type/dimensions/specifications of the part SYJ722R-5DZD-01 in the 3-Port Solenoid Valve, Pilot Type, Rubber Seal SYJ700 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SYJ722R-5DZD-01 trong chuỗi 3-Port Solenoid Valve, Pilot Type, Rubber Seal SYJ700 Series.

Products like this...

Part Number
SYJ712-1DD-01
SYJ712-1DE-01-F
SYJ712-1DE-01-Q
SYJ722R-5G-01
SYJ722R-5G-01F
SYJ722R-5GS-01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplication Mounting Orientation Specifications Switching Type Voltage Pipe Port Type Plumbing Thread Nominal Plumbing CV Value Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Made to order specifications CE compliant Body options Compliance with IEC standards

-

1 Piece(s) Quote -Single UseDirectStandard2-Position Normally ClosedAC100V[Rc (R)] Rc1/8Direct Plumbing0.770.15 to 0.7InternalNot ProvidedStandardDIN terminal with connectorPush-turn locking screwdriver-operated typeWithout indicator light / surge voltage suppressorNo bracketNoneNoneIndividual pilot valve exhaust type-

-

1 Piece(s) Quote -Single UseDirectStandard2-Position Normally ClosedAC100V[Rc (R)] Rc1/8Direct Plumbing0.770.15 to 0.7InternalNot ProvidedStandardDIN terminal with connectorPush-turn locking hand-operated typeWithout indicator light / surge voltage suppressorWith BracketNoneNoneIndividual pilot valve exhaust type-

-

1 Piece(s) Quote -Single UseDirectStandard2-Position Normally ClosedAC100V[Rc (R)] Rc1/8Direct Plumbing0.770.15 to 0.7InternalNot ProvidedStandardDIN terminal with connectorPush-turn locking hand-operated typeWithout indicator light / surge voltage suppressorNo bracketNoneCE compliant productIndividual pilot valve exhaust type-

-

1 Piece(s) Quote -Single UseDirectStandard2-Position Normally OpenDC24V[Rc (R)] Rc1/8Direct Plumbing0.72-0.1 to 0.7ExternalNot ProvidedStandardGrommet lead wire length: 300 mmNon-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNoneNoneExternal pilot type-

-

1 Piece(s) Quote -Single UseDirectStandard2-Position Normally OpenDC24VG1/8Direct Plumbing0.72-0.1 to 0.7ExternalNot ProvidedStandardGrommet lead wire length: 300 mmNon-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNoneNoneExternal pilot type-

-

1 Piece(s) Quote -Single UseDirectStandard2-Position Normally OpenDC24V[Rc (R)] Rc1/8Direct Plumbing0.72-0.1 to 0.7ExternalNot ProvidedStandardGrommet lead wire length: 300 mmNon-locking, push typeWith surge voltage suppressorNo bracketNoneNoneExternal pilot type-