(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
3-Port Solenoid Valve, Pilot Type, Rubber Seal SYJ500 Series (Part Number)

3-Port Solenoid Valve, Pilot Type, Rubber Seal SYJ500 Series
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
・ Stainless steel is used for the pilot valve cover to improve strength
・ The mounting screws have also been changed from M1.7 to M2 to improve strength for mounting

Rubber Seal 3-Port / Pilot Type SYJ500 Series Specifications

SYJ500 Series body ported type external appearance

SYJ500 Series body ported type external appearance

SYJ500 Series base mounted type external appearance

SYJ500 Series base mounted type external appearance

FluidAir
Operating Pressure Range MPaInternal Pilot Type0.15 to 0.7
Ambient Temperature and Operating Fluid Temperature °C-10 to +50 (no freezing)
*1: Response Time ms (at 0.5 MPa)25 or less
Maximum Operating Frequency Hz5
Manual OperationNon-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type
Pilot Exhaust MethodPilot valve individual exhaust type, main valve / pilot valve common exhaust type
LubricationNot required
Mounting OrientationFree
*2: Impact Resistance / Vibration Resistance: m/s2150/30
EnclosureDust-proof (*DIN terminal and M8 connector: IP65)

*Based on IEC60529.
*1: Based on JIS B 8419:2010 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)

Solenoid Specifications

Electrical EntryGrommet (G) / (H), L-type plug connector (L)
M-type plug connector (M), DIN terminal (D) / (Y)
M8 connector (W)
G, H, L, M, WD, Y
Coil rated voltage (V)DC24, 12, 6, 5, 324, 12
AC 50/60 Hz100, 110, 200, 220
Allowable Voltage Fluctuation±10% of rated voltage*
Power Consumption WDCStandard0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)]
With power saving circuit0.1 (only with light) *
[Startup 0.4, holding 0.1]
*Apparent Power VAAC100 V0.78 (with light: 0.81)0.78 (with light: 0.87)
110 V
115 V
0.86 (with light: 0.89)
[0.94 (with indicator light: 0.97)]
0.86 (with indicator light: 0.97)
[0.94 (with indicator light: 1.07)]
200 V1.18 (with light: 1.22)1.15 (with light: 1.30)
220 V
230 V
1.30 (with light: 1.34)
[1.42 (with indicator light: 1.46)]
1.27 (with light: 1.46)
[1.39 (with indicator light: 1.60)]
Surge Voltage SuppressorDiode (varistor for DIN terminal and non-polar type are )
Indicator LightLED (neon bulb for DIN terminal AC)
  • *The 110 V AC and 115 V AC types are interchangeable. The 220 V AC and 230 V AC types are also interchangeable.
  • For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.
  • For details, see the SMC catalog.

External Pilot Type Specifications

External pilot type (SYJ500R) structure drawing

External pilot type (SYJ500R) structure drawing

Type that is separated from the main valve pressure and separately receives pressure from an external pilot valve.
Can be used in a vacuum (up to -100 kPa) and on low-pressure lines of 0.15 MPa or less.

Applicable ModelsBase Mounting type (SYJ514R, SYJ524R)
Operating Pressure Range MPaMain pressure-100 kPa to 0.7
External pilot pressure0.15 to 0.7
  • *Please refer to the SMC catalog regarding manifolds.
  • *For body ported types, the external pilot type (SYJ3□2R) is a dedicated model for manifolds.

Body Ported Type Dimensional Drawing

 

(Unit: mm)

 

Grommet (G), (H): SYJ5□2-□G/H□□-M5 dimensional drawing

Grommet (G), (H): SYJ5□2-□G/H□□-M5 dimensional drawing

 

(Unit: mm)

 

With bracket: SYJ5□2-□G/H□□-M5-F dimensional drawing

With bracket: SYJ5□2-□G/H□□-M5-F dimensional drawing

 

(Unit: mm)

 

L-type plug connector (L): SYJ5□2-□L□□-M5(-F) dimensional drawing

L-type plug connector (L): SYJ5□2-□L□□-M5(-F) dimensional drawing

 

(Unit: mm)

 

M-type plug connector (M): SYJ5□2-□M□□-M5(-F) dimensional drawing

M-type plug connector (M): SYJ5□2-□M□□-M5(-F) dimensional drawing

  • *Values in [ ] are for AC.
  • *See the SMC catalog for dimensional drawings for types with connector cables.

Base Mounting Type (with Sub-Plate) Dimensional Drawing

 

(Unit: mm)

 

Grommet (G), (H): SYJ5□4-□G H□□-01□ dimensional drawing

Grommet (G), (H): SYJ5□4-□G H□□-01□ dimensional drawing

 

(Unit: mm)

 

L-type plug connector (L): SYJ5□4-□L□□-01□ dimensional drawing

L-type plug connector (L): SYJ5□4-□L□□-01□ dimensional drawing

 

(Unit: mm)

 

M-type plug connector (M): SYJ5□4-□M□□-01□ dimensional drawing

M-type plug connector (M): SYJ5□4-□M□□-01□ dimensional drawing

  • *Values in [ ] are for AC.
  • *See the SMC catalog for dimensional drawings for types with connector cables.

Precautions

  • Be sure to read the individual product cautions before use.
  • *See the manufacturer's catalog for product information other than the above.
Part Number
SYJ512RT-5MOZ-M5-F-X20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplication Mounting Orientation Specifications Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Plumbing CV Value Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Made to order specifications CE compliant Body options Compliance with IEC standards

-

1 Piece(s) Quote -Single UseDirectStandard2-Position Normally ClosedSelf-Recovery (Pressure Differential Return)DC24VMM5Direct Plumbing0.140.15 to 0.7ExternalNon-LockingWith energy saving circuitM plug connector, without connectorNon-locking, push typeWith indicator light and surge voltage suppressorWith BracketBody ported type external pilotNoneExternal pilot type-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Solenoid Valves Number of Ports 3-Port Valve Number of Solenoids Single
Driving Type Pilot Type Spool Seal Type Soft Seal

Please check the type/dimensions/specifications of the part SYJ512RT-5MOZ-M5-F-X20 in the 3-Port Solenoid Valve, Pilot Type, Rubber Seal SYJ500 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SYJ512RT-5MOZ-M5-F-X20 trong chuỗi 3-Port Solenoid Valve, Pilot Type, Rubber Seal SYJ500 Series.

Products like this...

Part Number
SYJ512-1DZ-M5
SYJ512-1DZ-M5-F
SYJ512-1DZD-M5
SYJ512RT-5MZ-M5
SYJ512RT-5MZ-M5-F-X20
SYJ512RT-5MZ-M5-Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplication Mounting Orientation Specifications Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Plumbing CV Value Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Made to order specifications CE compliant Body options Compliance with IEC standards

-

1 Piece(s) Quote -Single UseDirectStandard2-Position Normally ClosedSelf-Recovery (Pressure Differential Return)AC100VMM5Direct Plumbing0.140.15 to 0.7InternalLockStandardDIN terminal with connectorNon-locking, push typeWith indicator light / surge voltage suppressor (Non-polarized type)No bracketNoneNoneIndividual pilot valve exhaust type-

-

1 Piece(s) Quote -Single UseDirectStandard2-Position Normally ClosedSelf-Recovery (Pressure Differential Return)AC100VMM5Direct Plumbing0.140.15 to 0.7InternalLockStandardDIN terminal with connectorNon-locking, push typeWith indicator light / surge voltage suppressor (Non-polarized type)With BracketNoneNoneIndividual pilot valve exhaust type-

-

1 Piece(s) Quote -Single UseDirectStandard2-Position Normally ClosedSelf-Recovery (Pressure Differential Return)AC100VMM5Direct Plumbing0.140.15 to 0.7InternalLockStandardDIN terminal with connectorPush-turn locking screwdriver-operated typeWith indicator light / surge voltage suppressor (Non-polarized type)No bracketNoneNoneIndividual pilot valve exhaust type-

-

1 Piece(s) Quote -Single UseDirectStandard2-Position Normally ClosedSelf-Recovery (Pressure Differential Return)DC24VMM5Direct Plumbing0.140.15 to 0.7ExternalNon-LockingWith energy saving circuitM plug connector with lead wire, lead wire length 300 mmNon-locking, push typeWith indicator light and surge voltage suppressorNo bracketNoneNoneExternal pilot type-

-

1 Piece(s) Quote -Single UseDirectStandard2-Position Normally ClosedSelf-Recovery (Pressure Differential Return)DC24VMM5Direct Plumbing0.140.15 to 0.7ExternalNon-LockingWith energy saving circuitM plug connector with lead wire, lead wire length 300 mmNon-locking, push typeWith indicator light and surge voltage suppressorWith BracketBody ported type external pilotNoneExternal pilot type-

-

1 Piece(s) Quote 10Single UseDirectLubrication Free2-Position Normally ClosedSelf-Recovery (Spring Return)DC24VMM5Direct Plumbing0.14-0.1 to 0.7ExternalNon-LockingWith energy saving circuitM plug connector with lead wire, lead wire length 300 mmNon-locking, push typeWith indicator light and surge voltage suppressorNo bracketNoneCE compliant productExternal pilot typeNone