(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
・ Stainless steel is used for the pilot valve cover to improve strength
・ The mounting screws have also been changed from M1.7 to M2 to improve strength for mounting
SYJ500 Series body ported type external appearance
SYJ500 Series base mounted type external appearance
Fluid | Air | |
---|---|---|
Operating Pressure Range MPa | Internal Pilot Type | 0.15 to 0.7 |
Ambient Temperature and Operating Fluid Temperature °C | -10 to +50 (no freezing) | |
*1: Response Time ms (at 0.5 MPa) | 25 or less | |
Maximum Operating Frequency Hz | 5 | |
Manual Operation | Non-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type | |
Pilot Exhaust Method | Pilot valve individual exhaust type, main valve / pilot valve common exhaust type | |
Lubrication | Not required | |
Mounting Orientation | Free | |
*2: Impact Resistance / Vibration Resistance: m/s2 | 150/30 | |
Enclosure | Dust-proof (*DIN terminal and M8 connector: IP65) |
*Based on IEC60529.
*1: Based on JIS B 8419:2010 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Electrical Entry | Grommet (G) / (H), L-type plug connector (L) M-type plug connector (M), DIN terminal (D) / (Y) M8 connector (W) | |||
---|---|---|---|---|
G, H, L, M, W | D, Y | |||
Coil rated voltage (V) | DC | 24, 12, 6, 5, 3 | 24, 12 | |
AC 50/60 Hz | 100, 110, 200, 220 | |||
Allowable Voltage Fluctuation | ±10% of rated voltage* | |||
Power Consumption W | DC | Standard | 0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)] | |
With power saving circuit | 0.1 (only with light) * [Startup 0.4, holding 0.1] | |||
*Apparent Power VA | AC | 100 V | 0.78 (with light: 0.81) | 0.78 (with light: 0.87) |
110 V 115 V | 0.86 (with light: 0.89) [0.94 (with indicator light: 0.97)] | 0.86 (with indicator light: 0.97) [0.94 (with indicator light: 1.07)] | ||
200 V | 1.18 (with light: 1.22) | 1.15 (with light: 1.30) | ||
220 V 230 V | 1.30 (with light: 1.34) [1.42 (with indicator light: 1.46)] | 1.27 (with light: 1.46) [1.39 (with indicator light: 1.60)] | ||
Surge Voltage Suppressor | Diode (varistor for DIN terminal and non-polar type are ) | |||
Indicator Light | LED (neon bulb for DIN terminal AC) |
External pilot type (SYJ500R) structure drawing
Type that is separated from the main valve pressure and separately receives pressure from an external pilot valve.
Can be used in a vacuum (up to -100 kPa) and on low-pressure lines of 0.15 MPa or less.
Applicable Models | Base Mounting type (SYJ514R, SYJ524R) | |
---|---|---|
Operating Pressure Range MPa | Main pressure | -100 kPa to 0.7 |
External pilot pressure | 0.15 to 0.7 |
(Unit: mm)
Grommet (G), (H): SYJ5□2-□G/H□□-M5 dimensional drawing
(Unit: mm)
With bracket: SYJ5□2-□G/H□□-M5-F dimensional drawing
(Unit: mm)
L-type plug connector (L): SYJ5□2-□L□□-M5(-F) dimensional drawing
(Unit: mm)
M-type plug connector (M): SYJ5□2-□M□□-M5(-F) dimensional drawing
(Unit: mm)
Grommet (G), (H): SYJ5□4-□G H□□-01□ dimensional drawing
(Unit: mm)
L-type plug connector (L): SYJ5□4-□L□□-01□ dimensional drawing
(Unit: mm)
M-type plug connector (M): SYJ5□4-□M□□-01□ dimensional drawing
Part Number |
---|
SYJ522-5DE-M5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Application | Mounting Orientation | Specifications | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Plumbing | CV Value | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Made to order specifications | CE compliant | Body options | Compliance with IEC standards |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Single Use | Direct | Standard | 2-Position Normally Open | Self-Recovery (Pressure Differential Return) | DC24V | M | M5 | Direct Plumbing | 0.18 | 0.15 to 0.7 | Internal | Lock | Standard | DIN terminal with connector | Push-turn locking hand-operated type | Without indicator light / surge voltage suppressor | No bracket | None | None | Individual pilot valve exhaust type | - |
Loading...Tải…
Type | Solenoid Valves | Number of Ports | 3-Port Valve | Number of Solenoids | Single |
---|---|---|---|---|---|
Driving Type | Pilot Type Spool | Seal Type | Soft Seal |
Please check the type/dimensions/specifications of the part SYJ522-5DE-M5 in the 3-Port Solenoid Valve, Pilot Type, Rubber Seal SYJ500 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SYJ522-5DE-M5 trong chuỗi 3-Port Solenoid Valve, Pilot Type, Rubber Seal SYJ500 Series.
Part Number |
---|
SYJ512-1DZ-M5 |
SYJ512-1DZ-M5-F |
SYJ512-1DZD-M5 |
SYJ522-5DO-M5-Q |
SYJ522-5DOS-M5 |
SYJ522-5DZ-M5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Application | Mounting Orientation | Specifications | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Plumbing | CV Value | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Made to order specifications | CE compliant | Body options | Compliance with IEC standards |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Single Use | Direct | Standard | 2-Position Normally Closed | Self-Recovery (Pressure Differential Return) | AC100V | M | M5 | Direct Plumbing | 0.14 | 0.15 to 0.7 | Internal | Lock | Standard | DIN terminal with connector | Non-locking, push type | With indicator light / surge voltage suppressor (Non-polarized type) | No bracket | None | None | Individual pilot valve exhaust type | - | ||
- | 1 Piece(s) | Quote | - | Single Use | Direct | Standard | 2-Position Normally Closed | Self-Recovery (Pressure Differential Return) | AC100V | M | M5 | Direct Plumbing | 0.14 | 0.15 to 0.7 | Internal | Lock | Standard | DIN terminal with connector | Non-locking, push type | With indicator light / surge voltage suppressor (Non-polarized type) | With Bracket | None | None | Individual pilot valve exhaust type | - | ||
- | 1 Piece(s) | Quote | - | Single Use | Direct | Standard | 2-Position Normally Closed | Self-Recovery (Pressure Differential Return) | AC100V | M | M5 | Direct Plumbing | 0.14 | 0.15 to 0.7 | Internal | Lock | Standard | DIN terminal with connector | Push-turn locking screwdriver-operated type | With indicator light / surge voltage suppressor (Non-polarized type) | No bracket | None | None | Individual pilot valve exhaust type | - | ||
- | 1 Piece(s) | Quote | - | Single Use | Direct | Standard | 2-Position Normally Open | Self-Recovery (Pressure Differential Return) | DC24V | M | M5 | Direct Plumbing | 0.18 | 0.15 to 0.7 | Internal | Lock | Standard | DIN terminal without connector | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | None | Yes | Individual pilot valve exhaust type | - | ||
- | 1 Piece(s) | Quote | - | Single Use | Direct | Standard | 2-Position Normally Open | Self-Recovery (Pressure Differential Return) | DC24V | M | M5 | Direct Plumbing | 0.18 | 0.15 to 0.7 | Internal | Lock | Standard | DIN terminal without connector | Non-locking, push type | With surge voltage suppressor | No bracket | None | None | Individual pilot valve exhaust type | - | ||
- | 1 Piece(s) | Quote | - | Single Use | Direct | Standard | 2-Position Normally Open | Self-Recovery (Pressure Differential Return) | DC24V | M | M5 | Direct Plumbing | 0.18 | 0.15 to 0.7 | Internal | Lock | Standard | DIN terminal with connector | Non-locking, push type | With indicator light / surge voltage suppressor (Non-polarized type) | No bracket | None | None | Individual pilot valve exhaust type | - |