(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ISO Standard Solenoid Valve VQ7-6 Series Size 1 Single Unit (Part Number)

ISO Standard Solenoid Valve VQ7-6 Series Size 1 Single Unit
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
Solenoid valve with abundant manifold options.
[Features]
· Standard ISO 5599/I standard compliant
· Outstanding responsiveness and long service lifespan
・ Protective structure, IP65 compliant
・ Dust-tight and water jet protection type
・ Lightweight, space saving and volume-saving
· The choice of a metal or elastic body seal for the main valve construction increases compatibility with different operating environments and conditions
・ Number of solenoids: Double, single
・ Thread type: Rc, NPTF, G

ISO Standard Solenoid Valve VQ7-6 Series, Size 1 Single Unit Specifications

Solenoid valve VQ7-6 Series size 1 / single unit series external appearance

Solenoid valve VQ7-6 Series size 1 / single unit series external appearance

2-position single indicator symbol

2-position single indicator symbol

2-position double (metal) indicator symbol

2-position double (metal) indicator symbol

Valve SpecificationsValve ConstructionMetal SealRubber Seal
FluidAir
Maximum Operating Pressure1.0 MPa
Minimum Operating PressureSingle0.15 MPa0.20 MPa
Double0.15 MPa0.15 MPa
3 position0.15 MPa0.20 MPa
Ambient Temperature and Operating Fluid Temperature-10 to +60°C *1-5 to +60°C *1
LubricationNot required
Manual OperationPush type (tool required)
Impact Resistance / Vibration Resistance150 / 30 m/s2 *2
EnclosureIP65 (dust-proof, jet-proof)
Electrical SpecificationsCoil Rated Voltage12 V, 24 V DC, 100 V, 110 V, 200 V, 220 V, 240 V AC (50/60 Hz)
Allowable Voltage Fluctuation±10% of rated voltage
Coil Insulation TypeClass B or equivalent
Power Consumption (Current)24 V DCDC 1 W (42 mA)
12 V DCDC 1 W (83 mA)
100 V AC *31.2 VA (12 mA)
110 V AC*31.3 VA (11.5 mA)
120 V AC*31.5 VA (12 mA)
200 V AC*32.5 VA (12.5 mA)
220 V AC*32.6 VA (13 mA)
230 V AC*32.8 VA (12.5 mA)
240 V AC*33 VA (13 mA)

*1: Use dry air when operating at low temperatures. No condensation.
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*3: The AC coil specification will include a rectifier element, so there is no difference in power consumption between startup and excitation.

Model

SeriesNumber of PositionsModelPiping connection port diameter
VQ7-62 PositionSingleMetal SealVQ7-6-FG-S-□1/4
Rubber SealVQ7-6-FG-S-□R
DoubleMetal SealVQ7-6-FG-D-□
Rubber SealVQ7-6-FG-D-□R
3 PositionClosed CenterMetal SealVQ7-6-FHG-D-□
Rubber SealVQ7-6-FHG-D-□R
Exhaust CenterMetal SealVQ7-6-FJG-D-□
Rubber SealVQ7-6-FJG-D-□R
Perfect typeMetal SealVQ7-6-FPG-D-□
Rubber SealVQ7-6-FPG-D-□R
Pressure CenterMetal SealVQ7-6-FIG-D-□
Rubber SealVQ7-6-FIG-D-□R
SeriesFlow Rate CharacteristicsResponse Time ms *1Weight kg *2
1 → 4/2 (P → A/B)4/2 → 5/3 (A/B → EA/EB)
C
[dm3/(s·bar)]
bCvC
[dm3/(s·bar)]
bCv
VQ7-64.10.100.95.20.101.120 or less0.40
5.00.131.16.00.111.425 or less
4.10.100.95.20.101.112 or less0.45
5.00.131.16.00.111.415 or less
4.10.100.95.20.101.140 or less0.48
5.00.131.15.60.201.345 or less
4.10.100.95.20.101.140 or less0.48
4.80.161.16.00.171.445 or less
1.4--3.1--50 or less0.84
1.4--3.1--50 or less
4.10.100.95.20.081.140 or less0.48
5.60.151.25.90.081.345 or less

*1: Based on JIS B8419:2010 (Value with supply pressure of 0.5 MPa, with light and surge voltage suppressor and using clean air.) The response time changes according to pressure and air quality. Values for double type are when ON.
*2: Weight without sub-plate. (Sub-plate: 0.37 kg)

DIN Connector Type Dimensional Drawings

2-position single: VQ7-6-FG-S / 2-position single (Reverse pressure): VQ7-6-YZ-S

 

(Unit: mm)

 

2-position single: VQ7-6-FG-S / 2-position single (reverse pressure): VQ7-6-YZ-S dimensional drawing

2-position single: VQ7-6-FG-S / 2-position single (reverse pressure): VQ7-6-YZ-S dimensional drawing

 

(Unit: mm)

 

2-position single: VQ7-6-FG-S / 2-position single (reverse pressure): VQ7-6-YZ-S bottom piping dimensional drawing

2-position single: VQ7-6-FG-S / 2-position single (reverse pressure): VQ7-6-YZ-S bottom piping dimensional drawing

2-position double: VQ7-6-FG-D / 2-position double (reverse pressure): VQ7-6-YZ-D

 

(Unit: mm)

 

2-position double: VQ7-6-FG-D / 2-position double (reverse pressure): VQ7-6-YZ-D dimensional drawing

2-position double: VQ7-6-FG-D / 2-position double (reverse pressure): VQ7-6-YZ-D dimensional drawing

3-position closed center: VQ7-6-FHG-D / 3-position exhaust center: VQ7-6-FJG-D / 3-position pressure center: VQ7-6-FIG-D

 

(Unit: mm)

 

3-position closed center: VQ7-6-FHG-D / 3-position exhaust center: VQ7-6-FJG-D / 3-position pressure center: VQ7-6-FIG-D dimensional drawing

3-position closed center: VQ7-6-FHG-D / 3-position exhaust center: VQ7-6-FJG-D / 3-position pressure center: VQ7-6-FIG-D dimensional drawing

DIN Connector Type Structure Drawing

Metal-seal type / VQ7-6-FPG-D-□ structure drawing

Metal-seal type / VQ7-6-FPG-D-□ structure drawing

Rubber seal type / VQ7-6-FG-S-□R□ structure drawing

Rubber seal type / VQ7-6-FG-S-□R□ structure drawing

Part Names

  • 1. Gasket
  • 2. Pilot Valve Assembly (*1, *2)
  • 3. Perfect Spacer
  • 4. Pilot Valve Cover
  • 5. DIN Connector
  • *1 Can only be replaced with pilot valve assemblies of the same voltage.
  • *2 Because the circuit board inside the valve differs, voltages cannot be changed by replacing the pilot valve assembly.

*See the SMC catalog for product information other than that detailed above.

Part Number
VQ7-6-FPG-D-3RA02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Application Number of Ports Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Plumbing Driving Type CV Value Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch CE compliant Body type Piping specifications Reverse pressure Connector Option Piping connection port diameter Related component type Type of fitting thread part Type

-

1 Piece(s) Quote -Solenoid ValvesSingle Use5-Port ValveDirectStandard / Drip-Proof / Lubrication FreeDouble[Others] 3 positions perfectSelf-Recovery (Spring Return)DC24V[Rc (R)] Rc1/440 to 140Sub-Base PlumbingPilot Type Spool-Soft Seal0.2 to 1Internal-NoneCommon exhaustSide portedNoneDIN terminal block (with connector)None----

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part VQ7-6-FPG-D-3RA02 in the ISO Standard Solenoid Valve VQ7-6 Series Size 1 Single Unit series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VQ7-6-FPG-D-3RA02 trong chuỗi ISO Standard Solenoid Valve VQ7-6 Series Size 1 Single Unit.

Products like this...

Part Number
VQ7-6-FG-D-1A02SC
VQ7-6-FG-D-1A03
VQ7-6-FG-D-1A03O
VQ7-6-FPG-D-3RA03
VQ7-6-FPG-D-3SC
VQ7-6-FPG-D-3V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType Application Number of Ports Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Plumbing Driving Type CV Value Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch CE compliant Body type Piping specifications Reverse pressure Connector Option Piping connection port diameter Related component type Type of fitting thread part Type

-

1 Piece(s) Quote 10Solenoid ValvesSingle Use5-Port ValveDirectDrip-Proof / Lubrication FreeDouble2-Position ExhaustSelf-RetainingAC100V[Rc (R)] Rc1/4-Sub-Base PlumbingPilot Type Spool0.9Standard0.15 to 1InternalNot ProvidedNon-compliantCommon exhaustSide portedNonePre-wired connectorNone----

-

1 Piece(s) Quote -Solenoid ValvesSingle Use5-Port ValveDirectDrip-Proof / Standard / Lubrication FreeDouble2-Position ExhaustSelf-RetainingAC100V[Rc (R)] Rc3/840 to 180Sub-Base PlumbingPilot Type Spool-Standard0.15 to 1Internal-NoneCommon exhaustSide portedNoneDIN terminal block (with connector)None----

-

1 Piece(s) Quote -Solenoid ValvesSingle Use5-Port ValveDirectDrip-Proof / Standard / Lubrication FreeDouble2-Position ExhaustSelf-RetainingAC100V[Rc (R)] Rc3/840 to 180Sub-Base PlumbingPilot Type Spool-Standard0.15 to 1Internal-NoneCommon exhaustSide portedNoneDIN terminal block (no connector)None----

-

1 Piece(s) Quote -Solenoid ValvesSingle Use5-Port ValveDirectDrip-Proof / Standard / Lubrication FreeDouble[Others] 3 positions perfectSelf-Recovery (Spring Return)DC24V[Rc (R)] Rc3/840 to 180Sub-Base PlumbingPilot Type Spool-Soft Seal0.2 to 1Internal-NoneCommon exhaustSide portedNoneDIN terminal block (with connector)None----

-

1 Piece(s) Quote -Solenoid ValvesUnit for Manifold Mounting5-Port ValveManifold BaseDrip-Proof / Standard / Lubrication FreeDouble[Others] 3 positions perfectSelf-Recovery (Spring Return)DC24V---Sub-Base PlumbingPilot Type Spool-Standard0.15 to 1Internal-NoneCommon exhaust-NonePre-wired connectorNone----

-

1 Piece(s) Quote -Solenoid ValvesUnit for Manifold Mounting5-Port ValveManifold BaseDrip-Proof / Standard / Lubrication FreeDouble[Others] 3 positions perfectSelf-Recovery (Spring Return)DC24V---Sub-Base PlumbingPilot Type Spool-Standard0.15 to 1Internal-NoneIndividual exhaust-NoneDIN terminal block (with connector)None----