(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
5-Port Solenoid Valve, Pilot Operated, Elastic Material Seal, VFR5000 (Part Number)

5-Port Solenoid Valve, Pilot Operated, Elastic Material Seal, VFR5000
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
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

A solenoid valve whose main valve structure is an elastic body seal.
[Features]
・ VFR5000 Series
・ Abundant size variations
・ For driving medium and large cylinders
・ Manifold model: VV5FR2, VV5FR3, VV5FR4, VV5FR5

Rubber Seal, 5-Port Pilot Type, Plug-In Type / Non-Plug-In Type VFR5000 Series Specifications

VFR5000 Series plug-in type external appearance

VFR5000 Series plug-in type external appearance

VFR5000 Series non-plug-in type external appearance

VFR5000 Series non-plug-in type external appearance

Valve SpecificationsFluidAir
Operating pressure range2 position single, 3 position0.2 to 0.9 MPa
2-position double0.1 to 0.9 MPa
Ambient Temperature and Operating Fluid Temperature-10°C to +50°C (no freezing).
LubricationNot required *1
Manual OperationNon-locking, push type
Mounting OrientationFree
Impact Resistance / Vibration Resistance300/50 m/s2 *2
EnclosureDust-proof
Electrical SpecificationsCoil Rated Voltage100 V, 200 V AC (50/60 Hz), 24 V DC
Allowable Voltage Fluctuation-15% to +10% of rated voltage
Apparent Power AC *3Starting5.6 VA / 50 Hz, 5.0 VA / 60 Hz
Holding3.4 VA / 50 Hz, 2.3 VA / 60 Hz
Current Consumption DC *31.8 W (2.04 W: with light and surge voltage suppressor)
Electrical EntryPlug-in typeConduit terminal
Non-plug-in typeGrommet terminal, DIN terminal

*1: If lubricating, use turbine oil class 1 (ISO VG32).
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*3: At rated voltage.

Model

ConfigurationModelPiping connection port diameterFlow Rate Characteristics *1
Plug-InNon-Plug-In1 → 4/2 (P → A/B)4/2 → 5/3 (A/B → EA/EB)
C
(dm3/(s·bar))
bCvC
(dm3/(s·bar))
bCv
2 PositionSingleVFR510□VFR511□3/8170.364.7180.405.0
1/2200.285.2230.326.2
3/4230.275.8250.216.2
DoubleVFR520□VFR521□3/8160.374.6180.415.1
1/2200.275.2230.326.1
3/4230.265.8250.206.1
3 PositionClosed CenterVFR530□VFR531□3/8150.384.1160.314.3
1/2170.314.6200.335.4
3/4180.284.7210.305.4
Exhaust CenterVFR540□VFR541□3/8140.383.617 (16)0.39 (0.35)4.8 (4.3)
1/2170.294.621 (18)0.31 (0.34)5.6 (5.0)
3/4180.294.623 (20)0.27 (0.33)5.9 (5.2)
Pressure CenterVFR550□VFR551□3/816 (9.4)0.39 (0.40)4.2 (2.6)170.364.5
1/218 (9.7)0.32 (0.45)5.0 (2.9)200.315.3
3/419 (9.2)0.35 (0.48)5.4 (2.8)210.295.6
ConfigurationModelMaximum Operating Frequency Hz *2Response Time ms *3Weight (kg) *4
Plug-InNon-Plug-In
2 PositionSingleVFR510□VFR511□560 or less1.77 (1.72)
DoubleVFR520□VFR521□560 or less1.88 (1.83)
3 PositionClosed CenterVFR530□VFR531□380 or less1.87 (1.82)
Exhaust CenterVFR540□VFR541□380 or less1.87 (1.82)
Pressure CenterVFR550□VFR551□380 or less1.87 (1.82)

*1: Values in [ ] denote the normal position.
*2: The minimum operating frequency is once per 30 days.
*3: Based on JIS B 8419:2010 dynamic performance test (with coil temperature of 20°C, at rated voltage, with no surge voltage suppressor).
*4: The table shows the values for the VFR5□00-□FZ-06. The values in ( ) are for the VFR5□10-□DZ-06.

Product Drawing

Plug-in type / 2-position single, double, 3-position closed center, exhaust center, pressure center

 

(Unit: mm)

 

2-position single: VFR5100/1-□F(Z) dimensional drawing

2-position single: VFR5100/1-□F(Z) dimensional drawing

*Values in ( ) are for 3/4

 

(Unit: mm)

 

2-position double: VFR5200/1-□F (Z), 3-position closed center: VFR5300/1-□F (Z), 3-position exhaust center: VFR5400/1-□F (Z), 3-position pressure center: VFR5500/1-□F (Z) dimensional drawings

2-position double: VFR5200/1-□F (Z), 3-position closed center: VFR5300/1-□F (Z), 3-position exhaust center: VFR5400/1-□F (Z), 3-position pressure center: VFR5500/1-□F (Z) dimensional drawings

  • *Other dimensions are the same as the single type.
  • *Values in [ ] are for 3/4

Non-plug-in type / 2-position single, double, 3-position closed center, exhaust center, pressure center

 

(Unit: mm)

 

2-position single: VFR5110/1-□E, VFR5110/1-□D(Z) dimensional drawing

2-position single: VFR5110/1-□E, VFR5110/1-□D(Z) dimensional drawing

*Values in ( ) are for 3/4

 

(Unit: mm)

 

2-position double: VFR5210/1-□E, VFR5210/1-□D(Z), 3-position closed center: VFR5310/1-□E, VFR5310/1-□D(Z), 3-position exhaust center: VFR5410/1-□E, VFR5410/1-□D(Z), 3-position pressure center: VFR5510/1-□E, VFR5510/1-□D(Z) dimensional drawing

2-position double: VFR5210/1-□E, VFR5210/1-□D(Z), 3-position closed center: VFR5310/1-□E, VFR5310/1-□D(Z), 3-position exhaust center: VFR5410/1-□E, VFR5410/1-□D(Z), 3-position pressure center: VFR5510/1-□E, VFR5510/1-□D(Z) dimensional drawing

  • *Other dimensions are the same as the single type.
  • *Values in [ ] are for 3/4

Product Structure Drawing / JIS Symbol

2 position single structure drawing

2 position single structure drawing

2-position double structure drawing

2-position double structure drawing

2-position single: VFR51□0 JIS symbol

2-position single: VFR51□0 JIS symbol

2-position double: VFR52□0 JIS symbol

2-position double: VFR52□0 JIS symbol

NumberPart nameMaterialNote
1BodyDie-cast aluminumPlatinum silver
2Sub-plateDie-cast aluminumPlatinum silver
3Spool ValveAluminum, NBR-
4Adapter PlateResinBlack
NumberPart nameMaterialNote
5End PlateResinBlack
6Junction CoverResinBlack
7Light CoverResin-
8GasketNBR-
9Hexagon Socket Head Screw*Steel-
10Pilot Valve Assembly--

*VFR5000 Series requires 4 pcs.

Precautions

  • Be sure to read the individual product cautions before use.
  • See the SMC catalog for product information other than that detailed above.
Part Number
VFR5210-3EZ-06
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplication Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
CV Value Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Piping specifications Body options

-

1 Piece(s) Quote -Single UseDirectStandard / Lubrication FreeDouble2-Position ExhaustSelf-Retaining110/120 V AC[Rc (R)] Rc3/4-5.80.1 ~ 0.9InternalNon-LockingGrommet terminalNon-locking, push typeWith indicator light and surge voltage suppressor-Side portedStandard

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Solenoid Valves Number of Ports 5-Port Valve Plumbing Sub-Base Plumbing
Driving Type Pilot Type Spool Seal Type Soft Seal

Please check the type/dimensions/specifications of the part VFR5210-3EZ-06 in the 5-Port Solenoid Valve, Pilot Operated, Elastic Material Seal, VFR5000 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VFR5210-3EZ-06 trong chuỗi 5-Port Solenoid Valve, Pilot Operated, Elastic Material Seal, VFR5000.

Products like this...

Part Number
VFR5100-1F-06
VFR5100-1FC-03
VFR5100-1FC-04
VFR5210-3EZC-06
VFR5210-4D
VFR5210-4D-03
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplication Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
CV Value Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Piping specifications Body options

-

1 Piece(s) Quote -Single UseDirectStandard / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)AC100V[Rc (R)] Rc3/4125 to 3005.802 to 0.9InternalNon-LockingPlug-in conduit typeNon-locking, push typeNone-Side portedStandard

-

1 Piece(s) Quote -Single UseDirectStandard / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)AC100V[Rc (R)] Rc3/8-4.702 to 0.9InternalLockPlug-in conduit typeLocking type C (lever)None-Side portedStandard

-

1 Piece(s) Quote -Single UseDirectStandard / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)AC100V[Rc (R)] Rc1/2-5.202 to 0.9InternalLockPlug-in conduit typeLocking type C (lever)None-Side portedStandard

-

1 Piece(s) Quote -Single UseDirectStandard / Lubrication FreeDouble2-Position ExhaustSelf-Retaining110/120 V AC[Rc (R)] Rc3/4-5.80.1 ~ 0.9InternalLockGrommet terminalLocking type C (lever)With indicator light and surge voltage suppressor-Side portedStandard

-

1 Piece(s) Quote -Unit for Manifold MountingManifold BaseStandard / Lubrication FreeDouble2-Position ExhaustSelf-RetainingAC220V----0.1 ~ 0.9InternalNon-LockingDIN terminalNon-locking, push typeNone--Standard

-

1 Piece(s) Quote -Single UseDirectStandard / Lubrication FreeDouble2-Position ExhaustSelf-RetainingAC220V[Rc (R)] Rc3/8-4.60.1 ~ 0.9InternalNon-LockingDIN terminalNon-locking, push typeNone-Side portedStandard