(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A solenoid valve whose main valve structure is an elastic body seal.
[Features]
・ VFR3000 Series
・ Abundant size variations
・ For driving medium and large cylinders
・ Manifold model: VV5FR2, VV5FR3, VV5FR4, VV5FR5
VFR3000 Series plug-in type external appearance
VFR3000 Series non-plug-in type external appearance
Valve Specifications | Fluid | Air | ||
---|---|---|---|---|
Operating pressure range | 2 position single, 3 position | 0.2 to 0.9 MPa | ||
2-position double | 0.1 to 0.9 MPa | |||
Ambient Temperature and Operating Fluid Temperature | -10°C to +50°C (no freezing). | |||
Lubrication | Not required *1 | |||
Manual Operation | Non-locking, push type | |||
Mounting Orientation | Free | |||
Impact Resistance / Vibration Resistance | 300/50 m/s2 *2 | |||
Enclosure | Dust-proof | |||
Electrical Specifications | Coil Rated Voltage | 100 V, 200 V AC (50/60 Hz), 24 V DC | ||
Allowable Voltage Fluctuation | -15% to +10% of rated voltage | |||
Apparent Power AC *3 | Starting | 5.6 VA / 50 Hz, 5.0 VA / 60 Hz | ||
Holding | 3.4 VA (2.1 W) / 50 Hz, 2.3 VA (1.5 W) / 60 Hz | |||
Current Consumption DC *3 | 1.8 W (2.04 W: with light and surge voltage suppressor) | |||
Electrical Entry | Plug-in type | Conduit terminal | ||
Non-plug-in type | Grommet, grommet terminal Conduit terminal, DIN terminal | |||
*1: If lubricating, use turbine oil class 1 (ISO VG32).
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*3: At rated voltage.
Configuration | Model | Piping Connection Port Diameter *1 | Flow Rate Characteristics *1 | |||||||
---|---|---|---|---|---|---|---|---|---|---|
Plug-In | Non-Plug-In | 1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | |||||||
C (dm3/(s·bar)) | b | Cv | C (dm3/(s·bar)) | b | Cv | |||||
2 Position | Single | VFR310□ | VFR311□ VFR314□ | 1/4 | 7.5 | 0.38 | 1.9 | 7.5 | 0.34 | 1.9 |
3/8 | 8.4 | 0.39 | 2.2 | 8.7 | 0.38 | 2.2 | ||||
Double | VFR320□ | VFR321□ VFR324□ | 1/4 | 7.1 | 0.41 | 1.9 | 7.4 | 0.40 | 1.9 | |
3/8 | 7.9 | 0.36 | 2.0 | 8.6 | 0.37 | 2.2 | ||||
3 Position | Closed Center | VFR330□ | VFR331□ VFR334□ | 1/4 | 6.8 | 0.40 | 1.8 | 6.3 | 0.38 | 1.6 |
3/8 | 7.2 | 0.39 | 1.9 | 6.5 | 0.40 | 1.7 | ||||
Exhaust Center | VFR340□ | VFR341□ VFR344□ | 1/4 | 6.5 | 0.42 | 1.7 | 7.9 (3.4) | 0.41 (0.47) | 2.0 (0.96) | |
3/8 | 6.9 | 0.42 | 1.8 | 9.5 (3.4) | 0.39 (0.46) | 2.4 (0.96) | ||||
Pressure Center | VFR350□ | VFR351□ VFR354□ | 1/4 | 7.6 (2.4) | 0.33 (0.48) | 1.9 (0.69) | 6.1 | 0.36 | 1.5 | |
3/8 | 9.3 (2.4) | 0.34 (0.47) | 2.2 (0.69) | 6.5 | 0.41 | 1.7 |
Configuration | Model | Maximum Operating Frequency Hz *2 | Response Time ms *3 | Weight (kg) *4 | ||
---|---|---|---|---|---|---|
Plug-In | Non-Plug-In | |||||
2 Position | Single | VFR310□ | VFR311□ VFR314□ | 5 | 30 or less | 0.61 (0.64) [0.58] |
Double | VFR320□ | VFR321□ VFR324□ | 5 | 30 or less | 0.71 (0.74) [0.69] | |
3 Position | Closed Center | VFR330□ | VFR331□ VFR334□ | 3 | 50 or less | 0.72 (0.75) [0.71] |
Exhaust Center | VFR340□ | VFR341□ VFR344□ | 3 | 50 or less | 0.72 (0.75) [0.71] | |
Pressure Center | VFR350□ | VFR351□ VFR354□ | 3 | 50 or less | 0.72 (0.75) [0.71] | |
*1: Values in [ ] denote the normal position.
*2: The minimum operating frequency is once per 30 days.
*Based on JIS B 8419:2010 dynamic performance test (at 0.5 MPa, with coil temperature of 20°C, at rated voltage, with no surge voltage suppressor).
*4: The table shows values for the VFR3□00-□FZ-02/03. Values in ( ) are for the VFR3□10-□DZ-02/03, and the values in [ ] are for the VFR3□40-□G-02/03.
(Unit: mm)
2-Position position single: VFR3140/1-□G dimensional drawing
(Unit: mm)
E: grommet terminal dimensional drawing
(Unit: mm)
T: Conduit terminal dimensional drawing
(Unit: mm)
D, Y: DIN terminal dimensional drawing
(Unit: mm)
2-position double: VFR3240/1-□G, 3-position closed center: VFR3340/1-□G, 3-position exhaust center: VFR3440/1-□G, 3-position pressure center: VFR3540/1-□G dimensional drawing
(Unit: mm)
E: grommet terminal dimensional drawing
(Unit: mm)
T: Conduit terminal dimensional drawing
(Unit: mm)
D, Y: DIN terminal dimensional drawing
Part Number |
---|
VFR3340-5GB-02 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Application | Number of Ports | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Plumbing | Driving Type | CV Value | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Body type | Piping specifications | Body options | Related component type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free | Double | 3-Position Closed Center | Self-Recovery (Spring Return) | DC24V | [Rc (R)] Rc | 1/4 | 40 to 140 | Sub-Base Plumbing | Pilot Type Spool | 1.8 | Soft Seal | 02 to 0.9 | Internal | Lock | Grommet | Locking type B (tool required) | None | None | Non plug-in (lead wire individual electrical entry type) | Side ported | Standard | - |
Loading...Tải…
Please check the type/dimensions/specifications of the part VFR3340-5GB-02 in the 5-Port Solenoid Valve, Pilot Operated, Elastic Material Seal, VFR3000 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VFR3340-5GB-02 trong chuỗi 5-Port Solenoid Valve, Pilot Operated, Elastic Material Seal, VFR3000.
Part Number |
---|
SF4-3FA-70 |
SF4-4F-70 |
SF4-4FA-70 |
VFR3340-5GB-03 |
VFR3340-5GC |
VFR3340-5GC-02 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Application | Number of Ports | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Plumbing | Driving Type | CV Value | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Body type | Piping specifications | Body options | Related component type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 31 Day(s) | - | Related Components | - | - | - | - | - | - | - | 110/120 V AC | - | - | - | - | - | - | - | - | - | - | Plug-In | Non-locking, push type A (projecting) | None | Non-compliant | - | - | - | Pilot valve Ass'y | ||
916,000 VND | 1 Piece(s) | 32 Day(s) | - | Related Components | - | - | - | - | - | - | - | AC220V | - | - | - | - | - | - | - | - | - | - | Plug-In | Non-locking, push type | None | Non-compliant | - | - | - | Pilot valve Ass'y | ||
916,000 VND | 1 Piece(s) | 32 Day(s) | - | Related Components | - | - | - | - | - | - | - | AC220V | - | - | - | - | - | - | - | - | - | - | Plug-In | Non-locking, push type A (projecting) | None | Non-compliant | - | - | - | Pilot valve Ass'y | ||
- | 1 Piece(s) | Quote | - | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free | Double | 3-Position Closed Center | Self-Recovery (Spring Return) | DC24V | [Rc (R)] Rc | 3/8 | 40 to 200 | Sub-Base Plumbing | Pilot Type Spool | 1.9 | Soft Seal | 02 to 0.9 | Internal | Lock | Grommet | Locking type B (tool required) | None | None | Non plug-in (lead wire individual electrical entry type) | Side ported | Standard | - | ||
- | 1 Piece(s) | Quote | - | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Standard / Lubrication Free | Double | 3-Position Closed Center | Self-Recovery (Spring Return) | DC24V | - | - | - | Sub-Base Plumbing | Pilot Type Spool | - | Soft Seal | 02 to 0.9 | Internal | Lock | Grommet | Locking type C (lever) | None | None | Non plug-in (lead wire individual electrical entry type) | - | Standard | - | ||
- | 1 Piece(s) | Quote | - | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free | Double | 3-Position Closed Center | Self-Recovery (Spring Return) | DC24V | [Rc (R)] Rc | 1/4 | 40 to 140 | Sub-Base Plumbing | Pilot Type Spool | 1.8 | Soft Seal | 02 to 0.9 | Internal | Lock | Grommet | Locking type C (lever) | None | None | Non plug-in (lead wire individual electrical entry type) | Side ported | Standard | - |