(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
5-Port Solenoid Valve, Pilot Operated, Elastic Material Seal, VFR2000 (Part Number)

5-Port Solenoid Valve, Pilot Operated, Elastic Material Seal, VFR2000
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
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

A solenoid valve whose main valve structure is an elastic body seal.
[Features]
・ VFR2000 Series
・ Abundant size variations
・ For driving medium and large cylinders
・ Manifold model: VV5FR2, VV5FR3, VV5FR4, VV5FR5

Rubber Seal, 5-Port Pilot Type, Plug-In Type / Non-Plug-In Type VFR2000 Series Specifications

VFR2000 Series plug-in type external appearance

VFR2000 Series plug-in type external appearance

VFR2000 Series non-plug-in type external appearance

VFR2000 Series non-plug-in type external appearance

Valve SpecificationsFluidAir
Operating pressure range2 position single, 3 position0.2 to 0.9 MPa
2-position double0.1 to 0.9 MPa
Ambient Temperature and Operating Fluid Temperature-10°C to +50°C (no freezing)
LubricationNot required *1
Manual OperationNon-locking, push type
Mounting OrientationFree
Impact Resistance / Vibration Resistance300/50 m/s2 *2
EnclosureDust-proof
Electrical SpecificationsCoil Rated Voltage100 V, 200 V AC (50/60 Hz), 24 V DC
Allowable Voltage Fluctuation-15% to +10% of rated voltage
Apparent Power AC *3Starting5.6 VA / 50 Hz, 5.0 VA / 60 Hz
Holding3.4 VA (2.1 W) / 50 Hz, 2.3 VA (1.5 W) / 60 Hz
Current Consumption DC *31.8 W (2.04 W: with light and surge voltage suppressor)
Electrical EntryPlug-in typeConduit terminal
Non-plug-in typeGrommet, grommet terminal
Conduit terminal, DIN terminal
L plug connector, M plug connector

*1: If lubricating, use turbine oil class 1 (ISO VG32).
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*3: At rated voltage.

Model

ConfigurationModelPiping Connection Port Diameter RcFlow Rate Characteristics *1
Plug-InNon-Plug-In1 → 4/2 (P → A/B)
C
(dm3/(s·bar))
bCv
2 PositionSingleVFR2100VFR21101/82.50.180.58
1/42.80.240.62
DoubleVFR2200VFR22101/82.40.210.56
1/42.60.270.62
3 PositionClosed CenterVFR2300VFR23101/81.30.450.36
1/41.30.450.36
Exhaust CenterVFR2400VFR24101/80.790.530.24
1/40.790.530.24
Pressure CenterVFR2500VFR25101/82.8 (0.65)0.24 (0.60)0.68 (0.21)
1/43.2 (0.75)0.26 (0.55)0.73 (0.23)
ConfigurationModelFlow Rate Characteristics *1Maximum Operating Frequency Hz *2Response Time ms *3Weight (kg) *4
Plug-InNon-Plug-In4/2 → 5/3 (A/B → EA/EB)
C
(dm3/(s·bar))
bCv
2 PositionSingleVFR2100VFR21103.00.270.701020 or less0.34 (0.32)
3.00.270.70
DoubleVFR2200VFR22103.10.280.741020 or less0.42 (0.44)
3.10.280.74
3 PositionClosed CenterVFR2300VFR23101.40.460.41530 or less0.43 (0.45)
1.40.460.41
Exhaust CenterVFR2400VFR24103.1 (0.89)0.24 (0.51)0.74 (0.27)530 or less0.43 (0.45)
3.1 (0.89)0.24 (0.51)0.74 (0.27)
Pressure CenterVFR2500VFR25100.890.530.27530 or less0.43 (0.45)
0.890.530.27

*1: Values in [ ] denote the normal position.
*2: The minimum operating frequency is once per 30 days.
*Based on JIS B 8419:2010 dynamic performance test (at 0.5 MPa, with coil temperature of 20°C, at rated voltage, with no surge voltage suppressor).
*4: The table shows the values for the VFR2□00-□FZ-01/02. The values in ( ) are for the VFR2□10-□DZ-01/02.

Plug-in type / 2-position single, double, 3-position closed center, exhaust center, pressure center dimensional drawing

2-position single: VFR2100-□F-01/02

 

(Unit: mm)

 

2-position single: VFR2100-□F-01/02 dimensional drawing

2-position single: VFR2100-□F-01/02 dimensional drawing

*Values in ( ) are for 1/8

 

(Unit: mm)

 

Back piping type dimensional drawing

Back piping type dimensional drawing

2-position double: VFR2200-□F-01/02

 

(Unit: mm)

 

2-position double: VFR2200-□F-01/02 dimensional drawing

2-position double: VFR2200-□F-01/02 dimensional drawing

*Other dimensions are the same as the single type.

3-position closed center: VFR2300-□F-01/02, 3-position exhaust center: VFR2400-□F01/02, 3-position pressure center: VFR2500-□F01/02

 

(Unit: mm)

 

3-position closed center: VFR2300-□F-01/02, 3-position exhaust center: VFR2400-□F01/02, 3-position pressure center: VFR2500-□F01/02 dimensional drawing

3-position closed center: VFR2300-□F-01/02, 3-position exhaust center: VFR2400-□F01/02, 3-position pressure center: VFR2500-□F01/02 dimensional drawing

*Other dimensions are the same as the single type.

Non-plug-in type / 2-position single

Grommet: VFR2110-□G-01/02

 

(Unit: mm)

 

Grommet: VFR2110-□G-01/02 dimensional drawing

Grommet: VFR2110-□G-01/02 dimensional drawing

*Values in ( ) are for 1/8

 

(Unit: mm)

 

Back piping type dimensional drawing

Back piping type dimensional drawing

Grommet terminal: VFR2110-□E-01/02

 

(Unit: mm)

 

Grommet terminal: VFR2110-□E-01/02 dimensional drawing

Grommet terminal: VFR2110-□E-01/02 dimensional drawing

*Other dimensions are the same as the grommet type.

Conduit terminal: VFR2110-□T-01/02

 

(Unit: mm)

 

Conduit terminal: VFR2110-□T-01/02 dimensional drawing

Conduit terminal: VFR2110-□T-01/02 dimensional drawing

*Other dimensions are the same as the grommet type.

Precautions

  • Be sure to read the individual product cautions before use.
  • See the SMC catalog for product information other than that detailed above.
Part Number
VFR2110-5L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Application Number of Ports Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Plumbing Driving Type CV Value Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Piping specifications Related component type

-

1 Piece(s) Quote -Solenoid ValvesUnit for Manifold Mounting5-Port ValveManifold BaseStandard / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)DC24V---Sub-Base PlumbingPilot Type Spool-Soft Seal02 to 0.9InternalNon-LockingL-type plug connectorNon-locking, push typeNoneNone--

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part VFR2110-5L in the 5-Port Solenoid Valve, Pilot Operated, Elastic Material Seal, VFR2000 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VFR2110-5L trong chuỗi 5-Port Solenoid Valve, Pilot Operated, Elastic Material Seal, VFR2000.

Products like this...

Part Number
SF4-2G-60
SF4-2YA-60
SF4-2YZC-60
VFR2110-5L-01
VFR2110-5L-02
VFR2110-5LA-01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType Application Number of Ports Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Plumbing Driving Type CV Value Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Piping specifications Related component type

-

1 Piece(s) 31 Day(s) -Related Components-------AC200V----------GrommetNon-locking, push typeNoneNon-compliant-Pilot valve Ass'y

996,999 VND

1 Piece(s) 66 Day(s) or more -Related Components-------AC200V----------DIN43650B standard DIN terminalNon-locking, push type A (projecting)NoneNon-compliant-Pilot valve Ass'y

1,124,809 VND

1 Piece(s) 66 Day(s) or more -Related Components-------AC200V----------DIN43650B standard DIN terminalLocking type C (Lever)With indicator light and surge voltage suppressorNon-compliant-Pilot valve Ass'y

-

1 Piece(s) Quote -Solenoid ValvesSingle Use5-Port ValveDirectStandard / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)DC24V[Rc (R)] Rc1/8100 or LessSub-Base PlumbingPilot Type Spool0.58Soft Seal02 to 0.9InternalNon-LockingL-type plug connectorNon-locking, push typeNoneNoneSide ported-

-

1 Piece(s) Quote -Solenoid ValvesSingle Use5-Port ValveDirectStandard / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)DC24V[Rc (R)] Rc1/440 to 160Sub-Base PlumbingPilot Type Spool0.62Soft Seal02 to 0.9InternalNon-LockingL-type plug connectorNon-locking, push typeNoneNoneSide ported-

-

1 Piece(s) Quote -Solenoid ValvesSingle Use5-Port ValveDirectStandard / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)DC24V[Rc (R)] Rc1/8100 or LessSub-Base PlumbingPilot Type Spool0.58Soft Seal02 to 0.9InternalNon-LockingL-type plug connectorNon-locking push type A (extended type)NoneNoneSide ported-