(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A solenoid valve whose main valve structure is an elastic body seal.
[Features]
・ VFR2000 Series
・ Abundant size variations
・ For driving medium and large cylinders
・ Manifold model: VV5FR2, VV5FR3, VV5FR4, VV5FR5
VFR2000 Series plug-in type external appearance
VFR2000 Series non-plug-in type external appearance
Valve Specifications | Fluid | Air | ||
---|---|---|---|---|
Operating pressure range | 2 position single, 3 position | 0.2 to 0.9 MPa | ||
2-position double | 0.1 to 0.9 MPa | |||
Ambient Temperature and Operating Fluid Temperature | -10°C to +50°C (no freezing) | |||
Lubrication | Not required *1 | |||
Manual Operation | Non-locking, push type | |||
Mounting Orientation | Free | |||
Impact Resistance / Vibration Resistance | 300/50 m/s2 *2 | |||
Enclosure | Dust-proof | |||
Electrical Specifications | Coil Rated Voltage | 100 V, 200 V AC (50/60 Hz), 24 V DC | ||
Allowable Voltage Fluctuation | -15% to +10% of rated voltage | |||
Apparent Power AC *3 | Starting | 5.6 VA / 50 Hz, 5.0 VA / 60 Hz | ||
Holding | 3.4 VA (2.1 W) / 50 Hz, 2.3 VA (1.5 W) / 60 Hz | |||
Current Consumption DC *3 | 1.8 W (2.04 W: with light and surge voltage suppressor) | |||
Electrical Entry | Plug-in type | Conduit terminal | ||
Non-plug-in type | Grommet, grommet terminal Conduit terminal, DIN terminal L plug connector, M plug connector |
*1: If lubricating, use turbine oil class 1 (ISO VG32).
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*3: At rated voltage.
Configuration | Model | Piping Connection Port Diameter Rc | Flow Rate Characteristics *1 | ||||
---|---|---|---|---|---|---|---|
Plug-In | Non-Plug-In | 1 → 4/2 (P → A/B) | |||||
C (dm3/(s·bar)) | b | Cv | |||||
2 Position | Single | VFR2100 | VFR2110 | 1/8 | 2.5 | 0.18 | 0.58 |
1/4 | 2.8 | 0.24 | 0.62 | ||||
Double | VFR2200 | VFR2210 | 1/8 | 2.4 | 0.21 | 0.56 | |
1/4 | 2.6 | 0.27 | 0.62 | ||||
3 Position | Closed Center | VFR2300 | VFR2310 | 1/8 | 1.3 | 0.45 | 0.36 |
1/4 | 1.3 | 0.45 | 0.36 | ||||
Exhaust Center | VFR2400 | VFR2410 | 1/8 | 0.79 | 0.53 | 0.24 | |
1/4 | 0.79 | 0.53 | 0.24 | ||||
Pressure Center | VFR2500 | VFR2510 | 1/8 | 2.8 (0.65) | 0.24 (0.60) | 0.68 (0.21) | |
1/4 | 3.2 (0.75) | 0.26 (0.55) | 0.73 (0.23) |
Configuration | Model | Flow Rate Characteristics *1 | Maximum Operating Frequency Hz *2 | Response Time ms *3 | Weight (kg) *4 | ||||
---|---|---|---|---|---|---|---|---|---|
Plug-In | Non-Plug-In | 4/2 → 5/3 (A/B → EA/EB) | |||||||
C (dm3/(s·bar)) | b | Cv | |||||||
2 Position | Single | VFR2100 | VFR2110 | 3.0 | 0.27 | 0.70 | 10 | 20 or less | 0.34 (0.32) |
3.0 | 0.27 | 0.70 | |||||||
Double | VFR2200 | VFR2210 | 3.1 | 0.28 | 0.74 | 10 | 20 or less | 0.42 (0.44) | |
3.1 | 0.28 | 0.74 | |||||||
3 Position | Closed Center | VFR2300 | VFR2310 | 1.4 | 0.46 | 0.41 | 5 | 30 or less | 0.43 (0.45) |
1.4 | 0.46 | 0.41 | |||||||
Exhaust Center | VFR2400 | VFR2410 | 3.1 (0.89) | 0.24 (0.51) | 0.74 (0.27) | 5 | 30 or less | 0.43 (0.45) | |
3.1 (0.89) | 0.24 (0.51) | 0.74 (0.27) | |||||||
Pressure Center | VFR2500 | VFR2510 | 0.89 | 0.53 | 0.27 | 5 | 30 or less | 0.43 (0.45) | |
0.89 | 0.53 | 0.27 |
*1: Values in [ ] denote the normal position.
*2: The minimum operating frequency is once per 30 days.
*Based on JIS B 8419:2010 dynamic performance test (at 0.5 MPa, with coil temperature of 20°C, at rated voltage, with no surge voltage suppressor).
*4: The table shows the values for the VFR2□00-□FZ-01/02. The values in ( ) are for the VFR2□10-□DZ-01/02.
(Unit: mm)
2-position single: VFR2100-□F-01/02 dimensional drawing
*Values in ( ) are for 1/8
(Unit: mm)
Back piping type dimensional drawing
(Unit: mm)
2-position double: VFR2200-□F-01/02 dimensional drawing
*Other dimensions are the same as the single type.
(Unit: mm)
3-position closed center: VFR2300-□F-01/02, 3-position exhaust center: VFR2400-□F01/02, 3-position pressure center: VFR2500-□F01/02 dimensional drawing
*Other dimensions are the same as the single type.
(Unit: mm)
Grommet: VFR2110-□G-01/02 dimensional drawing
*Values in ( ) are for 1/8
(Unit: mm)
Back piping type dimensional drawing
(Unit: mm)
Grommet terminal: VFR2110-□E-01/02 dimensional drawing
*Other dimensions are the same as the grommet type.
(Unit: mm)
Conduit terminal: VFR2110-□T-01/02 dimensional drawing
*Other dimensions are the same as the grommet type.
Part Number |
---|
VFR2510-2T-02 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Application | Number of Ports | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Plumbing | Driving Type | CV Value | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Piping specifications | Related component type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free | Double | 3-Position Pressure Center | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/4 | 40 to 160 | Sub-Base Plumbing | Pilot Type Spool | 0.23 | Soft Seal | 02 to 0.9 | Internal | Non-Locking | Conduit terminal | Non-locking, push type | None | None | Side ported | - |
Loading...Tải…
Please check the type/dimensions/specifications of the part VFR2510-2T-02 in the 5-Port Solenoid Valve, Pilot Operated, Elastic Material Seal, VFR2000 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VFR2510-2T-02 trong chuỗi 5-Port Solenoid Valve, Pilot Operated, Elastic Material Seal, VFR2000.
Part Number |
---|
SF4-2G-60 |
SF4-2YA-60 |
SF4-2YZC-60 |
VFR2510-2TZ |
VFR2510-2TZ-01 |
VFR2510-2TZ-02 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Application | Number of Ports | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Plumbing | Driving Type | CV Value | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Piping specifications | Related component type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 31 Day(s) | - | Related Components | - | - | - | - | - | - | - | AC200V | - | - | - | - | - | - | - | - | - | - | Grommet | Non-locking, push type | None | Non-compliant | - | Pilot valve Ass'y | ||
996,999 VND | 1 Piece(s) | 66 Day(s) or more | - | Related Components | - | - | - | - | - | - | - | AC200V | - | - | - | - | - | - | - | - | - | - | DIN43650B standard DIN terminal | Non-locking, push type A (projecting) | None | Non-compliant | - | Pilot valve Ass'y | ||
1,124,809 VND | 1 Piece(s) | 66 Day(s) or more | - | Related Components | - | - | - | - | - | - | - | AC200V | - | - | - | - | - | - | - | - | - | - | DIN43650B standard DIN terminal | Locking type C (Lever) | With indicator light and surge voltage suppressor | Non-compliant | - | Pilot valve Ass'y | ||
- | 1 Piece(s) | Quote | - | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Standard / Lubrication Free | Double | 3-Position Pressure Center | Self-Recovery (Spring Return) | AC200V | - | - | - | Sub-Base Plumbing | Pilot Type Spool | - | Soft Seal | 02 to 0.9 | Internal | Non-Locking | Conduit terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | - | - | ||
- | 1 Piece(s) | Quote | - | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free | Double | 3-Position Pressure Center | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/8 | 100 or Less | Sub-Base Plumbing | Pilot Type Spool | 0.21 | Soft Seal | 02 to 0.9 | Internal | Non-Locking | Conduit terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Side ported | - | ||
- | 1 Piece(s) | Quote | - | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free | Double | 3-Position Pressure Center | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/4 | 40 to 160 | Sub-Base Plumbing | Pilot Type Spool | 0.23 | Soft Seal | 02 to 0.9 | Internal | Non-Locking | Conduit terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Side ported | - |