(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS4000 (Part Number)

5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS4000
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
Small power consumption (1.8 W DC) solenoid valve, VFS4000 Series.
[Features]
・ Former model: Compatible with VF2□00 and VF2□10 Series
・ Large valve capacity is 1/2: C: 12 dm3/ (s·bar)
·Easy maintenance and inspection

Metal Seal, 5-Port Pilot Type, Plug-In Type / Non-Plug-In Type VFS4000 Series Specifications

VFS4000 Series plug-in type external appearance

VFS4000 Series plug-in type external appearance

VFS4000 Series non-plug-in type external appearance

VFS4000 Series non-plug-in type external appearance

Valve SpecificationsFluidAir
Maximum Operating Pressure1.0 MPa
Minimum Operating Pressure2 Position0.1 MPa
3 Position0.15 MPa
Guaranteed Proof Pressure1.5 MPa
Ambient Temperature and Operating Fluid Temperature*1 -10 to 60°C
Lubrication*2 Not required
Pilot Valve – Manual OperationNon-locking push type (flush)
Impact Resistance / Vibration Resistance*3 150/50 m/s2
Enclosure*4 Type E: dust-proof (IP50 equivalent), Type F: drip-proof (IP52 equivalent) *5, Type D: splash-proof (IP54 equivalent) *6
Electrical SpecificationsCoil Rated Voltage100 V, 200 V AC (50/60 Hz), 24 V DC
Allowable Voltage Fluctuation-15% to +10% of rated voltage
Coil Insulation Type*5 Class B or equivalent (130°C)
Apparent Power (Power Consumption) ACStarting5.6 VA / 50 Hz, 5.0 VA / 60 Hz
Holding3.4 VA (2.1 W) / 50 Hz, 2.3 VA (1.5 W) / 60 Hz
Current Consumption DC1.8 W (2.04 W: with light and surge voltage suppressor)
Electrical EntryPlug-in typeConduit terminal
Non-plug-in typeGrommet terminal, DIN terminal

*1: Use dry air when at low temperatures.
*2: If lubricating, use turbine oil class 1 (ISO VG32).
*3: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*4: Based on JlS C 0920.
*1: Based on JIS C 4003.
*6: Type F and Type D protective structures indicate no light or surge voltage suppressor. Those with a light and surge voltage suppressor are type F (IP50 equivalent) and type D: (IP50 equivalent).

Pilot Method*External pilot type
Manual OperationMain ValveDirect manual type
Pilot ValveNon-locking push type (extended), locking type (tool required), locking type (lever)
Coil Rated Voltage110 to 120 V, 220 V, 240 V AC 50/60 Hz
12 V, 100 V DC
Piping SpecificationsBottom piping type
OptionsNon-rotating DIN terminal, with light and surge voltage suppressor

*Operating pressure: 0 to 1 MPa / Pilot pressure: (2-position) 0.1 to 1 MPa / (3-position) 0.15 to 1 MPa

Model

ConfigurationModelPiping connection port diameter*1: Flow Rate Characteristics*1: Maximum Operating Frequency
CPM
*2: Response Time
ms
*3: Weight
kg
Plug-InNon-Plug-In1 → 4/2 (P → A/B)4/2 → 5/3 (A/B → R1/R2)
C
[dm3/(s·bar)]
bCvC
[dm3/(s·bar)]
bCv
2 PositionSingleVFS4100VFS41103/8110.182.6120.202.81,00040 or less0.63
1/2120.152.8120.223.1
DoubleVFS4200VFS42103/8110.182.6120.202.81,20015 or less0.75
1/2120.152.8120.223.1
3 PositionClosed CenterVFS4300VFS43103/8100.182.5100.142.360050 or less0.82
1/2110.182.7110.222.6
Exhaust CenterVFS4400VFS44103/8110.162.6100.152.360050 or less0.82
1/2120.152.9100.152.4
Pressure CenterVFS4500VFS45103/8110.222.7110.222.760050 or less0.82
1/2120.222.9110.222.8
PerfectVFS4600VFS46103/86.3--6.5--20055 or less1.71
1/26.8--6.8--

*1: The minimum operating frequency is according to JIS B 8419:2010 (once per 30 days).
*2: According to JIS B 8419:2010 (value with supply pressure of 0.5 MPa).
*3: Add values to the table as follows: For no sub-plate and for plug-in sub-plate, add 0.50 kg. For non-plug-in sub-plate, add 0.43 kg.
*4: *1 and *2 assume controlled clean air.

Product Drawing

Plug-in type / 2-position single, 3-position closed center, exhaust center, pressure center, perfect

 

(Unit: mm)

 

2-position single: VFS4100-□F(Z) dimensional drawing

2-position single: VFS4100-□F(Z) dimensional drawing

 

(Unit: mm)

 

2-position single: VFS4100-□F(Z) with bottom piping, dimensional drawing

2-position single: VFS4100-□F(Z) with bottom piping, dimensional drawing

 

(Unit: mm)

 

2-position double: VFS4200-□F(Z), 3-position closed center: VFS4300-□F(Z), 3-position exhaust center: VFS4400-□F(Z), 3-position pressure center: VFS4500-□F(Z) dimensional drawing

2-position double: VFS4200-□F(Z), 3-position closed center: VFS4300-□F(Z), 3-position exhaust center: VFS4400-□F(Z), 3-position pressure center: VFS4500-□F(Z) dimensional drawing

 

(Unit: mm)

 

3-position perfect: VFS4600-□F (Z) dimensional drawing

3-position perfect: VFS4600-□F (Z) dimensional drawing

Product Structure Drawing

2 position single structure drawing

2 position single structure drawing

2-position double structure drawing

2-position double structure drawing

NumberPart nameMaterial
1BodyDie-cast aluminum
2Sub-plateDie-cast aluminum
3Spool/SleeveStainless steel
4Adapter PlateResin
5End PlateResin
6PistonResin
7Junction CoverResin
8Light CoverResin
9Return SpringStainless steel
10GasketHNBR
11Hexagon Socket Head BoltSteel
12Detent Assembly-
13Pilot Valve Assembly-

*See p. 963 in the SMC catalog for details on ordering pilot valve assemblies.

Product JIS Symbol

JIS symbol for 2 position single

JIS symbol for 2 position single

JIS symbol for 3 position closed center

JIS symbol for 3 position closed center

Precautions

  • Be sure to read the individual product cautions before use.
  • See the SMC catalog for product information other than that detailed above.
Part Number
VFS4511-5DZ
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplication Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
CV Value Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body type Piping specifications Body options Option

-

1 Piece(s) Quote -Unit for Manifold MountingManifold BaseStandard / Lubrication Free / Low CurrentDouble3-Position Pressure CenterSelf-Recovery (Spring Return)DC24V----0.15 to 1InternalNon-LockingDIN terminalNon-locking push type (flush)With indicator light and surge voltage suppressorNoneNon plug-in sub-plate-Direct manual-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Solenoid Valves Number of Ports 5-Port Valve Plumbing Sub-Base Plumbing
Driving Type Pilot Type Spool Seal Type Standard

Please check the type/dimensions/specifications of the part VFS4511-5DZ in the 5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS4000 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VFS4511-5DZ trong chuỗi 5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS4000.

Products like this...

Part Number
VFS4100-1F-04
VFS4100-1F-B03
VFS4100-1F-Q
VFS4511-5E-03
VFS4511-5E-04
VFS4600-1F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplication Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
CV Value Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body type Piping specifications Body options Option

-

1 Piece(s) Quote -Single UseDirectStandard / Lubrication Free / Low Current[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)AC100V[Rc (R)] Rc1/280 to 3002.80.1 to 1.0InternalNon-LockingPlug-in conduit terminalNon-locking push type (flush)NoneNonePlug-in sub-plateSide portedStandard-

-

1 Piece(s) Quote -Single UseDirectStandard / Lubrication Free / Low Current[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)AC100V[Rc (R)] Rc3/850 to 3002.60.1 to 1.0InternalNon-LockingPlug-in conduit terminalNon-locking push type (flush)NoneNonePlug-in sub-plateBottom portedStandard-

-

1 Piece(s) Quote -Unit for Manifold MountingManifold BaseStandard / Lubrication Free / Low Current[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)AC100V----0.1 to 1.0InternalNon-LockingPlug-in conduit terminalNon-locking push type (flush)NoneYesPlug-in sub-plateSide portedStandard-

-

1 Piece(s) Quote -Single UseDirectStandard / Lubrication Free / Low CurrentDouble3-Position Pressure CenterSelf-Recovery (Spring Return)DC24V[Rc (R)] Rc3/850 to 3002.70.15 to 1InternalNon-LockingGrommet terminalNon-locking push type (flush)NoneNoneNon plug-in sub-plateSide portedDirect manual-

-

1 Piece(s) Quote -Single UseDirectStandard / Lubrication Free / Low CurrentDouble3-Position Pressure CenterSelf-Recovery (Spring Return)DC24V[Rc (R)] Rc1/280 to 3002.90.15 to 1InternalNon-LockingGrommet terminalNon-locking push type (flush)NoneNoneNon plug-in sub-plateSide portedDirect manual-

-

1 Piece(s) Quote -Unit for Manifold MountingManifold BaseStandard / Lubrication Free / Low CurrentDouble[Others] 3 positions perfectSelf-Recovery (Spring Return)AC100V----0.15 to 1InternalNon-LockingPlug-in conduit terminalNon-locking push type (flush)NoneNonePlug-in sub-plate-Standard-