(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Small power consumption (1.8 W DC) solenoid valve, VFS4000 Series.
[Features]
・ Former model: Compatible with VF2□00 and VF2□10 Series
・ Large valve capacity is 1/2: C: 12 dm3/ (s·bar)
·Easy maintenance and inspection
VFS4000 Series plug-in type external appearance
VFS4000 Series non-plug-in type external appearance
Valve Specifications | Fluid | Air | ||
---|---|---|---|---|
Maximum Operating Pressure | 1.0 MPa | |||
Minimum Operating Pressure | 2 Position | 0.1 MPa | ||
3 Position | 0.15 MPa | |||
Guaranteed Proof Pressure | 1.5 MPa | |||
Ambient Temperature and Operating Fluid Temperature | *1 -10 to 60°C | |||
Lubrication | *2 Not required | |||
Pilot Valve – Manual Operation | Non-locking push type (flush) | |||
Impact Resistance / Vibration Resistance | *3 150/50 m/s2 | |||
Enclosure | *4 Type E: dust-proof (IP50 equivalent), Type F: drip-proof (IP52 equivalent) *5, Type D: splash-proof (IP54 equivalent) *6 | |||
Electrical Specifications | Coil Rated Voltage | 100 V, 200 V AC (50/60 Hz), 24 V DC | ||
Allowable Voltage Fluctuation | -15% to +10% of rated voltage | |||
Coil Insulation Type | *5 Class B or equivalent (130°C) | |||
Apparent Power (Power Consumption) AC | Starting | 5.6 VA / 50 Hz, 5.0 VA / 60 Hz | ||
Holding | 3.4 VA (2.1 W) / 50 Hz, 2.3 VA (1.5 W) / 60 Hz | |||
Current Consumption DC | 1.8 W (2.04 W: with light and surge voltage suppressor) | |||
Electrical Entry | Plug-in type | Conduit terminal | ||
Non-plug-in type | Grommet terminal, DIN terminal |
*1: Use dry air when at low temperatures.
*2: If lubricating, use turbine oil class 1 (ISO VG32).
*3: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*4: Based on JlS C 0920.
*1: Based on JIS C 4003.
*6: Type F and Type D protective structures indicate no light or surge voltage suppressor. Those with a light and surge voltage suppressor are type F (IP50 equivalent) and type D: (IP50 equivalent).
Pilot Method | *External pilot type | |
---|---|---|
Manual Operation | Main Valve | Direct manual type |
Pilot Valve | Non-locking push type (extended), locking type (tool required), locking type (lever) | |
Coil Rated Voltage | 110 to 120 V, 220 V, 240 V AC 50/60 Hz | |
12 V, 100 V DC | ||
Piping Specifications | Bottom piping type | |
Options | Non-rotating DIN terminal, with light and surge voltage suppressor |
*Operating pressure: 0 to 1 MPa / Pilot pressure: (2-position) 0.1 to 1 MPa / (3-position) 0.15 to 1 MPa
Configuration | Model | Piping connection port diameter | *1: Flow Rate Characteristics | *1: Maximum Operating Frequency CPM | *2: Response Time ms | *3: Weight kg | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Plug-In | Non-Plug-In | 1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → R1/R2) | ||||||||||
C [dm3/(s·bar)] | b | Cv | C [dm3/(s·bar)] | b | Cv | ||||||||
2 Position | Single | VFS4100 | VFS4110 | 3/8 | 11 | 0.18 | 2.6 | 12 | 0.20 | 2.8 | 1,000 | 40 or less | 0.63 |
1/2 | 12 | 0.15 | 2.8 | 12 | 0.22 | 3.1 | |||||||
Double | VFS4200 | VFS4210 | 3/8 | 11 | 0.18 | 2.6 | 12 | 0.20 | 2.8 | 1,200 | 15 or less | 0.75 | |
1/2 | 12 | 0.15 | 2.8 | 12 | 0.22 | 3.1 | |||||||
3 Position | Closed Center | VFS4300 | VFS4310 | 3/8 | 10 | 0.18 | 2.5 | 10 | 0.14 | 2.3 | 600 | 50 or less | 0.82 |
1/2 | 11 | 0.18 | 2.7 | 11 | 0.22 | 2.6 | |||||||
Exhaust Center | VFS4400 | VFS4410 | 3/8 | 11 | 0.16 | 2.6 | 10 | 0.15 | 2.3 | 600 | 50 or less | 0.82 | |
1/2 | 12 | 0.15 | 2.9 | 10 | 0.15 | 2.4 | |||||||
Pressure Center | VFS4500 | VFS4510 | 3/8 | 11 | 0.22 | 2.7 | 11 | 0.22 | 2.7 | 600 | 50 or less | 0.82 | |
1/2 | 12 | 0.22 | 2.9 | 11 | 0.22 | 2.8 | |||||||
Perfect | VFS4600 | VFS4610 | 3/8 | 6.3 | - | - | 6.5 | - | - | 200 | 55 or less | 1.71 | |
1/2 | 6.8 | - | - | 6.8 | - | - |
*1: The minimum operating frequency is according to JIS B 8419:2010 (once per 30 days).
*2: According to JIS B 8419:2010 (value with supply pressure of 0.5 MPa).
*3: Add values to the table as follows: For no sub-plate and for plug-in sub-plate, add 0.50 kg. For non-plug-in sub-plate, add 0.43 kg.
*4: *1 and *2 assume controlled clean air.
(Unit: mm)
2-position single: VFS4100-□F(Z) dimensional drawing
(Unit: mm)
2-position single: VFS4100-□F(Z) with bottom piping, dimensional drawing
(Unit: mm)
2-position double: VFS4200-□F(Z), 3-position closed center: VFS4300-□F(Z), 3-position exhaust center: VFS4400-□F(Z), 3-position pressure center: VFS4500-□F(Z) dimensional drawing
(Unit: mm)
3-position perfect: VFS4600-□F (Z) dimensional drawing
2 position single structure drawing
2-position double structure drawing
Number | Part name | Material |
---|---|---|
1 | Body | Die-cast aluminum |
2 | Sub-plate | Die-cast aluminum |
3 | Spool/Sleeve | Stainless steel |
4 | Adapter Plate | Resin |
5 | End Plate | Resin |
6 | Piston | Resin |
7 | Junction Cover | Resin |
8 | Light Cover | Resin |
9 | Return Spring | Stainless steel |
10 | Gasket | HNBR |
11 | Hexagon Socket Head Bolt | Steel |
12 | Detent Assembly | - |
13 | Pilot Valve Assembly | - |
*See p. 963 in the SMC catalog for details on ordering pilot valve assemblies.
JIS symbol for 2 position single
JIS symbol for 3 position closed center
Part Number |
---|
VFS4600-1FZB |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Application | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | CV Value | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Body type | Piping specifications | Body options | Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Unit for Manifold Mounting | Manifold Base | Standard / Lubrication Free / Low Current | Double | [Others] 3 positions perfect | Self-Recovery (Spring Return) | AC100V | - | - | - | - | 0.15 to 1 | Internal | Lock | Plug-in conduit terminal | Locking type (tool required) | With indicator light and surge voltage suppressor | None | Plug-in sub-plate | - | Standard | - |
Loading...Tải…
Type | Solenoid Valves | Number of Ports | 5-Port Valve | Plumbing | Sub-Base Plumbing |
---|---|---|---|---|---|
Driving Type | Pilot Type Spool | Seal Type | Standard |
Please check the type/dimensions/specifications of the part VFS4600-1FZB in the 5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS4000 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VFS4600-1FZB trong chuỗi 5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS4000.
Part Number |
---|
VFS4100-1F-04 |
VFS4100-1F-B03 |
VFS4100-1F-Q |
VFS4600-1FZB-04 |
VFS4600-1FZC |
VFS4600-1FZC-03 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Application | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | CV Value | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Body type | Piping specifications | Body options | Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Single Use | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 1/2 | 80 to 300 | 2.8 | 0.1 to 1.0 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking push type (flush) | None | None | Plug-in sub-plate | Side ported | Standard | - | ||
- | 1 Piece(s) | Quote | - | Single Use | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 3/8 | 50 to 300 | 2.6 | 0.1 to 1.0 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking push type (flush) | None | None | Plug-in sub-plate | Bottom ported | Standard | - | ||
- | 1 Piece(s) | Quote | - | Unit for Manifold Mounting | Manifold Base | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | - | - | - | - | 0.1 to 1.0 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking push type (flush) | None | Yes | Plug-in sub-plate | Side ported | Standard | - | ||
- | 1 Piece(s) | Quote | - | Single Use | Direct | Standard / Lubrication Free / Low Current | Double | [Others] 3 positions perfect | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 1/2 | 80 to 300 | - | 0.15 to 1 | Internal | Lock | Plug-in conduit terminal | Locking type (tool required) | With indicator light and surge voltage suppressor | None | Plug-in sub-plate | Side ported | Standard | - | ||
- | 1 Piece(s) | Quote | - | Unit for Manifold Mounting | Manifold Base | Standard / Lubrication Free / Low Current | Double | [Others] 3 positions perfect | Self-Recovery (Spring Return) | AC100V | - | - | - | - | 0.15 to 1 | Internal | Lock | Plug-in conduit terminal | Locking type (lever) | With indicator light and surge voltage suppressor | None | Plug-in sub-plate | - | Standard | - | ||
- | 1 Piece(s) | Quote | - | Single Use | Direct | Standard / Lubrication Free / Low Current | Double | [Others] 3 positions perfect | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 3/8 | 50 to 300 | - | 0.15 to 1 | Internal | Lock | Plug-in conduit terminal | Locking type (lever) | With indicator light and surge voltage suppressor | None | Plug-in sub-plate | Side ported | Standard | - |