(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
- 5-Port Solenoid Valve, Pilot Type, Metal Seal, Body Ported VFS3000 Series from SMC.
- Series VFS includes 5 port pilot solenoid valves with metal seals.
- Manifold options: Base mounted or body ported types.
- Base mounted manifolds come in plug-in and non plug-in styles.
- Body ported manifolds available with bar or separate type bases.
- Port sizes range from 1/8 to 3/4 with Rc(PT), NPTF & G(PF) thread types.
- Various options available for customization.
VFS3320-□E-03 external appearance
VFS3220-□T-03 external appearance
VFS3120-□G-03 external appearance
VFS3120-□E-03-F external appearance
Valve Specifications | Fluid | Air | |
---|---|---|---|
Maximum Operating Pressure | 1.0 MPa | ||
Minimum Operating Pressure | 0.1 MPa | ||
Guaranteed Proof Pressure | 1.5 MPa | ||
Ambient Temperature and Operating Fluid Temperature | *1 -10 to +60°C | ||
Lubrication | *2 Not required | ||
Pilot Valve – Manual Operation | Non-locking push type (flush) | ||
Impact Resistance / Vibration Resistance | *3 150/50 m/s2 | ||
Enclosure | *4 Dust-proof (IP50 equivalent) | ||
Electrical Specifications | Coil Rated Voltage | 100 V, 200 V AC (50/60 Hz), 24 V DC | |
Allowable Voltage Fluctuation | -15% to +10% of rated voltage | ||
Coil Insulation Type | *5 Class B or equivalent (130°C) | ||
Apparent Power (Power Consumption) AC | Starting | 5.6 VA / 50 Hz, 5.0 VA / 60 Hz | |
Holding | 3.4 VA (2.1 W) / 50 Hz, 2.3 VA (1.5 W) / 60 Hz | ||
Power Consumption | 1.8 W (2.04 W: with light and surge voltage suppressor) | ||
Electrical Entry | Grommet, grommet terminal, conduit terminal, DIN terminal |
*1: Use dry air when at low temperatures.
*2: If lubricating, use turbine oil class 1 (ISO VG32).
*3: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*4: According to JIS C0920.
*5: Based on JIS C 4003.
Pilot Method | *1: External pilot type |
---|---|
Pilot Valve – Manual Operation | Non-locking push type (extended), locking type (tool required) |
Coil Rated Voltage | 110 to 120 V, 220 V, 240 V AC (50/60 Hz) |
12 V, 100 V DC | |
Options | *2: With light and surge voltage suppressor |
Foot Bracket (with Screws) | Mountable to VFS3000-52A and VFS3120 (single) only |
*1: Operating pressure: 0 to 1 MPa / Pilot pressure: 0.1 to 1 MPa
*2: The grommet type is equipped with a surge voltage suppressor (lead wire body ported type), but no light.
Configuration | Model | Piping connection port diameter Rc | Flow Rate Characteristics | *1: Maximum Operating Frequency CPM | *2: Response Time ms | *3: Weight kg | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → R1/R2) | ||||||||||||
C (dm3/(s·bar)) | b | Cv | C (dm3/(s·bar)) | b | Cv | ||||||||
2 Position | Single | VFS3120 | VFS3130 | 1/4 | 5.0 | 0.20 | 1.1 | 6.8 | 0.30 | 1.7 | 1,200 | 20 or less | 0.33 |
3/8 | 6.1 | 0.14 | 1.4 | 7.3 | 0.23 | 1.8 | |||||||
Double | VFS3220 | VFS3230 | 1/4 | 5.0 | 0.20 | 1.1 | 6.8 | 0.3 | 1.7 | 1,500 | 15 or less | 0.43 | |
3/8 | 6.1 | 0.14 | 1.4 | 7.3 | 0.23 | 1.8 | |||||||
3 Position | Closed Center | VFS3320 | VFS3330 | 1/4 | 5.0 | 0.20 | 1.1 | 6.3 | 0.27 | 1.6 | 600 | 40 or less | 0.45 |
3/8 | 5.7 | 0.20 | 1.4 | 6.8 | 0.21 | 1.7 | |||||||
Exhaust Center | VFS3420 | VFS3430 | 1/4 | 4.9 | 0.24 | 1.1 | 6.5 | 0.28 | 1.6 | 600 | 40 or less | 0.45 | |
3/8 | 5.8 | 0.15 | 1.4 | 7.0 | 0.22 | 1.7 | |||||||
Pressure Center | VFS3520 | VFS3530 | 1/4 | 4.9 | 0.23 | 1.1 | 6.6 | 0.28 | 1.6 | 600 | 40 or less | 0.45 | |
3/8 | 6.5 | 0.15 | 1.6 | 7.0 | 0.23 | 1.7 |
*1: The minimum operating frequency is according to JIS B 8419:2010 (once per 30 days).
*2: According to JIS B8419:2010. (Value with supply pressure at 0.5 MPa)
*3: Value for grommet type.
*4: *1 and *2 assume controlled clean air.
(Unit: mm)
Grommet: VFS3120-□G dimensional drawing
(Unit: mm)
With foot type bracket (F) part number: VFS3000-52A dimensional drawing
(Unit: mm)
Grommet terminal: VFS3120-□E, EZ dimensional drawing
(Unit: mm)
Conduit terminal: VFS3120-□T, TZ dimensional drawing
2 position single structure drawing
2-position double structure drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Die-cast aluminum | - |
2 | Spool/Sleeve | Stainless steel | - |
3 | End Plate | Resin | - |
4 | Piston | Resin | - |
5 | Return Spring | Stainless steel | - |
6 | Pilot Valve Assembly | - | - |
7 | Detent Assembly | - | - |
*See p. 903 in the SMC catalog for details on ordering pilot valve assemblies.
Part Number |
---|
VFS3120-5DZ-03T-F |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Application | Number of Ports | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Plumbing | Driving Type | CV Value | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Body type | Option | Related component type | Applications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | DC24V | NPTF | 3/8 | 160 or Less | Direct Plumbing | Pilot Type Spool | 1.4 | Standard | 0.1 to 1.0 | Internal | Non-Locking | DIN terminal | Non-locking push type (flush) | With indicator light and surge voltage suppressor | None | Pilot individual exhaust | With foot bracket | - | - |
Loading...Tải…
Please check the type/dimensions/specifications of the part VFS3120-5DZ-03T-F in the 5-Port Solenoid Valve, Pilot Type, Metal Seal, Body Ported VFS3000 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VFS3120-5DZ-03T-F trong chuỗi 5-Port Solenoid Valve, Pilot Type, Metal Seal, Body Ported VFS3000 Series.
Part Number |
---|
SF4-1D-17 |
SF4-1D-18 |
SF4-1D-19 |
VFS3120-5DZ-03T-Q |
VFS3120-5DZA-02 |
VFS3120-5DZA-02-F |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Application | Number of Ports | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Plumbing | Driving Type | CV Value | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Body type | Option | Related component type | Applications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | Related Components | - | - | - | - | - | - | - | AC100V | - | - | - | - | - | - | - | - | - | - | DIN terminal | Non-locking push type (flush) | None | - | - | - | Pilot Valve Assembly | A-side pilot valve for VFS3130/VFS3230/VFS3330/VFS3430/VFS3530 | ||
- | 1 Piece(s) | Quote | 10 | Related Components | - | - | - | - | - | - | - | AC100V | - | - | - | - | - | - | - | - | - | - | DIN terminal | Non-locking push type (flush) | None | - | - | - | Pilot Valve Assembly | B-side pilot valve for VFS3230 | ||
- | 1 Piece(s) | Quote | 10 | Related Components | - | - | - | - | - | - | - | AC100V | - | - | - | - | - | - | - | - | - | - | DIN terminal | Non-locking push type (flush) | None | - | - | - | Pilot Valve Assembly | B-side pilot valve for VFS3330/VFS3430/VFS3530 | ||
- | 1 Piece(s) | Quote | - | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | DC24V | NPTF | 3/8 | 160 or Less | Direct Plumbing | Pilot Type Spool | 1.4 | Standard | 0.1 to 1.0 | Internal | Non-Locking | DIN terminal | Non-locking push type (flush) | With indicator light and surge voltage suppressor | Yes | Pilot individual exhaust | None | - | - | ||
- | 1 Piece(s) | Quote | - | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | DC24V | [Rc (R)] Rc | 1/4 | - | Direct Plumbing | Pilot Type Spool | 1.1 | Standard | 0.1 to 1.0 | Internal | Non-Locking | DIN terminal | Non-locking, push type (extended type) | With indicator light and surge voltage suppressor | None | Pilot individual exhaust | None | - | - | ||
- | 1 Piece(s) | Quote | - | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | DC24V | [Rc (R)] Rc | 1/4 | - | Direct Plumbing | Pilot Type Spool | 1.1 | Standard | 0.1 to 1.0 | Internal | Non-Locking | DIN terminal | Non-locking, push type (extended type) | With indicator light and surge voltage suppressor | None | Pilot individual exhaust | With foot bracket | - | - |