(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
SMC Solenoid Valve.
[Features]
· Clip type one-touch fittings for easy replacement of fittings
· The connector entry direction can be changed with a single push
· 4 position, dual 3-port valve
· Built-in back pressure check valve
Plug-in unit SQ2000 Series external appearance
The single-action fittings can be replaced without removing the valve
The connector entry direction can be changed with a single push
Valve Specifications | Valve Construction | Metal Seal | Rubber Seal | |
---|---|---|---|---|
Fluid | Air | |||
Maximum Operating Pressure | 0.7 MPa | |||
Minimum Operating Pressure | Single | 0.1 MPa | 0.15 MPa | |
Double (double solenoid) | 0.1 MPa | 0.1 MPa | ||
3 position | 0.1 MPa | 0.2 MPa | ||
4 Position Type | - | 0.15 MPa | ||
Ambient Temperature and Operating Fluid Temperature | -10 to 50°C *1 | |||
Lubrication | Not required | |||
Pilot Valve – Manual Operation | Push type (tool required), locking type (tool required), sliding-lock type (manually operated) | |||
Vibration-Resistance / Impact-Resistance *2 | 30/150 m/s2 | |||
Enclosure | Dust-proof | |||
Solenoid Specifications | Coil Rated Voltage | 12, 24 V DC | ||
Allowable Voltage Fluctuation | ±10% of rated voltage | |||
Coil Insulation Type | Class B or equivalent | |||
Power Consumption (Current) | 24 V DC | DC 0.4 W (17 mA), DC 0.95 W (40 mA) *3 | ||
12 V DC | DC 0.4 W (34 mA), DC 0.95 W (80 mA) *3 |
*1: Use dry air when operating at low temperatures. No condensation.
*2: Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state).
*3: Values for high-speed response type.
Series | Switching Method | Sealing Method | Model | Flow Rate Characteristics *1 | Response Time [ms] *2 | Weight (g) | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → R1/R2) | Standard (0.4 W) | High Speed Response (0.95 W) | ||||||||||
C (dm3/ [s·bar]) | b | Cv | C (dm3/ [s·bar]) | b | Cv | ||||||||
SQ2000 | 2 Position | Single | Metal Seal | SQ2130 | 2.2 | 0.17 | 0.51 | 2.4 | 0.14 | 0.57 | 35 or less | 20 or less | 145 |
Rubber Seal | SQ2131 | 2.3 | 0.17 | 0.51 | 3.1 | 0.18 | 0.71 | 31 or less | 24 or less | 140 | |||
Double | Metal Seal | SQ2230D | 2.2 | 0.17 | 0.51 | 2.4 | 0.14 | 0.57 | 20 or less | 15 or less | 160 | ||
Rubber Seal | SQ2231D | 2.3 | 0.17 | 0.51 | 3.1 | 0.18 | 0.71 | 26 or less | 20 or less | 155 | |||
3 Position | Closed Center | Metal Seal | SQ2330 | 1.9 | 0.17 | 0.46 | 2.1 | 0.15 | 0.47 | 56 or less | 37 or less | 180 | |
Rubber Seal | SQ2331 | 1.9 | 0.17 | 0.46 | 1.8 | 0.29 | 0.47 | 44 or less | 34 or less | 175 | |||
Exhaust Center | Metal Seal | SQ2430 | 1.9 | 0.17 | 0.46 | 2.4 | 0.14 | 0.55 | 56 or less | 37 or less | 180 | ||
Rubber Seal | SQ2431 | 1.9 | 0.17 | 0.46 | 3.1 | 0.14 | 0.65 | 44 or less | 34 or less | 175 | |||
Pressure Center | Metal Seal | SQ2530 | 2.3 | 0.17 | 0.51 | 2.1 | 0.18 | 0.47 | 56 or less | 37 or less | 180 | ||
Rubber Seal | SQ2531 | 2.5 | 0.17 | 0.56 | 1.8 | 0.30 | 0.47 | 44 or less | 34 or less | 175 | |||
4 Position | Dual 3-Port Valve | Rubber Seal | SQ2A31 SQ2B31 SQ2C31 | 1.5 | 0.17 | 0.40 | 1.5 | 0.17 | 0.40 | 34 or less | 19 or less | 155 |
*1: Values for the top ported cylinder connection port diameter C8, CYL. → EXH. The side ported type is approximately 10% smaller.
*2: Based on JIS B 8419:2010. (Value at supply pressure of 0.5 MPa and with light and surge voltage suppressor. The values may change depending on the pressure and air quality.)
JIS symbol for 2 position single
JIS symbol for 3 position closed center
JIS symbol for 4 position dual 3 port valve (B)
Without manifold block external appearance
With manifold (built-in back pressure check valve) external appearance
*Lead wire not included.
Side ported external appearance
Top ported external appearance
*Can be changed to side ported.
Part Number |
---|
SQ2A31N-51-C8-Q |
SQ2B31N-51-C8-Q |
SQ2C31N-51-C8-Q |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Application | Number of Ports | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | CV Value | Connecting Tube Diameter | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Manual | CE compliant | Piping specifications | Functions | Back-pressure check valve | Common specifications | Port plug mounting port | With/Without Manifold Block |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,715,000 VND | 1 Piece(s) | 32 Day(s) | - | Unit for Manifold Mounting | Dual 3-Port Valve | Manifold Base | Lubrication Free | [Single] Single | [Others] 4 positions (N.C. + N.C.) | Self-Recovery (Spring Return) | DC24V | 0.4 | Ø8 | Soft Seal | 0.15 to 0.7 | Internal | Non-Locking | Non-locking, push type (tool required) | Yes | Side ported | Negative common | None | - | None | - | ||
2,715,000 VND | 1 Piece(s) | 32 Day(s) | - | Unit for Manifold Mounting | Dual 3-Port Valve | Manifold Base | Lubrication Free | [Single] Single | [Others] 4 positions (N.O. + N.O.) | Self-Recovery (Spring Return) | DC24V | 0.4 | Ø8 | Soft Seal | 0.15 to 0.7 | Internal | Non-Locking | Non-locking, push type (tool required) | Yes | Side ported | Negative common | None | - | None | - | ||
2,715,000 VND | 1 Piece(s) | 32 Day(s) | - | Unit for Manifold Mounting | Dual 3-Port Valve | Manifold Base | Lubrication Free | [Single] Single | [Others] 4 positions (N.C. + N.O.) | Self-Recovery (Spring Return) | DC24V | 0.4 | Ø8 | Soft Seal | 0.15 to 0.7 | Internal | Non-Locking | Non-locking, push type (tool required) | Yes | Side ported | Negative common | None | - | None | - |
Loading...Tải…
Type | Solenoid Valves | Pipe Port Type | One-Touch Plumbing | Applicable Cylinder Dia.(Ø) | 40 or less |
---|---|---|---|---|---|
Plumbing | Direct Plumbing | Driving Type | Pilot Type Spool |