(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
SMC Solenoid Valve.
[Features]
· Clip type one-touch fittings for easy replacement of fittings
· The connector entry direction can be changed with a single push
· 4 position, dual 3-port valve
· Built-in back pressure check valve
Plug-in unit SQ1000 Series external appearance
The single-action fittings can be replaced without removing the valve
The connector entry direction can be changed with a single push
Valve Specifications | Valve Construction | Metal Seal | Rubber Seal | |
---|---|---|---|---|
Fluid | Air | |||
Maximum Operating Pressure | 0.7 MPa (high-pressure type *3: 1.0 MPa) | |||
Minimum Operating Pressure | Single | 0.1 MPa | 0.15 MPa | |
Double (double solenoid) | 0.1 MPa | 0.1 MPa | ||
3 position | 0.1 MPa | 0.2 MPa | ||
4 Position Type | - | 0.15 MPa | ||
Ambient Temperature and Operating Fluid Temperature | -10 to 50°C *1 | |||
Lubrication | Not required | |||
Pilot Valve – Manual Operation | Push type / locking type (tool required) | |||
Vibration-Resistance / Impact-Resistance *2 | 30/150 m/s2 | |||
Enclosure | Dust-proof | |||
Solenoid Specifications | Coil Rated Voltage | 12, 24 V DC | ||
Allowable Voltage Fluctuation | ±10% of rated voltage | |||
Coil Insulation Type | Class B or equivalent | |||
Power Consumption (Current) | 24 V DC | DC 0.4 W (17 mA), DC 0.95 W (40 mA) *4 | ||
12 V DC | DC 0.4 W (34 mA), DC 0.95 W (80 mA) *4 |
*1: Use dry air when operating at low temperatures. No condensation.
*2: Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state).
*3: Metal-seal type only.
*4: Values for high-speed response type and high-pressure type.
Series | Switching Method | Sealing Method | Model | Flow Rate Characteristics *1 | Response Time [ms] *2 | Weight (g) | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 → 4/2 (P → A/B) | 4 → 5 (A → R1) | Standard (0.4 W) | High Speed Response (0.95 W) | ||||||||||
C (dm3/ [s·bar]) | b | Cv | C (dm3/ [s·bar]) | b | Cv | ||||||||
SQ1000 | 2 Position | Single | Metal Seal | SQ1130 | 0.62 | 0.10 | 0.14 | 0.63 | 0.11 | 0.14 | 26 or less | 12 or less | 80 |
Rubber Seal | SQ1131 | 0.79 | 0.20 | 0.19 | 0.80 | 0.20 | 0.19 | 24 or less | 15 or less | 80 | |||
Double | Metal Seal | SQ1230D | 0.62 | 0.10 | 0.14 | 0.63 | 0.11 | 0.14 | 13 or less | 10 or less | 95 | ||
Rubber Seal | SQ1231D | 0.79 | 0.20 | 0.19 | 0.80 | 0.20 | 0.19 | 20 or less | 15 or less | 95 | |||
3 Position | Closed Center | Metal Seal | SQ1330 | 0.58 | 0.12 | 0.14 | 0.63 | 0.11 | 0.14 | 44 or less | 29 or less | 100 | |
Rubber Seal | SQ1331 | 0.64 | 0.20 | 0.15 | 0.58 | 0.26 | 0.16 | 39 or less | 25 or less | 100 | |||
Exhaust Center | Metal Seal | SQ1430 | 0.58 | 0.12 | 0.14 | 0.60 | 0.14 | 0.14 | 44 or less | 29 or less | 100 | ||
Rubber Seal | SQ1431 | 0.64 | 0.20 | 0.15 | 0.80 | 0.20 | 0.19 | 39 or less | 25 or less | 100 | |||
Pressure Center | Metal Seal | SQ1530 | 0.62 | 0.12 | 0.14 | 0.63 | 0.14 | 0.14 | 44 or less | 29 or less | 100 | ||
Rubber Seal | SQ1531 | 0.79 | 0.21 | 0.19 | 0.59 | 0.20 | 0.14 | 39 or less | 25 or less | 100 | |||
4 Position | Dual 3-Port Valve | Rubber Seal | SQ1A31 SQ1B31 SQ1C31 | 0.59 | 0.28 | 0.15 | 0.59 | 0.28 | 0.15 | 27 or less | 14 or less | 95 |
*1: Values for cylinder connection port diameter C6, CYL. → EXH. 2 → 3 (B → R2) is reduced approx. 30% compared to 4 → 5 (A → R1).
*2: Based on JIS B 8419:2010. (Value at supply pressure of 0.5 MPa and with light and surge voltage suppressor. The values may change depending on the pressure and air quality.)
JIS symbol for 2 position single
JIS symbol for 3 position closed center
JIS symbol for 4 position dual 3 port valve (B)
Without manifold block external appearance
With manifold (built-in back pressure check valve) external appearance
*Lead wire not included.
*The valve is a 4 port specification [5 (R1) and 3 (R2) are common]. As such, back pressure cannot be prevented within the same valve when using dual 3-port valves.
Non-locking push type (tool required) external appearance
Locking type (tool required) external appearance
Part Number |
---|
SQ1A31N-51-C6 |
SQ1C31N-51-C6 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Application | Number of Ports | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | CV Value | Connecting Tube Diameter | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Manual | CE compliant | Piping specifications | Functions | Back-pressure check valve | Common specifications | Port plug mounting port | With/Without Manifold Block |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,375,000 VND | 1 Piece(s) | 32 Day(s) | - | Unit for Manifold Mounting | Dual 3-Port Valve | Manifold Base | Lubrication Free | [Single] Single | [Others] 4 positions (N.C. + N.C.) | Self-Recovery (Spring Return) | DC24V | One-Touch Plumbing | - | 0.15 | Ø6 | Soft Seal | 0.15 to 0.7 | Internal | Non-Locking | Non-locking, push type (tool required) | None | Side ported | Negative common | None | - | None | - | ||
2,375,000 VND | 1 Piece(s) | 32 Day(s) | - | Unit for Manifold Mounting | Dual 3-Port Valve | Manifold Base | Lubrication Free | [Single] Single | [Others] 4 positions (N.C. + N.O.) | Self-Recovery (Spring Return) | DC24V | One-Touch Plumbing | - | 0.15 | Ø6 | Soft Seal | 0.15 to 0.7 | Internal | Non-Locking | Non-locking, push type (tool required) | None | Side ported | Negative common | None | - | None | - |
Loading...Tải…
Type | Solenoid Valves | Applicable Cylinder Dia.(Ø) | 40 or less | Plumbing | Direct Plumbing |
---|---|---|---|---|---|
Driving Type | Pilot Type Spool |