(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
5-Port Solenoid Valve, Plug-In Cassette Type, SQ1000 Series Valve (Part Number)

5-Port Solenoid Valve, Plug-In Cassette Type, SQ1000 Series Valve
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
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

SMC Solenoid Valve.
[Features]
· Clip type one-touch fittings for easy replacement of fittings
· The connector entry direction can be changed with a single push
· 4 position, dual 3-port valve
· Built-in back pressure check valve

Plug-In Unit SQ1000 Series Specifications

Plug-in unit SQ1000 Series external appearance

Plug-in unit SQ1000 Series external appearance

The single-action fittings can be replaced without removing the valve

The single-action fittings can be replaced without removing the valve

The connector entry direction can be changed with a single push

The connector entry direction can be changed with a single push

Valve SpecificationsValve ConstructionMetal SealRubber Seal
FluidAir
Maximum Operating Pressure0.7 MPa (high-pressure type *3: 1.0 MPa)
Minimum Operating PressureSingle0.1 MPa0.15 MPa
Double (double solenoid)0.1 MPa0.1 MPa
3 position0.1 MPa0.2 MPa
4 Position Type-0.15 MPa
Ambient Temperature and Operating Fluid Temperature-10 to 50°C *1
LubricationNot required
Pilot Valve – Manual OperationPush type / locking type (tool required)
Vibration-Resistance / Impact-Resistance *230/150 m/s2
EnclosureDust-proof
Solenoid SpecificationsCoil Rated Voltage12, 24 V DC
Allowable Voltage Fluctuation±10% of rated voltage
Coil Insulation TypeClass B or equivalent
Power Consumption
(Current)
24 V DCDC 0.4 W (17 mA), DC 0.95 W (40 mA) *4
12 V DCDC 0.4 W (34 mA), DC 0.95 W (80 mA) *4

*1: Use dry air when operating at low temperatures. No condensation.
*2: Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state).
*3: Metal-seal type only.
*4: Values for high-speed response type and high-pressure type.

Model

SeriesSwitching MethodSealing MethodModelFlow Rate Characteristics *1Response Time [ms] *2Weight
(g)
1 → 4/2 (P → A/B)4 → 5 (A → R1)Standard (0.4 W)High Speed Response (0.95 W)
C (dm3/ [s·bar])bCvC (dm3/ [s·bar])bCv
SQ10002 PositionSingleMetal SealSQ11300.620.100.140.630.110.1426 or less12 or less80
Rubber SealSQ11310.790.200.190.800.200.1924 or less15 or less80
DoubleMetal SealSQ1230D0.620.100.140.630.110.1413 or less10 or less95
Rubber SealSQ1231D0.790.200.190.800.200.1920 or less15 or less95
3 PositionClosed
Center
Metal SealSQ13300.580.120.140.630.110.1444 or less29 or less100
Rubber SealSQ13310.640.200.150.580.260.1639 or less25 or less100
Exhaust
Center
Metal SealSQ14300.580.120.140.600.140.1444 or less29 or less100
Rubber SealSQ14310.640.200.150.800.200.1939 or less25 or less100
Pressure
Center
Metal SealSQ15300.620.120.140.630.140.1444 or less29 or less100
Rubber SealSQ15310.790.210.190.590.200.1439 or less25 or less100
4 PositionDual
3-Port Valve
Rubber SealSQ1A31 SQ1B31 SQ1C310.590.280.150.590.280.1527 or less14 or less95

*1: Values for cylinder connection port diameter C6, CYL. → EXH. 2 → 3 (B → R2) is reduced approx. 30% compared to 4 → 5 (A → R1).
*2: Based on JIS B 8419:2010. (Value at supply pressure of 0.5 MPa and with light and surge voltage suppressor. The values may change depending on the pressure and air quality.)

Product JIS Symbol

JIS symbol for 2 position single

JIS symbol for 2 position single

JIS symbol for 3 position closed center

JIS symbol for 3 position closed center

JIS symbol for 4 position dual 3 port valve (B)

JIS symbol for 4 position dual 3 port valve (B)

With/Without Manifold Block

Without manifold block external appearance

Without manifold block external appearance

  • When ordering together with manifolds
  • When only valve is required
With manifold (built-in back pressure check valve) external appearance

With manifold (built-in back pressure check valve) external appearance

  • When adding stations

*Lead wire not included.

*The valve is a 4 port specification [5 (R1) and 3 (R2) are common]. As such, back pressure cannot be prevented within the same valve when using dual 3-port valves.

Manual Operation Method

Non-locking push type (tool required) external appearance

Non-locking push type (tool required) external appearance

Locking type (tool required) external appearance

Locking type (tool required) external appearance

Precautions

  • *When energizing valves for a long period of time, heat generated by the coil will cause the temperature to rise, decreasing valve performance, decreasing the lifespan and adversely affecting nearby peripheral equipment.
  • *When energizing a valve continuously, be sure to use the standard type (0.4 W) at an ambient temperature of 40°C or less and pay attention to discharging heat.
  • *Temperature increases are particularly high when simultaneously energizing 3 or more neighboring stations for a long-period continuously or when simultaneously energizing the A side and B side of a dual 3-port valve for an extended period.
  • Be sure to read the individual product cautions before use.
  • See the SMC catalog for product information other than that detailed above.
Part Number
SQ1231D-51-C4-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplication Number of Ports Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal CV Value Connecting Tube Diameter Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Manual CE compliant Piping specifications Functions Back-pressure check valve Common specifications Port plug mounting port With/Without Manifold Block

2,081,000 VND

1 Piece(s) 32 Day(s) -Unit for Manifold Mounting5-Port ValveManifold BaseLubrication FreeDouble2-Position ExhaustSelf-RetainingDC24VOne-Touch Plumbing-0.19Ø4Soft Seal0.1 to 0.7InternalNon-LockingNon-locking, push type (tool required)NoneSide ported2 position double (double solenoid specification)None-2(B) Port-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Solenoid Valves Applicable Cylinder Dia.(Ø) 40 or less Plumbing Direct Plumbing
Driving Type Pilot Type Spool

Please check the type/dimensions/specifications of the part SQ1231D-51-C4-B in the 5-Port Solenoid Valve, Plug-In Cassette Type, SQ1000 Series Valve series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SQ1231D-51-C4-B trong chuỗi 5-Port Solenoid Valve, Plug-In Cassette Type, SQ1000 Series Valve.

Products like this...

Part Number
SQ1130-51-C4
SQ1130-51-C4-A
SQ1130-51-C4-B
SQ1231D-51-C4-M
SQ1231D-51-C4-M-Q
SQ1231D-51-C4-MB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplication Number of Ports Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal CV Value Connecting Tube Diameter Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Manual CE compliant Piping specifications Functions Back-pressure check valve Common specifications Port plug mounting port With/Without Manifold Block

1,765,000 VND

1 Piece(s) 32 Day(s) -Unit for Manifold Mounting5-Port ValveManifold BaseStandard / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)DC24VOne-Touch Plumbing-0.14Ø4Standard0.1 to 0.7InternalNon-LockingNon-locking, push type (tool required)NoneSide portedStandard type (0.4 W)None-None-

-

1 Piece(s) Quote -Unit for Manifold Mounting5-Port ValveManifold BaseStandard / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)DC24VOne-Touch Plumbing-0.14Ø4Standard0.1 to 0.7InternalNon-LockingNon-locking, push type (tool required)NoneSide portedStandard type (0.4 W)None-4 (A) ports-

1,765,000 VND

1 Piece(s) 32 Day(s) -Unit for Manifold Mounting5-Port ValveManifold BaseStandard / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)DC24VOne-Touch Plumbing-0.14Ø4Standard0.1 to 0.7InternalNon-LockingNon-locking, push type (tool required)NoneSide portedStandard type (0.4 W)None-2(B) Port-

2,285,000 VND

1 Piece(s) 32 Day(s) -Single Use5-Port ValveDirectLubrication FreeDouble2-Position ExhaustSelf-RetainingDC24VOne-Touch Plumbing-0.19Ø4Soft Seal0.1 to 0.7InternalNon-LockingNon-locking, push type (tool required)NoneSide ported2 position double (double solenoid specification)None-None-

-

1 Piece(s) Quote -Single Use5-Port ValveDirectLubrication FreeDouble2-Position ExhaustSelf-RetainingDC24VOne-Touch Plumbing-0.19Ø4Soft Seal0.1 to 0.7InternalNon-LockingNon-locking, push type (tool required)YesSide ported2 position double (double solenoid specification)None-None-

2,421,000 VND

1 Piece(s) 32 Day(s) -Single Use5-Port ValveDirectLubrication FreeDouble2-Position ExhaustSelf-RetainingDC24VOne-Touch Plumbing-0.19Ø4Soft Seal0.1 to 0.7InternalNon-LockingNon-locking, push type (tool required)NoneSide ported2 position double (double solenoid specification)Built-in type-None-