(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
SMC Solenoid Valve.
[Features]
· Can be DIN rail mounted
· IP65-compliant protective structure (DIN terminal type, common exhaust).
· Choice of metal or rubber seal available for the main valve construction.
· Built-in one-touch fitting makes piping work easy
VQZ1000/VQZ2000/VQZ3000 Series single unit external appearance
The pipe fitting is secured with a clip, making replacement easy
Series | Metal Seal | Rubber Seal | ||
---|---|---|---|---|
Fluid | Air | |||
Maximum Operating Pressure (MPa) | 0.7 (High-pressure type: 1.0) | 0.7 | ||
Minimum Operating Pressure MPa | 2 Position | Single | 0.1 VQZ3000, 3 position only 0.15 | 0.15 |
Double | 0.1 | |||
3 Position | 0.2 | |||
Ambient Temperature and Operating Fluid Temperature °C | -10 to 50 (no freezing) | |||
Maximum Operating Frequency Hz | 2 Position Single, Double | 20 | 5 | |
3 Position | 10 | 3 | ||
Manual | Non-locking push type, locking type (tool required) | |||
Pilot Exhaust Method | Individual exhaust type | |||
Lubrication | Not required | |||
Mounting Orientation | Single: free Double / 3 position: main valve must be horizontal | Free | ||
Impact Resistance / Vibration Resistance: m/s2 *1: | 150/30 | |||
Enclosure * | Dust-proof (DIN terminal: IP65 *2:) |
*Based on IEC60529.
*1: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*2: When IP65 compliant DIN terminals: VQZ2/3□51□-□Y□□W1-□-□
Lead wire electrical entry | Grommet (G) M-type plug connector (M) L-type plug connector (L) DIN terminal (Y) | |||
---|---|---|---|---|
G, L, M | Y | |||
Coil Rated Voltage (V) | DC | 24, 12 | ||
AC 50/60 Hz | 100, 110, 200, 220 * | |||
Allowable Voltage Fluctuation | ±10% of rated voltage | |||
Power Consumption W | DC | Standard | 0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)] | |
High Speed Response, High Pressure | 0.9 (with light: 0.95) [0.94 (with DIN terminal light: 1.0)] | |||
Apparent power VA * | AC | 100 V | 0.78 (with light: 0.81) | 0.78 (with light: 0.87) |
110 V 115 V | 0.86 (with light: 0.89) [0.94 (with indicator light: 0.97)] | 0.86 (with light: 0.87) [0.94 (with indicator light: 1.07)] | ||
200 V | 1.18 (with light: 1.22) | 1.15 (with light: 1.30) | ||
220 V 230 V | 1.30 (with light: 1.34) [1.42 (with indicator light: 1.46)] | 1.27 (with light: 1.46) [1.39 (with indicator light: 1.60)] | ||
Surge Voltage Suppressor | Varistor | |||
Indicator Light | LED (neon bulb for DIN terminal AC) |
(Unit: mm)
2 position single / grommet (G): VQZ1150 / 1 (R)-□G□1-01 dimensional drawing
(Unit: mm)
2-position double / grommet (G): VQZ1250 / 1 (R)-□G□1-01 dimensional drawing
(Unit: mm)
2 position single / grommet (G): VQZ2150 / 1 (R)-□G□1-01 / 02 dimensional drawing
(Unit: mm)
Grommet (G): VQZ2250 / 1 (R)-□G□1-01 / 02 dimensional drawing
(Unit: mm)
2 position single / grommet (G): VQZ3150 / 1 (R)-□G□1-02 / 03 dimensional drawing
*Dimensions in ( ) are for VQZ315□-□G□1-02
(Unit: mm)
2-position double / grommet (G): VQZ3250 / 1 (R)-□G□1-02 / 03 dimensional drawing
*Dimensions in ( ) are for VQZ325□-□G□1-02
Metal-seal type (2 position single) structure drawing
Rubber seal type (2-position single) structure drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Die-cast aluminum | - |
2 | Spool/Sleeve | Stainless steel | Metal Seal |
Spool Valve | Aluminum/HNBR | Rubber Seal | |
3 | Piston | Resin | - |
4 | Pilot Valve Assembly | - | - |
*See p. 743 in the SMC catalog for the pilot valve assembly model number.
Part Number |
---|
VQZ2451-2YZ1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Application | Number of Ports | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | CV Value | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Body type | Body size | Functions | Throttle valve specification | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Unit for Manifold Mounting | - | Rail | Standard | - | 3-Position Exhaust Center | Self-Recovery (Spring Return) | AC200V | - | - | - | 0.39 | Soft Seal | 0.2 to 0.7 | Internal | Not Provided | DIN terminal (with indicator light / surge voltage suppressor) | Non-locking push type (tool required) | - | None | - | Width: 15 mm | Standard type | - | - |
Loading...Tải…
Type | Solenoid Valves | Plumbing | Sub-Base Plumbing | Driving Type | Pilot Type Spool |
---|
Please check the type/dimensions/specifications of the part VQZ2451-2YZ1 in the 5-Port Solenoid Valve, Base Mounted, Single Unit, VQZ1000/2000/3000 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VQZ2451-2YZ1 trong chuỗi 5-Port Solenoid Valve, Base Mounted, Single Unit, VQZ1000/2000/3000 Series.
Part Number |
---|
VQZ1150-1LB1-01 |
VQZ1150-1LO1 |
VQZ1150-1LO1-01 |
VQZ2451-2YZ1-01 |
VQZ2451-2YZ1-02 |
VQZ2451-2YZB1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Application | Number of Ports | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | CV Value | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Body type | Body size | Functions | Throttle valve specification | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Single Use | - | Direct | Standard | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 1/8 | - | 0.17 | Standard | 0.1 to 0.7 | Internal | Not Provided | L plug connector with lead wire | Locking type (tool required) | - | None | - | Width: 10 mm | Standard type | - | - | ||
- | 1 Piece(s) | Quote | - | Unit for Manifold Mounting | - | Rail | Standard | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | - | - | - | 0.17 | Standard | 0.1 to 0.7 | Internal | Not Provided | type plug connector, without connector | Non-locking push type (tool required) | - | None | - | Width: 10 mm | Standard type | - | - | ||
- | 1 Piece(s) | Quote | - | Single Use | - | Direct | Standard | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 1/8 | - | 0.17 | Standard | 0.1 to 0.7 | Internal | Not Provided | type plug connector, without connector | Non-locking push type (tool required) | - | None | - | Width: 10 mm | Standard type | - | - | ||
- | 1 Piece(s) | Quote | - | Single Use | - | Direct | Standard | - | 3-Position Exhaust Center | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/8 | - | 0.39 | Soft Seal | 0.2 to 0.7 | Internal | Not Provided | DIN terminal (with indicator light / surge voltage suppressor) | Non-locking push type (tool required) | - | None | - | Width: 15 mm | Standard type | - | - | ||
- | 1 Piece(s) | Quote | - | Single Use | - | Direct | Standard | - | 3-Position Exhaust Center | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/4 | - | 0.39 | Soft Seal | 0.2 to 0.7 | Internal | Not Provided | DIN terminal (with indicator light / surge voltage suppressor) | Non-locking push type (tool required) | - | None | - | Width: 15 mm | Standard type | - | - | ||
- | 1 Piece(s) | Quote | - | Unit for Manifold Mounting | - | Rail | Standard | - | 3-Position Exhaust Center | Self-Recovery (Spring Return) | AC200V | - | - | - | 0.39 | Soft Seal | 0.2 to 0.7 | Internal | Not Provided | DIN terminal (with indicator light / surge voltage suppressor) | Locking type (tool required) | - | None | - | Width: 15 mm | Standard type | - | - |