(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
5-Port Solenoid Valve, Base Mounted, Single Unit, VQZ1000/2000/3000 Series (Part Number)

5-Port Solenoid Valve, Base Mounted, Single Unit, VQZ1000/2000/3000 Series
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
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

SMC Solenoid Valve.
[Features]
· Can be DIN rail mounted
· IP65-compliant protective structure (DIN terminal type, common exhaust).
· Choice of metal or rubber seal available for the main valve construction.
· Built-in one-touch fitting makes piping work easy

5-Port Solenoid Valve VQZ1000/VQZ2000/VQZ3000 Series, Single Unit Specifications

VQZ1000/VQZ2000/VQZ3000 Series single unit external appearance

VQZ1000/VQZ2000/VQZ3000 Series single unit external appearance

The pipe fitting is secured with a clip, making replacement easy

The pipe fitting is secured with a clip, making replacement easy

SeriesMetal SealRubber Seal
FluidAir
Maximum Operating Pressure (MPa)0.7 (High-pressure type: 1.0)0.7
Minimum Operating Pressure MPa2 PositionSingle0.1
VQZ3000, 3 position only
0.15
0.15
Double0.1
3 Position0.2
Ambient Temperature and Operating Fluid Temperature °C-10 to 50 (no freezing)
Maximum Operating Frequency Hz2 Position Single, Double205
3 Position103
ManualNon-locking push type, locking type (tool required)
Pilot Exhaust MethodIndividual exhaust type
LubricationNot required
Mounting OrientationSingle: free
Double / 3 position: main valve must be horizontal
Free
Impact Resistance / Vibration Resistance: m/s2 *1:150/30
Enclosure *Dust-proof (DIN terminal: IP65 *2:)

*Based on IEC60529.
*1: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*2: When IP65 compliant DIN terminals: VQZ2/3□51□-□Y□□W1-□-□

Solenoid Specifications

Lead wire electrical entryGrommet (G) M-type plug connector (M)
L-type plug connector (L) DIN terminal (Y)
G, L, MY
Coil Rated Voltage (V)DC24, 12
AC 50/60 Hz100, 110, 200, 220 *
Allowable Voltage Fluctuation±10% of rated voltage
Power Consumption WDCStandard0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)]
High Speed Response, High Pressure0.9 (with light: 0.95) [0.94 (with DIN terminal light: 1.0)]
Apparent power VA *AC100 V0.78 (with light: 0.81)0.78 (with light: 0.87)
110 V
115 V
0.86 (with light: 0.89)
[0.94 (with indicator light: 0.97)]
0.86 (with light: 0.87)
[0.94 (with indicator light: 1.07)]
200 V1.18 (with light: 1.22)1.15 (with light: 1.30)
220 V
230 V
1.30 (with light: 1.34)
[1.42 (with indicator light: 1.46)]
1.27 (with light: 1.46)
[1.39 (with indicator light: 1.60)]
Surge Voltage SuppressorVaristor
Indicator LightLED (neon bulb for DIN terminal AC)
  • *The 110 V AC and 115 V AC types are interchangeable. The 220 V AC and 230 V AC types are also interchangeable.
  • For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.

Product Drawing

VQZ1000

 

(Unit: mm)

 

2 position single / grommet (G): VQZ1150 / 1 (R)-□G□1-01 dimensional drawing

2 position single / grommet (G): VQZ1150 / 1 (R)-□G□1-01 dimensional drawing

 

(Unit: mm)

 

2-position double / grommet (G): VQZ1250 / 1 (R)-□G□1-01 dimensional drawing

2-position double / grommet (G): VQZ1250 / 1 (R)-□G□1-01 dimensional drawing

VQZ2000

 

(Unit: mm)

 

2 position single / grommet (G): VQZ2150 / 1 (R)-□G□1-01 / 02 dimensional drawing

2 position single / grommet (G): VQZ2150 / 1 (R)-□G□1-01 / 02 dimensional drawing

 

(Unit: mm)

 

Grommet (G): VQZ2250 / 1 (R)-□G□1-01 / 02 dimensional drawing

Grommet (G): VQZ2250 / 1 (R)-□G□1-01 / 02 dimensional drawing

VQZ3000

 

(Unit: mm)

 

2 position single / grommet (G): VQZ3150 / 1 (R)-□G□1-02 / 03 dimensional drawing

2 position single / grommet (G): VQZ3150 / 1 (R)-□G□1-02 / 03 dimensional drawing

*Dimensions in ( ) are for VQZ315□-□G□1-02

 

(Unit: mm)

 

2-position double / grommet (G): VQZ3250 / 1 (R)-□G□1-02 / 03 dimensional drawing

2-position double / grommet (G): VQZ3250 / 1 (R)-□G□1-02 / 03 dimensional drawing

*Dimensions in ( ) are for VQZ325□-□G□1-02

Product Structure Drawing

Metal-seal type (2 position single) structure drawing

Metal-seal type (2 position single) structure drawing

Rubber seal type (2-position single) structure drawing

Rubber seal type (2-position single) structure drawing

NumberPart nameMaterialNote
1BodyDie-cast aluminum-
2Spool/SleeveStainless steelMetal Seal
Spool ValveAluminum/HNBRRubber Seal
3PistonResin-
4Pilot Valve Assembly--

*See p. 743 in the SMC catalog for the pilot valve assembly model number.

Precautions

  • Be sure to read the individual product cautions before use.
  • See the SMC catalog for product information other than that detailed above.
Part Number
VQZ3151-1M1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplication Number of Ports Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
CV Value Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body type Body size Functions Throttle valve specification Type of fitting thread part

-

1 Piece(s) Quote -Unit for Manifold Mounting-RailStandard[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)AC100V---1Soft Seal0.15 to 0.7InternalNot ProvidedM plug connector with lead wireNon-locking push type (tool required)-None-Width: 18 mmStandard type--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Solenoid Valves Plumbing Sub-Base Plumbing Driving Type Pilot Type Spool

Please check the type/dimensions/specifications of the part VQZ3151-1M1 in the 5-Port Solenoid Valve, Base Mounted, Single Unit, VQZ1000/2000/3000 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VQZ3151-1M1 trong chuỗi 5-Port Solenoid Valve, Base Mounted, Single Unit, VQZ1000/2000/3000 Series.

Products like this...

Part Number
VQZ1150-1LB1-01
VQZ1150-1LO1
VQZ1150-1LO1-01
VQZ3151-1M1-02
VQZ3151-1M1-03
VQZ3151-1MB1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplication Number of Ports Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
CV Value Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body type Body size Functions Throttle valve specification Type of fitting thread part

-

1 Piece(s) Quote -Single Use-DirectStandard[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)AC100V[Rc (R)] Rc1/8-0.17Standard0.1 to 0.7InternalNot ProvidedL plug connector with lead wireLocking type (tool required)-None-Width: 10 mmStandard type--

-

1 Piece(s) Quote -Unit for Manifold Mounting-RailStandard[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)AC100V---0.17Standard0.1 to 0.7InternalNot Providedtype plug connector, without connectorNon-locking push type (tool required)-None-Width: 10 mmStandard type--

-

1 Piece(s) Quote -Single Use-DirectStandard[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)AC100V[Rc (R)] Rc1/8-0.17Standard0.1 to 0.7InternalNot Providedtype plug connector, without connectorNon-locking push type (tool required)-None-Width: 10 mmStandard type--

-

1 Piece(s) Quote -Single Use-DirectStandard[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)AC100V[Rc (R)] Rc1/4-1Soft Seal0.15 to 0.7InternalNot ProvidedM plug connector with lead wireNon-locking push type (tool required)-None-Width: 18 mmStandard type--

-

1 Piece(s) Quote -Single Use-DirectStandard[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)AC100V[Rc (R)] Rc3/8100 or Less1Soft Seal0.15 to 0.7InternalNot ProvidedM plug connector with lead wireNon-locking push type (tool required)-None-Width: 18 mmStandard type--

2,015,000 VND

1 Piece(s) 32 Day(s) -Unit for Manifold Mounting-RailStandard[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)AC100V---1Soft Seal0.15 to 0.7InternalNot ProvidedM plug connector with lead wireLocking type (tool required)-None-Width: 18 mmStandard type--