(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
5-Port Solenoid Valve, Body Ported, Single Unit, VQZ1000/2000/3000 Series (Part Number)

5-Port Solenoid Valve, Body Ported, Single Unit, VQZ1000/2000/3000 Series
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
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

SMC Solenoid Valve.
[Features]
· Can be DIN rail mounted
· IP65-compliant protective structure (DIN terminal type, common exhaust).
· Choice of metal or rubber seal available for the main valve construction.
· Built-in one-touch fitting makes piping work easy

5-Port Solenoid Valve VQZ1000/VQZ2000/VQZ3000 Series, Body-Ported Type, Plug Lead Unit, Single Unit Specifications

VQZ1000/VQZ2000/VQZ3000 Series external appearance

VQZ1000/VQZ2000/VQZ3000 Series external appearance

SeriesMetal SealRubber Seal
Usable FluidsAir
Maximum Operating Pressure (MPa)0.7 (High-pressure type: 1.00.7
Minimum Operating Pressure MPa2 PositionSingle0.1
VQZ3000, 3 position only
0.15
0.15
0.1
3 PositionDouble0.2
Ambient Temperature and Operating Fluid Temperature °C-10 to 50 (no freezing)
Maximum Operating Frequency Hz2 Position Single, Double205
3 Position103
ManualNon-locking push type, locking type (tool required)
Pilot Exhaust MethodIndividual exhaust type
LubricationNot required
Mounting OrientationSingle: free
Double / 3 position: main valve must be horizontal
Free
Impact Resistance / Vibration Resistance: m/s2 *1:150/30
Protective structure*3Dust-proof (DIN terminal: IP65 *2:)

*1: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*2: VQZ2/3□21□-□Y□□W1-□-□ when IP65 compatible DIN terminal is selected
*3: Based on IEC60529.

Solenoid Specifications

Electrical EntryGrommet (G)
M-type plug connector (M)
L-type plug connector (L)
DIN terminal (Y)
G, L, MY
Coil rated voltage (V)DC24, 12
AC 50/60 Hz100, 110, 200, 220 *
Allowable Voltage Fluctuation±10% of rated voltage
Power Consumption WDCStandard0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)]
High Speed Response, High Pressure0.9 (with light: 0.95) [0.95 (with DIN terminal light: 1.0)]
Apparent power VA *AC100 V0.78 (with light: 0.81)0.78 (with light: 0.87)
110 V
115 V
0.86 (with light: 0.89)
[0.94 (with indicator light: 0.97)]
0.86 (with light: 0.87)
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
Surge Voltage SuppressorVaristor
Indicator LightLED (neon bulb for DIN terminal AC)
  • *The 110 V AC and 115 V AC types are interchangeable. The 220 V AC and 230 V AC types are also interchangeable.
  • For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.

Structure Drawing

Metal seal type

2 position single structure drawing

2 position single structure drawing

2-position single connection drawing

2-position single connection drawing

2-position double structure drawing

2-position double structure drawing

2-position double connection drawing

2-position double connection drawing

Rubber seal type

2 position single structure drawing

2 position single structure drawing

2-position single connection drawing

2-position single connection drawing

2-position double structure drawing

2-position double structure drawing

2-position double connection drawing

2-position double connection drawing

Component Parts

NumberPart nameMaterialNote
1BodyDie-cast aluminum-
2Spool/SleeveStainless steelMetal Seal
Spool ValveAluminum/HNBRRubber Seal
3PistonResin-
4Pilot Valve Assembly--

Dimensional Outline Drawings / VQZ1000

2-position single

 

(Unit: mm)

 

Grommet (G): VQZ1120/1-□G□1-C3, C4, C6 dimensional drawings

Grommet (G): VQZ1120/1-□G□1-C3, C4, C6 dimensional drawings

Precautions

  • *Use the standard (DC) specification for continuous duty.
  • *See the manufacturer's catalog for models of single-action fittings and silencers that mount to this valve.
  • *Manifold mounting screws and gaskets are not included when ordering single unit body ported type solenoid valves. Please order separately if required. (See the manufacturer's catalog for details.)
  • *See the manufacturer's catalog for information other than the above.
Part Number
VQZ2420-5L1-C6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNumber of Ports Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
CV Value Connecting Tube Diameter Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket CE compliant Body size Functions Type of fitting thread part

-

1 Piece(s) Quote --Standard / Lubrication Free-3-Position Exhaust CenterSelf-Recovery (Spring Return)DC24VOne-Touch Plumbing--0.28Ø6Standard-InternalNon-LockingL plug connector with lead wireNon-locking push type (tool required)-NoneNone15 (width)Standard type-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Solenoid Valves Application Single Use Mounting Orientation Direct
Plumbing Direct Plumbing Driving Type Pilot Type Spool

Please check the type/dimensions/specifications of the part VQZ2420-5L1-C6 in the 5-Port Solenoid Valve, Body Ported, Single Unit, VQZ1000/2000/3000 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VQZ2420-5L1-C6 trong chuỗi 5-Port Solenoid Valve, Body Ported, Single Unit, VQZ1000/2000/3000 Series.

Products like this...

Part Number
VQZ1120-1L1-C4-F
VQZ1120-1L1-C6
VQZ1120-1L1-C6-F
VQZ2420-5L1-C6-Q
VQZ2420-5L1-M5
VQZ2420-5LB1-C4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSNumber of Ports Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
CV Value Connecting Tube Diameter Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket CE compliant Body size Functions Type of fitting thread part

1,972,000 VND

1 Piece(s) 32 Day(s) --Standard / Lubrication Free[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC100VOne-Touch Plumbing--0.13Ø4Standard-InternalNon-LockingL plug connector with lead wireNon-locking push type (tool required)-With BracketNone10 (width)Standard type-

1,930,000 VND

1 Piece(s) 32 Day(s) --Standard / Lubrication Free[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC100VOne-Touch Plumbing--0.13Ø6Standard-InternalNon-LockingL plug connector with lead wireNon-locking push type (tool required)-NoneNone10 (width)Standard type-

-

1 Piece(s) Quote --Standard / Lubrication Free[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC100VOne-Touch Plumbing--0.13Ø6Standard-InternalNon-LockingL plug connector with lead wireNon-locking push type (tool required)-With BracketNone10 (width)Standard type-

-

1 Piece(s) Quote --Standard / Lubrication Free-3-Position Exhaust CenterSelf-Recovery (Spring Return)DC24VOne-Touch Plumbing--0.28Ø6Standard-InternalNon-LockingL plug connector with lead wireNon-locking push type (tool required)-NoneCE compliant product15 (width)Standard type-

-

1 Piece(s) Quote --Standard / Lubrication Free-3-Position Exhaust CenterSelf-Recovery (Spring Return)DC24VMM5-0.28-Standard-InternalNon-LockingL plug connector with lead wireNon-locking push type (tool required)-NoneNone15 (width)Standard type-

-

1 Piece(s) Quote --Standard / Lubrication Free-3-Position Exhaust CenterSelf-Recovery (Spring Return)DC24VOne-Touch Plumbing--0.28Ø4Standard-InternalLockL plug connector with lead wireLocking type (tool required)-NoneNone15 (width)Standard type-