(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
5-Port Solenoid Valve, Plug-In / Plug Lead, Single Unit, Base Mounted, VQ4000 Series Valve (Part Number)

5-Port Solenoid Valve, Plug-In / Plug Lead, Single Unit, Base Mounted, VQ4000 Series Valve
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
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

A solenoid valve that can drive cylinders up to ø160 (diameter 160 mm).
[Features]
· Power saving
· Long lifespan
· IP65-compliant dust-tight, water jet protective structure
・ Piping specifications: Horizontal piping / back piping
・ Pipe Connection Port Diameter: 1/4・3/8
・ Thread type: Rc/G/NPT/NPTF

Base Mounted Plug-In / Plug Lead, Single Unit VQ4000 Series specifications

VQ4000 Series Plug-In Unit external appearance

VQ4000 Series Plug-In Unit external appearance

VQ4000 Series Plug Lead Unit external appearance

VQ4000 Series Plug Lead Unit external appearance

0: Plug-in sub-plate external appearance

0: Plug-in sub-plate external appearance

5: Plug lead sub-plate external appearance

5: Plug lead sub-plate external appearance

Valve SpecificationsValve ConstructionMetal SealRubber Seal
Usable FluidsAir, inert gases
Maximum Operating PressureStandard (DC and AC)1.0 MPa
Low-watt type (DC)
Minimum Operating PressureSingle0.15 MPa0.20 MPa
Double0.15 MPa0.15 MPa
3 position0.15 MPa0.20 MPa
Guaranteed Proof Pressure1.5 MPa
Ambient Temperature and Operating Fluid Temperature−10 to +50°C *1
LubricationNot required
Manual OperationPush type / locking type (tool required)
Impact Resistance / Vibration Resistance150 / 30 m/s2 *2
EnclosureDust-proof (can be IP65-compliant)*3
Electrical SpecificationsCoil Rated Voltage12 V DC, 24 V, 100 V AC, 110 V, 200 V, 220 V (50/60 Hz)
Allowable Voltage Fluctuation±10% of rated voltage
Coil Insulation TypeClass B or equivalent
Power Consumption WDCStandard0.95
Low-watt type0.4
Apparent Power VAAC100 V1.19
110 V1.32
200 V1.90
220 V2.08

*1: Use dry air when operating at low temperatures. No condensation.
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunction occurred in 1 sweep test between 45 and 2,000 Hz. The test was performed in both energized and de-energized states in the axial and right angle directions of the main valve/armature. (Initial value)
*3: T, L, S, C only.

Model

SeriesConfigurationModelPiping connection port diameterFlow Rate Characteristics
1 → 4/2 (P → A/B)4/2 → 5/3 (A/B → EA/EB)
C (dm3 / [s·bar])bCvC (dm3 / [s·bar])bCv
VQ40002 PositionSingleMetal SealVQ4100
VQ4150
3/86.20.191.56.90.171.7
Rubber SealVQ4101
VQ4151
7.20.432.17.30.382.0
DoubleMetal SealVQ4200
VQ4250
6.20.191.56.90.171.7
Rubber SealVQ4201
VQ4251
7.20.432.17.30.382.0
3 PositionClosed CenterMetal SealVQ4300
VQ4350
5.90.231.56.30.181.6
Rubber SealVQ4301
VQ4351
7.00.341.96.40.421.9
Exhaust CenterMetal SealVQ4400
VQ4450
6.20.181.56.90.171.7
Rubber SealVQ4401
VQ4451
7.00.381.97.30.382.0
Pressure CenterMetal SealVQ4500
VQ4550
6.20.181.66.40.181.6
Rubber SealVQ4501
VQ4551
7.00.381.97.10.382.0
PerfectMetal SealVQ4600
VQ4650
2.7--3.7--
Rubber SealVQ4601
VQ4651
2.8--3.9--
SeriesConfigurationModelPiping connection port diameterResponse time (ms)Weight kg
Standard: 0.95 WLow-watt type: 0.4 WAC
VQ40002 PositionSingleMetal SealVQ4100
VQ4150
3/82022220.23 (0.29)
Rubber SealVQ4101
VQ4151
252727
DoubleMetal SealVQ4200
VQ4250
1216140.26 (0.32)
Rubber SealVQ4201
VQ4251
151717
3 PositionClosed CenterMetal SealVQ4300
VQ4350
4547470.28 (0.34)
Rubber SealVQ4301
VQ4351
505252
Exhaust CenterMetal SealVQ4400
VQ4450
4547470.28 (0.34)
Rubber SealVQ4401
VQ4451
505252
Pressure CenterMetal SealVQ4500
VQ4550
4547470.28 (0.34)
Rubber SealVQ4501
VQ4551
505252
PerfectMetal SealVQ4600
VQ4650
5557570.50 (0.56)
Rubber SealVQ4601
VQ4651
626464

*1: The cylinder port size of 3/8 is the value for when equipped with a sub-plate
*2: Based on JIS B8419:2010 (The value shown is when supply pressure is 0.5 MPa when equipped with an indicator light / surge voltage suppressor, and when using clean air. The values may change depending on the pressure and air. ) Double type value when ON.
*3: Values inside parentheses are for plug lead units. The table shows models without a sub-plate.
When equipped with a sub-plate, add 0.41 kg for the plug-in type and 0.3 kg for the plug lead type.

Drawing / Plug-in type

Conduit terminal

 

(Unit: mm)

 

2-position single: VQ4100/1-□ dimensional drawing

2-position single: VQ4100/1-□ dimensional drawing

*Values inside parentheses are for 3/8"

 

(Unit: mm)

 

2-position double / 3-position closed center / 3-position exhaust center / 3-position pressure center dimensional drawings

2-position double / 3-position closed center / 3-position exhaust center / 3-position pressure center dimensional drawings

 

(Unit: mm)

 

3-position perfect: VQ4600/1-□ dimensional drawing

3-position perfect: VQ4600/1-□ dimensional drawing

  • *Values inside boxes are for 3-position types
  • *Values inside parentheses are for 3/8"

Grommet

 

(Unit: mm)

 

2-position single: VQ4150/1-□G/H dimensional drawing

2-position single: VQ4150/1-□G/H dimensional drawing

*Values inside parentheses are for 3/8"

 

(Unit: mm)

 

2-position double / 3-position closed center / 3-position exhaust center / 3-position pressure center dimensional drawings

2-position double / 3-position closed center / 3-position exhaust center / 3-position pressure center dimensional drawings

 

(Unit: mm)

 

3-position perfect: VQ4650/1-□G/H dimensional drawing

3-position perfect: VQ4650/1-□G/H dimensional drawing

  • *Values inside boxes are for 3-position types
  • *Values inside parentheses are for 3/8"
  • *See the manufacturer's catalog for information other than the above.
Part Number
VQ4151-5GEB1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Application Number of Ports Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Plumbing Driving Type CV Value Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body type Piping specifications Functions Related component type Applications

-

1 Piece(s) Quote -Solenoid ValvesUnit for Manifold Mounting5-Port ValveManifold BaseStandard / Lubrication Free[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)DC24V---Sub-Base PlumbingPilot Type Spool2.1Soft Seal0.2 to 1InternalLock-Grommet lead wire length: 600 mmLocking type (tool required)Without indicator light / With surge voltage suppressorNonePlug lead sub-plateSide portedStandard (0.95 W)--

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part VQ4151-5GEB1 in the 5-Port Solenoid Valve, Plug-In / Plug Lead, Single Unit, Base Mounted, VQ4000 Series Valve series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VQ4151-5GEB1 trong chuỗi 5-Port Solenoid Valve, Plug-In / Plug Lead, Single Unit, Base Mounted, VQ4000 Series Valve.

Products like this...

Part Number
V118-2-A
V118-2-B
V118-2-E
VQ4151-5GEB1-02
VQ4151-5GEB1-03
VQ4151-5GEC1-02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType Application Number of Ports Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Plumbing Driving Type CV Value Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body type Piping specifications Functions Related component type Applications

-

1 Piece(s) Quote 10Related Components------Self-RetainingAC200V----------Standard (0.95 W)-------Pilot valve Ass'yFor A side

-

1 Piece(s) Quote 10Related Components------Self-RetainingAC200V----------Standard (0.95 W)-------Pilot valve Ass'yFor B side

-

1 Piece(s) Quote 10Related Components------Self-RetainingAC200V----------Standard (0.95 W)-------Pilot valve Ass'yCommon to A side and B side

-

1 Piece(s) Quote -Solenoid ValvesSingle Use5-Port ValveDirectStandard / Lubrication Free[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)DC24V[Rc (R)] Rc1/4-Sub-Base PlumbingPilot Type Spool2.1Soft Seal0.2 to 1InternalLock-Grommet lead wire length: 600 mmLocking type (tool required)Without indicator light / With surge voltage suppressorNonePlug lead sub-plateSide portedStandard (0.95 W)--

-

1 Piece(s) Quote -Solenoid ValvesSingle Use5-Port ValveDirectStandard / Lubrication Free[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)DC24V[Rc (R)] Rc3/8-Sub-Base PlumbingPilot Type Spool2.1Soft Seal0.2 to 1InternalLock-Grommet lead wire length: 600 mmLocking type (tool required)Without indicator light / With surge voltage suppressorNonePlug lead sub-plateSide portedStandard (0.95 W)--

-

1 Piece(s) Quote 10Solenoid ValvesSingle Use5-Port ValveDirectLubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)DC24V[Rc (R)] Rc1/4-Sub-Base PlumbingPilot Type Spool2.1Soft Seal0.2 to 1InternalLock-Grommet lead wire length: 600 mm-Without indicator light / With surge voltage suppressorNon-compliantPlug lead sub-plateSide portedStandard (0.95 W)--