(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
5-Port Solenoid Valve, Plug-In Unit, Sub-Plate Single Unit VQ2000 Series (Part Number)

5-Port Solenoid Valve, Plug-In Unit, Sub-Plate Single Unit VQ2000 Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

An easy-to-use, terminal block type sub-plate single unit.
[Features]
· Protective enclosure conforms to IP65 standard.
· Compatible with VQ2000 only.
· -Q: CE compliant (CE-compliant products are DC specification only.)
· Thread type: Rc. NPT, NPTF, G.
· Port diameter: 1/4.
· Protective structure: Dust-proof (No mark) · IP65 (Dust-proof, blow-proof) (-W).
*Valves specified as "-W" have IP65 protection.
*Standard valve (dust-proof) specifications do not support 200 V, 220 V AC.

Sub-Plate Single Unit, Compatible With VQ2000 Only, VQ2000 Series specifications

Sub-Plate Single Unit, Compatible With VQ2000 Only, VQ2000 Series external appearance

Sub-Plate Single Unit, Compatible With VQ2000 Only, VQ2000 Series external appearance

Sub-Plate Single Unit, Compatible With VQ2000 Only, VQ2000 Series terminal block external appearance

Sub-Plate Single Unit, Compatible With VQ2000 Only, VQ2000 Series terminal block external appearance

Outline dimensional drawing

 

(Unit: mm)

 

Sub-Plate Single Unit, Compatible With VQ2000 Only, VQ2000 Series dimensional drawing 1

Sub-Plate Single Unit, Compatible With VQ2000 Only, VQ2000 Series dimensional drawing 1

 

(Unit: mm)

 

Sub-Plate Single Unit, Compatible With VQ2000 Only, VQ2000 Series dimensional drawing 2

Sub-Plate Single Unit, Compatible With VQ2000 Only, VQ2000 Series dimensional drawing 2

 

(Unit: mm)

 

Sub-Plate Single Unit, Compatible With VQ2000 Only, VQ2000 Series dimensional drawing 3

Sub-Plate Single Unit, Compatible With VQ2000 Only, VQ2000 Series dimensional drawing 3

  • *Values inside < > are for AC specifications
  • *Attach a seal connector to the lead wire output when using for IP65 protection.
  • *See the manufacturer's catalog for information other than the above.
Part Number
VQ2500-51-02T-Q
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNumber of Ports Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Applicable Cylinder Dia.
(Ø)
CV Value Seal Type Pilot Air Supply Manual Switch Manual Indicator light / Surge voltage suppressor CE compliant Functions Back-pressure check valve

-

1 Piece(s) Quote -5-Port ValveStandard-3-Position Pressure CenterSelf-Recovery (Spring Return)DC24VNPTF--StandardInternalNon-LockingNon-locking push type (tool required)YesCE compliant productStandard typeNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Solenoid Valves Application Single Use Mounting Orientation Direct
Plumbing Thread Nominal 1/4 Plumbing Sub-Base Plumbing Driving Type Pilot Type Spool
Pressure Rating(MPa) 1.0

Please check the type/dimensions/specifications of the part VQ2500-51-02T-Q in the 5-Port Solenoid Valve, Plug-In Unit, Sub-Plate Single Unit VQ2000 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VQ2500-51-02T-Q trong chuỗi 5-Port Solenoid Valve, Plug-In Unit, Sub-Plate Single Unit VQ2000 Series.

Products like this...

Part Number
VQ2100-2W1-02
VQ2100-3C1-02
VQ2100-3W1-02N
VQ2500-5C1-02
VQ2500-5EW1-02
VQ2500-5W1-02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSNumber of Ports Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Applicable Cylinder Dia.
(Ø)
CV Value Seal Type Pilot Air Supply Manual Switch Manual Indicator light / Surge voltage suppressor CE compliant Functions Back-pressure check valve

-

1 Piece(s) Quote -5-Port ValveDrip-Proof / Standard[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC200V[Rc (R)] Rc--StandardInternalNon-LockingNon-locking push type (tool required)YesNoneStandard typeNone

-

1 Piece(s) Quote -5-Port ValveStandard[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC110V[Rc (R)] Rc--StandardInternalLockLocking type (hand-operated)YesNoneStandard typeNone

-

1 Piece(s) Quote -5-Port ValveDrip-Proof / Standard[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC110VNPT--StandardInternalNon-LockingNon-locking push type (tool required)YesNoneStandard typeNone

-

1 Piece(s) Quote -5-Port ValveStandard-3-Position Pressure CenterSelf-Recovery (Spring Return)DC24V[Rc (R)] Rc--StandardInternalLockLocking type (hand-operated)YesNoneStandard typeNone

-

1 Piece(s) Quote -5-Port ValveDrip-Proof / Standard-3-Position Pressure CenterSelf-Recovery (Spring Return)DC24V[Rc (R)] Rc--StandardInternalNon-LockingNon-locking push type (tool required)None (non-polar)NoneStandard typeNone

-

1 Piece(s) Quote -5-Port ValveDrip-Proof / Standard-3-Position Pressure CenterSelf-Recovery (Spring Return)DC24V[Rc (R)] Rc--StandardInternalNon-LockingNon-locking push type (tool required)YesNoneStandard typeNone