(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
An easy-to-use, terminal block type sub-plate single unit.
[Features]
· Protective enclosure conforms to IP65 standard.
· Compatible with VQ2000 only.
· -Q: CE compliant (CE-compliant products are DC specification only.)
· Thread type: Rc. NPT, NPTF, G.
· Port diameter: 1/4.
· Protective structure: Dust-proof (No mark) · IP65 (Dust-proof, blow-proof) (-W).
*Valves specified as "-W" have IP65 protection.
*Standard valve (dust-proof) specifications do not support 200 V, 220 V AC.
Sub-Plate Single Unit, Compatible With VQ2000 Only, VQ2000 Series external appearance
Sub-Plate Single Unit, Compatible With VQ2000 Only, VQ2000 Series terminal block external appearance
(Unit: mm)
Sub-Plate Single Unit, Compatible With VQ2000 Only, VQ2000 Series dimensional drawing 1
(Unit: mm)
Sub-Plate Single Unit, Compatible With VQ2000 Only, VQ2000 Series dimensional drawing 2
(Unit: mm)
Sub-Plate Single Unit, Compatible With VQ2000 Only, VQ2000 Series dimensional drawing 3
Part Number |
---|
VQ2200-5W1-02 |
VQ2200-51-02 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Number of Ports | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Applicable Cylinder Dia. (Ø) | CV Value | Seal Type | Pilot Air Supply | Manual Switch | Manual | Indicator light / Surge voltage suppressor | CE compliant | Functions | Back-pressure check valve |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | 5-Port Valve | Standard / Drip-Proof | Double | 2-Position Normally Open | Self-Retaining | DC24V | [Rc (R)] Rc | - | - | Standard | Internal | Non-Locking | Non-locking push type (tool required) | Yes | None | Standard type | None | ||
4,496,000 VND | 1 Piece(s) | 32 Day(s) | - | 5-Port Valve | Standard | Double | 2-Position Normally Open | Self-Retaining | DC24V | [Rc (R)] Rc | - | - | Standard | Internal | Non-Locking | Non-locking push type (tool required) | Yes | None | Standard type | None |
Loading...Tải…
Type | Solenoid Valves | Application | Single Use | Mounting Orientation | Direct |
---|---|---|---|---|---|
Plumbing Thread Nominal | 1/4 | Plumbing | Sub-Base Plumbing | Driving Type | Pilot Type Spool |
Pressure Rating(MPa) | 1.0 |