(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
5-Port Solenoid Valve, Plug-In Unit, Base Mounted, VQ2000 Series Valve (Part Number)

5-Port Solenoid Valve, Plug-In Unit, Base Mounted, VQ2000 Series Valve
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
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

SMC Solenoid Valve.
[Features]
· Space-saving, reduced volume
· A screwless, one-clamp structure for easy valve replacement
· Built-in one-touch fitting makes piping work easy
· Slide-locking manual type available

Base Mounted Plug-In Unit VQ2000 Series Valve Type Specifications

No mark: Non-locking push type (tool required) external appearance

No mark: Non-locking push type (tool required) external appearance

B: Locking type (tool required) external appearance

B: Locking type (tool required) external appearance

C: Locking type (hand-operated) external appearance

C: Locking type (hand-operated) external appearance

D: Sliding locking type (hand-operated) external appearance

D: Sliding locking type (hand-operated) external appearance

Functions

SymbolSpecificationsDCAC
No SymbolStandard Type(0.4 W) ✓*1
BQuick response type(0.95 W) ✓-
K*2High-pressure type (1.0 MPa)(0.95 W) ✓-
N*3Negative common-
R*3, *5External Pilot

*1: See the manufacturer's catalog for power consumption of the AC specification.
*2: Only supports metal seal types.
*3: See the manufacturer's catalog regarding external pilot specifications and negative common specifications.
*4: The combination "BK" does not exist.
*5: Does not support dual 3-port valves.

Coil voltage

Coil voltageCE compliance
1100 V AC (50/60 Hz)-
2200 V AC (50/60 Hz)-
3110 V AC (50/60 Hz)-
4220 V AC (50/60 Hz)-
524 V DC
612 V DC

Structure Drawings / Plug-In Unit VQ2000

Metal seal type

VQ2100 structure drawing / connection drawing

VQ2100 structure drawing / connection drawing

VQ2200 structure drawing / connection drawing

VQ2200 structure drawing / connection drawing

VQ2300/VQ2400/VQ2500 structure drawings / connection drawing

VQ2300/VQ2400/VQ2500 structure drawings / connection drawing

NumberPart nameMaterial
1BodyDie-cast aluminum
2Spool/SleeveStainless steel
3PistonResin
4Pilot Valve Assembly-

*See manufacturer's catalog for the pilot valve assembly type.

Rubber seal type

VQ2101 structure drawing / connection drawing

VQ2101 structure drawing / connection drawing

VQ2201 structure drawing / connection drawing

VQ2201 structure drawing / connection drawing

VQ2301/VQ2401/VQ2501 structure drawings / connection drawing

VQ2301/VQ2401/VQ2501 structure drawings / connection drawing

NumberPart nameMaterial
1BodyDie-cast aluminum
2Spool ValveAluminum, HNBR
3PistonResin
4Pilot Valve Assembly-

*See manufacturer's catalog for the pilot valve assembly type.

*See the manufacturer's catalog for information other than that above.

Part Number
VQ2100K-5B1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNumber of Ports Specifications Number of Solenoids Switching Type Status at Power Off Voltage Applicable Cylinder Dia.
(Ø)
Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Manual Indicator light / Surge voltage suppressor CE compliant Functions

-

1 Piece(s) Quote -5-Port ValveLubrication Free[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)DC24V-Standard0.1 to 1.0InternalLockLocking type (tool required)YesNoneHigh-pressure type (1.0 MPa)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Solenoid Valves Application Unit for Manifold Mounting Mounting Orientation Manifold Base
Plumbing Sub-Base Plumbing Driving Type Pilot Type Spool

Please check the type/dimensions/specifications of the part VQ2100K-5B1 in the 5-Port Solenoid Valve, Plug-In Unit, Base Mounted, VQ2000 Series Valve series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VQ2100K-5B1 trong chuỗi 5-Port Solenoid Valve, Plug-In Unit, Base Mounted, VQ2000 Series Valve.

Products like this...

Part Number
VQ2100-1C1
VQ2100-1CW1
VQ2100-1D1
VQ2100K-5C1
VQ2100K-5CW1
VQ2100K-5D1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSNumber of Ports Specifications Number of Solenoids Switching Type Status at Power Off Voltage Applicable Cylinder Dia.
(Ø)
Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Manual Indicator light / Surge voltage suppressor CE compliant Functions

-

1 Piece(s) Quote -5-Port ValveStandard / Lubrication Free[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC100V-Standard0.1 to 0.7InternalLockLocking type (hand-operated)YesNoneStandard type

-

1 Piece(s) Quote -5-Port ValveDrip-Proof / Standard / Lubrication Free[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC100V-Standard0.1 to 0.7InternalLockLocking type (hand-operated)YesNoneStandard type

-

1 Piece(s) Quote -5-Port ValveStandard / Lubrication Free[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC100V-Standard0.1 to 0.7InternalLockSliding locking type (hand-operated)YesNoneStandard type

-

1 Piece(s) Quote -5-Port ValveLubrication Free[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)DC24V-Standard0.1 to 1.0InternalLockLocking type (hand-operated)YesNoneHigh-pressure type (1.0 MPa)

-

1 Piece(s) Quote -5-Port ValveDrip-Proof / Lubrication Free[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)DC24V-Standard0.1 to 1.0InternalLockLocking type (hand-operated)YesNoneHigh-pressure type (1.0 MPa)

-

1 Piece(s) Quote -5-Port ValveLubrication Free[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)DC24V-Standard0.1 to 1.0InternalLockSliding locking type (hand-operated)YesNoneHigh-pressure type (1.0 MPa)