(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
SMC Solenoid Valve.
[Features]
· Space-saving, reduced volume
· A screwless, one-clamp structure for easy valve replacement
· Built-in one-touch fitting makes piping work easy
· Slide-locking manual type available
No mark: Non-locking push type (tool required) external appearance
B: Locking type (tool required) external appearance
C: Locking type (hand-operated) external appearance
D: Sliding locking type (hand-operated) external appearance
Symbol | Specifications | DC | AC |
---|---|---|---|
No Symbol | Standard Type | (0.4 W) ✓ | ✓*1 |
B | Quick response type | (0.95 W) ✓ | - |
K*2 | High-pressure type (1.0 MPa) | (0.95 W) ✓ | - |
N*3 | Negative common | ✓ | - |
R*3*5 | External Pilot | ✓ | ✓ |
*1: See the manufacturer's catalog for power consumption of the AC specification.
*2: Only supports metal seal types.
*3: See manufacturer's catalog regarding external pilot specifications and negative common specifications.
*4: The combination "BK" does not exist.
*5: Does not support dual 3-port valves.
Coil voltage | CE compliance | |
---|---|---|
1 | 100 V AC (50/60 Hz) | - |
2 | 200 V AC (50/60 Hz) | - |
3 | 110 V AC (50/60 Hz) | - |
4 | 220 V AC (50/60 Hz) | - |
5 | 24 V DC | ● |
6 | 12 V DC | ● |
VQ1100 structure drawing / connection drawing
VQ1200 structure drawing / connection drawing
VQ1300/VQ1400/VQ1500 structure drawings / connection drawing
Number | Part name | Material |
---|---|---|
1 | Body | Zinc diecast |
2 | Spool/Sleeve | Stainless steel |
3 | Piston | Resin |
4 | Pilot Valve Assembly | - |
*See manufacturer's catalog for the pilot valve assembly type.
VQ1101 structure drawing / connection drawing
VQ1201 structure drawing / connection drawing
VQ1301/VQ1401/VQ1501 structure drawings / connection drawing
Number | Part name | Material |
---|---|---|
1 | Body | Zinc diecast |
2 | Spool Valve | Aluminum, HNBR |
3 | Piston | Resin |
4 | Pilot Valve Assembly | - |
*See manufacturer's catalog for the pilot valve assembly type.
Part Number |
---|
VQ1A01-21 |
VQ1B01-21 |
VQ1C01-21 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Number of Ports | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Applicable Cylinder Dia. (Ø) | Seal Type | Pilot Air Supply | Manual Switch | Manual | Indicator light / Surge voltage suppressor | CE compliant | Functions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | - | - | [Others] 4 positions (N.C. + N.C.) | Self-Recovery (Spring Return) | AC200V | - | Soft Seal | Internal | Non-Locking | Non-locking push type (tool required) | Yes | None | Standard type | ||
- | 1 Piece(s) | Quote | - | - | - | [Others] 4 positions (N.O. + N.O.) | Self-Recovery (Spring Return) | AC200V | - | Soft Seal | Internal | Non-Locking | Non-locking push type (tool required) | Yes | None | Standard type | ||
- | 1 Piece(s) | Quote | - | - | - | [Others] 4 positions (N.C. + N.O.) | Self-Recovery (Spring Return) | AC200V | - | Soft Seal | Internal | Non-Locking | Non-locking push type (tool required) | Yes | None | Standard type |
Loading...Tải…
Type | Solenoid Valves | Application | Unit for Manifold Mounting | Mounting Orientation | Manifold Base |
---|---|---|---|---|---|
Specifications | Standard | Plumbing | Sub-Base Plumbing | Driving Type | Pilot Type Spool |
Pressure Rating(MPa) | 1.0 |