(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
5-Port Solenoid Valve, Plug-In Unit, Base Mounted, VQ1000 Series Valve (Part Number)

5-Port Solenoid Valve, Plug-In Unit, Base Mounted, VQ1000 Series Valve
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
SMC Solenoid Valve.
[Features]
· Space-saving, reduced volume
· A screwless, one-clamp structure for easy valve replacement
· Built-in one-touch fitting makes piping work easy
· Slide-locking manual type available

Base Mounted Plug-In Unit VQ1000 Series Valve Type Specifications

No mark: Non-locking push type (tool required) external appearance

No mark: Non-locking push type (tool required) external appearance

B: Locking type (tool required) external appearance

B: Locking type (tool required) external appearance

C: Locking type (hand-operated) external appearance

C: Locking type (hand-operated) external appearance

D: Sliding locking type (hand-operated) external appearance

D: Sliding locking type (hand-operated) external appearance

Functions

SymbolSpecificationsDCAC
No SymbolStandard Type(0.4 W) ✓*1
BQuick response type(0.95 W) ✓-
K*2High-pressure type (1.0 MPa)(0.95 W) ✓-
N*3Negative common-
R*3*5External Pilot

*1: See the manufacturer's catalog for power consumption of the AC specification.
*2: Only supports metal seal types.
*3: See manufacturer's catalog regarding external pilot specifications and negative common specifications.
*4: The combination "BK" does not exist.
*5: Does not support dual 3-port valves.

Coil voltage

Coil voltageCE compliance
1100 V AC (50/60 Hz)-
2200 V AC (50/60 Hz)-
3110 V AC (50/60 Hz)-
4220 V AC (50/60 Hz)-
524 V DC
612 V DC

Structure Drawings / Plug-In Unit VQ1000

Metal seal type

VQ1100 structure drawing / connection drawing

VQ1100 structure drawing / connection drawing

VQ1200 structure drawing / connection drawing

VQ1200 structure drawing / connection drawing

VQ1300/VQ1400/VQ1500 structure drawings / connection drawing

VQ1300/VQ1400/VQ1500 structure drawings / connection drawing

NumberPart nameMaterial
1BodyZinc diecast
2Spool/SleeveStainless steel
3PistonResin
4Pilot Valve Assembly-

*See manufacturer's catalog for the pilot valve assembly type.

Rubber seal type

VQ1101 structure drawing / connection drawing

VQ1101 structure drawing / connection drawing

VQ1201 structure drawing / connection drawing

VQ1201 structure drawing / connection drawing

VQ1301/VQ1401/VQ1501 structure drawings / connection drawing

VQ1301/VQ1401/VQ1501 structure drawings / connection drawing

NumberPart nameMaterial
1BodyZinc diecast
2Spool ValveAluminum, HNBR
3PistonResin
4Pilot Valve Assembly-

*See manufacturer's catalog for the pilot valve assembly type.

  • *Use the standard (DC) specification for continuous duty.
  • *See the manufacturer's catalog for information other than the above.
Part Number
VQ1C01-5E1-Q
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNumber of Ports Number of Solenoids Switching Type Status at Power Off Voltage Applicable Cylinder Dia.
(Ø)
Seal Type Pilot Air Supply Manual Switch Manual Indicator light / Surge voltage suppressor CE compliant Functions

-

1 Piece(s) Quote 10Dual 3-Port Valve[Single] Single[Others] 4 positions (N.C. + N.O.)Self-Recovery (Spring Return)DC24V-Soft SealInternalNon-Locking-None (non-polar)CE compliant product-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Solenoid Valves Application Unit for Manifold Mounting Mounting Orientation Manifold Base
Specifications Standard Plumbing Sub-Base Plumbing Driving Type Pilot Type Spool
Pressure Rating(MPa) 1.0

Please check the type/dimensions/specifications of the part VQ1C01-5E1-Q in the 5-Port Solenoid Valve, Plug-In Unit, Base Mounted, VQ1000 Series Valve series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VQ1C01-5E1-Q trong chuỗi 5-Port Solenoid Valve, Plug-In Unit, Base Mounted, VQ1000 Series Valve.

Products like this...

Part Number
VQ1100-1D1
VQ1100-1E1
VQ1100-1EB1
VQ1C01-61-Q
VQ1C01N-51
VQ1C01N-51-Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSNumber of Ports Number of Solenoids Switching Type Status at Power Off Voltage Applicable Cylinder Dia.
(Ø)
Seal Type Pilot Air Supply Manual Switch Manual Indicator light / Surge voltage suppressor CE compliant Functions

-

1 Piece(s) Quote --[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC100V-StandardInternalLockSliding locking type (hand-operated)YesNoneStandard type

-

1 Piece(s) Quote --[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC100V-StandardInternalNon-LockingNon-locking push type (tool required)None (non-polar)NoneStandard type

-

1 Piece(s) Quote --[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC100V-StandardInternalLockLocking type (tool required)None (non-polar)NoneStandard type

-

1 Piece(s) Quote ---[Others] 4 positions (N.C. + N.O.)Self-Recovery (Spring Return)DC12V-Soft SealInternalNon-LockingNon-locking push type (tool required)YesCE compliant productStandard type

-

1 Piece(s) Quote ---[Others] 4 positions (N.C. + N.O.)Self-Recovery (Spring Return)DC24V-Soft SealInternalNon-LockingNon-locking push type (tool required)YesNoneNegative common

-

1 Piece(s) Quote ---[Others] 4 positions (N.C. + N.O.)Self-Recovery (Spring Return)DC24V-Soft SealInternalNon-LockingNon-locking push type (tool required)YesCE compliant productNegative common