(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
5-Port Pilot Type Solenoid Valve, Base Mounted, Single Unit VF1000/3000/5000 Series (Part Number)

5-Port Pilot Type Solenoid Valve, Base Mounted, Single Unit VF1000/3000/5000 Series
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
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

[Features]
・ Built-in full-wave rectifier (For AC)
· The pilot valve features a built-in strainer
・ Base mounted (no VF1000) / single unit
・ Power consumption reduction by power saving circuit

5-Port Pilot Type Solenoid Valve VF3000/VF5000 Series, Base Mounted Type, Single Unit Specifications

VF3000 Series external appearance

VF3000 Series external appearance

VF5000 Series external appearance

VF5000 Series external appearance

ModelVF3000VF5000
Usable FluidsAir
Operating Pressure Range MPaStandard2 position single, 3 position0.15 to 0.7
2-position double0.1 to 0.7
High-pressure2 position single, 3 position0.15 to 1.0
2-position double0.1 to 1.0
Ambient Temperature and Operating Fluid Temperature °C-10 to 50 (no freezing)
Maximum Operating Frequency Hz2-position single/double105
3 Position33
Manual OperationNon-locking, push type
Push-turn locking slotted type
Push-turn locking hand-operated type
Pilot Exhaust MethodIndividual exhaust main valve / pilot valve common exhaustPilot valve: base exhaust type
LubricationNot required
Mounting OrientationFree
Impact Resistance / Vibration Resistance: m/s2 *1:300/50
EnclosureDust-proof (D, Y, T are IP65*2)

*1: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*2: Based on IEC60529. When using with IP65, select the main/pilot valve common exhaust type or pilot valve base exhaust type.

Solenoid Specifications

Electrical EntryGrommet (G), (H)
L-type plug connector (L)
M-type plug connector (M)
DIN terminal (D)
DIN (EN175301-803) terminal (Y)
Conduit terminal (T)
G, H, L, MD, Y, T
Coil rated voltage (V)DC24, 12
AC (50/60 Hz)24, 100, 110, 200, 220, 240
Allowable Voltage Fluctuation±10% of rated voltage *
Power Consumption WDCStandard1.5 (with indicator light: 1.55)1.5 (with light 1.75)
With power saving circuit0.55* (only with light)
[Inrush 1.55, Holding 0.55]
0.75* (only with light)
[Inrush 1.75, Holding 0.75]
Apparent power VA *AC24 V1.5 (with indicator light: 1.55)1.5 (with light 1.75)
100 V1.55 (with light 1.65)1.55 (with light 1.7)
110 V [115 V]
200 V
220 V [230 V]
240 V
Surge Voltage SuppressorDiode (varistor for non-polar type)
Indicator LightLED (neon bulb for AC mode of D, Y, T)
  • *The 110 V AC and 115 V AC types are interchangeable. The 220 V AC and 230 V AC types are also interchangeable.
  • For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.
  • As the S, Z, and T types (with power saving circuit) have voltage drop due to the internal circuits, the allowable voltage fluctuation should be within the range given below.
    24 V DC: -7 to +10%
    12 V DC: -4% to +10%

Response Time

SeriesSwitching MethodPressure SpecificationOperating Pressure Range
MPa
Response Time ms (at 0.5 MPa)
Without indicator light / surge voltage
protection circuit
With light and surge voltage suppressorAC
S, Z TypeR, U Type
VF30002 PositionSingleStandard Type0.15 to 0.720452345
Double0.1 to 0.712121212
3 Position0.15 to 0.730553355
2 PositionSingleHigh-pressure type0.15 to 1.023482648
Double0.1 to 1.015151515
3 Position0.15 to 1.033583658
VF50002 PositionSingleStandard Type0.15 to 0.730553355
Double0.1 to 0.715151515
3 Position0.15 to 0.750755375
2 PositionSingleHigh-pressure type0.15 to 1.033583658
Double0.1 to 1.018181818
3 Position0.15 to 1.053785678

*Based on JIS B8375:1981 dynamic performance testing. (Coil temperature 20°C, at rated voltage)

Structure Drawings / Base Mounted Type
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
2-position double display symbol

2-position double display symbol

Component Parts

NumberPart nameMaterialNote
1BodyDie-cast aluminumUrban white
2Adapter PlateResinUrban gray
3End PlateResinUrban white
4PistonResin-
5Spool ValveAluminum, HNBR-
6SpringSUS-
NumberPart nameNote
7Pilot Valve AssemblyBuilt-in strainer
8GasketHNBR
9Sub-plateDie-cast aluminum
-Small cross-head/straight-slot combination pan head screw (1 pc.)For valve mounting
-Hexagon Socket Head Screw (×1)For valve mounting

*Valve mount tightening torque M4: 1.4 N⋅m

Drawings / VF3000 Series Base Mounted Type

2-position single

 

(Unit: mm)

 

Grommet (G) (H): VF3140-□G/H□□1-02/03□ dimensional drawings

Grommet (G) (H): VF3140-□G/H□□1-02/03□ dimensional drawings

 

(Unit: mm)

 

Grommet (G) (H) DC specification without indicator light / surge voltage suppressor dimensional drawing

Grommet (G) (H) DC specification without indicator light / surge voltage suppressor dimensional drawing

 

(Unit: mm)

 

L plug connector (L): VF3140-□L□□1-02/03□ dimensional drawing

L plug connector (L): VF3140-□L□□1-02/03□ dimensional drawing

*Dimensions same as grommet (G) when not specified.

 

(Unit: mm)

 

DIN terminal (D) (Y): VF3140-□D/Y□□1-02/03□ dimensional drawing

DIN terminal (D) (Y): VF3140-□D/Y□□1-02/03□ dimensional drawing

*Dimensions same as grommet (G) when not specified.

Precautions

  • *When using the surge voltage suppressor type, residual voltage will remain. See the manufacturer's catalog for details.
  • *See the manufacturer's catalog for information other than the above.
Part Number
VF5144-3DZ1-02F
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Application Number of Ports Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Driving Type CV Value Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Made to order specifications Body options Valve specifications Related component type

-

1 Piece(s) Quote -Solenoid ValvesSingle Use5-Port ValveDirectStandard[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC110VG1/4-Pilot Type Spool2.1Soft Seal0.15 to 0.7InternalNon-LockingStandardDIN terminal (with connector)Non-locking, push typeWith indicator light and surge voltage suppressor-Pilot valve: base exhaust type--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Plumbing Sub-Base Plumbing

Please check the type/dimensions/specifications of the part VF5144-3DZ1-02F in the 5-Port Pilot Type Solenoid Valve, Base Mounted, Single Unit VF1000/3000/5000 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VF5144-3DZ1-02F trong chuỗi 5-Port Pilot Type Solenoid Valve, Base Mounted, Single Unit VF1000/3000/5000 Series.

Products like this...

Part Number
VF3000-71-2
VF3140-1D1
VF3140-1D1-02
VF5144-3DZ1-03
VF5144-3DZ1-03F
VF5144-3DZ1-03N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType Application Number of Ports Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Driving Type CV Value Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Made to order specifications Body options Valve specifications Related component type

258,000 VND

1 Piece(s) 32 Day(s) -Related Components--------[Rc (R)] Rc3/8-------------VF3000Sub-plate

-

1 Piece(s) Quote -Solenoid ValvesSingle Use5-Port ValveDirectStandard[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC100V---Pilot Type Spool-Soft Seal0.15 to 0.7InternalNon-LockingStandardDIN terminal (with connector)Non-locking, push typeWithout indicator light / surge voltage suppressor-Individual pilot valve exhaust type--

3,187,000 VND

1 Piece(s) 32 Day(s) -Solenoid ValvesSingle Use5-Port ValveDirectStandard[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC100V[Rc (R)] Rc1/4-Pilot Type Spool0.64Soft Seal0.15 to 0.7InternalNon-LockingStandardDIN terminal (with connector)Non-locking, push typeWithout indicator light / surge voltage suppressor-Individual pilot valve exhaust type--

3,780,000 VND

1 Piece(s) 32 Day(s) -Solenoid ValvesSingle Use5-Port ValveDirectStandard[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC110V[Rc (R)] Rc3/8-Pilot Type Spool2.2Soft Seal0.15 to 0.7InternalNon-LockingStandardDIN terminal (with connector)Non-locking, push typeWith indicator light and surge voltage suppressor-Pilot valve: base exhaust type--

-

1 Piece(s) Quote -Solenoid ValvesSingle Use5-Port ValveDirectStandard[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC110VG3/8-Pilot Type Spool2.2Soft Seal0.15 to 0.7InternalNon-LockingStandardDIN terminal (with connector)Non-locking, push typeWith indicator light and surge voltage suppressor-Pilot valve: base exhaust type--

-

1 Piece(s) Quote -Solenoid ValvesSingle Use5-Port ValveDirectStandard[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC110VNPT3/8-Pilot Type Spool2.2Soft Seal0.15 to 0.7InternalNon-LockingStandardDIN terminal (with connector)Non-locking, push typeWith indicator light and surge voltage suppressor-Pilot valve: base exhaust type--