(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
5-Port Pilot Type Solenoid Valve, Body Ported, Single Unit, VF1000/3000/5000 Series (Part Number)

5-Port Pilot Type Solenoid Valve, Body Ported, Single Unit, VF1000/3000/5000 Series
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
- 5-Port Pilot Type Solenoid Valve, Body Ported, Single Unit, VF1000/3000/5000 Series from SMC.
- Reduce power consumption, Power consumption is decreased by approx. 1/3 by reducing the wattage required to hold the valve in an energized state. 0.55 W (With power saving circuit type), 1.55 W (Standard type).
- Noise is considerably reduced by changing it to DC mode with a full-wave rectifier.
- Built-in strainer in the pilot valve, Unexpected troubles due to foreign matter can be prevented.

5-Port Pilot Operated Solenoid Valve VF1000/VF3000/VF5000 Series Body Ported Type, Single Unit Specifications

VF1000 Series external appearance

VF1000 Series external appearance

VF3000 Series external appearance

VF3000 Series external appearance

VF5000 Series external appearance

VF5000 Series external appearance

ModelVF1000VF3000VF5000
Usable FluidsAir
Operating Pressure Range MPaStandard2 position single, 3 position0.15 to 0.7
2-position double0.1 to 0.7
High-pressure2 position single, 3 position0.15 to 1.0
2-position double0.1 to 1.0
Ambient Temperature and Operating Fluid Temperature °C-10 to 50 (no freezing)
Maximum Operating Frequency Hz2-position single/double10105
3 Position-33
Manual OperationNon-locking, push type
Push-turn locking slotted type
Push-turn locking hand-operated type
Pilot Exhaust MethodIndividual exhaust, main valve / pilot valve common exhaust (VF1000 excluded)
LubricationNot required
Mounting OrientationFree
Impact Resistance / Vibration Resistance: m/s2 *1:300/50
EnclosureDust-proof (D, Y, T are IP65*2)

*1: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*2: Based on IEC60529. When using with IP65, select the main/pilot valve common exhaust type.

Solenoid Specifications

Electrical EntryGrommet (G), (H)
L-type plug connector (L)
M-type plug connector (M)
DIN terminal (D)
DIN (EN175301-803) terminal (Y)
Conduit terminal (T)
G, H, L, MD, Y, T
Coil rated voltage (V)DC24, 12
AC (50/60 Hz)24, 100, 110, 200, 220, 240
Allowable Voltage Fluctuation±10% of rated voltage *
Power Consumption WDCStandard1.5 (with indicator light: 1.55)1.5 (with light 1.75)
With power saving circuit0.55* (only with light)
[Inrush 1.55, Holding 0.55]
0.75* (only with light)
[Inrush 1.75, Holding 0.75]
Apparent power VA *AC24 V1.5 (with indicator light: 1.55)1.5 (with light 1.75)
100 V1.55 (with light 1.65)1.55 (with light 1.7)
110 V [115 V]
200 V
220 V [230 V}
240 V
Surge Voltage SuppressorDiode (varistor for non-polar type)
Indicator LightLED (neon bulb for AC mode of D, Y, T)
  • *The 110 V AC and 115 V AC types are interchangeable. The 220 V AC and 230 V AC types are also interchangeable.
  • For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.
  • As the S, Z, and T types (with power saving circuit) have voltage drop due to the internal circuits, the allowable voltage fluctuation should be within the range given below.
    24 V DC: -7 to +10%
    12 V DC: -4% to +10%

*Refer to the SMC catalog for details.

Response Time

SeriesSwitching MethodPressure SpecificationOperating Pressure Range
MPa
Response Time ms (at 0.5 MPa)
Without light or surge voltage suppressorWith light and surge voltage suppressorAC
S, Z TypeR, U Type
VF10002 PositionSingleStandard Type0.15 to 0.720452345
Double0.1 to 0.712121212
SingleHigh-pressure type0.15 to 1.023482648
Double0.1 to 1.015151515
VF30002 PositionSingleStandard Type0.15 to 0.720452345
Double0.1 to 0.712121212
3 Position0.15 to 0.730553355
2 PositionSingleHigh-pressure type0.15 to 1.023482648
Double0.1 to 1.015151515
3 Position0.15 to 1.033583658
VF50002 PositionSingleStandard Type0.15 to 0.730553355
Double0.1 to 0.715151515
3 Position0.15 to 0.750755375
2 PositionSingleHigh-pressure type0.15 to 1.033583658
Double0.1 to 1.018181818
3 Position0.15 to 1.053785678

*Based on JIS B8419:2010 dynamic performance testing. (Coil temperature 20°C, at rated voltage)

Structure drawing / Body ported type

2-position single, VF1000 structure drawing

2-position single, VF1000 structure drawing

2-position single, VF1000 symbols

2-position single, VF1000 symbols

2-position single, VF3000, VF5000 structure drawing

2-position single, VF3000, VF5000 structure drawing

2-position single, VF3000, VF5000 symbols

2-position single, VF3000, VF5000 symbols

NumberPart nameMaterialNote
1BodyDie-cast aluminumUrban white
2Adapter PlateResinUrban gray
3End PlateResin (VF313□-F is diecast aluminum)
Resin (VF1120-F is diecast aluminum)
Urban white
4PistonResin-
5Spool ValveAluminum, HNBR-
6SpringSUS-
7Pilot Valve Assembly-Built-in strainer

Drawing / VF1000 Series Body Ported Type

2-position single

 

(Unit: mm)

 

Grommet (G) (H): VF1120-□G/H□□1-M5□ (-F) dimensional drawings

Grommet (G) (H): VF1120-□G/H□□1-M5□ (-F) dimensional drawings

 

(Unit: mm)

 

Grommet (G) (H): VF1120-□G/H□□1-01□ (-F) dimensional drawing

Grommet (G) (H): VF1120-□G/H□□1-01□ (-F) dimensional drawing

*Dimensions same as grommet (G) when not specified.

 

(Unit: mm)

 

L plug connector (L): VF1120-□L□□1-M5/01□ (-F) dimensional drawing

L plug connector (L): VF1120-□L□□1-M5/01□ (-F) dimensional drawing

*Dimensions same as grommet (G) when not specified.

Precautions

  • *When using the surge voltage suppressor type, residual voltage will remain. See the manufacturer's catalog for details.
  • *See the manufacturer's catalog for information other than the above.
Part Number
VF3330-5GZ1-01F
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Application Number of Ports Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Plumbing Driving Type CV Value Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Made to order specifications CE compliant Body type Body options Valve specifications Related component type

-

1 Piece(s) Quote -Solenoid ValvesSingle Use5-Port ValveDirectStandard / Lubrication Free-3-Position Closed CenterSelf-Recovery (Spring Return)DC24VG1/8-Direct PlumbingPilot Type Spool0.64Soft Seal0.15 to 0.7InternalNon-LockingStandardGrommet lead wire length: 300 mmNon-locking, push typeWith indicator light and surge voltage suppressorNo bracketNone--Individual pilot valve exhaust type--

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part VF3330-5GZ1-01F in the 5-Port Pilot Type Solenoid Valve, Body Ported, Single Unit, VF1000/3000/5000 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VF3330-5GZ1-01F trong chuỗi 5-Port Pilot Type Solenoid Valve, Body Ported, Single Unit, VF1000/3000/5000 Series.

Products like this...

Part Number
V211-1HZ
V211-1L
V211-1LO
VF3330-5GZ1-02
VF3330-5GZ1-02F
VF3330-5GZD1-01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType Application Number of Ports Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Plumbing Driving Type CV Value Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Made to order specifications CE compliant Body type Body options Valve specifications Related component type

-

1 Piece(s) Quote 10Related Components-------AC100V-------0.7--StandardGrommet lead wire length: 600 mm-With indicator light and surge voltage suppressor------Pilot valve Ass'y

-

1 Piece(s) Quote 10Related Components-------AC100V-------0.7--StandardL plug connector (with lead wire)-Without indicator light / surge voltage suppressor------Pilot valve Ass'y

-

1 Piece(s) Quote 10Related Components-------AC100V-------0.7--StandardL plug connector (without connector)-Without indicator light / surge voltage suppressor------Pilot valve Ass'y

-

1 Piece(s) Quote -Solenoid ValvesSingle Use5-Port ValveDirectStandard / Lubrication Free-3-Position Closed CenterSelf-Recovery (Spring Return)DC24V[Rc (R)] Rc1/4-Direct PlumbingPilot Type Spool0.68Soft Seal0.15 to 0.7InternalNon-LockingStandardGrommet lead wire length: 300 mmNon-locking, push typeWith indicator light and surge voltage suppressorNo bracketNone--Individual pilot valve exhaust type--

-

1 Piece(s) Quote -Solenoid ValvesSingle Use5-Port ValveDirectStandard / Lubrication Free-3-Position Closed CenterSelf-Recovery (Spring Return)DC24VG1/4-Direct PlumbingPilot Type Spool0.68Soft Seal0.15 to 0.7InternalNon-LockingStandardGrommet lead wire length: 300 mmNon-locking, push typeWith indicator light and surge voltage suppressorNo bracketNone--Individual pilot valve exhaust type--

-

1 Piece(s) Quote 10Solenoid ValvesSingle Use5-Port ValveDirectLubrication FreeDouble3-Position Closed CenterSelf-Recovery (Spring Return)DC24V[Rc (R)] Rc1/8-Direct PlumbingPilot Type Spool0.64Soft Seal0.15 to 0.7InternalLockStandardGrommet lead wire length: 300 mmPush-turn locking (screwdriver-operated type)With indicator light and surge voltage suppressorNo bracketNone-VF3000Individual pilot valve exhaust typeVF3000-