(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
5-Port Solenoid Valve, Non-Plug-In Type SZ3000 Series Valve (Part Number)

5-Port Solenoid Valve, Non-Plug-In Type SZ3000 Series Valve
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
A solenoid valve that is a cassette type and plug-in makes it easy to replace the valve.
[Features]
・ Equipped with valves with switches
・ High speed response: 10 ms
・ Low power consumption: 0.6 W
· Easy tube attachment and detachment
・ High reliability, lifespan of 50 million times or more
・ The connector take-out direction can be changed upward and sideways with a single-action

5-Port Solenoid Valve, Non-Plug-In Type SZ3000 Series specifications

Manifold assembly notation (ordering example), notation example: SZ3000, non-plug-in

Manifold assembly notation (ordering example), notation example: SZ3000, non-plug-in

Ordering example

  • SS5Z3-60-05U (-Q): 1 set (manifold part number)
  • SZ3160-5MZ-C6 (-Q): 2 set (single solenoid part number)
  • SZ3260-5MZ-C6 (-Q): 3 set (double solenoid part number)
  • *The valve sequence is numbered starting from the 1st station on the D side. See manifold specifications when using complex configurations.
  • *This product includes the valve unit only. The manifold base, etc., is not included.

Electrical Entry

M: With lead wire (length 300 mm) external appearance

M: With lead wire (length 300 mm) external appearance

MN: Without lead wire external appearance

MN: Without lead wire external appearance

MO: Without connector external appearance

MO: Without connector external appearance

Manual

No mark: External appearance of non-locking push type

No mark: External appearance of non-locking push type

D: External appearance of push-turn locking screwdriver-operated type

D: External appearance of push-turn locking screwdriver-operated type

Switching Method

2-position single solenoid connection drawing

2-position single solenoid connection drawing

2-position double solenoid connection drawing

2-position double solenoid connection drawing

3-position closed center connection drawing

3-position closed center connection drawing

3-position exhaust center connection drawing

3-position exhaust center connection drawing

*See the manufacturer's catalog for information other than that above.

Part Number
SZ3360-5M-L6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNumber of Ports Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal CV Value Connecting Tube Diameter Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Made to order specifications CE compliant Piping specifications Back-pressure check valve Common specifications

-

1 Piece(s) Quote -5-Port Valve-3-Position Closed CenterSelf-Recovery (Spring Return)DC24VOne-Touch Plumbing--Ø6InternalNon-LockingM plug connector, lead wire length: 300 mmNon-locking, push typeWithout indicator light / surge voltage suppressor-NoneElbow fitting (upward)NonePositive common

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Solenoid Valves Application Unit for Manifold Mounting Mounting Orientation Manifold Base
Specifications Standard Plumbing Sub-Base Plumbing Driving Type Pilot Type Spool
Seal Type Soft Seal

Please check the type/dimensions/specifications of the part SZ3360-5M-L6 in the 5-Port Solenoid Valve, Non-Plug-In Type SZ3000 Series Valve series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SZ3360-5M-L6 trong chuỗi 5-Port Solenoid Valve, Non-Plug-In Type SZ3000 Series Valve.

Products like this...

Part Number
SZ3160-5M-C6
SZ3160-5M-C6-Q
SZ3160-5M-L4
SZ3360-5MD-C4
SZ3360-5MD-C6
SZ3360-5MD-L6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSNumber of Ports Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal CV Value Connecting Tube Diameter Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Made to order specifications CE compliant Piping specifications Back-pressure check valve Common specifications

1,719,000 VND

1 Piece(s) 32 Day(s) -5-Port Valve[Single] Single2-Position Normally OpenSelf-RetainingDC24VOne-Touch Plumbing-0.18Ø6InternalNon-LockingM plug connector, lead wire length: 300 mmNon-locking, push typeWithout indicator light / surge voltage suppressor-None-NonePositive common

-

1 Piece(s) Quote -5-Port Valve[Single] Single2-Position Normally OpenSelf-RetainingDC24VOne-Touch Plumbing-0.18Ø6InternalNon-LockingM plug connector, lead wire length: 300 mmNon-locking, push typeWithout indicator light / surge voltage suppressor-CE compliant product-NonePositive common

-

1 Piece(s) Quote -5-Port Valve[Single] Single2-Position Normally OpenSelf-RetainingDC24VOne-Touch Plumbing--Ø4InternalNon-LockingM plug connector, lead wire length: 300 mmNon-locking, push typeWithout indicator light / surge voltage suppressor-NoneElbow fitting (upward)NonePositive common

-

1 Piece(s) Quote -5-Port Valve-3-Position Closed CenterSelf-Recovery (Spring Return)DC24VOne-Touch Plumbing-0.14Ø4InternalLockM plug connector, lead wire length: 300 mmPush-turn locking screwdriver-operated typeWithout indicator light / surge voltage suppressor-None-NonePositive common

-

1 Piece(s) Quote -5-Port Valve-3-Position Closed CenterSelf-Recovery (Spring Return)DC24VOne-Touch Plumbing-0.18Ø6InternalLockM plug connector, lead wire length: 300 mmPush-turn locking screwdriver-operated typeWithout indicator light / surge voltage suppressor-None-NonePositive common

-

1 Piece(s) Quote -5-Port Valve-3-Position Closed CenterSelf-Recovery (Spring Return)DC24VOne-Touch Plumbing--Ø6InternalLockM plug connector, lead wire length: 300 mmPush-turn locking screwdriver-operated typeWithout indicator light / surge voltage suppressor-NoneElbow fitting (upward)NonePositive common