(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A solenoid valve that is a cassette type and plug-in makes it easy to replace the valve.
[Features]
・ Equipped with valves with switches
・ High speed response: 10 ms
・ Low power consumption: 0.6 W
· Easy tube attachment and detachment
・ High reliability, lifespan of 50 million times or more
・ The connector take-out direction can be changed upward and sideways with a single-action
Manifold assembly notation (ordering example), notation example: SZ3000, non-plug-in
Ordering example
M: With lead wire (length 300 mm) external appearance
MN: Without lead wire external appearance
MO: Without connector external appearance
No mark: External appearance of non-locking push type
D: External appearance of push-turn locking screwdriver-operated type
2-position single solenoid connection drawing
2-position double solenoid connection drawing
3-position closed center connection drawing
3-position exhaust center connection drawing
*See the manufacturer's catalog for information other than that above.
Part Number |
---|
SZ3260-6MOZ-C6 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Number of Ports | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | CV Value | Connecting Tube Diameter | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Made to order specifications | CE compliant | Piping specifications | Back-pressure check valve | Common specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | 5-Port Valve | Double | 2-Position Normally Open | Self-Retaining | DC12V | One-Touch Plumbing | - | 0.18 | Ø6 | Internal | Non-Locking | M plug connector (without connector) | Non-locking, push type | With indicator light and surge voltage suppressor | - | None | - | None | Positive common |
Loading...Tải…
Type | Solenoid Valves | Application | Unit for Manifold Mounting | Mounting Orientation | Manifold Base |
---|---|---|---|---|---|
Specifications | Standard | Plumbing | Sub-Base Plumbing | Driving Type | Pilot Type Spool |
Seal Type | Soft Seal |
Please check the type/dimensions/specifications of the part SZ3260-6MOZ-C6 in the 5-Port Solenoid Valve, Non-Plug-In Type SZ3000 Series Valve series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SZ3260-6MOZ-C6 trong chuỗi 5-Port Solenoid Valve, Non-Plug-In Type SZ3000 Series Valve.
Part Number |
---|
SZ3160-5M-C6 |
SZ3160-5M-C6-Q |
SZ3160-5M-L4 |
SZ3260-6MZ-C4 |
SZ3260-6MZ-C6 |
SZ3260K-5M-L6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Number of Ports | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | CV Value | Connecting Tube Diameter | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Made to order specifications | CE compliant | Piping specifications | Back-pressure check valve | Common specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,719,000 VND | 1 Piece(s) | 32 Day(s) | - | 5-Port Valve | [Single] Single | 2-Position Normally Open | Self-Retaining | DC24V | One-Touch Plumbing | - | 0.18 | Ø6 | Internal | Non-Locking | M plug connector, lead wire length: 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | - | None | - | None | Positive common | ||
- | 1 Piece(s) | Quote | - | 5-Port Valve | [Single] Single | 2-Position Normally Open | Self-Retaining | DC24V | One-Touch Plumbing | - | 0.18 | Ø6 | Internal | Non-Locking | M plug connector, lead wire length: 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | - | CE compliant product | - | None | Positive common | ||
- | 1 Piece(s) | Quote | - | 5-Port Valve | [Single] Single | 2-Position Normally Open | Self-Retaining | DC24V | One-Touch Plumbing | - | - | Ø4 | Internal | Non-Locking | M plug connector, lead wire length: 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | - | None | Elbow fitting (upward) | None | Positive common | ||
- | 1 Piece(s) | Quote | - | 5-Port Valve | Double | 2-Position Normally Open | Self-Retaining | DC12V | One-Touch Plumbing | - | 0.14 | Ø4 | Internal | Non-Locking | M plug connector, lead wire length: 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | - | None | - | None | Positive common | ||
- | 1 Piece(s) | Quote | - | 5-Port Valve | Double | 2-Position Normally Open | Self-Retaining | DC12V | One-Touch Plumbing | - | 0.18 | Ø6 | Internal | Non-Locking | M plug connector, lead wire length: 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | - | None | - | None | Positive common | ||
- | 1 Piece(s) | Quote | - | 5-Port Valve | Double | 2-Position Normally Open | Self-Retaining | DC24V | One-Touch Plumbing | - | - | Ø6 | Internal | Non-Locking | M plug connector, lead wire length: 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | - | None | Elbow fitting (upward) | Built-in | Positive common |