(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
5-Port Solenoid Valve, Plug-In Cassette Type, SZ3000 Series Valve (Part Number)

5-Port Solenoid Valve, Plug-In Cassette Type, SZ3000 Series Valve
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
SMC Solenoid Valve.
[Features]
· A plug-in cassette type for easy valve replacement.
· Equipped with valves with switches
· High speed response of 10 ms
· Low power consumption at just 0.6 W
· Easy tube attachment and detachment
· High reliability and long service life of 50 million cycles or more
· The connector entry direction can be changed from top entry to side entry in a single-action.

5-Port Solenoid Valve, Plug-In Type, SZ3000 Series Solenoid Valve specifications

No mark: External appearance without switch

No mark: External appearance without switch

J: External appearance with switch

J: External appearance with switch

*See the manufacturer's catalog for switch usage.

No mark: External appearance of non-locking push type

No mark: External appearance of non-locking push type

D: External appearance of push-turn locking screwdriver-operated type

D: External appearance of push-turn locking screwdriver-operated type

SeriesSZ3000
Usable FluidsAir
Internal pilot operating pressure range (MPa)2-position single0.15 to 0.7
2-position double0.1 to 0.7
3 Position0.2 to 0.7
4-position, dual 3-port valve0.15 to 0.7
External pilot operating pressure range (MPa)Operating Pressure Range-100 kPa to 0.7
Pilot Pressure Range2-position single0.25 to 0.7
2-position double0.25 to 0.7
3 Position0.25 to 0.7
Ambient and fluid temperature (°C)-10 to 50 (no freezing)
Maximum operating frequency (Hz)2 Position Single, Double
4-position, dual 3-port valve
10
3 Position3
Manual OperationNon-locking push type, Push-turn locking slotted type
Pilot MethodMain valve, pilot valve common exhaust type
LubricationNot required
Mounting OrientationFree
Impact resistance / Vibration resistance (m/s2*)150/30
EnclosureDust-proof

*Impact resistance: No malfunction occurred when tested using a drop tester. The test was performed once for each condition, in both energized and de-energized states, in the axial and right angle directions of the main valve/armature. (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)

Solenoid Specifications

Electrical EntryL type (for plug-in), M plug connector (M)
Coil rated voltage (V)*24, 12 V DC
Allowable Voltage Fluctuation±10% of rated voltage
Power Consumption W0.6 (with light: 0.65)
Surge Voltage SuppressorDiode
Indicator LightLED

*Plug-in supports 24 and 12 V DC only.

Response Time

*Based on JIS B8419:2010 dynamic performance testing (Coil temperature 20°C, at rated voltage)

Switching MethodResponse Time ms (at 0.5 MPa)
Without surge voltage suppressorWith surge voltage suppressor
S, Z Types
2-position single12 or less15 or less
2-position double10 or less13 or less
3 Position15 or less20 or less
4-position, dual 3-port valve30 or less35 or less

Weight Table

Valve Model NumbersSwitching MethodPiping connection port diameterWeight g
4 (A), 2 (B)
SZ3□60-□-C42 PositionSingleC4 (ø4 [diameter 4 mm] single-action fitting)78
Double84
3 PositionClosed Center88
Exhaust Center
Pressure Center
4 PositionDual 3-port valve84
SZ3□60-□-C62 PositionSingleC6 (ø6 [diameter 6 mm] single-action fitting)74
Double81
3 PositionClosed Center85
Exhaust Center
Pressure Center
4 PositionDual 3-port valve81
SZ3□60-□-M52 PositionSingleM5 × 0.869
Double75
3 PositionClosed Center79
Exhaust Center
Pressure Center
4 PositionDual 3-port valve75

Structure Drawing

2 position single structure drawing

2 position single structure drawing

JIS symbol for 2 position single

JIS symbol for 2 position single

JIS symbol for 2-position single back-pressure check valve

JIS symbol for 2-position single back-pressure check valve

2-position double structure drawing

2-position double structure drawing

2-position double JIS symbol

2-position double JIS symbol

JIS symbol for 2-position double back-pressure check valve

JIS symbol for 2-position double back-pressure check valve

NumberPart nameMaterialNote
1BodyZinc diecast-
2Adapter PlateResinUrban white
3Pilot bodyResinUrban white
4Molded coil-Urban gray
5Body coverResinUrban white
6Spool valve assemblyAluminum/HNBR-
7Port blockResinUrban white
8Bottom cover assembly-Urban white
9Single-action fitting--
10Clip--

*See the manufacturer's catalog for information other than that above.

Part Number
SZ3260-6NLOZ-C6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNumber of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal CV Value Connecting Tube Diameter Pressure Rating
(MPa)
Pilot Air Supply Manual CE compliant Piping specifications Back-pressure check valve Common specifications Switch specifications

-

1 Piece(s) Quote -Double2-Position Normally OpenSelf-RetainingDC12VOne-Touch Plumbing-0.18Ø60.1 to 0.7InternalNon-locking, push typeNone-NoneNegative commonWithout switch

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Solenoid Valves Application Unit for Manifold Mounting Number of Ports 5-Port Valve
Mounting Orientation Manifold Base Specifications Standard Plumbing Sub-Base Plumbing
Driving Type Pilot Type Spool Seal Type Soft Seal

Please check the type/dimensions/specifications of the part SZ3260-6NLOZ-C6 in the 5-Port Solenoid Valve, Plug-In Cassette Type, SZ3000 Series Valve series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SZ3260-6NLOZ-C6 trong chuỗi 5-Port Solenoid Valve, Plug-In Cassette Type, SZ3000 Series Valve.

Products like this...

Part Number
SZ3160-5LOZ-C4-Q
SZ3160-5LOZ-C6
SZ3160-5LOZ-C6-Q
SZ3260K-5LOZ-B4
SZ3260K-5LOZ-C4
SZ3260K-5LOZ-C4-Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSNumber of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal CV Value Connecting Tube Diameter Pressure Rating
(MPa)
Pilot Air Supply Manual CE compliant Piping specifications Back-pressure check valve Common specifications Switch specifications

-

1 Piece(s) Quote -[Single] Single2-Position Normally OpenSelf-Recovery (Pressure Differential Return)DC24VOne-Touch Plumbing-0.14Ø40.15 to 0.7InternalNon-locking, push typeCE compliant product-NonePositive commonWithout switch

1,742,000 VND

1 Piece(s) 32 Day(s) -[Single] Single2-Position Normally OpenSelf-Recovery (Pressure Differential Return)DC24VOne-Touch Plumbing-0.18Ø60.15 to 0.7InternalNon-locking, push typeNone-NonePositive commonWithout switch

-

1 Piece(s) Quote -[Single] Single2-Position Normally OpenSelf-Recovery (Pressure Differential Return)DC24VOne-Touch Plumbing-0.18Ø60.15 to 0.7InternalNon-locking, push typeCE compliant product-NonePositive commonWithout switch

-

1 Piece(s) Quote -Double2-Position Normally OpenSelf-RetainingDC24VOne-Touch Plumbing-0.14Ø40.1 to 0.7InternalNon-locking, push typeNoneElbow fitting (downward)Built-inPositive commonWithout switch

-

1 Piece(s) Quote -Double2-Position Normally OpenSelf-RetainingDC24VOne-Touch Plumbing-0.14Ø40.1 to 0.7InternalNon-locking, push typeNone-Built-inPositive commonWithout switch

-

1 Piece(s) Quote -Double2-Position Normally OpenSelf-RetainingDC24VOne-Touch Plumbing-0.14Ø40.1 to 0.7InternalNon-locking, push typeCE compliant product-Built-inPositive commonWithout switch