(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
SMC Solenoid Valve.
[Features]
· A plug-in cassette type for easy valve replacement.
· Equipped with valves with switches
· High speed response of 10 ms
· Low power consumption at just 0.6 W
· Easy tube attachment and detachment
· High reliability and long service life of 50 million cycles or more
· The connector entry direction can be changed from top entry to side entry in a single-action.
No mark: External appearance without switch
J: External appearance with switch
*See the manufacturer's catalog for switch usage.
No mark: External appearance of non-locking push type
D: External appearance of push-turn locking screwdriver-operated type
Series | SZ3000 | ||
---|---|---|---|
Usable Fluids | Air | ||
Internal pilot operating pressure range (MPa) | 2-position single | 0.15 to 0.7 | |
2-position double | 0.1 to 0.7 | ||
3 Position | 0.2 to 0.7 | ||
4-position, dual 3-port valve | 0.15 to 0.7 | ||
External pilot operating pressure range (MPa) | Operating Pressure Range | -100 kPa to 0.7 | |
Pilot Pressure Range | 2-position single | 0.25 to 0.7 | |
2-position double | 0.25 to 0.7 | ||
3 Position | 0.25 to 0.7 | ||
Ambient and fluid temperature (°C) | -10 to 50 (no freezing) | ||
Maximum operating frequency (Hz) | 2 Position Single, Double 4-position, dual 3-port valve | 10 | |
3 Position | 3 | ||
Manual Operation | Non-locking push type, Push-turn locking slotted type | ||
Pilot Method | Main valve, pilot valve common exhaust type | ||
Lubrication | Not required | ||
Mounting Orientation | Free | ||
Impact resistance / Vibration resistance (m/s2*) | 150/30 | ||
Enclosure | Dust-proof |
*Impact resistance: No malfunction occurred when tested using a drop tester. The test was performed once for each condition, in both energized and de-energized states, in the axial and right angle directions of the main valve/armature. (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Electrical Entry | L type (for plug-in), M plug connector (M) |
---|---|
Coil rated voltage (V)* | 24, 12 V DC |
Allowable Voltage Fluctuation | ±10% of rated voltage |
Power Consumption W | 0.6 (with light: 0.65) |
Surge Voltage Suppressor | Diode |
Indicator Light | LED |
*Plug-in supports 24 and 12 V DC only.
*Based on JIS B8419:2010 dynamic performance testing (Coil temperature 20°C, at rated voltage)
Switching Method | Response Time ms (at 0.5 MPa) | |
---|---|---|
Without surge voltage suppressor | With surge voltage suppressor | |
S, Z Types | ||
2-position single | 12 or less | 15 or less |
2-position double | 10 or less | 13 or less |
3 Position | 15 or less | 20 or less |
4-position, dual 3-port valve | 30 or less | 35 or less |
Valve Model Numbers | Switching Method | Piping connection port diameter | Weight g | |
---|---|---|---|---|
4 (A), 2 (B) | ||||
SZ3□60-□-C4 | 2 Position | Single | C4 (ø4 [diameter 4 mm] single-action fitting) | 78 |
Double | 84 | |||
3 Position | Closed Center | 88 | ||
Exhaust Center | ||||
Pressure Center | ||||
4 Position | Dual 3-port valve | 84 | ||
SZ3□60-□-C6 | 2 Position | Single | C6 (ø6 [diameter 6 mm] single-action fitting) | 74 |
Double | 81 | |||
3 Position | Closed Center | 85 | ||
Exhaust Center | ||||
Pressure Center | ||||
4 Position | Dual 3-port valve | 81 | ||
SZ3□60-□-M5 | 2 Position | Single | M5 × 0.8 | 69 |
Double | 75 | |||
3 Position | Closed Center | 79 | ||
Exhaust Center | ||||
Pressure Center | ||||
4 Position | Dual 3-port valve | 75 |
2 position single structure drawing
JIS symbol for 2 position single
JIS symbol for 2-position single back-pressure check valve
2-position double structure drawing
2-position double JIS symbol
JIS symbol for 2-position double back-pressure check valve
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Zinc diecast | - |
2 | Adapter Plate | Resin | Urban white |
3 | Pilot body | Resin | Urban white |
4 | Molded coil | - | Urban gray |
5 | Body cover | Resin | Urban white |
6 | Spool valve assembly | Aluminum/HNBR | - |
7 | Port block | Resin | Urban white |
8 | Bottom cover assembly | - | Urban white |
9 | Single-action fitting | - | - |
10 | Clip | - | - |
*See the manufacturer's catalog for information other than that above.
Part Number |
---|
SZ3160K-5LOZ-B6 |
SZ3160K-5LOZ-C6 |
SZ3160K-5LOZ-L6 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | CV Value | Connecting Tube Diameter | Pressure Rating (MPa) | Pilot Air Supply | Manual | CE compliant | Piping specifications | Back-pressure check valve | Common specifications | Switch specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | [Single] Single | 2-Position Normally Open | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | 0.18 | Ø6 | 0.15 to 0.7 | Internal | Non-locking, push type | None | Elbow fitting (downward) | Built-in | Positive common | Without switch | ||
1,878,000 VND | 1 Piece(s) | 32 Day(s) | - | [Single] Single | 2-Position Normally Open | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | 0.18 | Ø6 | 0.15 to 0.7 | Internal | Non-locking, push type | None | - | Built-in | Positive common | Without switch | ||
- | 1 Piece(s) | Quote | - | [Single] Single | 2-Position Normally Open | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | 0.18 | Ø6 | 0.15 to 0.7 | Internal | Non-locking, push type | None | Elbow fitting (upward) | Built-in | Positive common | Without switch |
Loading...Tải…
Type | Solenoid Valves | Application | Unit for Manifold Mounting | Number of Ports | 5-Port Valve |
---|---|---|---|---|---|
Mounting Orientation | Manifold Base | Specifications | Standard | Plumbing | Sub-Base Plumbing |
Driving Type | Pilot Type Spool | Seal Type | Soft Seal |