(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
5-Port Solenoid Valve, Rubber Seal, SYJ7000 Series (Part Number)

5-Port Solenoid Valve, Rubber Seal, SYJ7000 Series
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
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

- 5-Port Solenoid Valve, Rubber Seal, SYJ7000 Series from SMC.
- Innovative combination of space efficiency and performance superiority.
- Provides real value to the design solution.
- Small profile increases design flexibility and minimizes space requirements.
- Utilizes a low-power (0.5 watts standard) pilot solenoid design.
- Dramatically reduces thermal heat generation.
- Improves performance and decreases operating costs.
- Allows for direct control by PLC output relays.
- All electrical connections are available with lights and surge suppression.

5-Port Solenoid Valve, Rubber Seal, SYJ7000 Series Specifications

SYJ7000 Series body ported type external appearance

SYJ7000 Series body ported type external appearance

SYJ7000 Series base mounted type external appearance

SYJ7000 Series base mounted type external appearance

*1: Response Time ms
(At 0.5 MPa)
2 Position Single, Double30 or less
3 Position60 or less
Maximum Operating Frequency Hz2 Position Single, Double5
3 Position3
Manual OperationNon-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type
Pilot Exhaust MethodPilot valve individual exhaust type, main valve / pilot valve common exhaust type
LubricationNot required
Mounting OrientationFree
*2: Impact Resistance / Vibration Resistance: m/s2150/30
EnclosureDust-proof (*3) DIN terminal and M8 connector are IP65)

*1: Based on JIS B8419:2010 dynamic performance testing. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*3: Based on IEC60529.

Solenoid Specifications

Electrical EntryGrommet (G)/(H)
L-type plug connector (L)
M-type plug connector (M)
DIN terminal (D)/(Y)
M8 connector (W)
G, H, L, M, WD, Y
Coil rated voltage (V)DC24, 12, 6, 5, 324, 12
AC 50/60 Hz100, 110, 200, 220
Allowable Voltage Fluctuation±10% of rated voltage*
Power Consumption WDCStandard0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)]
With power saving circuit0.1 (only with light) *
[Startup 0.4, holding 0.1]
*Apparent Power VAAC100 V0.78 (with light: 0.81)0.78 (with light: 0.87)
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
2-position single structure drawing / connection drawing

2-position single structure drawing / connection drawing

2-position double structure drawing / connection drawing

2-position double structure drawing / connection drawing

3-position closed center / exhaust center / pressure center structure drawing / connection drawing

3-position closed center / exhaust center / pressure center structure drawing / connection drawing

*Drawing shows closed center type

NumberPart nameMaterialNote
1BodyDie-cast aluminumUrban white
2Piston PlateResinUrban white
3End CoverDie-cast aluminumUrban white
4PistonResin-
5Spool Valve AssemblyAluminum/H-NBR-
6Spool SpringSUS-
7Sub-plate *-1/8Aluminum
diecast
-1/4
8Pilot Valve--

*Add "-Q" to the end of model numbers for CE compliance.

 

2-position single drawing

*Values in [ ] are for AC.

 

(Unit: mm)

 

Grommet (G), (H): SYJ7120-□G/H□□-01□ dimensional drawings

Grommet (G), (H): SYJ7120-□G/H□□-01□ dimensional drawings

 

(Unit: mm)

 

With bracket: SYJ7120-□G/H□□-01□-F dimensional drawings

With bracket: SYJ7120-□G/H□□-01□-F dimensional drawings

 

(Unit: mm)

 

Built-in single-action fitting type: SYJ7120-□G/H□□-C6/C7/C8/C9□ (-F) dimensional drawings

Built-in single-action fitting type: SYJ7120-□G/H□□-C6/C7/C8/C9□ (-F) dimensional drawings

 

(Unit: mm)

 

L plug connector (L): SYJ7120-□L□□-01□ (-F) dimensional drawing

L plug connector (L): SYJ7120-□L□□-01□ (-F) dimensional drawing

 

(Unit: mm)

 

M plug connector (M): SYJ7120-□M□□-01□ (-F) dimensional drawing

M plug connector (M): SYJ7120-□M□□-01□ (-F) dimensional drawing

*See the manufacturer's catalog for information other than that above.

Part Number
SYJ7323-5LOS-01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplication Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Plumbing CV Value Connecting Tube Diameter Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Made to order specifications CE compliant Body options Compliance with IEC standards Type of fitting thread part

-

1 Piece(s) Quote -Single UseDirectStandard / Lubrication Free-3-Position Closed CenterSelf-Recovery (Spring Return)DC24V[Rc (R)] Rc1/8Direct Plumbing0.45-0.15 to 0.7InternalNon-LockingStandardL plug connector (without connector)Non-locking, push typeWith surge voltage suppressorNo bracketNoneNoneMain valve / pilot valve (common exhaust type)--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Solenoid Valves Number of Ports 5-Port Valve Driving Type Pilot Type Spool
Seal Type Soft Seal

Please check the type/dimensions/specifications of the part SYJ7323-5LOS-01 in the 5-Port Solenoid Valve, Rubber Seal, SYJ7000 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SYJ7323-5LOS-01 trong chuỗi 5-Port Solenoid Valve, Rubber Seal, SYJ7000 Series.

Products like this...

Part Number
SYJ7120-1D-C6
SYJ7120-1D-C6-F
SYJ7120-1D-C8
SYJ7323-5LOSD-01
SYJ7323-5LOU-01
SYJ7323-5LOU-01F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplication Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Plumbing CV Value Connecting Tube Diameter Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Made to order specifications CE compliant Body options Compliance with IEC standards Type of fitting thread part

-

1 Piece(s) Quote -Single UseDirectStandard / Lubrication Free[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC100VOne-Touch Plumbing-Direct Plumbing0.4Ø60.15 to 0.7InternalNon-LockingStandardDIN terminal (with connector)Non-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNoneNoneIndividual pilot valve exhaust type--

-

1 Piece(s) Quote -Single UseDirectStandard / Lubrication Free[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC100VOne-Touch Plumbing-Direct Plumbing0.4Ø60.15 to 0.7InternalNon-LockingStandardDIN terminal (with connector)Non-locking, push typeWithout indicator light / surge voltage suppressorWith BracketNoneNoneIndividual pilot valve exhaust type--

-

1 Piece(s) Quote -Single UseDirectStandard / Lubrication Free[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC100VOne-Touch Plumbing-Direct Plumbing0.52Ø80.15 to 0.7InternalNon-LockingStandardDIN terminal (with connector)Non-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNoneNoneIndividual pilot valve exhaust type--

-

1 Piece(s) Quote -Single UseDirectStandard / Lubrication Free-3-Position Closed CenterSelf-Recovery (Spring Return)DC24V[Rc (R)] Rc1/8Direct Plumbing0.45-0.15 to 0.7InternalFor Non-Locking and LockingStandardL plug connector (without connector)Push-turn locking screwdriver-operated typeWith surge voltage suppressorNo bracketNoneNoneMain valve / pilot valve (common exhaust type)--

-

1 Piece(s) Quote -Single UseDirectStandard / Lubrication Free-3-Position Closed CenterSelf-Recovery (Spring Return)DC24V[Rc (R)] Rc1/8Direct Plumbing0.45-0.15 to 0.7InternalNon-LockingStandardL plug connector (without connector)Non-locking, push typeWith indicator light / surge voltage suppressor (non-polarized)No bracketNoneNoneMain valve / pilot valve (common exhaust type)--

-

1 Piece(s) Quote -Single UseDirectStandard / Lubrication Free-3-Position Closed CenterSelf-Recovery (Spring Return)DC24VG1/8Direct Plumbing0.45-0.15 to 0.7InternalNon-LockingStandardL plug connector (without connector)Non-locking, push typeWith indicator light / surge voltage suppressor (non-polarized)No bracketNoneNoneMain valve / pilot valve (common exhaust type)--