(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
- 5-Port Solenoid Valve, Rubber Seal, SYJ7000 Series from SMC.
- Innovative combination of space efficiency and performance superiority.
- Provides real value to the design solution.
- Small profile increases design flexibility and minimizes space requirements.
- Utilizes a low-power (0.5 watts standard) pilot solenoid design.
- Dramatically reduces thermal heat generation.
- Improves performance and decreases operating costs.
- Allows for direct control by PLC output relays.
- All electrical connections are available with lights and surge suppression.
SYJ7000 Series body ported type external appearance
SYJ7000 Series base mounted type external appearance
*1: Response Time ms (At 0.5 MPa) | 2 Position Single, Double | 30 or less |
---|---|---|
3 Position | 60 or less | |
Maximum Operating Frequency Hz | 2 Position Single, Double | 5 |
3 Position | 3 | |
Manual Operation | Non-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type | |
Pilot Exhaust Method | Pilot valve individual exhaust type, main valve / pilot valve common exhaust type | |
Lubrication | Not required | |
Mounting Orientation | Free | |
*2: Impact Resistance / Vibration Resistance: m/s2 | 150/30 | |
Enclosure | Dust-proof (*3) DIN terminal and M8 connector are IP65) |
*1: Based on JIS B8419:2010 dynamic performance testing. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*3: Based on IEC60529.
Electrical Entry | Grommet (G)/(H) L-type plug connector (L) M-type plug connector (M) DIN terminal (D)/(Y) M8 connector (W) | |||
---|---|---|---|---|
G, H, L, M, W | D, Y | |||
Coil rated voltage (V) | DC | 24, 12, 6, 5, 3 | 24, 12 | |
AC 50/60 Hz | 100, 110, 200, 220 | |||
Allowable Voltage Fluctuation | ±10% of rated voltage* | |||
Power Consumption W | DC | Standard | 0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)] | |
With power saving circuit | 0.1 (only with light) * [Startup 0.4, holding 0.1] | |||
*Apparent Power VA | AC | 100 V | 0.78 (with light: 0.81) | 0.78 (with light: 0.87) |
110 V 115 V | 0.86 (with light: 0.89) [0.94 (with indicator light: 0.97)] | 0.86 (with light: 0.97) [0.94 (with light: 1.07)] | ||
200 V | 1.18 (with light: 1.22) | 1.15 (with light: 1.30) | ||
220 V [230 V] | 1.30 (with light: 1.34) [1.42 (with light: 1.46)] | 1.27 (with light: 1.46) [1.39 (with light: 1.60)] | ||
Surge Voltage Suppressor | Diode (varistor for DIN terminal and non-polar type are ) | |||
Indicator Light | LED (neon bulb for DIN terminal AC) |
2-position single structure drawing / connection drawing
2-position double structure drawing / connection drawing
3-position closed center / exhaust center / pressure center structure drawing / connection drawing
*Drawing shows closed center type
Number | Part name | Material | Note | |
---|---|---|---|---|
1 | Body | Die-cast aluminum | Urban white | |
2 | Piston Plate | Resin | Urban white | |
3 | End Cover | Die-cast aluminum | Urban white | |
4 | Piston | Resin | - | |
5 | Spool Valve Assembly | Aluminum/H-NBR | - | |
6 | Spool Spring | SUS | - | |
7 | Sub-plate * | - | 1/8 | Aluminum diecast |
- | 1/4 | |||
8 | Pilot Valve | - | - |
*Add "-Q" to the end of model numbers for CE compliance.
*Values in [ ] are for AC.
(Unit: mm)
Grommet (G), (H): SYJ7120-□G/H□□-01□ dimensional drawings
(Unit: mm)
With bracket: SYJ7120-□G/H□□-01□-F dimensional drawings
(Unit: mm)
Built-in single-action fitting type: SYJ7120-□G/H□□-C6/C7/C8/C9□ (-F) dimensional drawings
(Unit: mm)
L plug connector (L): SYJ7120-□L□□-01□ (-F) dimensional drawing
(Unit: mm)
M plug connector (M): SYJ7120-□M□□-01□ (-F) dimensional drawing
*See the manufacturer's catalog for information other than that above.
Part Number |
---|
SYJ7120-5MUD-01-F |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Application | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Plumbing | CV Value | Connecting Tube Diameter | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Made to order specifications | CE compliant | Body options | Compliance with IEC standards | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Single Use | Direct | Standard / Lubrication Free | [Single] Single | 2-Position Normally Open | Self-Recovery (Spring Return) | DC24V | [Rc (R)] Rc | 1/8 | Direct Plumbing | 0.58 | - | 0.15 to 0.7 | Internal | For Non-Locking and Locking | Standard | M plug connector, lead wire length: 300 mm | Push-turn locking screwdriver-operated type | With indicator light / surge voltage suppressor (non-polarized) | With Bracket | None | None | Individual pilot valve exhaust type | - | - |
Loading...Tải…
Type | Solenoid Valves | Number of Ports | 5-Port Valve | Driving Type | Pilot Type Spool |
---|---|---|---|---|---|
Seal Type | Soft Seal |
Please check the type/dimensions/specifications of the part SYJ7120-5MUD-01-F in the 5-Port Solenoid Valve, Rubber Seal, SYJ7000 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SYJ7120-5MUD-01-F trong chuỗi 5-Port Solenoid Valve, Rubber Seal, SYJ7000 Series.
Part Number |
---|
SYJ7120-1D-C6 |
SYJ7120-1D-C6-F |
SYJ7120-1D-C8 |
SYJ7120-5MUD-01F |
SYJ7120-5MUD-C6 |
SYJ7120-5MUD-C8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Application | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Plumbing | CV Value | Connecting Tube Diameter | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Made to order specifications | CE compliant | Body options | Compliance with IEC standards | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Single Use | Direct | Standard / Lubrication Free | [Single] Single | 2-Position Normally Open | Self-Recovery (Spring Return) | AC100V | One-Touch Plumbing | - | Direct Plumbing | 0.4 | Ø6 | 0.15 to 0.7 | Internal | Non-Locking | Standard | DIN terminal (with connector) | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | None | None | Individual pilot valve exhaust type | - | - | ||
- | 1 Piece(s) | Quote | - | Single Use | Direct | Standard / Lubrication Free | [Single] Single | 2-Position Normally Open | Self-Recovery (Spring Return) | AC100V | One-Touch Plumbing | - | Direct Plumbing | 0.4 | Ø6 | 0.15 to 0.7 | Internal | Non-Locking | Standard | DIN terminal (with connector) | Non-locking, push type | Without indicator light / surge voltage suppressor | With Bracket | None | None | Individual pilot valve exhaust type | - | - | ||
- | 1 Piece(s) | Quote | - | Single Use | Direct | Standard / Lubrication Free | [Single] Single | 2-Position Normally Open | Self-Recovery (Spring Return) | AC100V | One-Touch Plumbing | - | Direct Plumbing | 0.52 | Ø8 | 0.15 to 0.7 | Internal | Non-Locking | Standard | DIN terminal (with connector) | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | None | None | Individual pilot valve exhaust type | - | - | ||
- | 1 Piece(s) | Quote | - | Single Use | Direct | Standard / Lubrication Free | [Single] Single | 2-Position Normally Open | Self-Recovery (Spring Return) | DC24V | G | 1/8 | Direct Plumbing | 0.58 | - | 0.15 to 0.7 | Internal | For Non-Locking and Locking | Standard | M plug connector, lead wire length: 300 mm | Push-turn locking screwdriver-operated type | With indicator light / surge voltage suppressor (non-polarized) | No bracket | None | None | Individual pilot valve exhaust type | - | - | ||
- | 1 Piece(s) | Quote | - | Single Use | Direct | Standard / Lubrication Free | [Single] Single | 2-Position Normally Open | Self-Recovery (Spring Return) | DC24V | One-Touch Plumbing | - | Direct Plumbing | 0.4 | Ø6 | 0.15 to 0.7 | Internal | For Non-Locking and Locking | Standard | M plug connector, lead wire length: 300 mm | Push-turn locking screwdriver-operated type | With indicator light / surge voltage suppressor (non-polarized) | No bracket | None | None | Individual pilot valve exhaust type | - | - | ||
- | 1 Piece(s) | Quote | - | Single Use | Direct | Standard / Lubrication Free | [Single] Single | 2-Position Normally Open | Self-Recovery (Spring Return) | DC24V | One-Touch Plumbing | - | Direct Plumbing | 0.52 | Ø8 | 0.15 to 0.7 | Internal | For Non-Locking and Locking | Standard | M plug connector, lead wire length: 300 mm | Push-turn locking screwdriver-operated type | With indicator light / surge voltage suppressor (non-polarized) | No bracket | None | None | Individual pilot valve exhaust type | - | - |