(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
5-Port Solenoid Valve, Rubber Seal, SYJ5000 Series (Part Number)

5-Port Solenoid Valve, Rubber Seal, SYJ5000 Series
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
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

5-port solenoid valve, elastic body seal, SYJ5000 Series.

[Please click here for the catalog]
P.178 Built-in throttle valve type
P.180, body ported type / base mounted
P.239 Custom-made specification IEC60947-5-2 Standard product M8 type connector

5-Port Solenoid Valve, Rubber Seal, SYJ5000 Series Specifications

SYJ5000 Series body ported type external appearance

SYJ5000 Series body ported type external appearance

SYJ5000 Series base mounted type external appearance

SYJ5000 Series base mounted type external appearance

*1: Response Time ms
(At 0.5 MPa)
2 Position Single, Double25 or less
3 Position40 or less
Maximum Operating Frequency Hz2 Position Single, Double5
3 Position3
Manual OperationNon-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type
Pilot Exhaust MethodPilot valve individual exhaust type, main valve / pilot valve common exhaust type
LubricationNot required
Mounting OrientationFree
*2: Impact Resistance / Vibration Resistance: m/s2150/30
EnclosureDust-proof (*DIN terminal and M8 connector are IP65)

*Based on IEC60529.
*1: Based on JIS B8419:2010 dynamic performance testing. (Coil temperature 20°C, at rated voltage without surge voltage suppressor)
*2: Impact resistance: No malfunction occurred. The test was performed once for each condition, in both energized and de-energized states, in the axial and right angle directions of the armature. (Initial value)
Vibration resistance: No malfunction occurred in 1 sweep test between 45 and 2,000 Hz. The test was performed in both energized and de-energized states in the axial and right angle directions of the main valve/armature. (Initial value)

Solenoid Specifications

Electrical EntryGrommet (G) / (H), L-type plug connector (L)
M plug connector (M), DIN terminal (D) (Y), M8 connector (W)
G, H, L, M, WD, Y
Coil rated voltage (V)DC24, 12, 6, 5, 324, 12
AC 50/60 Hz100, 110, 200, 220
Allowable Voltage Fluctuation±10% of rated voltage*
Power Consumption WDCStandard0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)]
With power saving circuit0.1 (only with light) *
[Startup 0.4, holding 0.1]
*Apparent Power VAAC100 V0.78 (with light: 0.81)0.78 (with light: 0.87)
110 V
115 V
0.86 (with light: 0.89)
[0.94 (with indicator light: 0.97)]
0.86 (with light: 0.97)
[0.94 (with light: 1.07)]
200 V1.18 (with light: 1.22)1.15 (with light: 1.30)
220 V
[230 V]
1.30 (with light: 1.34)
[1.42 (with light: 1.46)]
1.27 (with light: 1.46)
[1.39 (with light: 1.60)]
Surge Voltage SuppressorDiode (varistor for DIN terminal and non-polar type are )
Indicator LightLED (neon bulb for DIN terminal AC)
  • *The 110 V AC and 115 V AC types are interchangeable. The 220 V AC and 230 V AC types are also interchangeable.
  • For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.
  • For details, see the SMC catalog.

Flow Rate Characteristics / Weight Table

Valve Model NumbersSwitching MethodPiping connection port diameter*1: Flow Rate CharacteristicsWeight (g) Notes 2, 3)
1, 5, 3
(P, EA, EB)
4, 2
(A, B)
1 → 4/2 (P → A/B)4/2 → 5/3 (A/B → EA/EB)GrommetL Type, M Type
Plug connector
DIN type
Terminal
M8
Connector
C (dm3 / [s·bar])bCvC (dm3 / [s·bar])bCv
Body Ported TypesSYJ5□20-□-M52 PositionSingleM5 × 0.8M5 × 0.80.470.410.130.470.410.1346476851
Double646610874
3 PositionClosed Center0.490.440.130.440.400.12757711985
Exhaust Center0.460.370.120.47 [0.39]0.43 [0.35]0.13 [0.10]
Pressure Center0.49 [0.39]0.51 [0.38]0.14 [0.10]0.450.420.12
SYJ5□20-□-C42 PositionSingleM5 × 0.8C4 (ø4 single-action fitting)0.690.390.180.440.390.1253547558
Double717311581
3 PositionClosed Center0.690.400.190.430.400.12828412672
Exhaust Center0.560.400.150.41 [0.41]0.37 [0.37]0.10 [0.11]
Pressure Center0.57 [0.41]0.4 [0.37]0.15 [0.10]0.410.370.10
SYJ5□20-□-C62 PositionSingleM5 × 0.8C6 (ø6 single-action fitting)0.700.360.190.470.400.1253547558
Double717311581
3 PositionClosed Center0.720.370.190.440.340.12828412692
Exhaust Center0.670.540.190.41 [0.41]0.38 [0.38]0.11 [0.11]
Pressure Center0.82 [0.44]0.41 [0.39]0.23 [0.12]0.410.360.11
Base Mounted TypeSYJ5□40-□-012 PositionSingle1/81/80.790.210.190.830.320.2180 (49)81 (47)102 (68)51
Double98 (64)100 (66)142 (108)74
3 PositionClosed Center0.800.280.180.860.340.20109 (75)111 (77)153 (119)85
Exhaust Center0.710.260.181.1 [0.60]0.24 [0.44]0.26 [0.18]
Pressure Center0.99 [0.47]0.29 [0.38]0.24 [0.12]0.720.380.18

*1: Values shown inside brackets are when at normal position. Exhaust center is 4/2 → 5/3, pressure center is 1 → 4/2.
*2: Values inside parentheses are for models without a sub-plate.
*3: Value for DC. AC single: 3 g, double / 3-position: add 6 g.

Structure Drawing

2 position single structure drawing

2 position single structure drawing

2-position single indicator symbol

2-position single indicator symbol

2-position double structure drawing

2-position double structure drawing

2-position double display symbol

2-position double display symbol

Component Parts

  • 1.Body material: Diecast aluminum / Urban white
  • 2.Piston plate material: Resin / Urban white
  • 3.End cover material: Resin / Urban white
  • 4.Piston material: Resin
  • 5.Spool valve assembly material: Aluminum, H-NBR
  • 6.Spool spring material: SUS
  • 7.Sub-plate* material: Diecast aluminum
  • 8.Pilot valve

*Add "-Q" to the end of model numbers for CE compliance.

Outline dimensional drawing

 

(Unit: mm)

 

Grommet (G), (H): SYJ5120-□G/H-M5 dimensional drawings

Grommet (G), (H): SYJ5120-□G/H-M5 dimensional drawings

 

(Unit: mm)

 

With bracket: SYJ5120-□G/H□□-M5-F dimensional drawings

With bracket: SYJ5120-□G/H□□-M5-F dimensional drawings

 

(Unit: mm)

 

Built-in single-action fitting type: SYJ5120-□G/H□□-C4/N3/C6/N7 (-F) dimensional drawings

Built-in single-action fitting type: SYJ5120-□G/H□□-C4/N3/C6/N7 (-F) dimensional drawings

 

(Unit: mm)

 

With bracket: SYJ5120-□G/H□□-M5-F dimensional drawings

With bracket: SYJ5120-□G/H□□-M5-F dimensional drawings

*See the manufacturer's catalog for information other than that above.

Part Number
SYJ5120-2L-C6-F
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplication Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Plumbing CV Value Connecting Tube Diameter Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Made to order specifications CE compliant Body options Compliance with IEC standards Type

2,019,000 VND

1 Piece(s) 32 Day(s) -Single UseDirectStandard[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC200VOne-Touch Plumbing--Direct Plumbing0.19Ø60.15 to 0.7InternalNon-LockingStandardL plug connector (with lead wire), lead wire length 300 mmNon-locking, push typeWithout indicator light / surge voltage suppressorWith BracketNoneNoneIndividual pilot valve exhaust type--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Solenoid Valves Number of Ports 5-Port Valve Driving Type Pilot Type Spool
Seal Type Soft Seal

Please check the type/dimensions/specifications of the part SYJ5120-2L-C6-F in the 5-Port Solenoid Valve, Rubber Seal, SYJ5000 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SYJ5120-2L-C6-F trong chuỗi 5-Port Solenoid Valve, Rubber Seal, SYJ5000 Series.

Products like this...

Part Number
SYJ5120-1D-C6-F
SYJ5120-1D-M5
SYJ5120-1D-M5-F
SYJ5120-2L-M5
SYJ5120-2L-M5-F
SYJ5120-2LE-C6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplication Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Plumbing CV Value Connecting Tube Diameter Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Made to order specifications CE compliant Body options Compliance with IEC standards Type

-

1 Piece(s) Quote -Single UseDirectStandard[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC100VOne-Touch Plumbing--Sub-Base Plumbing0.19Ø60.15 to 0.7InternalNon-LockingStandardDIN terminal (with connector)Non-locking, push typeWithout indicator light / surge voltage suppressorWith BracketNoneNoneIndividual pilot valve exhaust type--

-

1 Piece(s) Quote -Single UseDirectStandard[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC100VMM5-Direct Plumbing0.13-0.15 to 0.7InternalNon-LockingStandardDIN terminal (with connector)Non-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNoneNoneIndividual pilot valve exhaust type--

-

1 Piece(s) Quote -Single UseDirectStandard[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC100VMM5-Direct Plumbing0.13-0.15 to 0.7InternalNon-LockingStandardDIN terminal (with connector)Non-locking, push typeWithout indicator light / surge voltage suppressorWith BracketNoneNoneIndividual pilot valve exhaust type--

-

1 Piece(s) Quote -Single UseDirectStandard[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC200VMM5-Direct Plumbing0.13-0.15 to 0.7InternalNon-LockingStandardL plug connector (with lead wire), lead wire length 300 mmNon-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNoneNoneIndividual pilot valve exhaust type--

-

1 Piece(s) Quote -Single UseDirectStandard[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC200VMM5-Direct Plumbing0.13-0.15 to 0.7InternalNon-LockingStandardL plug connector (with lead wire), lead wire length 300 mmNon-locking, push typeWithout indicator light / surge voltage suppressorWith BracketNoneNoneIndividual pilot valve exhaust type--

-

1 Piece(s) Quote -Single UseDirectStandard[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC200VOne-Touch Plumbing--Sub-Base Plumbing0.19Ø60.15 to 0.7InternalLockStandardL plug connector (with lead wire), lead wire length 300 mmPush-turn locking hand-operated typeWithout indicator light / surge voltage suppressorNo bracketNoneNoneIndividual pilot valve exhaust type--