(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
- 4/5-Port Solenoid Valve, Rubber Seal, SYJ3000 Series from SMC.
- Innovative combination of space efficiency and performance superiority.
- Provides real value to the design solution.
- Small profile increases design flexibility and minimizes space requirements.
- Utilizes a low-power (0.5 watts standard) pilot solenoid design.
- Dramatically reduces thermal heat generation.
- Improves performance and decreases operating costs.
- Allows for direct control by PLC output relays.
- All electrical connections are available with lights and surge suppression.
SYJ3000 Series body ported type external appearance
SYJ3000 Series base mounted type external appearance
*1: Response Time ms (At 0.5 MPa) | 2 Position Single, Double | 15 or less |
---|---|---|
3 Position | 30 or less | |
Maximum Operating Frequency Hz | 2 Position Single, Double | 10 |
3 Position | 3 | |
Manual Operation | Non-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type | |
Pilot Exhaust Method | Pilot valve individual exhaust type, main valve / pilot valve common exhaust type | |
Lubrication | Not required | |
Mounting Orientation | Free | |
*2: Impact Resistance / Vibration Resistance: m/s2 | 150/30 | |
Enclosure | Dust-proof (*M8 connector is IP65) |
*Based on IEC60529.
*1: Based on JIS B8419:2010 dynamic performance testing. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunction occurred. The test was performed once for each condition, in both energized and de-energized states, in the axial and right angle directions of the armature. (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Electrical Entry | Grommet (G)/(H), L plug connector (L), M plug connector (M), M8 connector (W) | ||
---|---|---|---|
Coil rated voltage (V) | DC | 24, 12, 6, 5, 3 | |
AC 50/60 Hz | 100, 110, 200, 220 | ||
Allowable Voltage Fluctuation | ±10% of rated voltage* | ||
Power Consumption W | DC | Standard | 0.35 (with light: 0.4) |
With power saving circuit | 0.1 (only with light) * [Startup 0.4, holding 0.1] | ||
*Apparent Power VA | AC | 100 V | 0.78 (with light: 0.81) |
110 V 115 V | 0.86 (with light: 0.89) [0.94 (with indicator light: 0.97)] | ||
200 V | 1.18 (with light: 1.22) | ||
220 V [230 V] | 1.30 (with light: 1.34) [1.42 (with light: 1.46)] | ||
Surge Voltage Suppressor | Diode (varistor for non-polar type) | ||
Indicator Light | LED |
Valve Model Numbers | Switching Method | Piping connection port diameter | *3 *4)Weight (g) | Effective area (mm2) | *2: Flow Rate Characteristics | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1, 5, 3 (P, EA, EB) | 4, 2 (A, B) | Grommet | L Type, M Type Plug connector | M8 Connector | 1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | |||||||||
C (dm3 / [s·bar]) | b | Cv | C (dm3 / [s·bar]) | b | Cv | ||||||||||
5-port base mounted type (with Sub-Plate) | SYJ314□ | 2 Position | Single | M5 × 0.8 | M5 × 0.8 | 62 (36) | 63 (37) | 67 (41) | - | 0.46 | 0.36 | 0.12 | 0.46 | 0.35 | 0.12 |
SYJ324□ | Double | 79 (53) | 81 (55) | 89 (63) | |||||||||||
SYJ334□ | 3 Position | Closed Center | 82 (56) | 84 (58) | 92 (66) | - | 0.47 | 0.33 | 0.12 | 0.47 | 0.31 | 0.12 | |||
SYJ344□ | Exhaust Center | - | |||||||||||||
SYJ354□ | Pressure Center | - | 0.58 [0.32] | 0.42 [0.33] | 0.16 [0.080] | 0.46 | 0.32 | 0.11 | |||||||
5-port body ported type | SYJ312□ | 2 Position | Single | M3 × 0.5 | M3 × 0.5 | 36 | 37 | 41 | 0.9 | - | - | - | - | - | - |
SYJ322□ | Double | 53 | 55 | 63 | |||||||||||
SYJ332□ | 3 Position | Closed Center | 56 | 58 | 66 | - | - | - | - | - | - | ||||
SYJ342□ | Exhaust Center | - | - | - | - | - | - | ||||||||
SYJ352□ | Pressure Center | - | - | - | - | - | - | ||||||||
4-port base mounted type (For manifold) | SYJ313□ | 2 Position | Single | 1/8 | M5 × 0.8 | 36 | 37 | 41 | - | - | - | - | - | - | - |
SYJ323□ | Double | 53 | 55 | 63 | |||||||||||
SYJ333□ | 3 Position | Closed Center | 56 | 58 | 66 | - | - | - | - | - | - | - | |||
SYJ343□ | Exhaust Center | - | - | - | - | - | - | - | |||||||
SYJ353□ | Pressure Center | - | - | - | - | - | - | - |
*1: Values when used on a manifold. See the catalog for details.
*2: Values shown inside brackets are when at normal position. Exhaust center is 4/2 → 5/3, pressure center is 1 → 4/2.
*3: Values inside parentheses are for models without a sub-plate.
*4: Value for DC. AC single: 3 g, double / 3-position: add 6 g.
2 position single structure drawing
2-position single indicator symbol
2-position double structure drawing
2-position double display symbol
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Die-cast aluminum | Urban white |
2 | Piston Plate | Resin | Urban white |
3 | End Cover | Resin | Urban white |
4 | Piston | Resin | - |
5 | Spool Valve Assembly | Aluminum/H-NBR | - |
6 | Sub-plate* | - | Zinc diecast |
7 | Pilot Valve | - | - |
*Add "-Q" to the end of model numbers for CE compliance.
*Values shown inside brackets are for AC.
(Unit: mm)
Grommet (G), (H): SYJ3120-G/H□□-M3 dimensional drawings
(Unit: mm)
With bracket: SYJ3120-□G/H□□-M3-F dimensional drawings
(Unit: mm)
L plug connector (L): SYJ3120-□L□□-M3(-F) dimensional drawing
(Unit: mm)
M plug connector (M): SYJ3120-□M□□-M3(-F) dimensional drawing
*See the manufacturer's catalog for information other than that above.
Part Number |
---|
SYJ3430-5HZD |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Application | Number of Ports | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Plumbing | CV Value | Pressure Rating (MPa) | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | CE compliant | Body options | Compliance with IEC standards |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Unit for Manifold Mounting | 4-Port Valve | Manifold Base | Standard | - | 3-Position Exhaust Center | Self-Recovery (Spring Return) | DC24V | - | - | Sub-Base Plumbing | - | 0.2 to 0.7 | Lock | Standard | Grommet lead wire length: 600 mm | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | No bracket | None | Pilot valve (individual exhaust type) | - |
Loading...Tải…
Type | Solenoid Valves | Driving Type | Pilot Type Spool | Seal Type | Soft Seal |
---|---|---|---|---|---|
Pilot Air Supply | Internal |
Please check the type/dimensions/specifications of the part SYJ3430-5HZD in the 4/5-Port Solenoid Valve, Rubber Seal, SYJ3000 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SYJ3430-5HZD trong chuỗi 4/5-Port Solenoid Valve, Rubber Seal, SYJ3000 Series.
Part Number |
---|
SYJ3120-1GD-M3-F |
SYJ3120-1GE-M3 |
SYJ3120-1GZ-M3 |
SYJ3430-5L |
SYJ3430-5LN |
SYJ3430-5LNS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Application | Number of Ports | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Plumbing | CV Value | Pressure Rating (MPa) | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | CE compliant | Body options | Compliance with IEC standards |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Single Use | 5-Port Valve | Direct | Standard | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | AC100V | M | M3 | Direct Plumbing | - | 0.15 to 0.7 | Lock | Standard | Grommet lead wire length: 300 mm | Push-turn locking screwdriver-operated type | Without indicator light / surge voltage suppressor | With Bracket | None | Pilot valve (individual exhaust type) | - | ||
- | 1 Piece(s) | Quote | - | Single Use | 5-Port Valve | Direct | Standard | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | AC100V | M | M3 | Direct Plumbing | - | 0.15 to 0.7 | Lock | Standard | Grommet lead wire length: 300 mm | Push-turn locking hand-operated type | Without indicator light / surge voltage suppressor | No bracket | None | Pilot valve (individual exhaust type) | - | ||
- | 1 Piece(s) | Quote | - | Single Use | 5-Port Valve | Direct | Standard | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | AC100V | M | M3 | Direct Plumbing | - | 0.15 to 0.7 | Non-Locking | Standard | Grommet lead wire length: 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | Pilot valve (individual exhaust type) | - | ||
- | 1 Piece(s) | Quote | - | Unit for Manifold Mounting | 4-Port Valve | Manifold Base | Standard | - | 3-Position Exhaust Center | Self-Recovery (Spring Return) | DC24V | - | - | Sub-Base Plumbing | - | 0.2 to 0.7 | Non-Locking | Standard | L plug connector, lead wire length 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | None | Pilot valve (individual exhaust type) | - | ||
- | 1 Piece(s) | Quote | - | Unit for Manifold Mounting | 4-Port Valve | Manifold Base | Standard | - | 3-Position Exhaust Center | Self-Recovery (Spring Return) | DC24V | - | - | Sub-Base Plumbing | - | 0.2 to 0.7 | Non-Locking | Standard | L plug connector (without lead wire) | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | None | Pilot valve (individual exhaust type) | - | ||
- | 1 Piece(s) | Quote | - | Unit for Manifold Mounting | 4-Port Valve | Manifold Base | Standard | - | 3-Position Exhaust Center | Self-Recovery (Spring Return) | DC24V | - | - | Sub-Base Plumbing | - | 0.2 to 0.7 | Non-Locking | Standard | L plug connector (without lead wire) | Non-locking, push type | With surge voltage suppressor | No bracket | None | Pilot valve (individual exhaust type) | - |