(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
5-Port Solenoid Valve, Body Ported, SY3000/5000/7000 Series, Type 60 Valve (Part Number)

5-Port Solenoid Valve, Body Ported, SY3000/5000/7000 Series, Type 60 Valve
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
- 5-Port Solenoid Valve, Body Ported, SY3000/5000/7000 Series, Type 60 Valve from SMC.
- This base mounted conforms to 3 series of solenoid valves including SY3000, SY5000, and SY7000.
- Pipe port type can be selected 6 types, M, Rc, NPT, NPTF, G or One-Touch Plumbing.
- The manual override method can be selected, Non-locking push type, Push-turn locking slotted type or Push-turn locking lever type.
- Maximum 20 stations available as standard.

5-Port Solenoid Valve, Body Ported, SY3000/SY5000/SY7000 Series, Type 60 Valve Specifications

Grommet G: Lead wire length: 300 mm external appearance

Grommet G: Lead wire length: 300 mm external appearance

Grommet H: Lead wire length 600 mm external appearance

Grommet H: Lead wire length 600 mm external appearance

L plug connector L: With lead wire (length 300 mm) external appearance

L plug connector L: With lead wire (length 300 mm) external appearance

L plug connector LN: Without lead wire external appearance

L plug connector LN: Without lead wire external appearance

SeriesSY3000SY5000SY7000
Usable FluidsAir
Internal Pilot
Operating Pressure Range
MPa
2-position single0.15 to 0.7
2-position double0.1 to 0.7
3 Position0.2 to 0.7
Ambient and fluid temperature (°C)Max. 50
Maximum operating frequency (Hz)2 Position Single, Double1055
3 Position333
Manual OperationNon-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type
Pilot Exhaust MethodMain valve, pilot valve common exhaust type
LubricationNot required
Mounting OrientationFree
*Impact resistance/Vibration-resistance (m/s2)150/30
EnclosureDust-proof (*DIN terminal and M8 connector are IP65)

*Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state).
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*Based on IEC60529.

Solenoid Specifications

Electrical EntryGrommet (G)/(H)
L-type plug connector (L)
M-type plug connector (M)
DIN terminal (D), (Y)
M8 connector (W)
G, H, L, M, WD, Y
Coil rated voltage (V)DC24, 12, 6, 5, 324, 12
AC 50/60 Hz100, 110, 200, 220
Allowable Voltage Fluctuation±10% of rated voltage*
Power Consumption WDCStandard0.35 {with indicator light: 0.4
(DIN terminal with indicator light is 0.45)}
With power saving circuit0.1 (only with light) *
[Startup 0.4, holding 0.1]
*Apparent Power VAAC100 V0.78 (with light: 0.81)0.78 (with light: 0.87)
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
Response Time

*Based on JISB8375-1981 dynamic performance testing (Coil temperature 20°C, at rated voltage)

SY3000

Switching MethodResponse Time ms (at 0.5 MPa)
Without surge voltage suppressorWith surge voltage suppressor
S, Z typeR, U type
2-position single12 or less15 or less12 or less
2-position double10 or less13 or less10 or less
3 Position15 or less20 or less16 or less

SY5000

Switching MethodResponse Time ms (at 0.5 MPa)
Without surge voltage suppressorWith surge voltage suppressor
S, Z typeR, U type
2-position single19 or less26 or less19 or less
2-position double18 or less22 or less18 or less
3 Position32 or less38 or less32 or less

SY7000

Switching MethodResponse Time ms (at 0.5 MPa)
Without light or surge voltage suppressorWith light and surge voltage suppressor
S, Z typeR, U type
2-position single31 or less38 or less33 or less
2-position double27 or less30 or less28 or less
3 Position50 or less56 or less50 or less

Weight Table

SY3000

Valve Model NumbersSwitching MethodPiping connection port diameterWeight g
A, BGrommet TypeL, M plug connectorM8 connector
SY3□60-□-M52 PositionSingleM5 × 0.8495155
Double707381
3 PositionClosed Center737684
Exhaust Center
Pressure Center
SY3□60-□-C42 PositionSingleC4
(ø4 [port size 4 mm] single-action fitting)
626165
Double808391
3 PositionClosed Center828694
Exhaust Center
Pressure Center
SY3□60-□-C62 PositionSingleC6
(ø6 [piping connection port diameter 6 mm] single-action fitting)
555761
Double767987
3 PositionClosed Center788290
Exhaust Center
Pressure Center

*Values shown inside brackets are when at normal position.

SY5000

Valve Model NumbersSwitching MethodPiping connection port diameterWeight g
A, BGrommet TypeL, M plug connectorDIN terminalM8 connector
SY5□60-□-012 PositionSingle1/867699071
Double9194136102
3 PositionClosed Center97100142108
Exhaust Center
Pressure Center
SY5□60-□-C42 PositionSingleC4
(ø4 [port size 4 mm] single-action fitting)
919311497
Double113116158124
3 PositionClosed Center119122164130
Exhaust Center
Pressure Center
SY5□60-□-C62 PositionSingleC6
(ø6 [piping connection port diameter 6 mm] single-action fitting)
868810992
Double108111153119
3 PositionClosed Center114117159125
Exhaust Center
Pressure Center
SY5□60-□-C82 PositionSingleC8
(ø8 [piping connection port diameter 8 mm] single-action fitting)
788010184
Double100103145111
3 PositionClosed Center106109151117
Exhaust Center
Pressure Center

SY7000

Valve Model NumbersSwitching MethodPiping connection port diameterWeight g
A, BGrommet TypeL, M plug connectorDIN terminalM8 connector
SY7□60-□-022 PositionSingle1/4103105126109
Double125128170136
3 PositionClosed Center133136178144
Exhaust Center
Pressure Center
SY7□60-□-C82 PositionSingleC8
(ø8 [piping connection port diameter 8 mm] single-action fitting)
138139160143
Double160163205171
3 PositionClosed Center168171213179
Exhaust Center
Pressure Center
SY7□60-□-C102 PositionSingleC10
(ø10 [piping connection port diameter 10 mm] single-action fitting)
123125146129
Double145149191157
3 PositionClosed Center153157199165
Exhaust Center
Pressure Center

Structure Drawing

2 position single structure drawing

2 position single structure drawing

JIS symbol for 2 position single

JIS symbol for 2 position single

2-position double structure drawing

2-position double structure drawing

2-position double JIS symbol

2-position double JIS symbol

3-position closed center / exhaust center / pressure center structure drawing

3-position closed center / exhaust center / pressure center structure drawing

*Drawing shows closed center type

3-position closed center (upper section) / 3-position exhaust center (middle section) / 3-position pressure center (lower section) JIS symbol

3-position closed center (upper section) / 3-position exhaust center (middle section) / 3-position pressure center (lower section) JIS symbol

Component Parts

  • 1.Body material: Diecast aluminum (SY3000 is zinc diecast) / Urban white
  • 2.Adapter plate material: Resin / Urban white
  • 3.End plate material: Resin / Urban white
  • 4.Piston material: Resin
  • 5.Spool valve assembly: Aluminum / H-NBR
  • 6.Pilot valve assembly
  • 7.Port block assembly
  • 8.Bottom cover assembly *There is no bottom cover assembly for SY7000.

*See the manufacturer's catalog for information other than that above.

Part Number
SY5360-5DOS-01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSSpecifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Connecting Tube Diameter Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Made to order specifications CE compliant Valve specifications Compliance with IEC standards

-

1 Piece(s) Quote -Standard / Drip-Proof / Lubrication FreeDouble3-Position Closed CenterSelf-Recovery (Spring Return)DC24V[Rc (R)] Rc1/8-0.2 to 0.7InternalNon-LockingStandardDIN terminal / without connectorNon-locking, push typeWith surge voltage suppressor (non-polarized)-None--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Solenoid Valves Application Unit for Manifold Mounting Number of Ports 5-Port Valve
Mounting Orientation Manifold Base Plumbing Direct Plumbing Driving Type Pilot Type Spool
Seal Type Soft Seal

Please check the type/dimensions/specifications of the part SY5360-5DOS-01 in the 5-Port Solenoid Valve, Body Ported, SY3000/5000/7000 Series, Type 60 Valve series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SY5360-5DOS-01 trong chuỗi 5-Port Solenoid Valve, Body Ported, SY3000/5000/7000 Series, Type 60 Valve.

Products like this...

Part Number
SY3160-1GD-C6
SY3160-1GE-C4
SY3160-1GE-C6
SY5360-5DOSD-01F-Q
SY5360-5DZ-01
SY5360-5DZ-01-X20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSSpecifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Connecting Tube Diameter Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Made to order specifications CE compliant Valve specifications Compliance with IEC standards

-

1 Piece(s) Quote -Standard / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)AC100VOne-Touch Plumbing-Ø60.15 to 0.7InternalLockStandardGrommet / Lead wire length: 300 mmPush-turn locking screwdriver-operated typeWithout indicator light / surge voltage suppressor-None--

-

1 Piece(s) Quote -Standard / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)AC100VOne-Touch Plumbing-Ø40.15 to 0.7InternalLockStandardGrommet / Lead wire length: 300 mmPush-turn locking hand-operated typeWithout indicator light / surge voltage suppressor-None--

-

1 Piece(s) Quote -Standard / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)AC100VOne-Touch Plumbing-Ø60.15 to 0.7InternalLockStandardGrommet / Lead wire length: 300 mmPush-turn locking hand-operated typeWithout indicator light / surge voltage suppressor-None--

-

1 Piece(s) Quote -Drip-Proof / Standard / Lubrication FreeDouble3-Position Closed CenterSelf-Recovery (Spring Return)DC24VG1/8-0.2 to 0.7InternalLockStandardDIN terminal / without connectorPush-turn locking screwdriver-operated typeWith surge voltage suppressor (non-polarized)-Yes--

-

1 Piece(s) Quote -Drip-Proof / Standard / Lubrication FreeDouble3-Position Closed CenterSelf-Recovery (Spring Return)DC24V[Rc (R)] Rc1/8-0.2 to 0.7InternalNon-LockingStandardDIN terminal / With connectorNon-locking, push typeWith indicator light / surge voltage suppressor (non-polarized)-None--

-

1 Piece(s) Quote -Drip-Proof / Standard / Lubrication FreeDouble3-Position Closed CenterSelf-Recovery (Spring Return)DC24V[Rc (R)] Rc1/8-0.2 to 0.7ExternalNon-LockingStandardDIN terminal / With connectorNon-locking, push typeWith indicator light / surge voltage suppressor (non-polarized)Body ported type external pilotNone--