(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
5-Port Solenoid Valve, Base Mounted, Single Unit SY3000/5000/7000/9000 Series (Part Number)

5-Port Solenoid Valve, Base Mounted, Single Unit SY3000/5000/7000/9000 Series
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
- 5-Port Solenoid Valve, Base Mounted, Single Unit SY3000/5000/7000/9000 Series from SMC.
- This base mounted is conforming to 4 series of solenoid valve including SY3000, SY5000, SY7000 and SY9000.
- Pipe port type can be selected 4 types, Rc, NPT, NPTF or G.
- The manual override method can be selected, Non-locking push type, Push-turn locking slotted type or Push-turn locking lever type.
- External pilot for SY3000 DIN terminal is not available.

5-Port Solenoid Valve, Base Mounted, Single Unit SY3000/SY5000/SY7000/SY9000 Series Specifications

5-Port Solenoid Valve, Base Mounted, Single Unit SY3000/SY5000/SY7000/SY9000 Series external appearance

5-Port Solenoid Valve, Base Mounted, Single Unit SY3000/SY5000/SY7000/SY9000 Series external appearance

SeriesSY3000SY5000SY7000SY9000
Usable FluidsAir
Internal Pilot
Operating Pressure Range MPa
2-position single0.15 to 0.7
2-position double0.1 to 0.7
3 Position0.2 to 0.7
External Pilot
Operating Pressure Range MPa
Operating Pressure Range-100 kPa to 0.7
Pilot Pressure Range2-position double0.25 to 0.7
2-position single0.25 to 0.7
3 Position0.25 to 0.7
Ambient and fluid temperature (°C)-10 to 50 (no freezing)
Maximum operating frequency (Hz)2 Position Single, Double10555
3 Position3333
Manual OperationNon-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type
Pilot Exhaust MethodInternal PilotMain valve, pilot valve common exhaust type
External PilotPilot valve individual exhaust type
LubricationNot required
Mounting OrientationFree
*Impact resistance/Vibration-resistance (m/s2)150/30
EnclosureDust-proof (*DIN terminal and M8 connector are IP65)

*Based on IEC60529.
*Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)

Solenoid Specifications

Electrical EntryGrommet (G)/(H)
L-type plug connector (L)
M-type plug connector (M)
DIN terminal (D)/(Y)
M8 connector (W)
G, H, L, M, WD, Y
Coil rated voltage (V)DC24, 12, 6, 5, 324, 12
AC 50/60 Hz100, 110, 200, 220
Allowable Voltage Fluctuation±10% of rated voltage*
Power Consumption WDCStandard0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)]
With power saving circuit0.1 (only with light) *
[Startup 0.4, holding 0.1]
*Apparent Power VAAC100 V0.78 (with light: 0.81)0.78 (with light: 0.87)
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
  • *Energy-saving circuit not available with DIN terminal / M8 connector.
  • For details, see the SMC catalog.

Flow Rate Characteristics / Weight Table

Model: SY3000 Series

Valve Model NumbersSwitching MethodPiping connection port diameter*1: Flow Rate Characteristics*2: Weight (g)
1 → 4/2 (P → A/B)4/2 → 5/3 (A/B → EA/EB)
C (dm3 / [s·bar])bCvC (dm3 / [s·bar])bCvGrommetL, M plug connectorW M8 connector
SY3□40-□-012 PositionSingle1/81.00.300.241.10.300.2684 (50)85 (53)89 (57)
Double102 (68)107 (73)115 (81)
3 PositionClosed Center0.770.280.180.850.300.19104 (69)109 (74)117 (82)
Exhaust Center0.730.310.181.1
[0.55]
0.26
[0.52]
0.24
[0.16]
Pressure Center1.2
[0.51]
1.2
[0.51]
0.29
[0.14]
0.890.470.24

*1: Values shown inside brackets are when at normal position.
*2: Values inside parentheses are for models without a sub-plate.

Model: SY5000 Series

Valve Model NumbersSwitching MethodPiping connection port diameter*1: Flow Rate Characteristics*2: Weight (g)
1 → 4/2 (P → A/B)4/2 → 5/3 (A/B → EA/EB)
C (dm3 / [s·bar])bCvC (dm3 / [s·bar])bCvGrommetL, M plug connectorDIN terminalW M8 connector
SY5□40-□-022 PositionSingle1/42.40.410.642.80.290.66121 (58)123 (61)154 (92)127 (65)
Double139 (76)144 (81)186 (123)152 (89)
3 PositionClosed Center1.80.470.501.80.400.47144 (82)150 (87)192 (129)158 (95)
Exhaust Center1.40.550.443.0
[1.2]
0.33
[0.48]
0.72
[0.37]
Pressure Center3.3
[0.84]
0.36
[0.60]
0.85
[0.28]
1.80.400.48

*1: Values shown inside brackets are when at normal position.
*2: Values inside parentheses are for models without a sub-plate.

Model: SY7000 Series

Valve Model NumbersSwitching MethodPort size*1: Flow Rate Characteristics*2: Weight (g)
1 → 4/2 (P → A/B)4/2 → 5/3 (A/B → EA/EB)
C (dm3 / [s·bar])bCvC (dm3 / [s·bar])bCvGrommetL, M plug connectorDIN terminalDIN terminal
SY7□40-□-022 PositionSingle1/44.10.411.14.10.291.0218 (89)221 (92)242 (113)225 (96)
Double237 (108)242 (113)284 (155)250 (121)
3 PositionClosed Center3.00.430.82.60.410.72239 (110)245 (116)287 (158)253 (124)
Exhaust Center2.60.420.714.7
[1.7]
0.35
[0.48]
1.1
[0.49]
Pressure Center5.3
[2.3]
0.39
[0.49]
1.3
[0.65]
2.20.490.63
SY7□40-□-032 PositionSingle3/84.90.291.24.50.271.1218 (89)221 (92)242 (113)225 (96)
Double237 (108)242 (113)284 (155)250 (121)
3 PositionClosed Center3.00.400.802.60.450.73239 (110)245 (116)287 (158)253 (124)
Exhaust Center2.60.420.714.8
[1.7]
0.35
[0.48]
1.1
[0.49]
Pressure Center5.3
[2.3]
0.31
[0.51]
1.3
[0.64]
2.30.450.66

*1: Values shown inside brackets are when at normal position.
*2: Values inside parentheses are for models without a sub-plate.

Model: SY9000 Series

Valve Model NumbersSwitching MethodPort size*1: Flow Rate Characteristics*2: Weight (g)
1 → 4/2 (P → A/B)4/2 → 5/3 (A/B → EA/EB)
C (dm3 / [s·bar])bCvC (dm3 / [s·bar])bCvGrommetL, M plug connectorDIN terminalDIN terminal
SY9□40-□-032 PositionSingle3/87.90.342.09.60.432.6469 (172)472 (175)493 (196)476 (179)
Double488 (191)472 (197)535 (239)502 (205)
3 PositionClosed Center7.50.331.87.30.301.7512 (215)518 (221)560 (263)526 (229)
Exhaust Center7.20.341.713
[4.0]
0.23
[0.41]
2.8
[0.95]
Pressure Center12
[3.3]
0.26
[0.41]
2.8
[0.84]
6.70.401.9
SY9□40-□-042 PositionSingle1/28.00.482.2100.292.5448 (172)453 (175)472457 (179)
Double467 (191)473 (197)515481 (205)
3 PositionClosed Center7.60.321.87.30.321.8491 (215)497 (221)539509 (229)
Exhaust Center7.30.422.013
[4.7]
0.32
[0.54]
3.6
[1.5]
Pressure Center12
[3.3]
0.33
[0.51]
3.3
[0.94]
7.40.331.9

*1: Values shown inside brackets are when at normal position.
*2: Values inside parentheses are for models without a sub-plate.
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
2-position double display symbol

2-position double display symbol

Component Parts

  • 1.Body material: Diecast aluminum (SY3000 is zinc diecast) / Urban white
  • 2.Adapter plate material: Resin / Urban white
  • 3.End plate material: Resin / Urban white
  • 4.Piston material: Resin
  • 5.Spool valve assembly material: Aluminum, H-NBR
  • 6.Sub-plate* material: Diecast aluminum
  • 7.Pilot valve assembly
  • 8.Gasket (Standard / CE-compliant product) material: H-NBR

*Mounting screw maximum tightening torque: M2 (0.16 N⋅m) / M3 (0.8 N⋅m) / M4 (1.4 N⋅m)

Outline dimensional drawing

*Values in [ ] are for AC.

 

(Unit: mm)

 

2-position single grommet (G), (H): SY3140 (R)-□G/H□□-01□ dimensional drawings

2-position single grommet (G), (H): SY3140 (R)-□G/H□□-01□ dimensional drawings

 

(Unit: mm)

 

Dimensional drawing of model with spacer type pressure reducing valve

Dimensional drawing of model with spacer type pressure reducing valve

 

(Unit: mm)

 

L plug connector (L): SY3140(R)-□L□□-01□ dimensional drawing

L plug connector (L): SY3140(R)-□L□□-01□ dimensional drawing

 

(Unit: mm)

 

M plug connector (M): SY3140(R)-□M□□-01□ dimensional drawing

M plug connector (M): SY3140(R)-□M□□-01□ dimensional drawing

 

(Unit: mm)

 

M8 connector (WO): SY3140(R)-□WO□□-01□ dimensional drawing

M8 connector (WO): SY3140(R)-□WO□□-01□ dimensional drawing

*See the manufacturer's catalog for information other than that above.

Part Number
SY3140-5DO-01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplication Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
CV Value Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Made to order specifications CE compliant Valve specifications Piping connection port diameter

-

1 Piece(s) Quote -Single UseDirectStandard / Drip-Proof / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)DC24V[Rc (R)] Rc1/863 or less0.240.15 to 0.7InternalNon-LockingStandardDIN terminal / without connectorNon-locking, push typeWithout indicator light / surge voltage suppressorNoneNone-With 1/8 sub-plate

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Solenoid Valves Number of Ports 5-Port Valve Plumbing Sub-Base Plumbing
Driving Type Pilot Type Spool Seal Type Soft Seal

Please check the type/dimensions/specifications of the part SY3140-5DO-01 in the 5-Port Solenoid Valve, Base Mounted, Single Unit SY3000/5000/7000/9000 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SY3140-5DO-01 trong chuỗi 5-Port Solenoid Valve, Base Mounted, Single Unit SY3000/5000/7000/9000 Series.

Products like this...

Part Number
SY3140-1DD
SY3140-1DD-01
SY3140-1DE
SY3140-5DO-01-Q
SY3140-5DO-01T
SY3140-5DO-Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplication Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
CV Value Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Made to order specifications CE compliant Valve specifications Piping connection port diameter

-

1 Piece(s) Quote -Unit for Manifold MountingManifold BaseDrip-Proof / Standard / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)AC100V----0.15 to 0.7InternalLockStandardDIN terminal / With connectorPush-turn locking screwdriver-operated typeWithout indicator light / surge voltage suppressorNoneNone-Without sub-plate

-

1 Piece(s) Quote -Single UseDirectDrip-Proof / Standard / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)AC100V[Rc (R)] Rc1/863 or less0.240.15 to 0.7InternalLockStandardDIN terminal / With connectorPush-turn locking screwdriver-operated typeWithout indicator light / surge voltage suppressorNoneNone-With 1/8 sub-plate

-

1 Piece(s) Quote -Unit for Manifold MountingManifold BaseDrip-Proof / Standard / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)AC100V----0.15 to 0.7InternalLockStandardDIN terminal / With connectorPush-turn locking hand-operated typeWithout indicator light / surge voltage suppressorNoneNone-Without sub-plate

-

1 Piece(s) Quote -Single UseDirectDrip-Proof / Standard / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)DC24V[Rc (R)] Rc1/863 or less0.240.15 to 0.7InternalNon-LockingStandardDIN terminal / without connectorNon-locking, push typeWithout indicator light / surge voltage suppressorNoneYes-With 1/8 sub-plate

-

1 Piece(s) Quote -Single UseDirectDrip-Proof / Standard / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)DC24VNPTF1/863 or less0.240.15 to 0.7InternalNon-LockingStandardDIN terminal / without connectorNon-locking, push typeWithout indicator light / surge voltage suppressorNoneNone-With 1/8 sub-plate

-

1 Piece(s) Quote -Unit for Manifold MountingManifold BaseDrip-Proof / Standard / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)DC24V----0.15 to 0.7InternalNon-LockingStandardDIN terminal / without connectorNon-locking, push typeWithout indicator light / surge voltage suppressorNoneYes-Without sub-plate