(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
- 5-Port Solenoid Valve Body Ported Single Unit SY9000 Series from SMC.
- Fluid: air
- Operating pressure range: (internal pilot) 0.1 - 0.7MPa, (external pilot) -100kPa to 0.7MPa, (external pilot, pilot pressure range) 0.25 - 0.7MPa
- Coil rated voltage: 3, 5, 6, 12, 24VDC; 100, 110, 200, 220VAC.
- Response time (0.5MPa) w/o indicator light & surge voltage suppressor: 32ms or less.
- Ambient & fluid temperature: 50°C
5-Port Solenoid Valve, Body Ported Single Unit external appearance
*Pictures show representational models. They may differ from the actual product.
Series | SY9000 | |
---|---|---|
Usable Fluids | Air | |
Internal Pilot Operating Pressure Range MPa | 2-position single | 0.15 to 0.7 |
2-position double | 0.1 to 0.7 | |
3 Position | 0.2 to 0.7 | |
Ambient and fluid temperature (°C) | -10 to 50 (no freezing) | |
Maximum operating frequency (Hz) | 2 Position Single, Double | 5 |
3 Position | 3 | |
Manual Operation | Non-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type | |
Pilot Exhaust Method | Main valve, pilot valve common exhaust type | |
Lubrication | Not required | |
Mounting Orientation | Free | |
*Impact resistance/Vibration-resistance (m/s2) | 150/30 | |
Enclosure | Dust-proof (*DIN terminal and M8 connector are IP65) |
*Based on IEC60529.
*Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Electrical Entry | Grommet (G)/(H) DIN terminal (D)/(Y) L-type plug connector (L) M8 connector (W) M-type plug connector (M) | |||
---|---|---|---|---|
G, H, L, M, W | D, Y | |||
Coil rated voltage (V) | DC | 24, 12, 6, 5, 3 | 24, 12 | |
AC 50/60 Hz | 100, 110, 200, 220 | |||
Allowable Voltage Fluctuation | ±10% of rated voltage* | |||
Power Consumption W | DC | Standard | 0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)] | |
With power saving circuit | 0.1 (only with light) * [Startup 0.4, holding 0.1] | |||
*Apparent power (VA) | AC | 100 V | 0.78 (with light: 0.81) | 0.78 (with light: 0.87) |
110 V 115 V | 0.86 (with light: 0.89) [0.94 (with indicator light: 0.97)] | 0.86 (with light: 0.97) [0.94 (with light: 1.07)] | ||
200 V | 1.18 (with light: 1.22) | 1.15 (with light: 1.30) | ||
220 V [230 V] | 1.30 (with light: 1.34) [1.42 (with light: 1.46)] | 1.27 (with light: 1.46) [1.39 (with light: 1.60)] | ||
Surge Voltage Suppressor | Diode (varistor for DIN terminal and non-polar type are ) | |||
Indicator Light | LED (neon bulb for DIN terminal AC) |
*Standard type based on JIS B8419:2010 dynamic performance testing (Coil temperature 20°C, at rated voltage)
Switching Method | Response Time ms (at 0.5 MPa) | ||
---|---|---|---|
Without light or surge voltage suppressor | With light and surge voltage suppressor | ||
S, Z type | R, U type | ||
2-position single | 35 or less | 41 or less | 35 or less |
2-position double | 35 or less | 41 or less | 35 or less |
3 Position | 62 or less | 64 or less | 62 or less |
Valve Model Numbers | Switching Method | Piping connection port diameter | Flow Rate Characteristics | Weight g | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1, 5, 3 (P, EA, EB) | 4, 2 (A, B) | 1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | Grommet | L, M plug connector | DIN terminal | W type M8 Connector | |||||||
C (dm3 / [s·bar]) | b | Cv | C (dm3 / [s·bar]) | b | Cv | |||||||||
SY9□20-□-02 | 2 Position | Single | 1/4 | 1/4 | 7.0 | 0.33 | 1.7 | 7.6 | 0.35 | 2.0 | 241 | 244 | 265 | 248 |
Double | 260 | 266 | 308 | 274 | ||||||||||
3 Position | Closed Center | 6.7 | 0.37 | 1.7 | 6.4 | 0.34 | 1.6 | 284 | 290 | 332 | 298 | |||
Exhaust Center | 6.4 | 0.36 | 1.6 | 8.3 [4.1] | 0.41 [0.27] | 2.2 [0.91] | ||||||||
Pressure Center | 8.0 [3.2] | 0.27 [0.34] | 1.8 [0.76] | 6.5 | 0.22 | 1.4 | ||||||||
SY9□20-□-03 | 2 Position | Single | 3/8 | 8.0 | 0.29 | 1.9 | 8.0 | 0.33 | 2.0 | 236 | 239 | 260 | 243 | |
Double | 255 | 261 | 303 | 269 | ||||||||||
3 Position | Closed Center | 7.9 | 0.33 | 1.9 | 6.6 | 0.27 | 1.6 | 279 | 285 | 327 | 293 | |||
Exhaust Center | 8.0 | 0.33 | 1.9 | 8.7 [8.3] | 0.34 [0.40] | 2.2 [2.3] | ||||||||
Pressure Center | 8.9 [3.3] | 0.34 [0.40] | 2.2 [0.82] | 6.5 | 0.25 | 1.5 | ||||||||
SY9□20-□-C8 | 2 Position | Single | C8 (ø8 [diameter 8 mm] single-action fitting) | 4.3 | 0.28 | 0.96 | 7.1 | 0.32 | 1.7 | 293 | 296 | 317 | 300 | |
Double | 312 | 318 | 360 | 326 | ||||||||||
3 Position | Closed Center | 4.3 | 0.31 | 0.99 | 6.1 | 0.28 | 1.4 | 336 | 342 | 384 | 350 | |||
Exhaust Center | 4.3 | 0.3 | 0.99 | 7.4 [3.8] | 0.36 [0.29] | 1.9 [0.86] | ||||||||
Pressure Center | 4.4 [3.2] | 0.35 [0.26] | 1.0 [0.71] | 2.1 | 0.41 | 0.53 | ||||||||
SY9□20-□-C10 | 2 Position | Single | C10 (ø10 [diameter 10 mm] single-action fitting) | 6.1 | 0.28 | 1.4 | 7.9 | 0.33 | 1.9 | 279 | 282 | 303 | 286 | |
Double | 298 | 304 | 346 | 312 | ||||||||||
3 Position | Closed Center | 5.9 | 0.30 | 1.4 | 6.5 | 0.26 | 1.5 | 322 | 328 | 370 | 336 | |||
Exhaust Center | 5.8 | 0.25 | 1.3 | 8.4 [4.1] | 0.33 [0.27] | 2.0 [0.93] | ||||||||
Pressure Center | 6.3 [3.2] | 0.29 [0.29] | 1.5 [0.72] | 6.4 | 0.25 | 1.5 | ||||||||
SY9□20-□-C12 | 2 Position | Single | C12 (ø12 [diameter 12 mm]) single-action fitting) | 7.0 | 0.25 | 1.6 | 8.6 | 0.41 | 2.2 | 265 | 268 | 289 | 272 | |
Double | 284 | 290 | 332 | 298 | ||||||||||
3 Position | Closed Center | 6.9 | 0.24 | 1.6 | 7.0 | 0.33 | 1.7 | 308 | 314 | 356 | 322 | |||
Exhaust Center | 6.6 | 0.23 | 1.4 | 9.4 [4.5] | 0.48 [0.32] | 2.6 [1.0] | ||||||||
Pressure Center | 7.4 [3.2] | 0.25 [0.34] | 1.7 [0.74] | 6.6 | 0.23 | 1.5 |
*Values shown inside brackets are when at normal position.
2 position single structure drawing
2-position single indicator symbol
2-position double structure drawing
2-position double display symbol
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Die-cast aluminum | Urban white |
2 | Adapter Plate | Resin | Urban gray |
3 | End Plate | Resin | Urban white |
4 | Piston | Resin | - |
5 | Spool Valve Assembly | Aluminum/H-NBR | - |
6 | Pilot Valve Assembly | - | - |
7 | Port block assembly | - | - |
*Mounting screw tightening torque SY9000 (M4): 1.4 N⋅m
*Values in [ ] are for AC.
(Unit: mm)
2-position single grommet (G), (H): SY9120-□G/H□□-C8/N9/C10/N11/C12□ dimensional drawings
(Unit: mm)
SY9120-□G/H□□-02/03□ dimensional drawing
(Unit: mm)
L plug connector (L): SY9120-□L□□- C8/N9/C10/N11/C12□ dimensional drawing
(Unit: mm)
M plug connector (M): SY9120-□M□□- C8/N9/C10/N11/C12□ dimensional drawing
(Unit: mm)
DIN plug connector (D, Y): SY9120-□D/Y□□-C8/N9/C10/N11/C12□ dimensional drawing
*See the manufacturer's catalog for information other than that above.
Part Number |
---|
SY9220-1GZ-C10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | CV Value | Connecting Tube Diameter | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Made to order specifications | CE compliant | Valve specifications | Compliance with IEC standards | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Standard / Lubrication Free | Double | 2-Position Exhaust | Self-Retaining | AC100V | One-Touch Plumbing | - | - | 1.4 | Ø10 | 0.1 to 0.7 | Internal | Non-Locking | Standard | Grommet / Lead wire length: 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | None | None | - | - | - |
Loading...Tải…
Type | Solenoid Valves | Application | Single Use | Number of Ports | 5-Port Valve |
---|---|---|---|---|---|
Mounting Orientation | Direct | Plumbing | Direct Plumbing | Driving Type | Pilot Type Spool |
Seal Type | Soft Seal | Bracket | No bracket |
Please check the type/dimensions/specifications of the part SY9220-1GZ-C10 in the 5-Port Solenoid Valve Body Ported Single Unit SY9000 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SY9220-1GZ-C10 trong chuỗi 5-Port Solenoid Valve Body Ported Single Unit SY9000 Series.
Part Number |
---|
SY9120-1D-C10 |
SY9120-1D-C12 |
SY9120-1D-C8 |
SY9220-1GZ-C12 |
SY9220-1GZ-C8 |
SY9220-1GZD-03 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | CV Value | Connecting Tube Diameter | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Made to order specifications | CE compliant | Valve specifications | Compliance with IEC standards | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Drip-Proof / Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | AC100V | One-Touch Plumbing | - | - | 1.4 | Ø10 | 0.15 to 0.7 | Internal | Non-Locking | Standard | DIN terminal / With connector | Non-locking, push type | Without indicator light / surge voltage suppressor | None | None | - | - | - | ||
- | 1 Piece(s) | Quote | - | Drip-Proof / Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | AC100V | One-Touch Plumbing | - | - | 1.6 | Ø12 | 0.15 to 0.7 | Internal | Non-Locking | Standard | DIN terminal / With connector | Non-locking, push type | Without indicator light / surge voltage suppressor | None | None | - | - | - | ||
- | 1 Piece(s) | Quote | - | Drip-Proof / Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | AC100V | One-Touch Plumbing | - | - | 0.96 | Ø8 | 0.15 to 0.7 | Internal | Non-Locking | Standard | DIN terminal / With connector | Non-locking, push type | Without indicator light / surge voltage suppressor | None | None | - | - | - | ||
- | 1 Piece(s) | Quote | - | Standard / Lubrication Free | Double | 2-Position Exhaust | Self-Retaining | AC100V | One-Touch Plumbing | - | - | 1.6 | Ø12 | 0.1 to 0.7 | Internal | Non-Locking | Standard | Grommet / Lead wire length: 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | None | None | - | - | - | ||
- | 1 Piece(s) | Quote | - | Standard / Lubrication Free | Double | 2-Position Exhaust | Self-Retaining | AC100V | One-Touch Plumbing | - | - | 0.96 | Ø8 | 0.1 to 0.7 | Internal | Non-Locking | Standard | Grommet / Lead wire length: 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | None | None | - | - | - | ||
- | 1 Piece(s) | Quote | - | Standard / Lubrication Free | Double | 2-Position Exhaust | Self-Retaining | AC100V | [Rc (R)] Rc | 3/8 | - | 1.9 | - | 0.1 to 0.7 | Internal | Lock | Standard | Grommet / Lead wire length: 300 mm | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | None | None | - | - | - |