(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
5-Port Solenoid Valve Body Ported Single Unit SY9000 Series (Part Number)

5-Port Solenoid Valve Body Ported Single Unit SY9000 Series
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
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

- 5-Port Solenoid Valve Body Ported Single Unit SY9000 Series from SMC.
- Fluid: air
- Operating pressure range: (internal pilot) 0.1 - 0.7MPa, (external pilot) -100kPa to 0.7MPa, (external pilot, pilot pressure range) 0.25 - 0.7MPa
- Coil rated voltage: 3, 5, 6, 12, 24VDC; 100, 110, 200, 220VAC.
- Response time (0.5MPa) w/o indicator light & surge voltage suppressor: 32ms or less.
- Ambient & fluid temperature: 50°C

5-Port Solenoid Valve, Body Ported Single Unit, SY9000 Series Specifications

5-Port Solenoid Valve, Body Ported Single Unit external appearance

5-Port Solenoid Valve, Body Ported Single Unit external appearance

*Pictures show representational models. They may differ from the actual product.

SeriesSY9000
Usable FluidsAir
Internal Pilot
Operating Pressure Range MPa
2-position single0.15 to 0.7
2-position double0.1 to 0.7
3 Position0.2 to 0.7
Ambient and fluid temperature (°C)-10 to 50 (no freezing)
Maximum operating frequency (Hz)2 Position Single, Double5
3 Position3
Manual OperationNon-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type
Pilot Exhaust MethodMain valve, pilot valve common exhaust type
LubricationNot required
Mounting OrientationFree
*Impact resistance/Vibration-resistance (m/s2)150/30
EnclosureDust-proof (*DIN terminal and M8 connector are IP65)

*Based on IEC60529.
*Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)

Solenoid Specifications

Electrical EntryGrommet (G)/(H)
DIN terminal (D)/(Y)
L-type plug connector (L)
M8 connector (W)
M-type plug connector (M)
G, H, L, M, WD, Y
Coil rated voltage (V)DC24, 12, 6, 5, 324, 12
AC 50/60 Hz100, 110, 200, 220
Allowable Voltage Fluctuation±10% of rated voltage*
Power Consumption WDCStandard0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)]
With power saving circuit0.1 (only with light) *
[Startup 0.4, holding 0.1]
*Apparent power (VA)AC100 V0.78 (with light: 0.81)0.78 (with light: 0.87)
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
  • *Energy-saving circuit not available with DIN terminal / M8 connector.
  • For details, see the SMC catalog.

Response Time

*Standard type based on JIS B8419:2010 dynamic performance testing (Coil temperature 20°C, at rated voltage)

Switching MethodResponse Time ms (at 0.5 MPa)
Without light or surge voltage suppressorWith light and surge voltage suppressor
S, Z typeR, U type
2-position single35 or less41 or less35 or less
2-position double35 or less41 or less35 or less
3 Position62 or less64 or less62 or less

Flow Rate Characteristics / Weight Table

Valve Model NumbersSwitching MethodPiping connection port diameterFlow Rate CharacteristicsWeight g
1, 5, 3
(P, EA, EB)
4, 2
(A, B)
1 → 4/2 (P → A/B)4/2 → 5/3 (A/B → EA/EB)GrommetL, M plug connectorDIN terminalW type
M8
Connector
C (dm3 / [s·bar])bCvC (dm3 / [s·bar])bCv
SY9□20-□-022 PositionSingle1/41/47.00.331.77.60.352.0241244265248
Double260266308274
3 PositionClosed
Center
6.70.371.76.40.341.6284290332298
Exhaust
Center
6.40.361.68.3
[4.1]
0.41
[0.27]
2.2
[0.91]
Pressure
Center
8.0
[3.2]
0.27
[0.34]
1.8
[0.76]
6.50.221.4
SY9□20-□-032 PositionSingle3/88.00.291.98.00.332.0236239260243
Double255261303269
3 PositionClosed
Center
7.90.331.96.60.271.6279285327293
Exhaust
Center
8.00.331.98.7
[8.3]
0.34
[0.40]
2.2
[2.3]
Pressure
Center
8.9
[3.3]
0.34
[0.40]
2.2
[0.82]
6.50.251.5
SY9□20-□-C82 PositionSingleC8
(ø8 [diameter 8 mm]
single-action
fitting)
4.30.280.967.10.321.7293296317300
Double312318360326
3 PositionClosed
Center
4.30.310.996.10.281.4336342384350
Exhaust
Center
4.30.30.997.4
[3.8]
0.36
[0.29]
1.9
[0.86]
Pressure
Center
4.4
[3.2]
0.35
[0.26]
1.0
[0.71]
2.10.410.53
SY9□20-□-C102 PositionSingleC10
(ø10 [diameter 10 mm]
single-action
fitting)
6.10.281.47.90.331.9279282303286
Double298304346312
3 PositionClosed
Center
5.90.301.46.50.261.5322328370336
Exhaust
Center
5.80.251.38.4
[4.1]
0.33
[0.27]
2.0
[0.93]
Pressure
Center
6.3
[3.2]
0.29
[0.29]
1.5
[0.72]
6.40.251.5
SY9□20-□-C122 PositionSingleC12
(ø12 [diameter 12 mm])
single-action
fitting)
7.00.251.68.60.412.2265268289272
Double284290332298
3 PositionClosed
Center
6.90.241.67.00.331.7308314356322
Exhaust
Center
6.60.231.49.4
[4.5]
0.48
[0.32]
2.6
[1.0]
Pressure
Center
7.4
[3.2]
0.25
[0.34]
1.7
[0.74]
6.60.231.5

*Values shown inside brackets are when at normal position.
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
2-position double display symbol

2-position double display symbol

NumberPart nameMaterialNote
1BodyDie-cast aluminumUrban white
2Adapter PlateResinUrban gray
3End PlateResinUrban white
4PistonResin-
5Spool Valve AssemblyAluminum/H-NBR-
6Pilot Valve Assembly--
7Port block assembly--

*Mounting screw tightening torque SY9000 (M4): 1.4 N⋅m

SY9000 Series Dimensional Outline Drawings

*Values in [ ] are for AC.

 

(Unit: mm)

 

2-position single grommet (G), (H): SY9120-□G/H□□-C8/N9/C10/N11/C12□ dimensional drawings

2-position single grommet (G), (H): SY9120-□G/H□□-C8/N9/C10/N11/C12□ dimensional drawings

 

(Unit: mm)

 

SY9120-□G/H□□-02/03□ dimensional drawing

SY9120-□G/H□□-02/03□ dimensional drawing

 

(Unit: mm)

 

L plug connector (L): SY9120-□L□□- C8/N9/C10/N11/C12□ dimensional drawing

L plug connector (L): SY9120-□L□□- C8/N9/C10/N11/C12□ dimensional drawing

 

(Unit: mm)

 

M plug connector (M): SY9120-□M□□- C8/N9/C10/N11/C12□ dimensional drawing

M plug connector (M): SY9120-□M□□- C8/N9/C10/N11/C12□ dimensional drawing

 

(Unit: mm)

 

DIN plug connector (D, Y): SY9120-□D/Y□□-C8/N9/C10/N11/C12□ dimensional drawing

DIN plug connector (D, Y): SY9120-□D/Y□□-C8/N9/C10/N11/C12□ dimensional drawing

*See the manufacturer's catalog for information other than that above.

Part Number
SY9220-5MOZ-C8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSSpecifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
CV Value Connecting Tube Diameter Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Made to order specifications CE compliant Valve specifications Compliance with IEC standards Type of fitting thread part

-

1 Piece(s) Quote -Standard / Lubrication FreeDouble2-Position ExhaustSelf-RetainingDC24VOne-Touch Plumbing--0.96Ø80.1 to 0.7InternalNon-LockingStandardM plug connector / Without connectorNon-locking, push typeWith indicator light and surge voltage suppressorNoneNone---

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Solenoid Valves Application Single Use Number of Ports 5-Port Valve
Mounting Orientation Direct Plumbing Direct Plumbing Driving Type Pilot Type Spool
Seal Type Soft Seal Bracket No bracket

Please check the type/dimensions/specifications of the part SY9220-5MOZ-C8 in the 5-Port Solenoid Valve Body Ported Single Unit SY9000 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SY9220-5MOZ-C8 trong chuỗi 5-Port Solenoid Valve Body Ported Single Unit SY9000 Series.

Products like this...

Part Number
SY9120-1D-C10
SY9120-1D-C12
SY9120-1D-C8
SY9220-5MOZD-03
SY9220-5MOZD-C10
SY9220-5MOZE-03
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSSpecifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
CV Value Connecting Tube Diameter Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Made to order specifications CE compliant Valve specifications Compliance with IEC standards Type of fitting thread part

-

1 Piece(s) Quote -Drip-Proof / Standard / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)AC100VOne-Touch Plumbing--1.4Ø100.15 to 0.7InternalNon-LockingStandardDIN terminal / With connectorNon-locking, push typeWithout indicator light / surge voltage suppressorNoneNone---

-

1 Piece(s) Quote -Drip-Proof / Standard / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)AC100VOne-Touch Plumbing--1.6Ø120.15 to 0.7InternalNon-LockingStandardDIN terminal / With connectorNon-locking, push typeWithout indicator light / surge voltage suppressorNoneNone---

-

1 Piece(s) Quote -Drip-Proof / Standard / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)AC100VOne-Touch Plumbing--0.96Ø80.15 to 0.7InternalNon-LockingStandardDIN terminal / With connectorNon-locking, push typeWithout indicator light / surge voltage suppressorNoneNone---

-

1 Piece(s) Quote -Standard / Lubrication FreeDouble2-Position ExhaustSelf-RetainingDC24V[Rc (R)] Rc3/8-1.9-0.1 to 0.7InternalLockStandardM plug connector / Without connectorPush-turn locking screwdriver-operated typeWith indicator light and surge voltage suppressorNoneNone---

-

1 Piece(s) Quote -Standard / Lubrication FreeDouble2-Position ExhaustSelf-RetainingDC24VOne-Touch Plumbing--1.4Ø100.1 to 0.7InternalLockStandardM plug connector / Without connectorPush-turn locking screwdriver-operated typeWith indicator light and surge voltage suppressorNoneNone---

-

1 Piece(s) Quote -Standard / Lubrication FreeDouble2-Position ExhaustSelf-RetainingDC24V[Rc (R)] Rc3/8-1.9-0.1 to 0.7InternalLockStandardM plug connector / Without connectorPush-turn locking hand-operated typeWith indicator light and surge voltage suppressorNoneNone---