(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
- 5-Port Solenoid Valve Body Ported Single Unit SY7000 Series from SMC.
- Possible to drive cylinders up to Ø 80 at speed 300 mm/s (Ø 160 at 100 mm/s).
- With residual pressure release valve.
- With safety slide locking manual override.
- D-sub connector [IP67] manifold.
- PC wiring (with power supply terminal) manifold.
- Power consumption is reduced by power saving circuit.
- Wiring, piping, and operation are integrated on one side.
Series | SY7000 | |
---|---|---|
Usable Fluids | Air | |
Internal Pilot Operating Pressure Range MPa | 2-position single | 0.15 to 0.7 |
2-position double | 0.1 to 0.7 | |
3 Position | 0.2 to 0.7 | |
Ambient and fluid temperature (°C) | -10 to 50 (no freezing) | |
Maximum operating frequency (Hz) | 2 Position Single, Double | 5 |
3 Position | 3 | |
Manual Operation | Non-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type | |
Pilot Exhaust Method | Main valve, pilot valve common exhaust type | |
Lubrication | Not required | |
Mounting Orientation | Free | |
*Impact resistance/Vibration-resistance (m/s2) | 150/30 | |
Enclosure | Dust-proof (*DIN terminal and M8 connector are IP65) |
*Based on IEC60529.
*Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Electrical Entry | Grommet (G) (H) DIN terminal (D) (Y) L-type plug connector (L) M8 connector (W) M-type plug connector (M) | |||
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
*Apparent power (VA) | AC | 100 V | 0.78 (with light: 0.81) | 0.78 (with light: 0.87) |
110 V 115 V | 0.86 (with light: 0.89) [0.94 (with indicator light: 0.97)] | 0.86 (with light: 0.97) [0.94 (with light: 1.07)] | ||
200 V | 1.18 (with light: 1.22) | 1.15 (with light: 1.30) | ||
220 V [230 V] | 1.30 (with light: 1.34) [1.42 (with light: 1.46)] | 1.27 (with light: 1.46) [1.39 (with light: 1.60)] | ||
Surge Voltage Suppressor | Diode (varistor for DIN terminal and non-polar type are ) | |||
Indicator Light | LED (neon bulb for DIN terminal AC) |
*Standard type based on JIS B8419:2010 dynamic performance testing (Coil temperature 20°C, at rated voltage)
Switching Method | Response Time ms (at 0.5 MPa) | ||
---|---|---|---|
Without light or surge voltage suppressor | With light and surge voltage suppressor | ||
S, Z type | R, U type | ||
2-position single | 31 or less | 38 or less | 33 or less |
2-position double | 27 or less | 30 or less | 28 or less |
3 Position | 50 or less | 56 or less | 50 or less |
Valve Model Numbers | Switching Method | Piping connection port diameter | Flow Rate Characteristics | Weight g | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1, 5, 3 (P, EA, EB) | 4, 2 (A, B) | 1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | Grommet | L, M plug connector | DIN terminal | W M8 connector | |||||||
C (dm3 / [s·bar]) | b | Cv | C (dm3 / [s·bar]) | b | Cv | |||||||||
SY7□20-□-02 | 2 Position | Single | 1 (P) port 1/4 5, 3 (EA, EB) port 1/8 | 1/4 | 4.1 | 0.23 | 0.93 | 3.3 | 0.33 | 0.81 | 101 | 104 | 125 | 108 |
Double | 120 | 125 | 167 | 133 | ||||||||||
3 Position | Closed Center | 2.9 | 0.31 | 0.70 | 2.4 | 0.38 | 0.63 | 128 | 133 | 175 | 141 | |||
Exhaust Center | 2.5 | 0.39 | 0.65 | 3.4 [2.1] | 0.35 [0.38] | 0.82 [0.54] | ||||||||
Pressure Center | 4.3 [2.4] | 0.23 [0.32] | 0.97 [0.61] | 2.2 | 0.39 | 0.58 | ||||||||
SY7□20-□-C8 | 2 Position | Single | C8 (ø8 [diameter 8 mm] single-action fitting) | 3.2 | 0.26 | 0.77 | 3.2 | 0.37 | 0.82 | 107 | 110 | 131 | 114 | |
Double | 126 | 132 | 174 | 140 | ||||||||||
3 Position | Closed Center | 2.6 | 0.24 | 0.63 | 2.4 | 0.31 | 0.62 | 134 | 140 | 182 | 148 | |||
Exhaust Center | 2.4 | 0.25 | 0.57 | 2.6 [1.9] | 0.42 [0.46] | 0.70 [0.56] | ||||||||
Pressure Center | 3.3 [2.4] | 0.28 [0.22] | 0.78 [0.57] | 2.2 | 0.34 | 0.60 | ||||||||
SY7□20-□-C10 | 2 Position | Single | C10 (ø10 (diameter 10 mm) single-action fitting) | 3.8 | 0.26 | 0.86 | 3.2 | 0.34 | 0.82 | 103 | 105 | 126 | 109 | |
Double | 122 | 127 | 169 | 135 | ||||||||||
3 Position | Closed Center | 2.8 | 0.27 | 0.67 | 2.4 | 0.21 | 0.59 | 130 | 135 | 177 | 143 | |||
Exhaust Center | 2.5 | 0.25 | 0.59 | 2.7 [2.0] | 0.38 [0.38] | 0.70 [0.56] | ||||||||
Pressure Center | 3.8 [2.4] | 0.25 [0.31] | 0.89 [0.61] | 2.3 | 0.38 | 0.61 |
*Values shown inside brackets are when at normal position.
2 position single structure drawing
2-position single indicator symbol
2-position double structure drawing
2-position double display symbol
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Die-cast aluminum | Urban white |
2 | Adapter Plate | Resin | Urban white |
3 | End Plate | Resin | Urban white |
4 | Piston | Resin | - |
5 | Spool Valve Assembly | Aluminum/H-NBR | - |
6 | Pilot Valve Assembly | - | - |
7 | Port block assembly | - | - |
*Mounting screw tightening torque SY7000 (M3): 0.6 N⋅m
*Values in [ ] are for AC.
(Unit: mm)
2-position single grommet (G), (H): SY7120-□G/H□□-C8/N9/C10/N11/C12□ dimensional drawings
(Unit: mm)
SY7120-□G/H□□-C8/N9/C10/N11□-F1 dimensional drawings
(Unit: mm)
SY7120-□G/H□□-02□ (-F2) dimensional drawing
(Unit: mm)
L plug connector (L): SY7120-□L□□-C8/N9/C10/N11□ (-F1/2) dimensional drawing
(Unit: mm)
M plug connector (M): SY7120-□M□□-C8/N9/C10/N11□ (-F1/2) dimensional drawing
*See the manufacturer's catalog for information other than that above.
Part Number |
---|
SY7520-1HZE-C8-F2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | CV Value | Connecting Tube Diameter | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Made to order specifications | CE compliant | Valve specifications | Compliance with IEC standards | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Standard / Lubrication Free | Double | 3-Position Pressure Center | Self-Retaining | AC100V | One-Touch Plumbing | - | - | 0.57 | Ø8 | 0.2 to 0.7 | Internal | Lock | Standard | Grommet / Lead wire length: 600 mm | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | With side bracket | - | None | - | - | - |
Loading...Tải…
Type | Solenoid Valves | Application | Single Use | Number of Ports | 5-Port Valve |
---|---|---|---|---|---|
Mounting Orientation | Direct | Plumbing | Direct Plumbing | Driving Type | Pilot Type Spool |
Seal Type | Soft Seal |
Please check the type/dimensions/specifications of the part SY7520-1HZE-C8-F2 in the 5-Port Solenoid Valve Body Ported Single Unit SY7000 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SY7520-1HZE-C8-F2 trong chuỗi 5-Port Solenoid Valve Body Ported Single Unit SY7000 Series.
Part Number |
---|
SY7120-1D-02F-Q |
SY7120-1D-02N |
SY7120-1D-02N-F2 |
SY7520-1L-02 |
SY7520-1L-02-F2 |
SY7520-1L-C10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | CV Value | Connecting Tube Diameter | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Made to order specifications | CE compliant | Valve specifications | Compliance with IEC standards | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Drip-Proof / Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Retaining | AC100V | G | 1/4 | 100 or Less | 0.93 | - | 0.15 to 0.7 | Internal | Non-Locking | Standard | DIN terminal / With connector | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | - | Yes | - | - | - | ||
1,401,424 VND | 1 Piece(s) | 42 Day(s) | - | Drip-Proof / Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Retaining | AC100V | NPT | 1/4 | 100 or Less | 0.93 | - | 0.15 to 0.7 | Internal | Non-Locking | Standard | DIN terminal / With connector | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | - | None | - | - | - | ||
- | 1 Piece(s) | Quote | - | Drip-Proof / Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Retaining | AC100V | NPT | 1/4 | 100 or Less | 0.93 | - | 0.15 to 0.7 | Internal | Non-Locking | Standard | DIN terminal / With connector | Non-locking, push type | Without indicator light / surge voltage suppressor | With side bracket | - | None | - | - | - | ||
- | 1 Piece(s) | Quote | - | Standard / Lubrication Free | Double | 3-Position Pressure Center | Self-Retaining | AC100V | [Rc (R)] Rc | 1/4 | - | 0.61 | - | 0.2 to 0.7 | Internal | Non-Locking | Standard | L plug connector / With lead wire (length: 300 mm) | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | - | None | - | - | - | ||
- | 1 Piece(s) | Quote | - | Standard / Lubrication Free | Double | 3-Position Pressure Center | Self-Retaining | AC100V | [Rc (R)] Rc | 1/4 | - | 0.61 | - | 0.2 to 0.7 | Internal | Non-Locking | Standard | L plug connector / With lead wire (length: 300 mm) | Non-locking, push type | Without indicator light / surge voltage suppressor | With side bracket | - | None | - | - | - | ||
- | 1 Piece(s) | Quote | - | Standard / Lubrication Free | Double | 3-Position Pressure Center | Self-Retaining | AC100V | One-Touch Plumbing | - | - | 0.61 | Ø10 | 0.2 to 0.7 | Internal | Non-Locking | Standard | L plug connector / With lead wire (length: 300 mm) | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | - | None | - | - | - |