(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
5-Port Solenoid Valve Body Ported Single Unit SY7000 Series (Part Number)

5-Port Solenoid Valve Body Ported Single Unit SY7000 Series
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
- 5-Port Solenoid Valve Body Ported Single Unit SY7000 Series from SMC.
- Possible to drive cylinders up to Ø 80 at speed 300 mm/s (Ø 160 at 100 mm/s).
- With residual pressure release valve.
- With safety slide locking manual override.
- D-sub connector [IP67] manifold.
- PC wiring (with power supply terminal) manifold.
- Power consumption is reduced by power saving circuit.
- Wiring, piping, and operation are integrated on one side.

5-Port Solenoid Valve, Body Ported Single Unit, SY7000 Series Specifications

SeriesSY7000
Usable FluidsAir
Internal Pilot
Operating Pressure Range
MPa
2-position single0.15 to 0.7
2-position double0.1 to 0.7
3 Position0.2 to 0.7
Ambient and fluid temperature (°C)-10 to 50 (no freezing)
Maximum operating frequency (Hz)2 Position Single, Double5
3 Position3
Manual OperationNon-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type
Pilot Exhaust MethodMain valve, pilot valve common exhaust type
LubricationNot required
Mounting OrientationFree
*Impact resistance/Vibration-resistance (m/s2)150/30
EnclosureDust-proof (*DIN terminal and M8 connector are IP65)

*Based on IEC60529.
*Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)

Solenoid Specifications

Electrical EntryGrommet (G) (H)
DIN terminal (D) (Y)
L-type plug connector (L)
M8 connector (W)
M-type plug connector (M)
G, H, L, M, WD, Y
Coil rated voltage (V)DC24, 12, 6, 5, 324, 12
AC 50/60 Hz100, 110, 200, 220
Allowable Voltage Fluctuation±10% of rated voltage*
Power Consumption WDCStandard0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)]
With power saving circuit0.1 (only with light) *
[Startup 0.4, holding 0.1]
*Apparent power (VA)AC100 V0.78 (with light: 0.81)0.78 (with light: 0.87)
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
  • *Energy-saving circuit not available with DIN terminal / M8 connector.
  • For details, see the SMC catalog.

Response Time

*Standard type based on JIS B8419:2010 dynamic performance testing (Coil temperature 20°C, at rated voltage)

Switching MethodResponse Time ms (at 0.5 MPa)
Without light or surge voltage suppressorWith light and surge voltage suppressor
S, Z typeR, U type
2-position single31 or less38 or less33 or less
2-position double27 or less30 or less28 or less
3 Position50 or less56 or less50 or less

Flow Rate Characteristics / Weight Table

Valve Model NumbersSwitching MethodPiping connection port diameterFlow Rate CharacteristicsWeight g
1, 5, 3 (P, EA, EB)4, 2 (A, B)1 → 4/2 (P → A/B)4/2 → 5/3 (A/B → EA/EB)GrommetL, M plug connectorDIN terminalW M8 connector
C (dm3 / [s·bar])bCvC (dm3 / [s·bar])bCv
SY7□20-□-022 PositionSingle1 (P) port 1/4
5, 3 (EA, EB) port 1/8
1/44.10.230.933.30.330.81101104125108
Double120125167133
3 PositionClosed Center2.90.310.702.40.380.63128133175141
Exhaust Center2.50.390.653.4
[2.1]
0.35
[0.38]
0.82
[0.54]
Pressure Center4.3
[2.4]
0.23
[0.32]
0.97
[0.61]
2.20.390.58
SY7□20-□-C82 PositionSingleC8
(ø8 [diameter 8 mm] single-action fitting)
3.20.260.773.20.370.82107110131114
Double126132174140
3 PositionClosed Center2.60.240.632.40.310.62134140182148
Exhaust Center2.40.250.572.6
[1.9]
0.42
[0.46]
0.70
[0.56]
Pressure Center3.3
[2.4]
0.28
[0.22]
0.78
[0.57]
2.20.340.60
SY7□20-□-C102 PositionSingleC10
(ø10 (diameter 10 mm) single-action fitting)
3.80.260.863.20.340.82103105126109
Double122127169135
3 PositionClosed Center2.80.270.672.40.210.59130135177143
Exhaust Center2.50.250.592.7
[2.0]
0.38
[0.38]
0.70
[0.56]
Pressure Center3.8
[2.4]
0.25
[0.31]
0.89
[0.61]
2.30.380.61

*Values shown inside brackets are when at normal position.
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
2-position double display symbol

2-position double display symbol

NumberPart nameMaterialNote
1BodyDie-cast aluminumUrban white
2Adapter PlateResinUrban white
3End PlateResinUrban white
4PistonResin-
5Spool Valve AssemblyAluminum/H-NBR-
6Pilot Valve Assembly--
7Port block assembly--

*Mounting screw tightening torque SY7000 (M3): 0.6 N⋅m

SY7000 Series Dimensional Outline Drawings

*Values in [ ] are for AC.

 

(Unit: mm)

 

2-position single grommet (G), (H): SY7120-□G/H□□-C8/N9/C10/N11/C12□ dimensional drawings

2-position single grommet (G), (H): SY7120-□G/H□□-C8/N9/C10/N11/C12□ dimensional drawings

 

(Unit: mm)

 

SY7120-□G/H□□-C8/N9/C10/N11□-F1 dimensional drawings

SY7120-□G/H□□-C8/N9/C10/N11□-F1 dimensional drawings

 

(Unit: mm)

 

SY7120-□G/H□□-02□ (-F2) dimensional drawing

SY7120-□G/H□□-02□ (-F2) dimensional drawing

 

(Unit: mm)

 

L plug connector (L): SY7120-□L□□-C8/N9/C10/N11□ (-F1/2) dimensional drawing

L plug connector (L): SY7120-□L□□-C8/N9/C10/N11□ (-F1/2) dimensional drawing

 

(Unit: mm)

 

M plug connector (M): SY7120-□M□□-C8/N9/C10/N11□ (-F1/2) dimensional drawing

M plug connector (M): SY7120-□M□□-C8/N9/C10/N11□ (-F1/2) dimensional drawing

*See the manufacturer's catalog for information other than that above.

Part Number
SY7420-1MN-02-F2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSSpecifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
CV Value Connecting Tube Diameter Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Made to order specifications CE compliant Valve specifications Compliance with IEC standards Type of fitting thread part

-

1 Piece(s) Quote -Standard / Lubrication FreeDouble3-Position Exhaust CenterSelf-RetainingAC100V[Rc (R)] Rc1/4-0.65-0.2 to 0.7InternalNon-LockingStandardM plug connector / Without lead wireNon-locking, push typeWithout indicator light / surge voltage suppressorWith side bracket-None---

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Solenoid Valves Application Single Use Number of Ports 5-Port Valve
Mounting Orientation Direct Plumbing Direct Plumbing Driving Type Pilot Type Spool
Seal Type Soft Seal

Please check the type/dimensions/specifications of the part SY7420-1MN-02-F2 in the 5-Port Solenoid Valve Body Ported Single Unit SY7000 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SY7420-1MN-02-F2 trong chuỗi 5-Port Solenoid Valve Body Ported Single Unit SY7000 Series.

Products like this...

Part Number
SY7120-1D-02F-Q
SY7120-1D-02N
SY7120-1D-02N-F2
SY7420-1MN-C10
SY7420-1MN-C10-F2
SY7420-1MN-C8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSSpecifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
CV Value Connecting Tube Diameter Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Made to order specifications CE compliant Valve specifications Compliance with IEC standards Type of fitting thread part

-

1 Piece(s) Quote -Drip-Proof / Standard / Lubrication Free[Single] Single2-Position ExhaustSelf-RetainingAC100VG1/4100 or Less0.93-0.15 to 0.7InternalNon-LockingStandardDIN terminal / With connectorNon-locking, push typeWithout indicator light / surge voltage suppressorNo bracket-Yes---

1,401,424 VND

1 Piece(s) 42 Day(s) -Drip-Proof / Standard / Lubrication Free[Single] Single2-Position ExhaustSelf-RetainingAC100VNPT1/4100 or Less0.93-0.15 to 0.7InternalNon-LockingStandardDIN terminal / With connectorNon-locking, push typeWithout indicator light / surge voltage suppressorNo bracket-None---

-

1 Piece(s) Quote -Drip-Proof / Standard / Lubrication Free[Single] Single2-Position ExhaustSelf-RetainingAC100VNPT1/4100 or Less0.93-0.15 to 0.7InternalNon-LockingStandardDIN terminal / With connectorNon-locking, push typeWithout indicator light / surge voltage suppressorWith side bracket-None---

-

1 Piece(s) Quote -Standard / Lubrication FreeDouble3-Position Exhaust CenterSelf-RetainingAC100VOne-Touch Plumbing--0.59Ø100.2 to 0.7InternalNon-LockingStandardM plug connector / Without lead wireNon-locking, push typeWithout indicator light / surge voltage suppressorNo bracket-None---

-

1 Piece(s) Quote -Standard / Lubrication FreeDouble3-Position Exhaust CenterSelf-RetainingAC100VOne-Touch Plumbing--0.59Ø100.2 to 0.7InternalNon-LockingStandardM plug connector / Without lead wireNon-locking, push typeWithout indicator light / surge voltage suppressorWith side bracket-None---

-

1 Piece(s) Quote -Standard / Lubrication FreeDouble3-Position Exhaust CenterSelf-RetainingAC100VOne-Touch Plumbing--0.57Ø80.2 to 0.7InternalNon-LockingStandardM plug connector / Without lead wireNon-locking, push typeWithout indicator light / surge voltage suppressorNo bracket-None---