(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
5-Port Solenoid Valve Body Ported Single Unit SY5000 Series (Part Number)

5-Port Solenoid Valve Body Ported Single Unit SY5000 Series
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
- 5-Port Solenoid Valve Body Ported Single Unit SY5000 Series from SMC.
- Possible to drive cylinders up to Ø 63 at 300 mm/s (Ø 125 at 100 mm/s).
- With residual pressure release valve.
- With safety slide locking manual override.
- D-sub connector [IP67] manifold.
- PC wiring (with power supply terminal) manifold.
- Power consumption is reduced by power saving circuit.
- Wiring, piping, and operation are integrated on one side.

5-Port Solenoid Valve, Body Ported Single Unit, SY5000 Series Specifications

5-Port Solenoid Valve, Body Ported Single Unit external appearance

5-Port Solenoid Valve, Body Ported Single Unit external appearance

*Pictures show representational models. They may differ from the actual product.

SeriesSY5000
Usable FluidsAir
Internal Pilot
Operating Pressure Range
MPa
2-position single0.15 to 0.7
2-position double0.1 to 0.7
3 Position0.2 to 0.7
Ambient and fluid temperature (°C)-10 to 50 (no freezing)
Maximum operating frequency (Hz)2 Position Single, Double5
3 Position3
Manual OperationNon-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type
Pilot Exhaust MethodMain valve, pilot valve common exhaust type
LubricationNot required
Mounting OrientationFree
*Impact resistance/Vibration-resistance (m/s2)150/30
EnclosureDust-proof (*DIN terminal and M8 connector are IP65)

*Based on IEC60529.
*Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)

Solenoid Specifications

Electrical EntryGrommet (G)/(H)
DIN terminal (D)/(Y)
L-type plug connector (L)
M8 connector (W)
M-type plug connector (M)
G, H, L, M, WD, Y
Coil rated voltage (V)DC24, 12, 6, 5, 324, 12
AC 50/60 Hz100, 110, 200, 220
Allowable Voltage Fluctuation±10% of rated voltage*
Power Consumption WDCStandard0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)]
With power saving circuit0.1 (only with light) *
[Startup 0.4, holding 0.1]
*Apparent power (VA)AC100 V0.78 (with light: 0.81)0.78 (with light: 0.87)
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
  • *Energy-saving circuit not available with DIN terminal / M8 connector.
  • For details, see the SMC catalog.

Response Time

*Standard type based on JIS B8419:2010 dynamic performance testing (Coil temperature 20°C, at rated voltage)

Switching MethodResponse time (ms) (at 0.5 MPa)
Without light or surge voltage suppressorWith light and surge voltage suppressor
S, Z typeR, U type
2-position single19 or less26 or less19 or less
2-position double18 or less22 or less18 or less
3 Position32 or less38 or less32 or less

Flow Rate Characteristics / Weight Table

Valve Model NumbersSwitching MethodPiping connection port diameterFlow Rate CharacteristicsWeight g
1, 5, 3
(P, EA, EB)
4, 2
(A, B)
1 → 4/2 (P → A/B)4/2 → 5/3 (A/B → EA/EB)GrommetL, M plug connectorDIN terminalW M8 connector
C (dm3 / [s·bar])bCvC (dm3 / [s·bar])bCv
SY5□20-□-012 PositionSingle1/81/81.90.350.492.40.390.6170729376
Double8893135101
3 PositionClosed Center1.70.430.451.80.350.469398140106
Exhaust Center1.50.440.412.5
[1.5]
0.32
[0.43]
0.59
[0.40]
Pressure Center2.2
[0.91]
0.46
[0.58]
0.61
[0.28]
1.80.380.46
SY5□20-□-C42 PositionSingleC4 (ø4 [port size 4 mm] single-action fitting)0.750.430.200.850.640.309496117100
Double111117159125
3 PositionClosed Center0.740.400.190.840.570.28117122164130
Exhaust Center0.750.360.190.84
[0.84]
0.64
[0.53]
0.30
[0.27]
Pressure Center0.78
[0.71]
0.44
[0.37]
0.21
[0.18]
0.840.570.27
SY5□20-□-C62 PositionSingleC6 (ø6 [piping connection port diameter 6 mm] single-action fitting)1.50.330.332.00.370.52889111295
Double106111153119
3 PositionClosed Center1.30.310.331.60.320.39111116158124
Exhaust Center1.30.330.331.8
[1.4]
0.35
[0.37]
0.44
[0.35]
Pressure Center1.7
[0.80]
0.31
[0.47]
0.42
[0.23]
1.70.330.44
SY5□20-□-C82 PositionSingleC8 (ø8 [piping connection port diameter 8 mm] single-action fitting)1.90.210.452.30.290.57808210386
Double98103145111
3 PositionClosed Center1.60.290.391.70.380.46103108150116
Exhaust Center1.40.380.392.0
[1.5]
0.37
[0.41]
0.52
[0.43]
Pressure Center2.2
[1.6]
0.32
[0.44]
0.56
[0.44]
1.80.410.50

*Values shown inside brackets are when at normal position.
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
2-position double display symbol

2-position double display symbol

NumberPart nameMaterialNote
1BodyDie-cast aluminumUrban white
2Adapter PlateResinUrban white
3End PlateResinUrban white
4PistonResin-
5Spool Valve AssemblyAluminum/H-NBR-
6Pilot Valve Assembly--
7Port block assembly--

*Mounting screw tightening torque SY5000 (M3): 0.6 N⋅m

SY5000 Series Dimensional Outline Drawings

*Values in [ ] are for AC.

 

(Unit: mm)

 

2-position single grommet (G), (H): SY5120-□G/H□□-C4/N3/C6/N7/C8/N9□ (-F2) dimensional drawings

2-position single grommet (G), (H): SY5120-□G/H□□-C4/N3/C6/N7/C8/N9□ (-F2) dimensional drawings

 

(Unit: mm)

 

With foot bracket, SY5120-□G/H□□-C4/N3/C6/N7/C8/N9□-F1 dimensional drawings

With foot bracket, SY5120-□G/H□□-C4/N3/C6/N7/C8/N9□-F1 dimensional drawings

 

(Unit: mm)

 

SY5120-□G/H□□-01□ (-F1/2) dimensional drawing

SY5120-□G/H□□-01□ (-F1/2) dimensional drawing

 

(Unit: mm)

 

L plug connector (L): SY5120-□L□□-C4/N3/C6/N7/C8/N9□ (-F1/2) dimensional drawing

L plug connector (L): SY5120-□L□□-C4/N3/C6/N7/C8/N9□ (-F1/2) dimensional drawing

 

(Unit: mm)

 

M plug connector (M): SY5120-□M□□-C4/N3/C6/N7/C8/N9 (-F1/2) dimensional drawing

M plug connector (M): SY5120-□M□□-C4/N3/C6/N7/C8/N9 (-F1/2) dimensional drawing

*See the manufacturer's catalog for information other than that above.

Part Number
SY5320-3MND-01-F2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNumber of Ports Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
CV Value Connecting Tube Diameter Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Made to order specifications CE compliant Valve specifications Compliance with IEC standards Type of fitting thread part

-

1 Piece(s) Quote -5-Port ValveStandard / Lubrication FreeDouble3-Position Closed CenterSelf-Recovery (Spring Return)AC110V[Rc (R)] Rc1/8-0.45--InternalLockStandardM plug connector / Without lead wirePush-turn locking screwdriver-operated typeWithout indicator light / surge voltage suppressorWith side bracket-None---

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Solenoid Valves Application Single Use Mounting Orientation Direct
Plumbing Direct Plumbing Driving Type Pilot Type Spool Seal Type Soft Seal

Please check the type/dimensions/specifications of the part SY5320-3MND-01-F2 in the 5-Port Solenoid Valve Body Ported Single Unit SY5000 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SY5320-3MND-01-F2 trong chuỗi 5-Port Solenoid Valve Body Ported Single Unit SY5000 Series.

Products like this...

Part Number
SY5120-1D-01-F2
SY5120-1D-01-F2-Q
SY5120-1D-01-F2-X20
SY5320-3MND-C4
SY5320-3MND-C4-F2
SY5320-3MND-C6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSNumber of Ports Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
CV Value Connecting Tube Diameter Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Made to order specifications CE compliant Valve specifications Compliance with IEC standards Type of fitting thread part

1,920,000 VND

1 Piece(s) 32 Day(s) -5-Port ValveDrip-Proof / Standard / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)AC100V[Rc (R)] Rc1/880 or Less0.49--InternalNon-LockingStandardDIN terminal / With connectorNon-locking, push typeWithout indicator light / surge voltage suppressorWith side bracket-None---

1,572,547 VND

1 Piece(s) 42 Day(s) -5-Port ValveDrip-Proof / Standard / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)AC100V[Rc (R)] Rc1/880 or Less0.49--InternalNon-LockingStandardDIN terminal / With connectorNon-locking, push typeWithout indicator light / surge voltage suppressorWith side bracket-Yes---

1,685,040 VND

1 Piece(s) 42 Day(s) -5-Port ValveDrip-Proof / Standard / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)AC100V[Rc (R)] Rc1/880 or Less0.49--ExternalNon-LockingStandardDIN terminal / With connectorNon-locking, push typeWithout indicator light / surge voltage suppressorWith side bracketBody ported type external pilotNone---

-

1 Piece(s) Quote -5-Port ValveStandard / Lubrication FreeDouble3-Position Closed CenterSelf-Recovery (Spring Return)AC110VOne-Touch Plumbing--0.19Ø4-InternalLockStandardM plug connector / Without lead wirePush-turn locking screwdriver-operated typeWithout indicator light / surge voltage suppressorNo bracket-None---

-

1 Piece(s) Quote -5-Port ValveStandard / Lubrication FreeDouble3-Position Closed CenterSelf-Recovery (Spring Return)AC110VOne-Touch Plumbing--0.19Ø4-InternalLockStandardM plug connector / Without lead wirePush-turn locking screwdriver-operated typeWithout indicator light / surge voltage suppressorWith side bracket-None---

-

1 Piece(s) Quote -5-Port ValveStandard / Lubrication FreeDouble3-Position Closed CenterSelf-Recovery (Spring Return)AC110VOne-Touch Plumbing--0.33Ø6-InternalLockStandardM plug connector / Without lead wirePush-turn locking screwdriver-operated typeWithout indicator light / surge voltage suppressorNo bracket-None---