(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
- 5-Port Solenoid Valve Body Ported Single Unit SY5000 Series from SMC.
- Possible to drive cylinders up to Ø 63 at 300 mm/s (Ø 125 at 100 mm/s).
- With residual pressure release valve.
- With safety slide locking manual override.
- D-sub connector [IP67] manifold.
- PC wiring (with power supply terminal) manifold.
- Power consumption is reduced by power saving circuit.
- Wiring, piping, and operation are integrated on one side.
5-Port Solenoid Valve, Body Ported Single Unit external appearance
*Pictures show representational models. They may differ from the actual product.
Series | SY5000 | |
---|---|---|
Usable Fluids | Air | |
Internal Pilot Operating Pressure Range MPa | 2-position single | 0.15 to 0.7 |
2-position double | 0.1 to 0.7 | |
3 Position | 0.2 to 0.7 | |
Ambient and fluid temperature (°C) | -10 to 50 (no freezing) | |
Maximum operating frequency (Hz) | 2 Position Single, Double | 5 |
3 Position | 3 | |
Manual Operation | Non-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type | |
Pilot Exhaust Method | Main valve, pilot valve common exhaust type | |
Lubrication | Not required | |
Mounting Orientation | Free | |
*Impact resistance/Vibration-resistance (m/s2) | 150/30 | |
Enclosure | Dust-proof (*DIN terminal and M8 connector are IP65) |
*Based on IEC60529.
*Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Electrical Entry | Grommet (G)/(H) DIN terminal (D)/(Y) L-type plug connector (L) M8 connector (W) M-type plug connector (M) | |||
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
*Apparent power (VA) | AC | 100 V | 0.78 (with light: 0.81) | 0.78 (with light: 0.87) |
110 V 115 V | 0.86 (with light: 0.89) [0.94 (with indicator light: 0.97)] | 0.86 (with light: 0.97) [0.94 (with light: 1.07)] | ||
200 V | 1.18 (with light: 1.22) | 1.15 (with light: 1.30) | ||
220 V [230 V] | 1.30 (with light: 1.34) [1.42 (with light: 1.46)] | 1.27 (with light: 1.46) [1.39 (with light: 1.60)] | ||
Surge Voltage Suppressor | Diode (varistor for DIN terminal and non-polar type are ) | |||
Indicator Light | LED (neon bulb for DIN terminal AC) |
*Standard type based on JIS B8419:2010 dynamic performance testing (Coil temperature 20°C, at rated voltage)
Switching Method | Response time (ms) (at 0.5 MPa) | ||
---|---|---|---|
Without light or surge voltage suppressor | With light and surge voltage suppressor | ||
S, Z type | R, U type | ||
2-position single | 19 or less | 26 or less | 19 or less |
2-position double | 18 or less | 22 or less | 18 or less |
3 Position | 32 or less | 38 or less | 32 or less |
Valve Model Numbers | Switching Method | Piping connection port diameter | Flow Rate Characteristics | Weight g | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1, 5, 3 (P, EA, EB) | 4, 2 (A, B) | 1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | Grommet | L, M plug connector | DIN terminal | W M8 connector | |||||||
C (dm3 / [s·bar]) | b | Cv | C (dm3 / [s·bar]) | b | Cv | |||||||||
SY5□20-□-01 | 2 Position | Single | 1/8 | 1/8 | 1.9 | 0.35 | 0.49 | 2.4 | 0.39 | 0.61 | 70 | 72 | 93 | 76 |
Double | 88 | 93 | 135 | 101 | ||||||||||
3 Position | Closed Center | 1.7 | 0.43 | 0.45 | 1.8 | 0.35 | 0.46 | 93 | 98 | 140 | 106 | |||
Exhaust Center | 1.5 | 0.44 | 0.41 | 2.5 [1.5] | 0.32 [0.43] | 0.59 [0.40] | ||||||||
Pressure Center | 2.2 [0.91] | 0.46 [0.58] | 0.61 [0.28] | 1.8 | 0.38 | 0.46 | ||||||||
SY5□20-□-C4 | 2 Position | Single | C4 (ø4 [port size 4 mm] single-action fitting) | 0.75 | 0.43 | 0.20 | 0.85 | 0.64 | 0.30 | 94 | 96 | 117 | 100 | |
Double | 111 | 117 | 159 | 125 | ||||||||||
3 Position | Closed Center | 0.74 | 0.40 | 0.19 | 0.84 | 0.57 | 0.28 | 117 | 122 | 164 | 130 | |||
Exhaust Center | 0.75 | 0.36 | 0.19 | 0.84 [0.84] | 0.64 [0.53] | 0.30 [0.27] | ||||||||
Pressure Center | 0.78 [0.71] | 0.44 [0.37] | 0.21 [0.18] | 0.84 | 0.57 | 0.27 | ||||||||
SY5□20-□-C6 | 2 Position | Single | C6 (ø6 [piping connection port diameter 6 mm] single-action fitting) | 1.5 | 0.33 | 0.33 | 2.0 | 0.37 | 0.52 | 88 | 91 | 112 | 95 | |
Double | 106 | 111 | 153 | 119 | ||||||||||
3 Position | Closed Center | 1.3 | 0.31 | 0.33 | 1.6 | 0.32 | 0.39 | 111 | 116 | 158 | 124 | |||
Exhaust Center | 1.3 | 0.33 | 0.33 | 1.8 [1.4] | 0.35 [0.37] | 0.44 [0.35] | ||||||||
Pressure Center | 1.7 [0.80] | 0.31 [0.47] | 0.42 [0.23] | 1.7 | 0.33 | 0.44 | ||||||||
SY5□20-□-C8 | 2 Position | Single | C8 (ø8 [piping connection port diameter 8 mm] single-action fitting) | 1.9 | 0.21 | 0.45 | 2.3 | 0.29 | 0.57 | 80 | 82 | 103 | 86 | |
Double | 98 | 103 | 145 | 111 | ||||||||||
3 Position | Closed Center | 1.6 | 0.29 | 0.39 | 1.7 | 0.38 | 0.46 | 103 | 108 | 150 | 116 | |||
Exhaust Center | 1.4 | 0.38 | 0.39 | 2.0 [1.5] | 0.37 [0.41] | 0.52 [0.43] | ||||||||
Pressure Center | 2.2 [1.6] | 0.32 [0.44] | 0.56 [0.44] | 1.8 | 0.41 | 0.50 |
*Values shown inside brackets are when at normal position.
2 position single structure drawing
2-position single indicator symbol
2-position double structure drawing
2-position double display symbol
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Die-cast aluminum | Urban white |
2 | Adapter Plate | Resin | Urban white |
3 | End Plate | Resin | Urban white |
4 | Piston | Resin | - |
5 | Spool Valve Assembly | Aluminum/H-NBR | - |
6 | Pilot Valve Assembly | - | - |
7 | Port block assembly | - | - |
*Mounting screw tightening torque SY5000 (M3): 0.6 N⋅m
*Values in [ ] are for AC.
(Unit: mm)
2-position single grommet (G), (H): SY5120-□G/H□□-C4/N3/C6/N7/C8/N9□ (-F2) dimensional drawings
(Unit: mm)
With foot bracket, SY5120-□G/H□□-C4/N3/C6/N7/C8/N9□-F1 dimensional drawings
(Unit: mm)
SY5120-□G/H□□-01□ (-F1/2) dimensional drawing
(Unit: mm)
L plug connector (L): SY5120-□L□□-C4/N3/C6/N7/C8/N9□ (-F1/2) dimensional drawing
(Unit: mm)
M plug connector (M): SY5120-□M□□-C4/N3/C6/N7/C8/N9 (-F1/2) dimensional drawing
*See the manufacturer's catalog for information other than that above.
Part Number |
---|
SY5320-RGS-C6-F2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Number of Ports | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | CV Value | Connecting Tube Diameter | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Made to order specifications | CE compliant | Valve specifications | Compliance with IEC standards | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | 5-Port Valve | Standard / Lubrication Free | Double | 3-Position Closed Center | Self-Recovery (Spring Return) | DC3V | One-Touch Plumbing | - | - | 0.33 | Ø6 | - | Internal | Non-Locking | Standard | Grommet / Lead wire length: 300 mm | Non-locking, push type | With surge voltage suppressor | With side bracket | - | None | - | - | - |
Loading...Tải…
Type | Solenoid Valves | Application | Single Use | Mounting Orientation | Direct |
---|---|---|---|---|---|
Plumbing | Direct Plumbing | Driving Type | Pilot Type Spool | Seal Type | Soft Seal |
Please check the type/dimensions/specifications of the part SY5320-RGS-C6-F2 in the 5-Port Solenoid Valve Body Ported Single Unit SY5000 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SY5320-RGS-C6-F2 trong chuỗi 5-Port Solenoid Valve Body Ported Single Unit SY5000 Series.
Part Number |
---|
SY5120-1D-01-F2 |
SY5120-1D-01-F2-Q |
SY5120-1D-01-F2-X20 |
SY5320-RGS-C8 |
SY5320-RGS-C8-F2 |
SY5320-RGSD-01 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Number of Ports | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | CV Value | Connecting Tube Diameter | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Made to order specifications | CE compliant | Valve specifications | Compliance with IEC standards | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,920,000 VND | 1 Piece(s) | 32 Day(s) | - | 5-Port Valve | Drip-Proof / Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | AC100V | [Rc (R)] Rc | 1/8 | 80 or Less | 0.49 | - | - | Internal | Non-Locking | Standard | DIN terminal / With connector | Non-locking, push type | Without indicator light / surge voltage suppressor | With side bracket | - | None | - | - | - | ||
1,572,547 VND | 1 Piece(s) | 42 Day(s) | - | 5-Port Valve | Drip-Proof / Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | AC100V | [Rc (R)] Rc | 1/8 | 80 or Less | 0.49 | - | - | Internal | Non-Locking | Standard | DIN terminal / With connector | Non-locking, push type | Without indicator light / surge voltage suppressor | With side bracket | - | Yes | - | - | - | ||
1,685,040 VND | 1 Piece(s) | 42 Day(s) | - | 5-Port Valve | Drip-Proof / Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | AC100V | [Rc (R)] Rc | 1/8 | 80 or Less | 0.49 | - | - | External | Non-Locking | Standard | DIN terminal / With connector | Non-locking, push type | Without indicator light / surge voltage suppressor | With side bracket | Body ported type external pilot | None | - | - | - | ||
- | 1 Piece(s) | Quote | - | 5-Port Valve | Standard / Lubrication Free | Double | 3-Position Closed Center | Self-Recovery (Spring Return) | DC3V | One-Touch Plumbing | - | - | 0.39 | Ø8 | - | Internal | Non-Locking | Standard | Grommet / Lead wire length: 300 mm | Non-locking, push type | With surge voltage suppressor | No bracket | - | None | - | - | - | ||
- | 1 Piece(s) | Quote | - | 5-Port Valve | Standard / Lubrication Free | Double | 3-Position Closed Center | Self-Recovery (Spring Return) | DC3V | One-Touch Plumbing | - | - | 0.39 | Ø8 | - | Internal | Non-Locking | Standard | Grommet / Lead wire length: 300 mm | Non-locking, push type | With surge voltage suppressor | With side bracket | - | None | - | - | - | ||
- | 1 Piece(s) | Quote | - | 5-Port Valve | Standard / Lubrication Free | Double | 3-Position Closed Center | Self-Recovery (Spring Return) | DC3V | [Rc (R)] Rc | 1/8 | - | 0.45 | - | - | Internal | Lock | Standard | Grommet / Lead wire length: 300 mm | Push-turn locking screwdriver-operated type | With surge voltage suppressor | No bracket | - | None | - | - | - |