(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
5-Port Solenoid Valve Body Ported Single Unit SY3000 Series (Part Number)

5-Port Solenoid Valve Body Ported Single Unit SY3000 Series
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
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
- 5-Port Solenoid Valve Body Ported Single Unit SY3000 Series from SMC.
- Possible to drive cylinders up to Ø 50 at speed 300 mm/s (Ø 80 at 100 mm/s).
- With residual pressure release valve.
- With safety slide locking manual override.
- D-sub connector [IP67] manifold.
- PC wiring (with power supply terminal) manifold.
- Power consumption is reduced by power saving circuit.
- Wiring, piping, and operation are integrated on one side.

5-Port Solenoid Valve, Body Ported Single Unit, SY3000 Series Specifications

5-Port Solenoid Valve, Body Ported Single Unit external appearance

5-Port Solenoid Valve, Body Ported Single Unit external appearance

*Pictures show representational models. They may differ from the actual product.

SeriesSY3000
Usable FluidsAir
Internal Pilot
Operating Pressure Range
MPa
2-position single0.15 to 0.7
2-position double0.1 to 0.7
3 Position0.2 to 0.7
Ambient and fluid temperature (°C)-10 to 50 (no freezing)
Maximum operating frequency (Hz)2 Position Single, Double10
3 Position3
Manual OperationNon-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type
Pilot Exhaust MethodMain valve, pilot valve common exhaust type
LubricationNot required
Mounting OrientationFree
*Impact resistance/Vibration-resistance (m/s2)150/30
EnclosureDust-proof (*DIN terminal and M8 connector are IP65)

*Based on IEC60529.
*Impact resistance: No malfunction occurred. The test was performed once for each condition, in both energized and de-energized states, in the axial and right angle directions of the armature. (Initial value)
Vibration resistance: No malfunction occurred in 1 sweep test between 45 and 2,000 Hz. The test was performed in both energized and de-energized states in the axial and right angle directions of the main valve/armature. (Initial value)

Solenoid Specifications

Electrical EntryGrommet (G) (H)
DIN terminal (D) (Y)
L-type plug connector (L)
M8 connector (W)
M-type plug connector (M)
G, H, L, M, WD, Y
Coil rated voltage (V)DC24, 12, 6, 5, 324, 12
AC 50/60 Hz100, 110, 200, 220
Allowable Voltage Fluctuation±10% of rated voltage*
Power Consumption WDCStandard0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)]
With power saving circuit0.1 (only with light) *
[Startup 0.4, holding 0.1]
*Apparent power (VA)AC100 V0.78 (with light: 0.81)0.78 (with light: 0.87)
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
  • *Energy-saving circuit not available with DIN terminal / M8 connector.
  • For details, see the SMC catalog.

Response Time

*Standard type based on JIS B8419:2010 dynamic performance testing (Coil temperature 20°C, at rated voltage)

Switching MethodResponse Time ms (at 0.5 MPa)
Without light or surge voltage suppressorWith light and surge voltage suppressor
S, Z typeR, U type
2-position single12 or less15 or less12 or less
2-position double10 or less13 or less10 or less
3 Position15 or less20 or less16 or less

Flow Rate Characteristics / Weight Table

Valve Model NumbersSwitching MethodPiping connection port diameterFlow Rate CharacteristicsWeight g
1, 5, 3
(P, EA, EB)
4, 2
(A, B)
1 → 4/2 (P → A/B)4/2 → 5/3 (A/B → EA/EB)GrommetL, M plug connectorW M8 connector
C (dm3 / [s·bar])bCvC (dm3 / [s·bar])bCv
SY3□20-□-M52 PositionSingleM5 × 0.8M5 × 0.80.610.440.160.640.450.18515357
Double687482
3 PositionClosed Center0.480.460.130.470.430.13717684
Exhaust Center0.470.420.130.47
[0.44]
0.41
[0.37]
0.13
[0.12]
Pressure Center0.50
[0.41]
0.48
[0.35]
0.15
[0.11]
0.470.430.13
SY3□20-□-C42 PositionSingleC4 (ø4 [diameter 4 mm] single-action fitting)0.720.290.180.640.340.17606367
Double788391
3 PositionClosed Center0.590.280.150.590.300.15818694
Exhaust Center0.630.350.160.42
[0.41]
0.34
[0.37]
0.11
[0.11]
Pressure Center0.76
[0.46]
0.42
[0.34]
0.21
[0.12]
0.590.290.15
SY3□20-□-C62 PositionSingleC6 (ø6 [diameter 6 mm] single-action fitting)0.760.300.190.650.390.17565963
Double747987
3 PositionClosed Center0.760.550.240.600.330.16778290
Exhaust Center0.650.320.160.64
[0.42]
0.31
[0.36]
0.17
[0.11]
Pressure Center0.77
[0.49]
0.34
[0.43]
0.21
[0.15]
0.610.340.16

*Values shown inside brackets are when at normal position.
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
2-position double display symbol

2-position double display symbol

NumberPart nameMaterialNote
1BodyZinc diecastUrban white
2Adapter PlateResinUrban white
3End PlateResinUrban white
4PistonResin-
5Spool Valve AssemblyAluminum/H-NBR-
6Pilot Valve Assembly--
7Port block assembly--

*Mounting screw tightening torque SY3000 (M2): 0.12 N⋅m

SY3000 Series Dimensional Outline Drawings

*Values shown inside brackets are for AC.

 

(Unit: mm)

 

2-position single grommet (G), (H): SY3120-□G/H□□-C4/N3/C6/N7 (-F2) dimensional drawings

2-position single grommet (G), (H): SY3120-□G/H□□-C4/N3/C6/N7 (-F2) dimensional drawings

 

(Unit: mm)

 

With foot bracket, SY3120-□G/H□□-C4/N3/C6/N7-F1 dimensional drawings

With foot bracket, SY3120-□G/H□□-C4/N3/C6/N7-F1 dimensional drawings

 

(Unit: mm)

 

SY3120-□G/H□□-M5 (-F2) dimensional drawings

SY3120-□G/H□□-M5 (-F2) dimensional drawings

 

(Unit: mm)

 

L plug connector (L): SY3120-□L□□-C4/N3/C6/N7 (-F1/2) dimensional drawing

L plug connector (L): SY3120-□L□□-C4/N3/C6/N7 (-F1/2) dimensional drawing

 

(Unit: mm)

 

M plug connector (M): SY3120-□M□□-C4/N3/C6/N7 (-F1/2) dimensional drawing

M plug connector (M): SY3120-□M□□-C4/N3/C6/N7 (-F1/2) dimensional drawing

*See the manufacturer's catalog for information other than that above.

Part Number
SY3120-2LOE-M5-F2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSSpecifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
CV Value Connecting Tube Diameter Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Made to order specifications CE compliant Valve specifications Compliance with IEC standards Type of fitting thread part

-

1 Piece(s) Quote -Standard / Lubrication Free[Single] Single2-Position ExhaustSelf-RetainingAC200VMM5-0.16-0.15 to 0.7InternalLockStandardL plug connector / No connectorPush-turn locking hand-operated typeWithout indicator light / surge voltage suppressorWith side bracketNoneNone---

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Solenoid Valves Application Single Use Number of Ports 5-Port Valve
Mounting Orientation Direct Plumbing Direct Plumbing Driving Type Pilot Type Spool
Seal Type Soft Seal

Please check the type/dimensions/specifications of the part SY3120-2LOE-M5-F2 in the 5-Port Solenoid Valve Body Ported Single Unit SY3000 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SY3120-2LOE-M5-F2 trong chuỗi 5-Port Solenoid Valve Body Ported Single Unit SY3000 Series.

Products like this...

Part Number
SY3120-1D-C6-F2
SY3120-1D-C6-F2-Q
SY3120-1D-C6-Q
SY3120-2LOZ-C4
SY3120-2LOZ-C4-F1
SY3120-2LOZ-C4-F2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSSpecifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
CV Value Connecting Tube Diameter Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Made to order specifications CE compliant Valve specifications Compliance with IEC standards Type of fitting thread part

1,541,900 VND

1 Piece(s) 31 Day(s) -Drip-Proof / Standard / Lubrication Free[Single] Single2-Position ExhaustSelf-RetainingAC100VOne-Touch Plumbing-63 or less0.19Ø60.15 to 0.7InternalLockStandardDIN terminal / With connectorPush-turn locking screwdriver-operated typeWithout indicator light / surge voltage suppressorWith side bracketNoneNone---

-

1 Piece(s) Quote -Drip-Proof / Standard / Lubrication Free[Single] Single2-Position ExhaustSelf-RetainingAC100VOne-Touch Plumbing-63 or less0.19Ø60.15 to 0.7InternalLockStandardDIN terminal / With connectorPush-turn locking screwdriver-operated typeWithout indicator light / surge voltage suppressorWith side bracketNoneYes---

-

1 Piece(s) Quote -Drip-Proof / Standard / Lubrication Free[Single] Single2-Position ExhaustSelf-RetainingAC100VOne-Touch Plumbing-63 or less0.19Ø60.15 to 0.7InternalLockStandardDIN terminal / With connectorPush-turn locking screwdriver-operated typeWithout indicator light / surge voltage suppressorNo bracketNoneYes---

-

1 Piece(s) Quote -Standard / Lubrication Free[Single] Single2-Position ExhaustSelf-RetainingAC200VOne-Touch Plumbing--0.18Ø40.15 to 0.7InternalNon-LockingStandardL plug connector / No connectorNon-locking, push typeWith indicator light and surge voltage suppressorNo bracketNoneNone---

-

1 Piece(s) Quote -Standard / Lubrication Free[Single] Single2-Position ExhaustSelf-RetainingAC200VOne-Touch Plumbing--0.18Ø40.15 to 0.7InternalNon-LockingStandardL plug connector / No connectorNon-locking, push typeWith indicator light and surge voltage suppressorWith foot bracketNoneNone---

-

1 Piece(s) Quote -Standard / Lubrication Free[Single] Single2-Position ExhaustSelf-RetainingAC200VOne-Touch Plumbing--0.18Ø40.15 to 0.7InternalNon-LockingStandardL plug connector / No connectorNon-locking, push typeWith indicator light and surge voltage suppressorWith side bracketNoneNone---